(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Light Cold-Weather Jacket 158

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 4,786.00 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Basic Specifications

  • Product Category
    Blouson
  • Durable water-repellent machining
    NA
  • Antistatic Material
    NA
  • Amount Of Content
    1 pc.

Product Description

[Features]
・ A cold weather blouson made from recycled materials.
・ It is a reversible type that can be worn on the inside and outside depending on the application at that time, such as black on the back for dirty work and white on the front when finished.
・ The outer material is an eco-friendly material containing recycled polyester and contains batting.
・ The collar is brushed with tricot, and the cuffs and hem are made of binder so that the body temperature will not escape.

Loading...

X
whatsapp-qr whatsapp-icon
Close

Comparison list