(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Coveralls 34012

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 4,457.15 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
34012-16-3L
34012-16-4L
34012-16-5L
34012-16-L
34012-16-LL
34012-16-M
34012-16-S
34012-25-3L
34012-25-4L
34012-25-5L
34012-25-L
34012-25-LL
34012-25-M
34012-25-S
34012-58-3L
34012-58-4L
34012-58-5L
34012-58-L
34012-58-LL
34012-58-M
34012-58-S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Inseam
(cm)
Waist
(cm)
Color Details JAN Code Mass
(g)
Contents

₹ 4,552.95

1 Piece(s) 10 Day(s) or more Navy Blue 3L 56 130 60 78 100 Navy blue 4991714510229 1,250 1 pc.

₹ 4,577.22

1 Piece(s) 10 Day(s) or more Navy Blue 4L 58 135 60 78 105 Navy blue 4991714510236 1,300 1 pc.

₹ 4,600.16

1 Piece(s) 10 Day(s) or more Navy Blue 5L 60 140 60 78 110 Navy blue 4991714510243 1,350 1 pc.

₹ 4,504.36

1 Piece(s) 11 Day(s) or more Navy Blue L 52 120 58 74 90 Navy blue 4991714510205 1,150 1 pc.

₹ 4,530.00

1 Piece(s) 10 Day(s) or more Navy Blue LL 54 125 60 77 95 Navy blue 4991714510212 1,200 1 pc.

₹ 4,481.42

1 Piece(s) 10 Day(s) or more Navy Blue M 50 115 56 71 85 Navy blue 4991714510199 1,100 1 pc.

₹ 4,457.15

1 Piece(s) 10 Day(s) or more Navy Blue S 48 110 54 68 80 Navy blue 4991714510182 1,050 1 pc.

₹ 4,552.95

1 Piece(s) 10 Day(s) or more Gray 3L 56 130 60 78 100 Charcoal gray 4991714510311 1,250 1 pc.

₹ 4,577.22

1 Piece(s) 10 Day(s) or more Gray 4L 58 135 60 78 105 Charcoal gray 4991714510328 1,300 1 pc.

₹ 4,600.16

1 Piece(s) 10 Day(s) or more Gray 5L 60 140 60 78 110 Charcoal gray 4991714510335 1,350 1 pc.

₹ 4,504.36

1 Piece(s) 10 Day(s) or more Gray L 52 120 58 74 90 Charcoal gray 4991714510298 1,150 1 pc.

₹ 4,530.00

1 Piece(s) 10 Day(s) or more Gray LL 54 125 60 77 95 Charcoal gray 4991714510304 1,200 1 pc.

₹ 4,481.42

1 Piece(s) 10 Day(s) or more Gray M 50 115 56 71 85 Charcoal gray 4991714510281 1,100 1 pc.

₹ 4,457.15

1 Piece(s) 10 Day(s) or more Gray S 48 110 54 68 80 Charcoal gray 4991714510274 1,050 1 pc.

₹ 4,552.95

1 Piece(s) 10 Day(s) or more Brown 3L 56 130 60 78 100 Walnut 4991714510403 1,250 1 pc.

₹ 4,577.22

1 Piece(s) 10 Day(s) or more Brown 4L 58 135 60 78 105 Walnut 4991714510410 1,300 1 pc.

₹ 4,600.16

1 Piece(s) 10 Day(s) or more Brown 5L 60 140 60 78 110 Walnut 4991714510427 1,350 1 pc.

₹ 4,504.36

1 Piece(s) 10 Day(s) or more Brown L 52 120 58 74 90 Walnut 4991714510380 1,150 1 pc.

₹ 4,530.00

1 Piece(s) 10 Day(s) or more Brown LL 54 125 60 77 95 Walnut 4991714510397 1,200 1 pc.

₹ 4,481.42

1 Piece(s) 10 Day(s) or more Brown M 50 115 56 71 85 Walnut 4991714510373 1,100 1 pc.

₹ 4,457.15

1 Piece(s) 10 Day(s) or more Brown S 48 110 54 68 80 Walnut 4991714510366 1,050 1 pc.

Basic Specifications

  • Commodity Classification
    Overalls
  • Sleeve shape
    Long Sleeve
  • Pocket
    Right breast zipper pocket: width 13.5 cm × 16 cm, left and right breast pockets: width 13.5 cm × 16 cm
  • With Pen Holder
    Yes
  • Mixing Ratio
    100% cotton
  • Material
    Twill
  • Other Features
    Outstanding sweat-absorption
  • Contents
    1 pc.

Product Description

Download monogramming quote request
100% cotton overalls that are comfortable to wear

Part Number
34012-16-3L
34012-16-4L
34012-16-5L
34012-16-L
34012-16-LL
34012-16-M
34012-16-S
34012-25-3L
34012-25-4L
34012-25-5L
34012-25-L
34012-25-LL
34012-25-M
34012-25-S
34012-58-3L
34012-58-4L
34012-58-5L
34012-58-L
34012-58-LL
34012-58-M
34012-58-S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Inseam
(cm)
Waist
(cm)
Color Details JAN Code Mass
(g)
Contents

₹ 4,552.95

1 Piece(s) 10 Day(s) or more Navy Blue 3L 56 130 60 78 100 Navy blue 4991714510229 1,250 1 pc.

₹ 4,577.22

1 Piece(s) 10 Day(s) or more Navy Blue 4L 58 135 60 78 105 Navy blue 4991714510236 1,300 1 pc.

₹ 4,600.16

1 Piece(s) 10 Day(s) or more Navy Blue 5L 60 140 60 78 110 Navy blue 4991714510243 1,350 1 pc.

₹ 4,504.36

1 Piece(s) 11 Day(s) or more Navy Blue L 52 120 58 74 90 Navy blue 4991714510205 1,150 1 pc.

₹ 4,530.00

1 Piece(s) 10 Day(s) or more Navy Blue LL 54 125 60 77 95 Navy blue 4991714510212 1,200 1 pc.

₹ 4,481.42

1 Piece(s) 10 Day(s) or more Navy Blue M 50 115 56 71 85 Navy blue 4991714510199 1,100 1 pc.

₹ 4,457.15

1 Piece(s) 10 Day(s) or more Navy Blue S 48 110 54 68 80 Navy blue 4991714510182 1,050 1 pc.

₹ 4,552.95

1 Piece(s) 10 Day(s) or more Gray 3L 56 130 60 78 100 Charcoal gray 4991714510311 1,250 1 pc.

₹ 4,577.22

1 Piece(s) 10 Day(s) or more Gray 4L 58 135 60 78 105 Charcoal gray 4991714510328 1,300 1 pc.

₹ 4,600.16

1 Piece(s) 10 Day(s) or more Gray 5L 60 140 60 78 110 Charcoal gray 4991714510335 1,350 1 pc.

₹ 4,504.36

1 Piece(s) 10 Day(s) or more Gray L 52 120 58 74 90 Charcoal gray 4991714510298 1,150 1 pc.

₹ 4,530.00

1 Piece(s) 10 Day(s) or more Gray LL 54 125 60 77 95 Charcoal gray 4991714510304 1,200 1 pc.

₹ 4,481.42

1 Piece(s) 10 Day(s) or more Gray M 50 115 56 71 85 Charcoal gray 4991714510281 1,100 1 pc.

₹ 4,457.15

1 Piece(s) 10 Day(s) or more Gray S 48 110 54 68 80 Charcoal gray 4991714510274 1,050 1 pc.

₹ 4,552.95

1 Piece(s) 10 Day(s) or more Brown 3L 56 130 60 78 100 Walnut 4991714510403 1,250 1 pc.

₹ 4,577.22

1 Piece(s) 10 Day(s) or more Brown 4L 58 135 60 78 105 Walnut 4991714510410 1,300 1 pc.

₹ 4,600.16

1 Piece(s) 10 Day(s) or more Brown 5L 60 140 60 78 110 Walnut 4991714510427 1,350 1 pc.

₹ 4,504.36

1 Piece(s) 10 Day(s) or more Brown L 52 120 58 74 90 Walnut 4991714510380 1,150 1 pc.

₹ 4,530.00

1 Piece(s) 10 Day(s) or more Brown LL 54 125 60 77 95 Walnut 4991714510397 1,200 1 pc.

₹ 4,481.42

1 Piece(s) 10 Day(s) or more Brown M 50 115 56 71 85 Walnut 4991714510373 1,100 1 pc.

₹ 4,457.15

1 Piece(s) 10 Day(s) or more Brown S 48 110 54 68 80 Walnut 4991714510366 1,050 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon