(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Double-Pleated Chino Ladies' Pants 12172

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 3,489.75 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
12172-10-7
12172-10-9
12172-10-11
12172-10-13
12172-10-15
12172-10-17
12172-30-7
12172-30-9
12172-30-11
12172-30-13
12172-30-15
12172-30-17
12172-31-7
12172-31-9
12172-31-11
12172-31-13
12172-31-15
12172-31-17
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Waist
(cm)
Color Details JAN Code Mass
(g)
Contents

₹ 3,489.75

1 Piece(s) 10 Day(s) or more Navy Blue 7 59 to 65 Navy 4991714605833 260 1 pc.

₹ 3,500.00

1 Piece(s) 10 Day(s) or more Navy Blue 9 65 to 70 Navy 4991714605840 280 1 pc.

₹ 3,508.91

1 Piece(s) 10 Day(s) or more Navy Blue 11 70 to 76 Navy 4991714605857 300 1 pc.

₹ 3,517.84

1 Piece(s) 10 Day(s) or more Navy Blue 13 76 to 81 Navy 4991714605864 320 1 pc.

₹ 3,528.09

1 Piece(s) 10 Day(s) or more Navy Blue 15 81 to 88 Navy 4991714605871 340 1 pc.

₹ 3,536.98

1 Piece(s) 10 Day(s) or more Navy Blue 17 87 to 95 Navy 4991714605888 360 1 pc.

₹ 3,489.75

1 Piece(s) 10 Day(s) or more Brown 7 59 to 65 Beige 4991714605918 260 1 pc.

₹ 3,500.00

1 Piece(s) 10 Day(s) or more Brown 9 65 to 70 Beige 4991714605925 280 1 pc.

₹ 3,508.91

1 Piece(s) 10 Day(s) or more Brown 11 70 to 76 Beige 4991714605932 300 1 pc.

₹ 3,517.84

1 Piece(s) 10 Day(s) or more Brown 13 76 to 81 Beige 4991714605949 320 1 pc.

₹ 3,528.09

1 Piece(s) 10 Day(s) or more Brown 15 81 to 88 Beige 4991714605956 340 1 pc.

₹ 3,536.98

1 Piece(s) 10 Day(s) or more Brown 17 87 to 95 Beige 4991714605963 360 1 pc.

₹ 3,489.75

1 Piece(s) 10 Day(s) or more White 7 59 to 65 Ivory 4991714605994 260 1 pc.

₹ 3,500.00

1 Piece(s) 10 Day(s) or more White 9 65 to 70 Ivory 4991714606007 280 1 pc.

₹ 3,508.91

1 Piece(s) 10 Day(s) or more White 11 70 to 76 Ivory 4991714606014 300 1 pc.

₹ 3,517.84

1 Piece(s) 10 Day(s) or more White 13 76 to 81 Ivory 4991714606021 320 1 pc.

₹ 3,528.09

1 Piece(s) 10 Day(s) or more White 15 81 to 88 Ivory 4991714606038 340 1 pc.

₹ 3,536.98

1 Piece(s) 10 Day(s) or more White 17 87 to 95 Ivory 4991714606045 360 1 pc.

Basic Specifications

  • Commodity Classification
    Pants
  • Specifications
    For Women
  • Mixing Ratio
    100% cotton
  • Material
    Chino cloth
  • Inseam(cm)
    74
  • Other Features
    Wrinkle-resistant finish
  • Contents
    1 pc.

Product Description

[Features]·Double-pleated chino pants for women with elastic back sides for a better fit. ·A casual double-pleated silhouette with just the right amount of room. Loose fit around the thighs. A straight line toward the hem for a lively silhouette. ·The slightly deep rise wraps the hips neatly, so the inner layer does not feel bulky and is suitable for active scenes.

Part Number
12172-10-7
12172-10-9
12172-10-11
12172-10-13
12172-10-15
12172-10-17
12172-30-7
12172-30-9
12172-30-11
12172-30-13
12172-30-15
12172-30-17
12172-31-7
12172-31-9
12172-31-11
12172-31-13
12172-31-15
12172-31-17
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Waist
(cm)
Color Details JAN Code Mass
(g)
Contents

₹ 3,489.75

1 Piece(s) 10 Day(s) or more Navy Blue 7 59 to 65 Navy 4991714605833 260 1 pc.

₹ 3,500.00

1 Piece(s) 10 Day(s) or more Navy Blue 9 65 to 70 Navy 4991714605840 280 1 pc.

₹ 3,508.91

1 Piece(s) 10 Day(s) or more Navy Blue 11 70 to 76 Navy 4991714605857 300 1 pc.

₹ 3,517.84

1 Piece(s) 10 Day(s) or more Navy Blue 13 76 to 81 Navy 4991714605864 320 1 pc.

₹ 3,528.09

1 Piece(s) 10 Day(s) or more Navy Blue 15 81 to 88 Navy 4991714605871 340 1 pc.

₹ 3,536.98

1 Piece(s) 10 Day(s) or more Navy Blue 17 87 to 95 Navy 4991714605888 360 1 pc.

₹ 3,489.75

1 Piece(s) 10 Day(s) or more Brown 7 59 to 65 Beige 4991714605918 260 1 pc.

₹ 3,500.00

1 Piece(s) 10 Day(s) or more Brown 9 65 to 70 Beige 4991714605925 280 1 pc.

₹ 3,508.91

1 Piece(s) 10 Day(s) or more Brown 11 70 to 76 Beige 4991714605932 300 1 pc.

₹ 3,517.84

1 Piece(s) 10 Day(s) or more Brown 13 76 to 81 Beige 4991714605949 320 1 pc.

₹ 3,528.09

1 Piece(s) 10 Day(s) or more Brown 15 81 to 88 Beige 4991714605956 340 1 pc.

₹ 3,536.98

1 Piece(s) 10 Day(s) or more Brown 17 87 to 95 Beige 4991714605963 360 1 pc.

₹ 3,489.75

1 Piece(s) 10 Day(s) or more White 7 59 to 65 Ivory 4991714605994 260 1 pc.

₹ 3,500.00

1 Piece(s) 10 Day(s) or more White 9 65 to 70 Ivory 4991714606007 280 1 pc.

₹ 3,508.91

1 Piece(s) 10 Day(s) or more White 11 70 to 76 Ivory 4991714606014 300 1 pc.

₹ 3,517.84

1 Piece(s) 10 Day(s) or more White 13 76 to 81 Ivory 4991714606021 320 1 pc.

₹ 3,528.09

1 Piece(s) 10 Day(s) or more White 15 81 to 88 Ivory 4991714606038 340 1 pc.

₹ 3,536.98

1 Piece(s) 10 Day(s) or more White 17 87 to 95 Ivory 4991714606045 360 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon