(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Summer Overalls 9280

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 7,171.67 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
9280-10-3L
9280-10-4L
9280-10-5L
9280-10-L
9280-10-LL
9280-10-M
9280-10-S
9280-60-3L
9280-60-4L
9280-60-5L
9280-60-L
9280-60-LL
9280-60-M
9280-60-S
9280-61-3L
9280-61-4L
9280-61-5L
9280-61-L
9280-61-LL
9280-61-M
9280-61-S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Inseam
(cm)
Waist
(cm)
Color Details JAN Code Mass
(g)
Contents

₹ 7,335.78

1 Piece(s) 6 Day(s) or more Navy Blue 3L 56 130 58 78 107 Navy 4991714203107 1,210 1 pc.

₹ 7,427.02

1 Piece(s) 10 Day(s) or more Navy Blue 4L 58 135 58 78 112 Navy 4991714203114 1,260 1 pc.

₹ 7,451.31

1 Piece(s) 10 Day(s) or more Navy Blue 5L 60 140 58 78 117 Navy 4991714203121 1,310 1 pc.

₹ 7,218.91

1 Piece(s) 10 Day(s) or more Navy Blue L 52 120 56 74 97 Navy 4991714203084 1,110 1 pc.

₹ 7,241.85

1 Piece(s) 10 Day(s) or more Navy Blue LL 54 125 58 77 102 Navy 4991714203091 1,160 1 pc.

₹ 7,194.62

1 Piece(s) 10 Day(s) or more Navy Blue M 50 115 54 71 92 Navy 4991714203077 1,060 1 pc.

₹ 7,171.67

1 Piece(s) 10 Day(s) or more Navy Blue S 48 110 52 68 87 Navy 4991714203060 1,010 1 pc.

₹ 7,335.78

1 Piece(s) 10 Day(s) or more Green 3L 56 130 58 78 107 Green 4991714203190 1,210 1 pc.

₹ 7,427.02

1 Piece(s) 10 Day(s) or more Green 4L 58 135 58 78 112 Green 4991714203206 1,260 1 pc.

₹ 7,451.31

1 Piece(s) 10 Day(s) or more Green 5L 60 140 58 78 117 Green 4991714203213 1,310 1 pc.

₹ 7,218.91

1 Piece(s) 10 Day(s) or more Green L 52 120 56 74 97 Green 4991714203176 1,110 1 pc.

₹ 7,241.85

1 Piece(s) 10 Day(s) or more Green LL 54 125 58 77 102 Green 4991714203183 1,160 1 pc.

₹ 7,194.62

1 Piece(s) 10 Day(s) or more Green M 50 115 54 71 92 Green 4991714203169 1,060 1 pc.

₹ 7,171.67

1 Piece(s) 10 Day(s) or more Green S 48 110 52 68 87 Green 4991714203152 1,010 1 pc.

₹ 7,335.78

1 Piece(s) 10 Day(s) or more Green 3L 56 130 58 78 107 Moss green 4991714203282 1,210 1 pc.

₹ 7,427.02

1 Piece(s) 10 Day(s) or more Green 4L 58 135 58 78 112 Moss green 4991714203299 1,260 1 pc.

₹ 7,451.31

1 Piece(s) 10 Day(s) or more Green 5L 60 140 58 78 117 Moss green 4991714203305 1,310 1 pc.

₹ 7,218.91

1 Piece(s) 10 Day(s) or more Green L 52 120 56 74 97 Moss green 4991714203268 1,110 1 pc.

₹ 7,241.85

1 Piece(s) 10 Day(s) or more Green LL 54 125 58 77 102 Moss green 4991714203275 1,160 1 pc.

₹ 7,194.62

1 Piece(s) 10 Day(s) or more Green M 50 115 54 71 92 Moss green 4991714203251 1,060 1 pc.

₹ 7,171.67

1 Piece(s) 10 Day(s) or more Green S 48 110 52 68 87 Moss green 4991714203244 1,010 1 pc.

Basic Specifications

  • Commodity Classification
    Overalls
  • Sleeve shape
    Long Sleeve
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Pocket
    Breast pocket: 13 cm wide × 16 cm deep
  • Features
    JIS T8118 compliant
  • Mixing Ratio
    65% polyester, 35% cotton
  • Material
    Soft summer twill
  • Other Features
    Soft texture, shrinkage and crease prevention processing
  • Contents
    1 pc.

Product Description

Download monogramming quote request
Anti-static model treated with shrinkage and wrinkle prevention processing

Part Number
9280-10-3L
9280-10-4L
9280-10-5L
9280-10-L
9280-10-LL
9280-10-M
9280-10-S
9280-60-3L
9280-60-4L
9280-60-5L
9280-60-L
9280-60-LL
9280-60-M
9280-60-S
9280-61-3L
9280-61-4L
9280-61-5L
9280-61-L
9280-61-LL
9280-61-M
9280-61-S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Inseam
(cm)
Waist
(cm)
Color Details JAN Code Mass
(g)
Contents

₹ 7,335.78

1 Piece(s) 6 Day(s) or more Navy Blue 3L 56 130 58 78 107 Navy 4991714203107 1,210 1 pc.

₹ 7,427.02

1 Piece(s) 10 Day(s) or more Navy Blue 4L 58 135 58 78 112 Navy 4991714203114 1,260 1 pc.

₹ 7,451.31

1 Piece(s) 10 Day(s) or more Navy Blue 5L 60 140 58 78 117 Navy 4991714203121 1,310 1 pc.

₹ 7,218.91

1 Piece(s) 10 Day(s) or more Navy Blue L 52 120 56 74 97 Navy 4991714203084 1,110 1 pc.

₹ 7,241.85

1 Piece(s) 10 Day(s) or more Navy Blue LL 54 125 58 77 102 Navy 4991714203091 1,160 1 pc.

₹ 7,194.62

1 Piece(s) 10 Day(s) or more Navy Blue M 50 115 54 71 92 Navy 4991714203077 1,060 1 pc.

₹ 7,171.67

1 Piece(s) 10 Day(s) or more Navy Blue S 48 110 52 68 87 Navy 4991714203060 1,010 1 pc.

₹ 7,335.78

1 Piece(s) 10 Day(s) or more Green 3L 56 130 58 78 107 Green 4991714203190 1,210 1 pc.

₹ 7,427.02

1 Piece(s) 10 Day(s) or more Green 4L 58 135 58 78 112 Green 4991714203206 1,260 1 pc.

₹ 7,451.31

1 Piece(s) 10 Day(s) or more Green 5L 60 140 58 78 117 Green 4991714203213 1,310 1 pc.

₹ 7,218.91

1 Piece(s) 10 Day(s) or more Green L 52 120 56 74 97 Green 4991714203176 1,110 1 pc.

₹ 7,241.85

1 Piece(s) 10 Day(s) or more Green LL 54 125 58 77 102 Green 4991714203183 1,160 1 pc.

₹ 7,194.62

1 Piece(s) 10 Day(s) or more Green M 50 115 54 71 92 Green 4991714203169 1,060 1 pc.

₹ 7,171.67

1 Piece(s) 10 Day(s) or more Green S 48 110 52 68 87 Green 4991714203152 1,010 1 pc.

₹ 7,335.78

1 Piece(s) 10 Day(s) or more Green 3L 56 130 58 78 107 Moss green 4991714203282 1,210 1 pc.

₹ 7,427.02

1 Piece(s) 10 Day(s) or more Green 4L 58 135 58 78 112 Moss green 4991714203299 1,260 1 pc.

₹ 7,451.31

1 Piece(s) 10 Day(s) or more Green 5L 60 140 58 78 117 Moss green 4991714203305 1,310 1 pc.

₹ 7,218.91

1 Piece(s) 10 Day(s) or more Green L 52 120 56 74 97 Moss green 4991714203268 1,110 1 pc.

₹ 7,241.85

1 Piece(s) 10 Day(s) or more Green LL 54 125 58 77 102 Moss green 4991714203275 1,160 1 pc.

₹ 7,194.62

1 Piece(s) 10 Day(s) or more Green M 50 115 54 71 92 Moss green 4991714203251 1,060 1 pc.

₹ 7,171.67

1 Piece(s) 10 Day(s) or more Green S 48 110 52 68 87 Moss green 4991714203244 1,010 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1