(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Cap 9105

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Catalog

Japanese Only

  • Order Qty :
  • Starting From :
    ₹ 1,306.09 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
9105-10-888
9105-31-888
9105-43-888
9105-60-888
9105-61-888
9105-81-888
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Color Details JAN Code Contents

₹ 1,306.09

1 Piece(s) 10 Day(s) or more Navy Blue Navy 4991714220517 1 pc.

₹ 1,306.09

1 Piece(s) 10 Day(s) or more White Ivory 4991714220524 1 pc.

₹ 1,306.09

1 Piece(s) 10 Day(s) or more Blue Blue gray 4991714220531 1 pc.

₹ 1,306.09

1 Piece(s) 10 Day(s) or more Green Green 4991714220548 1 pc.

₹ 1,306.09

1 Piece(s) 10 Day(s) or more Green Moss green 4991714220555 1 pc.

₹ 1,306.09

1 Piece(s) 10 Day(s) or more Brown Camel 4991714220562 1 pc.

Basic Specifications

  • Commodity Classification
    Cap
  • Mixing Ratio
    60% polyester, 40% cotton
  • Material
    Soft twill
  • Size
    Free
  • Mass(g)
    50
  • Other Features
    Soft texture, water-repellent finish
  • Contents
    1 pc.

Product Description

Water-repellent material that dries quickly after washing!
The gentle texture and various colors are popular.
[Features]
・ With antistatic and antistatic properties, it is less affected by static electricity and has no unpleasant crackling.
・ It is fast-drying and keeps your skin dry and dry, leaving you always fresh and comfortable.

Part Number
9105-10-888
9105-31-888
9105-43-888
9105-60-888
9105-61-888
9105-81-888
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Color Details JAN Code Contents

₹ 1,306.09

1 Piece(s) 10 Day(s) or more Navy Blue Navy 4991714220517 1 pc.

₹ 1,306.09

1 Piece(s) 10 Day(s) or more White Ivory 4991714220524 1 pc.

₹ 1,306.09

1 Piece(s) 10 Day(s) or more Blue Blue gray 4991714220531 1 pc.

₹ 1,306.09

1 Piece(s) 10 Day(s) or more Green Green 4991714220548 1 pc.

₹ 1,306.09

1 Piece(s) 10 Day(s) or more Green Moss green 4991714220555 1 pc.

₹ 1,306.09

1 Piece(s) 10 Day(s) or more Brown Camel 4991714220562 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon