(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Long-Sleeve Shirt 6253

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 3,848.04 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
6253-10-3L
6253-10-4L
6253-10-5L
6253-10-L
6253-10-LL
6253-10-M
6253-10-S
6253-40-3L
6253-40-4L
6253-40-5L
6253-40-L
6253-40-LL
6253-40-M
6253-40-S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Dress length
(cm)
Color Details JAN Code Mass
(g)
Contents

₹ 3,975.13

1 Piece(s) 10 Day(s) or more Navy Blue 3L 52 124 61.5 81 Navy 4991714344251 410 1 pc.

₹ 4,058.82

1 Piece(s) 10 Day(s) or more Navy Blue 4L 54 128 61.5 81 Navy 4991714344268 440 1 pc.

₹ 4,072.87

1 Piece(s) 10 Day(s) or more Navy Blue 5L 56 132 61.5 81 Navy 4991714344275 470 1 pc.

₹ 3,876.07

1 Piece(s) 10 Day(s) or more Navy Blue L 48 116 57.5 75 Navy 4991714344237 350 1 pc.

₹ 3,892.80

1 Piece(s) 10 Day(s) or more Navy Blue LL 50 120 59.5 78 Navy 4991714344244 380 1 pc.

₹ 3,862.05

1 Piece(s) 10 Day(s) or more Navy Blue M 46 112 55.5 72 Navy 4991714344220 320 1 pc.

₹ 3,848.04

1 Piece(s) 10 Day(s) or more Navy Blue S 44 108 53.5 70 Navy 4991714344213 290 1 pc.

₹ 3,975.13

1 Piece(s) 10 Day(s) or more Blue 3L 52 124 61.5 81 Blue 4991714344343 410 1 pc.

₹ 4,058.82

1 Piece(s) 10 Day(s) or more Blue 4L 54 128 61.5 81 Blue 4991714344350 440 1 pc.

₹ 4,072.87

1 Piece(s) 10 Day(s) or more Blue 5L 56 132 61.5 81 Blue 4991714344367 470 1 pc.

₹ 3,876.07

1 Piece(s) 10 Day(s) or more Blue L 48 116 57.5 75 Blue 4991714344329 350 1 pc.

₹ 3,892.80

1 Piece(s) 10 Day(s) or more Blue LL 50 120 59.5 78 Blue 4991714344336 380 1 pc.

₹ 3,862.05

1 Piece(s) 10 Day(s) or more Blue M 46 112 55.5 72 Blue 4991714344312 320 1 pc.

₹ 3,848.04

1 Piece(s) 10 Day(s) or more Blue S 44 108 53.5 70 Blue 4991714344305 290 1 pc.

Basic Specifications

  • Commodity Classification
    Working Shirt
  • Sleeve shape
    Long Sleeve
  • Antistatic material
    Included
  • Pocket
    Breast pocket: 14 cm wide × 16.5 cm deep
  • With Pen Holder
    Yes
  • Mixing Ratio
    65% polyester (90% recycled polyester), 35% cotton
  • Material
    Shari Cotto Sour
  • Other Features
    Antibacterial deodorization treatment, cool fabric, outstanding breathability, outstanding sweat absorbency, wrinkle-resistant finish, quick drying
  • Contents
    1 pc.

Product Description

[Features]·This long-sleeved shirt, which has excellent sweat absorption and quick drying properties, and uses the Air Street System to achieve a higher level of "refreshing comfort."·The mesh pleats are breathable and easy to move around in, providing a wide range of support from hard worksites to factories. ·A long-sleeved design with a fly front placket and an emphasis on functionality.

Part Number
6253-10-3L
6253-10-4L
6253-10-5L
6253-10-L
6253-10-LL
6253-10-M
6253-10-S
6253-40-3L
6253-40-4L
6253-40-5L
6253-40-L
6253-40-LL
6253-40-M
6253-40-S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Dress length
(cm)
Color Details JAN Code Mass
(g)
Contents

₹ 3,975.13

1 Piece(s) 10 Day(s) or more Navy Blue 3L 52 124 61.5 81 Navy 4991714344251 410 1 pc.

₹ 4,058.82

1 Piece(s) 10 Day(s) or more Navy Blue 4L 54 128 61.5 81 Navy 4991714344268 440 1 pc.

₹ 4,072.87

1 Piece(s) 10 Day(s) or more Navy Blue 5L 56 132 61.5 81 Navy 4991714344275 470 1 pc.

₹ 3,876.07

1 Piece(s) 10 Day(s) or more Navy Blue L 48 116 57.5 75 Navy 4991714344237 350 1 pc.

₹ 3,892.80

1 Piece(s) 10 Day(s) or more Navy Blue LL 50 120 59.5 78 Navy 4991714344244 380 1 pc.

₹ 3,862.05

1 Piece(s) 10 Day(s) or more Navy Blue M 46 112 55.5 72 Navy 4991714344220 320 1 pc.

₹ 3,848.04

1 Piece(s) 10 Day(s) or more Navy Blue S 44 108 53.5 70 Navy 4991714344213 290 1 pc.

₹ 3,975.13

1 Piece(s) 10 Day(s) or more Blue 3L 52 124 61.5 81 Blue 4991714344343 410 1 pc.

₹ 4,058.82

1 Piece(s) 10 Day(s) or more Blue 4L 54 128 61.5 81 Blue 4991714344350 440 1 pc.

₹ 4,072.87

1 Piece(s) 10 Day(s) or more Blue 5L 56 132 61.5 81 Blue 4991714344367 470 1 pc.

₹ 3,876.07

1 Piece(s) 10 Day(s) or more Blue L 48 116 57.5 75 Blue 4991714344329 350 1 pc.

₹ 3,892.80

1 Piece(s) 10 Day(s) or more Blue LL 50 120 59.5 78 Blue 4991714344336 380 1 pc.

₹ 3,862.05

1 Piece(s) 10 Day(s) or more Blue M 46 112 55.5 72 Blue 4991714344312 320 1 pc.

₹ 3,848.04

1 Piece(s) 10 Day(s) or more Blue S 44 108 53.5 70 Blue 4991714344305 290 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1