(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Single-Pleated Slacks 6250

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 3,405.44 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
6250-10-70
6250-10-73
6250-10-76
6250-10-79
6250-10-82
6250-10-85
6250-10-88
6250-10-91
6250-10-95
6250-10-100
6250-10-105
6250-10-110
6250-10-115
6250-10-120
6250-40-70
6250-40-73
6250-40-76
6250-40-79
6250-40-82
6250-40-85
6250-40-88
6250-40-91
6250-40-95
6250-40-100
6250-40-105
6250-40-110
6250-40-115
6250-40-120
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Inseam
(cm)
Waist
(cm)
Color Details JAN Code Mass
(g)
Contents

₹ 3,405.44

1 Piece(s) 10 Day(s) or more Navy Blue 70 78 70 Navy 4991714343537 200 1 pc.

₹ 3,414.35

1 Piece(s) 10 Day(s) or more Navy Blue 73 78 73 Navy 4991714343544 220 1 pc.

₹ 3,425.95

1 Piece(s) 10 Day(s) or more Navy Blue 76 78 76 Navy 4991714343551 240 1 pc.

₹ 3,434.84

1 Piece(s) 10 Day(s) or more Navy Blue 79 78 79 Navy 4991714343568 260 1 pc.

₹ 3,445.09

1 Piece(s) 10 Day(s) or more Navy Blue 82 78 82 Navy 4991714343575 280 1 pc.

₹ 3,454.00

1 Piece(s) 10 Day(s) or more Navy Blue 85 78 85 Navy 4991714343582 300 1 pc.

₹ 3,462.91

1 Piece(s) 10 Day(s) or more Navy Blue 88 78 88 Navy 4991714343599 320 1 pc.

₹ 3,473.18

1 Piece(s) 10 Day(s) or more Navy Blue 91 78 91 Navy 4991714343605 340 1 pc.

₹ 3,482.05

1 Piece(s) 10 Day(s) or more Navy Blue 95 78 95 Navy 4991714343612 360 1 pc.

₹ 3,492.33

1 Piece(s) 10 Day(s) or more Navy Blue 100 76 100 Navy 4991714343636 380 1 pc.

₹ 3,639.18

1 Piece(s) 10 Day(s) or more Navy Blue 105 76 105 Navy 4991714343643 400 1 pc.

₹ 3,648.11

1 Piece(s) 10 Day(s) or more Navy Blue 110 76 110 Navy 4991714343650 420 1 pc.

₹ 3,658.35

1 Piece(s) 10 Day(s) or more Navy Blue 115 76 115 Navy 4991714343667 440 1 pc.

₹ 3,667.25

1 Piece(s) 10 Day(s) or more Navy Blue 120 76 120 Navy 4991714343674 460 1 pc.

₹ 3,405.44

1 Piece(s) 10 Day(s) or more Blue 70 78 70 Blue 4991714343698 200 1 pc.

₹ 3,414.35

1 Piece(s) 10 Day(s) or more Blue 73 78 73 Blue 4991714343704 220 1 pc.

₹ 3,425.95

1 Piece(s) 10 Day(s) or more Blue 76 78 76 Blue 4991714343711 240 1 pc.

₹ 3,434.84

1 Piece(s) 10 Day(s) or more Blue 79 78 79 Blue 4991714343728 260 1 pc.

₹ 3,445.09

1 Piece(s) 10 Day(s) or more Blue 82 78 82 Blue 4991714343735 280 1 pc.

₹ 3,454.00

1 Piece(s) 10 Day(s) or more Blue 85 78 85 Blue 4991714343742 300 1 pc.

₹ 3,462.91

1 Piece(s) 10 Day(s) or more Blue 88 78 88 Blue 4991714343759 320 1 pc.

₹ 3,473.18

1 Piece(s) 10 Day(s) or more Blue 91 78 91 Blue 4991714343766 340 1 pc.

₹ 3,482.05

1 Piece(s) 10 Day(s) or more Blue 95 78 95 Blue 4991714343773 360 1 pc.

₹ 3,492.33

1 Piece(s) 10 Day(s) or more Blue 100 76 100 Blue 4991714343797 380 1 pc.

₹ 3,639.18

1 Piece(s) 10 Day(s) or more Blue 105 76 105 Blue 4991714343803 400 1 pc.

₹ 3,648.11

1 Piece(s) 10 Day(s) or more Blue 110 76 110 Blue 4991714343810 420 1 pc.

₹ 3,658.35

1 Piece(s) 10 Day(s) or more Blue 115 76 115 Blue 4991714343827 440 1 pc.

₹ 3,667.25

1 Piece(s) 10 Day(s) or more Blue 120 76 120 Blue 4991714343834 460 1 pc.

Basic Specifications

  • Commodity Classification
    Pants
  • Antistatic material
    Included
  • Mixing Ratio
    65% polyester (90% recycled polyester), 35% cotton
  • Material
    Shari Cotto Sour
  • Other Features
    Antibacterial deodorization treatment, cool fabric, outstanding breathability, outstanding sweat absorbency, wrinkle-resistant finish, quick drying
  • Contents
    1 pc.

Product Description

[Features]·These single-pleated slacks, which has excellent sweat absorption and quick drying properties, and uses the Air Street System to achieve a higher level of "refreshing comfort."·The mesh pleats are breathable and easy to move around in, providing a wide range of support from hard worksites to factories. ·A neat silhouette with a single-pleated design

Part Number
6250-10-70
6250-10-73
6250-10-76
6250-10-79
6250-10-82
6250-10-85
6250-10-88
6250-10-91
6250-10-95
6250-10-100
6250-10-105
6250-10-110
6250-10-115
6250-10-120
6250-40-70
6250-40-73
6250-40-76
6250-40-79
6250-40-82
6250-40-85
6250-40-88
6250-40-91
6250-40-95
6250-40-100
6250-40-105
6250-40-110
6250-40-115
6250-40-120
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Inseam
(cm)
Waist
(cm)
Color Details JAN Code Mass
(g)
Contents

₹ 3,405.44

1 Piece(s) 10 Day(s) or more Navy Blue 70 78 70 Navy 4991714343537 200 1 pc.

₹ 3,414.35

1 Piece(s) 10 Day(s) or more Navy Blue 73 78 73 Navy 4991714343544 220 1 pc.

₹ 3,425.95

1 Piece(s) 10 Day(s) or more Navy Blue 76 78 76 Navy 4991714343551 240 1 pc.

₹ 3,434.84

1 Piece(s) 10 Day(s) or more Navy Blue 79 78 79 Navy 4991714343568 260 1 pc.

₹ 3,445.09

1 Piece(s) 10 Day(s) or more Navy Blue 82 78 82 Navy 4991714343575 280 1 pc.

₹ 3,454.00

1 Piece(s) 10 Day(s) or more Navy Blue 85 78 85 Navy 4991714343582 300 1 pc.

₹ 3,462.91

1 Piece(s) 10 Day(s) or more Navy Blue 88 78 88 Navy 4991714343599 320 1 pc.

₹ 3,473.18

1 Piece(s) 10 Day(s) or more Navy Blue 91 78 91 Navy 4991714343605 340 1 pc.

₹ 3,482.05

1 Piece(s) 10 Day(s) or more Navy Blue 95 78 95 Navy 4991714343612 360 1 pc.

₹ 3,492.33

1 Piece(s) 10 Day(s) or more Navy Blue 100 76 100 Navy 4991714343636 380 1 pc.

₹ 3,639.18

1 Piece(s) 10 Day(s) or more Navy Blue 105 76 105 Navy 4991714343643 400 1 pc.

₹ 3,648.11

1 Piece(s) 10 Day(s) or more Navy Blue 110 76 110 Navy 4991714343650 420 1 pc.

₹ 3,658.35

1 Piece(s) 10 Day(s) or more Navy Blue 115 76 115 Navy 4991714343667 440 1 pc.

₹ 3,667.25

1 Piece(s) 10 Day(s) or more Navy Blue 120 76 120 Navy 4991714343674 460 1 pc.

₹ 3,405.44

1 Piece(s) 10 Day(s) or more Blue 70 78 70 Blue 4991714343698 200 1 pc.

₹ 3,414.35

1 Piece(s) 10 Day(s) or more Blue 73 78 73 Blue 4991714343704 220 1 pc.

₹ 3,425.95

1 Piece(s) 10 Day(s) or more Blue 76 78 76 Blue 4991714343711 240 1 pc.

₹ 3,434.84

1 Piece(s) 10 Day(s) or more Blue 79 78 79 Blue 4991714343728 260 1 pc.

₹ 3,445.09

1 Piece(s) 10 Day(s) or more Blue 82 78 82 Blue 4991714343735 280 1 pc.

₹ 3,454.00

1 Piece(s) 10 Day(s) or more Blue 85 78 85 Blue 4991714343742 300 1 pc.

₹ 3,462.91

1 Piece(s) 10 Day(s) or more Blue 88 78 88 Blue 4991714343759 320 1 pc.

₹ 3,473.18

1 Piece(s) 10 Day(s) or more Blue 91 78 91 Blue 4991714343766 340 1 pc.

₹ 3,482.05

1 Piece(s) 10 Day(s) or more Blue 95 78 95 Blue 4991714343773 360 1 pc.

₹ 3,492.33

1 Piece(s) 10 Day(s) or more Blue 100 76 100 Blue 4991714343797 380 1 pc.

₹ 3,639.18

1 Piece(s) 10 Day(s) or more Blue 105 76 105 Blue 4991714343803 400 1 pc.

₹ 3,648.11

1 Piece(s) 10 Day(s) or more Blue 110 76 110 Blue 4991714343810 420 1 pc.

₹ 3,658.35

1 Piece(s) 10 Day(s) or more Blue 115 76 115 Blue 4991714343827 440 1 pc.

₹ 3,667.25

1 Piece(s) 10 Day(s) or more Blue 120 76 120 Blue 4991714343834 460 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1