(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Long-Sleeve Polo Shirt 6185

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 3,025.47 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
6185-10-3L
6185-10-4L
6185-10-5L
6185-10-L
6185-10-LL
6185-10-M
6185-10-S
6185-10-SS
6185-22-3L
6185-22-4L
6185-22-5L
6185-22-L
6185-22-LL
6185-22-M
6185-22-S
6185-22-SS
6185-32-3L
6185-32-4L
6185-32-5L
6185-32-L
6185-32-LL
6185-32-M
6185-32-S
6185-32-SS
6185-42-3L
6185-42-4L
6185-42-5L
6185-42-L
6185-42-LL
6185-42-M
6185-42-S
6185-42-SS
6185-45-3L
6185-45-4L
6185-45-5L
6185-45-L
6185-45-LL
6185-45-M
6185-45-S
6185-45-SS
6185-73-3L
6185-73-4L
6185-73-5L
6185-73-L
6185-73-LL
6185-73-M
6185-73-S
6185-73-SS
6185-75-3L
6185-75-4L
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Dress length
(cm)
Color Details JAN Code Mass
(g)
Contents

₹ 3,048.42

1 Piece(s) 10 Day(s) or more Navy Blue 3L 49.5 118 62 79 Navy 4991714446511 290 1 pc.

₹ 3,053.51

1 Piece(s) 10 Day(s) or more Navy Blue 4L 51 123 63 79 Navy 4991714446528 300 1 pc.

₹ 3,058.64

1 Piece(s) 10 Day(s) or more Navy Blue 5L 52.5 128 64 79 Navy 4991714446535 310 1 pc.

₹ 3,039.49

1 Piece(s) 10 Day(s) or more Navy Blue L 46.5 107 60 73 Navy 4991714446498 270 1 pc.

₹ 3,044.62

1 Piece(s) 10 Day(s) or more Navy Blue LL 48 113 61 76 Navy 4991714446504 280 1 pc.

₹ 3,034.35

1 Piece(s) 10 Day(s) or more Navy Blue M 45 101 59 70 Navy 4991714446481 260 1 pc.

₹ 3,029.25

1 Piece(s) 10 Day(s) or more Navy Blue S 43.5 95 58 67 Navy 4991714446474 250 1 pc.

₹ 3,025.47

1 Piece(s) 10 Day(s) or more Navy Blue SS 41.5 89 57 64 Navy 4991714446467 240 1 pc.

₹ 3,048.42

1 Piece(s) 10 Day(s) or more Gray 3L 49.5 118 62 79 Silver gray 4991714446610 290 1 pc.

₹ 3,053.51

1 Piece(s) 10 Day(s) or more Gray 4L 51 123 63 79 Silver gray 4991714446627 300 1 pc.

₹ 3,058.64

1 Piece(s) 10 Day(s) or more Gray 5L 52.5 128 64 79 Silver gray 4991714446634 310 1 pc.

₹ 3,039.49

1 Piece(s) 10 Day(s) or more Gray L 46.5 107 60 73 Silver gray 4991714446597 270 1 pc.

₹ 3,044.62

1 Piece(s) 10 Day(s) or more Gray LL 48 113 61 76 Silver gray 4991714446603 280 1 pc.

₹ 3,034.35

1 Piece(s) 10 Day(s) or more Gray M 45 101 59 70 Silver gray 4991714446580 260 1 pc.

₹ 3,029.25

1 Piece(s) 10 Day(s) or more Gray S 43.5 95 58 67 Silver gray 4991714446573 250 1 pc.

₹ 3,025.47

1 Piece(s) 10 Day(s) or more Gray SS 41.5 89 57 64 Silver gray 4991714446566 240 1 pc.

₹ 3,048.42

1 Piece(s) 10 Day(s) or more White 3L 49.5 118 62 79 White 4991714446719 290 1 pc.

₹ 3,053.51

1 Piece(s) 13 Day(s) or more White 4L 51 123 63 79 White 4991714446726 300 1 pc.

₹ 3,058.64

1 Piece(s) 10 Day(s) or more White 5L 52.5 128 64 79 White 4991714446733 310 1 pc.

₹ 3,039.49

1 Piece(s) 10 Day(s) or more White L 46.5 107 60 73 White 4991714446696 270 1 pc.

₹ 3,044.62

1 Piece(s) 10 Day(s) or more White LL 48 113 61 76 White 4991714446702 280 1 pc.

₹ 3,034.35

1 Piece(s) 10 Day(s) or more White M 45 101 59 70 White 4991714446689 260 1 pc.

₹ 3,029.25

1 Piece(s) 10 Day(s) or more White S 43.5 95 58 67 White 4991714446672 250 1 pc.

₹ 3,025.47

1 Piece(s) 10 Day(s) or more White SS 41.5 89 57 64 White 4991714446665 240 1 pc.

₹ 3,048.42

1 Piece(s) 10 Day(s) or more Blue 3L 49.5 118 62 79 Saxe 4991714446818 290 1 pc.

₹ 3,053.51

1 Piece(s) 10 Day(s) or more Blue 4L 51 123 63 79 Saxe 4991714446825 300 1 pc.

₹ 3,058.64

1 Piece(s) 10 Day(s) or more Blue 5L 52.5 128 64 79 Saxe 4991714446832 310 1 pc.

₹ 3,039.49

1 Piece(s) 10 Day(s) or more Blue L 46.5 107 60 73 Saxe 4991714446795 270 1 pc.

₹ 3,044.62

1 Piece(s) 10 Day(s) or more Blue LL 48 113 61 76 Saxe 4991714446801 280 1 pc.

₹ 3,034.35

1 Piece(s) 10 Day(s) or more Blue M 45 101 59 70 Saxe 4991714446788 260 1 pc.

₹ 3,029.25

1 Piece(s) 10 Day(s) or more Blue S 43.5 95 58 67 Saxe 4991714446771 250 1 pc.

₹ 3,025.47

1 Piece(s) 10 Day(s) or more Blue SS 41.5 89 57 64 Saxe 4991714446764 240 1 pc.

₹ 3,048.42

1 Piece(s) 10 Day(s) or more Blue 3L 49.5 118 62 79 Cobalt blue 4991714480805 290 1 pc.

₹ 3,053.51

1 Piece(s) 10 Day(s) or more Blue 4L 51 123 63 79 Cobalt blue 4991714480812 300 1 pc.

₹ 3,058.64

1 Piece(s) 10 Day(s) or more Blue 5L 52.5 128 64 79 Cobalt blue 4991714480829 310 1 pc.

₹ 3,039.49

1 Piece(s) 10 Day(s) or more Blue L 46.5 107 60 73 Cobalt blue 4991714480782 270 1 pc.

₹ 3,044.62

1 Piece(s) 10 Day(s) or more Blue LL 48 113 61 76 Cobalt blue 4991714480799 280 1 pc.

₹ 3,034.35

1 Piece(s) 10 Day(s) or more Blue M 45 101 59 70 Cobalt blue 4991714480775 260 1 pc.

₹ 3,029.25

1 Piece(s) 10 Day(s) or more Blue S 43.5 95 58 67 Cobalt blue 4991714480768 250 1 pc.

₹ 3,025.47

1 Piece(s) 10 Day(s) or more Blue SS 41.5 89 57 64 Cobalt blue 4991714480751 240 1 pc.

₹ 3,048.42

1 Piece(s) 10 Day(s) or more Red 3L 49.5 118 62 79 Wine 4991714481000 290 1 pc.

₹ 3,053.51

1 Piece(s) 10 Day(s) or more Red 4L 51 123 63 79 Wine 4991714481017 300 1 pc.

₹ 3,058.64

1 Piece(s) 10 Day(s) or more Red 5L 52.5 128 64 79 Wine 4991714481024 310 1 pc.

₹ 3,039.49

1 Piece(s) 10 Day(s) or more Red L 46.5 107 60 73 Wine 4991714480980 270 1 pc.

₹ 3,044.62

1 Piece(s) 10 Day(s) or more Red LL 48 113 61 76 Wine 4991714480997 280 1 pc.

₹ 3,034.35

1 Piece(s) 10 Day(s) or more Red M 45 101 59 70 Wine 4991714480973 260 1 pc.

₹ 3,029.25

1 Piece(s) 10 Day(s) or more Red S 43.5 95 58 67 Wine 4991714480966 250 1 pc.

₹ 3,025.47

1 Piece(s) 10 Day(s) or more Red SS 41.5 89 57 64 Wine 4991714480959 240 1 pc.

₹ 3,048.42

1 Piece(s) 10 Day(s) or more Red 3L 49.5 118 62 79 Pink 4991714446917 290 1 pc.

₹ 3,053.51

1 Piece(s) 10 Day(s) or more Red 4L 51 123 63 79 Pink 4991714446924 300 1 pc.

Basic Specifications

  • Commodity Classification
    Polo Shirt
  • Sleeve shape
    Long Sleeve
  • Mixing Ratio
    100% polyester
  • Material
    Smooth jacquard
  • Other Features
    Lightweight material, deodorizing treatment, outstanding sweat absorbency, quick drying, outstanding breathability, stretchy fabric
  • Contents
    1 pc.

Product Description

[Features]·A long-sleeved polo shirt made of simple, sweat-absorbing and quick-drying material that can be worn comfortably in any situation. ·The collar has a button-down design that creates a cool and stylish look. · The back of the base collar, the placket, and the back of the slit have a refreshing check, and the deodorant tape under the armpits prevents sweat odors.

Part Number
6185-10-3L
6185-10-4L
6185-10-5L
6185-10-L
6185-10-LL
6185-10-M
6185-10-S
6185-10-SS
6185-22-3L
6185-22-4L
6185-22-5L
6185-22-L
6185-22-LL
6185-22-M
6185-22-S
6185-22-SS
6185-32-3L
6185-32-4L
6185-32-5L
6185-32-L
6185-32-LL
6185-32-M
6185-32-S
6185-32-SS
6185-42-3L
6185-42-4L
6185-42-5L
6185-42-L
6185-42-LL
6185-42-M
6185-42-S
6185-42-SS
6185-45-3L
6185-45-4L
6185-45-5L
6185-45-L
6185-45-LL
6185-45-M
6185-45-S
6185-45-SS
6185-73-3L
6185-73-4L
6185-73-5L
6185-73-L
6185-73-LL
6185-73-M
6185-73-S
6185-73-SS
6185-75-3L
6185-75-4L
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Dress length
(cm)
Color Details JAN Code Mass
(g)
Contents

₹ 3,048.42

1 Piece(s) 10 Day(s) or more Navy Blue 3L 49.5 118 62 79 Navy 4991714446511 290 1 pc.

₹ 3,053.51

1 Piece(s) 10 Day(s) or more Navy Blue 4L 51 123 63 79 Navy 4991714446528 300 1 pc.

₹ 3,058.64

1 Piece(s) 10 Day(s) or more Navy Blue 5L 52.5 128 64 79 Navy 4991714446535 310 1 pc.

₹ 3,039.49

1 Piece(s) 10 Day(s) or more Navy Blue L 46.5 107 60 73 Navy 4991714446498 270 1 pc.

₹ 3,044.62

1 Piece(s) 10 Day(s) or more Navy Blue LL 48 113 61 76 Navy 4991714446504 280 1 pc.

₹ 3,034.35

1 Piece(s) 10 Day(s) or more Navy Blue M 45 101 59 70 Navy 4991714446481 260 1 pc.

₹ 3,029.25

1 Piece(s) 10 Day(s) or more Navy Blue S 43.5 95 58 67 Navy 4991714446474 250 1 pc.

₹ 3,025.47

1 Piece(s) 10 Day(s) or more Navy Blue SS 41.5 89 57 64 Navy 4991714446467 240 1 pc.

₹ 3,048.42

1 Piece(s) 10 Day(s) or more Gray 3L 49.5 118 62 79 Silver gray 4991714446610 290 1 pc.

₹ 3,053.51

1 Piece(s) 10 Day(s) or more Gray 4L 51 123 63 79 Silver gray 4991714446627 300 1 pc.

₹ 3,058.64

1 Piece(s) 10 Day(s) or more Gray 5L 52.5 128 64 79 Silver gray 4991714446634 310 1 pc.

₹ 3,039.49

1 Piece(s) 10 Day(s) or more Gray L 46.5 107 60 73 Silver gray 4991714446597 270 1 pc.

₹ 3,044.62

1 Piece(s) 10 Day(s) or more Gray LL 48 113 61 76 Silver gray 4991714446603 280 1 pc.

₹ 3,034.35

1 Piece(s) 10 Day(s) or more Gray M 45 101 59 70 Silver gray 4991714446580 260 1 pc.

₹ 3,029.25

1 Piece(s) 10 Day(s) or more Gray S 43.5 95 58 67 Silver gray 4991714446573 250 1 pc.

₹ 3,025.47

1 Piece(s) 10 Day(s) or more Gray SS 41.5 89 57 64 Silver gray 4991714446566 240 1 pc.

₹ 3,048.42

1 Piece(s) 10 Day(s) or more White 3L 49.5 118 62 79 White 4991714446719 290 1 pc.

₹ 3,053.51

1 Piece(s) 13 Day(s) or more White 4L 51 123 63 79 White 4991714446726 300 1 pc.

₹ 3,058.64

1 Piece(s) 10 Day(s) or more White 5L 52.5 128 64 79 White 4991714446733 310 1 pc.

₹ 3,039.49

1 Piece(s) 10 Day(s) or more White L 46.5 107 60 73 White 4991714446696 270 1 pc.

₹ 3,044.62

1 Piece(s) 10 Day(s) or more White LL 48 113 61 76 White 4991714446702 280 1 pc.

₹ 3,034.35

1 Piece(s) 10 Day(s) or more White M 45 101 59 70 White 4991714446689 260 1 pc.

₹ 3,029.25

1 Piece(s) 10 Day(s) or more White S 43.5 95 58 67 White 4991714446672 250 1 pc.

₹ 3,025.47

1 Piece(s) 10 Day(s) or more White SS 41.5 89 57 64 White 4991714446665 240 1 pc.

₹ 3,048.42

1 Piece(s) 10 Day(s) or more Blue 3L 49.5 118 62 79 Saxe 4991714446818 290 1 pc.

₹ 3,053.51

1 Piece(s) 10 Day(s) or more Blue 4L 51 123 63 79 Saxe 4991714446825 300 1 pc.

₹ 3,058.64

1 Piece(s) 10 Day(s) or more Blue 5L 52.5 128 64 79 Saxe 4991714446832 310 1 pc.

₹ 3,039.49

1 Piece(s) 10 Day(s) or more Blue L 46.5 107 60 73 Saxe 4991714446795 270 1 pc.

₹ 3,044.62

1 Piece(s) 10 Day(s) or more Blue LL 48 113 61 76 Saxe 4991714446801 280 1 pc.

₹ 3,034.35

1 Piece(s) 10 Day(s) or more Blue M 45 101 59 70 Saxe 4991714446788 260 1 pc.

₹ 3,029.25

1 Piece(s) 10 Day(s) or more Blue S 43.5 95 58 67 Saxe 4991714446771 250 1 pc.

₹ 3,025.47

1 Piece(s) 10 Day(s) or more Blue SS 41.5 89 57 64 Saxe 4991714446764 240 1 pc.

₹ 3,048.42

1 Piece(s) 10 Day(s) or more Blue 3L 49.5 118 62 79 Cobalt blue 4991714480805 290 1 pc.

₹ 3,053.51

1 Piece(s) 10 Day(s) or more Blue 4L 51 123 63 79 Cobalt blue 4991714480812 300 1 pc.

₹ 3,058.64

1 Piece(s) 10 Day(s) or more Blue 5L 52.5 128 64 79 Cobalt blue 4991714480829 310 1 pc.

₹ 3,039.49

1 Piece(s) 10 Day(s) or more Blue L 46.5 107 60 73 Cobalt blue 4991714480782 270 1 pc.

₹ 3,044.62

1 Piece(s) 10 Day(s) or more Blue LL 48 113 61 76 Cobalt blue 4991714480799 280 1 pc.

₹ 3,034.35

1 Piece(s) 10 Day(s) or more Blue M 45 101 59 70 Cobalt blue 4991714480775 260 1 pc.

₹ 3,029.25

1 Piece(s) 10 Day(s) or more Blue S 43.5 95 58 67 Cobalt blue 4991714480768 250 1 pc.

₹ 3,025.47

1 Piece(s) 10 Day(s) or more Blue SS 41.5 89 57 64 Cobalt blue 4991714480751 240 1 pc.

₹ 3,048.42

1 Piece(s) 10 Day(s) or more Red 3L 49.5 118 62 79 Wine 4991714481000 290 1 pc.

₹ 3,053.51

1 Piece(s) 10 Day(s) or more Red 4L 51 123 63 79 Wine 4991714481017 300 1 pc.

₹ 3,058.64

1 Piece(s) 10 Day(s) or more Red 5L 52.5 128 64 79 Wine 4991714481024 310 1 pc.

₹ 3,039.49

1 Piece(s) 10 Day(s) or more Red L 46.5 107 60 73 Wine 4991714480980 270 1 pc.

₹ 3,044.62

1 Piece(s) 10 Day(s) or more Red LL 48 113 61 76 Wine 4991714480997 280 1 pc.

₹ 3,034.35

1 Piece(s) 10 Day(s) or more Red M 45 101 59 70 Wine 4991714480973 260 1 pc.

₹ 3,029.25

1 Piece(s) 10 Day(s) or more Red S 43.5 95 58 67 Wine 4991714480966 250 1 pc.

₹ 3,025.47

1 Piece(s) 10 Day(s) or more Red SS 41.5 89 57 64 Wine 4991714480959 240 1 pc.

₹ 3,048.42

1 Piece(s) 10 Day(s) or more Red 3L 49.5 118 62 79 Pink 4991714446917 290 1 pc.

₹ 3,053.51

1 Piece(s) 10 Day(s) or more Red 4L 51 123 63 79 Pink 4991714446924 300 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
  2. 2
  3. Next >>