(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Long-Sleeve Polo Shirt 6145

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 2,280.76 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
6145-10-3L
6145-10-4L
6145-10-5L
6145-10-L
6145-10-LL
6145-10-M
6145-10-S
6145-10-SS
6145-22-3L
6145-22-4L
6145-22-5L
6145-22-L
6145-22-LL
6145-22-M
6145-22-S
6145-22-SS
6145-42-3L
6145-42-4L
6145-42-5L
6145-42-L
6145-42-LL
6145-42-M
6145-42-S
6145-42-SS
6145-46-3L
6145-46-4L
6145-46-5L
6145-46-L
6145-46-LL
6145-46-M
6145-46-S
6145-46-SS
6145-67-3L
6145-67-4L
6145-67-5L
6145-67-L
6145-67-LL
6145-67-M
6145-67-S
6145-67-SS
6145-71-3L
6145-71-4L
6145-71-5L
6145-71-L
6145-71-LL
6145-71-M
6145-71-S
6145-71-SS
6145-90-3L
6145-90-4L
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Dress length
(cm)
Color Details JAN Code Mass
(g)
Contents

₹ 2,372.02

1 Piece(s) 10 Day(s) or more Navy Blue 3L 51.5 122 59 82 Navy 4991714390517 290 1 pc.

₹ 2,446.76

1 Piece(s) 10 Day(s) or more Navy Blue 4L 52.5 127 60 82 Navy 4991714390524 300 1 pc.

₹ 2,451.89

1 Piece(s) 10 Day(s) or more Navy Blue 5L 54 132 61 82 Navy 4991714390531 310 1 pc.

₹ 2,294.78

1 Piece(s) 10 Day(s) or more Navy Blue L 48.5 109 57 76 Navy 4991714390494 270 1 pc.

₹ 2,299.91

1 Piece(s) 10 Day(s) or more Navy Blue LL 50 117 58 79 Navy 4991714390500 280 1 pc.

₹ 2,289.65

1 Piece(s) 10 Day(s) or more Navy Blue M 47 103 56 73 Navy 4991714390487 260 1 pc.

₹ 2,284.55

1 Piece(s) 10 Day(s) or more Navy Blue S 45.5 97 55 70 Navy 4991714390470 250 1 pc.

₹ 2,280.76

1 Piece(s) 10 Day(s) or more Black SS 43.5 91 54 67 Black 4991714391804 240 1 pc.

₹ 2,372.02

1 Piece(s) 10 Day(s) or more Gray 3L 51.5 122 59 82 Silver gray 4991714390609 290 1 pc.

₹ 2,446.76

1 Piece(s) 10 Day(s) or more Gray 4L 52.5 127 60 82 Silver gray 4991714390616 300 1 pc.

₹ 2,451.89

1 Piece(s) 10 Day(s) or more Gray 5L 54 132 61 82 Silver gray 4991714390623 310 1 pc.

₹ 2,294.78

1 Piece(s) 10 Day(s) or more Gray L 48.5 109 57 76 Silver gray 4991714390586 270 1 pc.

₹ 2,299.91

1 Piece(s) 10 Day(s) or more Gray LL 50 117 58 79 Silver gray 4991714390593 280 1 pc.

₹ 2,289.65

1 Piece(s) 10 Day(s) or more Gray M 47 103 56 73 Silver gray 4991714390579 260 1 pc.

₹ 2,284.55

1 Piece(s) 10 Day(s) or more Gray S 45.5 97 55 70 Silver gray 4991714390562 250 1 pc.

₹ 2,280.76

1 Piece(s) 10 Day(s) or more Gray SS 43.5 91 54 67 Silver gray 4991714391811 240 1 pc.

₹ 2,372.02

1 Piece(s) 10 Day(s) or more Blue 3L 51.5 122 59 82 Saxe 4991714390784 290 1 pc.

₹ 2,446.76

1 Piece(s) 10 Day(s) or more Blue 4L 52.5 127 60 82 Saxe 4991714390791 300 1 pc.

₹ 2,451.89

1 Piece(s) 10 Day(s) or more Blue 5L 54 132 61 82 Saxe 4991714390807 310 1 pc.

₹ 2,294.78

1 Piece(s) 10 Day(s) or more Blue L 48.5 109 57 76 Saxe 4991714390760 270 1 pc.

₹ 2,299.91

1 Piece(s) 10 Day(s) or more Blue LL 50 117 58 79 Saxe 4991714390777 280 1 pc.

₹ 2,289.65

1 Piece(s) 10 Day(s) or more Blue M 47 103 56 73 Saxe 4991714390753 260 1 pc.

₹ 2,284.55

1 Piece(s) 10 Day(s) or more Blue S 45.5 97 55 70 Saxe 4991714390746 250 1 pc.

₹ 2,280.76

1 Piece(s) 10 Day(s) or more Blue SS 43.5 91 54 67 Saxe 4991714391835 240 1 pc.

₹ 2,372.02

1 Piece(s) 10 Day(s) or more Blue 3L 51.5 122 59 82 Royal blue 4991714390876 290 1 pc.

₹ 2,446.76

1 Piece(s) 10 Day(s) or more Blue 4L 52.5 127 60 82 Royal blue 4991714390883 300 1 pc.

₹ 2,451.89

1 Piece(s) 10 Day(s) or more Blue 5L 54 132 61 82 Royal blue 4991714390890 310 1 pc.

₹ 2,294.78

1 Piece(s) 10 Day(s) or more Blue L 48.5 109 57 76 Royal blue 4991714390852 270 1 pc.

₹ 2,299.91

1 Piece(s) 10 Day(s) or more Blue LL 50 117 58 79 Royal blue 4991714390869 280 1 pc.

₹ 2,289.65

1 Piece(s) 10 Day(s) or more Blue M 47 103 56 73 Royal blue 4991714390845 260 1 pc.

₹ 2,284.55

1 Piece(s) 10 Day(s) or more Blue S 45.5 97 55 70 Royal blue 4991714390838 250 1 pc.

₹ 2,280.76

1 Piece(s) 10 Day(s) or more Blue SS 43.5 91 54 67 Royal blue 4991714391842 240 1 pc.

₹ 2,372.02

1 Piece(s) 10 Day(s) or more Green 3L 51.5 122 59 82 Mint green 4991714390968 290 1 pc.

₹ 2,446.76

1 Piece(s) 10 Day(s) or more Green 4L 52.5 127 60 82 Mint green 4991714390975 300 1 pc.

₹ 2,451.89

1 Piece(s) 10 Day(s) or more Green 5L 54 132 61 82 Mint green 4991714390982 310 1 pc.

₹ 2,294.78

1 Piece(s) 10 Day(s) or more Green L 48.5 109 57 76 Mint green 4991714390944 270 1 pc.

₹ 2,299.91

1 Piece(s) 10 Day(s) or more Green LL 50 117 58 79 Mint green 4991714390951 280 1 pc.

₹ 2,289.65

1 Piece(s) 10 Day(s) or more Green M 47 103 56 73 Mint green 4991714390937 260 1 pc.

₹ 2,284.55

1 Piece(s) 10 Day(s) or more Green S 45.5 97 55 70 Mint green 4991714390920 250 1 pc.

₹ 2,280.76

1 Piece(s) 10 Day(s) or more Green SS 43.5 91 54 67 Mint green 4991714391859 240 1 pc.

₹ 2,372.02

1 Piece(s) 10 Day(s) or more Red 3L 51.5 122 59 82 Red 4991714391057 290 1 pc.

₹ 2,446.76

1 Piece(s) 10 Day(s) or more Red 4L 52.5 127 60 82 Red 4991714391064 300 1 pc.

₹ 2,451.89

1 Piece(s) 10 Day(s) or more Red 5L 54 132 61 82 Red 4991714391071 310 1 pc.

₹ 2,294.78

1 Piece(s) 10 Day(s) or more Red L 48.5 109 57 76 Red 4991714391033 270 1 pc.

₹ 2,299.91

1 Piece(s) 10 Day(s) or more Red LL 50 117 58 79 Red 4991714391040 280 1 pc.

₹ 2,289.65

1 Piece(s) 10 Day(s) or more Red M 47 103 56 73 Red 4991714391026 260 1 pc.

₹ 2,284.55

1 Piece(s) 10 Day(s) or more Red S 45.5 97 55 70 Red 4991714391019 250 1 pc.

₹ 2,280.76

1 Piece(s) 10 Day(s) or more Red SS 43.5 91 54 67 Red 4991714391866 240 1 pc.

₹ 2,372.02

1 Piece(s) 10 Day(s) or more Black 3L 51.5 122 59 82 Black 4991714391149 290 1 pc.

₹ 2,446.76

1 Piece(s) 10 Day(s) or more Black 4L 52.5 127 60 82 Black 4991714391156 300 1 pc.

Basic Specifications

  • Commodity Classification
    Polo Shirt
  • Sleeve shape
    Long Sleeve
  • Mixing Ratio
    95% polyester, 5% cotton
  • Material
    Smooth jacquard
  • Other Features
    Lightweight material, outstanding sweat absorbency, outstanding breathability, quick drying, stretchy fabric
  • Contents
    1 pc.

Product Description

[Features]·A long-sleeved polo shirt made of smooth jacquard fabric with a cotton lining that absorbs sweat. ·This excellent polo shirt is 30% lighter than conventional polo shirts.

Part Number
6145-10-3L
6145-10-4L
6145-10-5L
6145-10-L
6145-10-LL
6145-10-M
6145-10-S
6145-10-SS
6145-22-3L
6145-22-4L
6145-22-5L
6145-22-L
6145-22-LL
6145-22-M
6145-22-S
6145-22-SS
6145-42-3L
6145-42-4L
6145-42-5L
6145-42-L
6145-42-LL
6145-42-M
6145-42-S
6145-42-SS
6145-46-3L
6145-46-4L
6145-46-5L
6145-46-L
6145-46-LL
6145-46-M
6145-46-S
6145-46-SS
6145-67-3L
6145-67-4L
6145-67-5L
6145-67-L
6145-67-LL
6145-67-M
6145-67-S
6145-67-SS
6145-71-3L
6145-71-4L
6145-71-5L
6145-71-L
6145-71-LL
6145-71-M
6145-71-S
6145-71-SS
6145-90-3L
6145-90-4L
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Dress length
(cm)
Color Details JAN Code Mass
(g)
Contents

₹ 2,372.02

1 Piece(s) 10 Day(s) or more Navy Blue 3L 51.5 122 59 82 Navy 4991714390517 290 1 pc.

₹ 2,446.76

1 Piece(s) 10 Day(s) or more Navy Blue 4L 52.5 127 60 82 Navy 4991714390524 300 1 pc.

₹ 2,451.89

1 Piece(s) 10 Day(s) or more Navy Blue 5L 54 132 61 82 Navy 4991714390531 310 1 pc.

₹ 2,294.78

1 Piece(s) 10 Day(s) or more Navy Blue L 48.5 109 57 76 Navy 4991714390494 270 1 pc.

₹ 2,299.91

1 Piece(s) 10 Day(s) or more Navy Blue LL 50 117 58 79 Navy 4991714390500 280 1 pc.

₹ 2,289.65

1 Piece(s) 10 Day(s) or more Navy Blue M 47 103 56 73 Navy 4991714390487 260 1 pc.

₹ 2,284.55

1 Piece(s) 10 Day(s) or more Navy Blue S 45.5 97 55 70 Navy 4991714390470 250 1 pc.

₹ 2,280.76

1 Piece(s) 10 Day(s) or more Black SS 43.5 91 54 67 Black 4991714391804 240 1 pc.

₹ 2,372.02

1 Piece(s) 10 Day(s) or more Gray 3L 51.5 122 59 82 Silver gray 4991714390609 290 1 pc.

₹ 2,446.76

1 Piece(s) 10 Day(s) or more Gray 4L 52.5 127 60 82 Silver gray 4991714390616 300 1 pc.

₹ 2,451.89

1 Piece(s) 10 Day(s) or more Gray 5L 54 132 61 82 Silver gray 4991714390623 310 1 pc.

₹ 2,294.78

1 Piece(s) 10 Day(s) or more Gray L 48.5 109 57 76 Silver gray 4991714390586 270 1 pc.

₹ 2,299.91

1 Piece(s) 10 Day(s) or more Gray LL 50 117 58 79 Silver gray 4991714390593 280 1 pc.

₹ 2,289.65

1 Piece(s) 10 Day(s) or more Gray M 47 103 56 73 Silver gray 4991714390579 260 1 pc.

₹ 2,284.55

1 Piece(s) 10 Day(s) or more Gray S 45.5 97 55 70 Silver gray 4991714390562 250 1 pc.

₹ 2,280.76

1 Piece(s) 10 Day(s) or more Gray SS 43.5 91 54 67 Silver gray 4991714391811 240 1 pc.

₹ 2,372.02

1 Piece(s) 10 Day(s) or more Blue 3L 51.5 122 59 82 Saxe 4991714390784 290 1 pc.

₹ 2,446.76

1 Piece(s) 10 Day(s) or more Blue 4L 52.5 127 60 82 Saxe 4991714390791 300 1 pc.

₹ 2,451.89

1 Piece(s) 10 Day(s) or more Blue 5L 54 132 61 82 Saxe 4991714390807 310 1 pc.

₹ 2,294.78

1 Piece(s) 10 Day(s) or more Blue L 48.5 109 57 76 Saxe 4991714390760 270 1 pc.

₹ 2,299.91

1 Piece(s) 10 Day(s) or more Blue LL 50 117 58 79 Saxe 4991714390777 280 1 pc.

₹ 2,289.65

1 Piece(s) 10 Day(s) or more Blue M 47 103 56 73 Saxe 4991714390753 260 1 pc.

₹ 2,284.55

1 Piece(s) 10 Day(s) or more Blue S 45.5 97 55 70 Saxe 4991714390746 250 1 pc.

₹ 2,280.76

1 Piece(s) 10 Day(s) or more Blue SS 43.5 91 54 67 Saxe 4991714391835 240 1 pc.

₹ 2,372.02

1 Piece(s) 10 Day(s) or more Blue 3L 51.5 122 59 82 Royal blue 4991714390876 290 1 pc.

₹ 2,446.76

1 Piece(s) 10 Day(s) or more Blue 4L 52.5 127 60 82 Royal blue 4991714390883 300 1 pc.

₹ 2,451.89

1 Piece(s) 10 Day(s) or more Blue 5L 54 132 61 82 Royal blue 4991714390890 310 1 pc.

₹ 2,294.78

1 Piece(s) 10 Day(s) or more Blue L 48.5 109 57 76 Royal blue 4991714390852 270 1 pc.

₹ 2,299.91

1 Piece(s) 10 Day(s) or more Blue LL 50 117 58 79 Royal blue 4991714390869 280 1 pc.

₹ 2,289.65

1 Piece(s) 10 Day(s) or more Blue M 47 103 56 73 Royal blue 4991714390845 260 1 pc.

₹ 2,284.55

1 Piece(s) 10 Day(s) or more Blue S 45.5 97 55 70 Royal blue 4991714390838 250 1 pc.

₹ 2,280.76

1 Piece(s) 10 Day(s) or more Blue SS 43.5 91 54 67 Royal blue 4991714391842 240 1 pc.

₹ 2,372.02

1 Piece(s) 10 Day(s) or more Green 3L 51.5 122 59 82 Mint green 4991714390968 290 1 pc.

₹ 2,446.76

1 Piece(s) 10 Day(s) or more Green 4L 52.5 127 60 82 Mint green 4991714390975 300 1 pc.

₹ 2,451.89

1 Piece(s) 10 Day(s) or more Green 5L 54 132 61 82 Mint green 4991714390982 310 1 pc.

₹ 2,294.78

1 Piece(s) 10 Day(s) or more Green L 48.5 109 57 76 Mint green 4991714390944 270 1 pc.

₹ 2,299.91

1 Piece(s) 10 Day(s) or more Green LL 50 117 58 79 Mint green 4991714390951 280 1 pc.

₹ 2,289.65

1 Piece(s) 10 Day(s) or more Green M 47 103 56 73 Mint green 4991714390937 260 1 pc.

₹ 2,284.55

1 Piece(s) 10 Day(s) or more Green S 45.5 97 55 70 Mint green 4991714390920 250 1 pc.

₹ 2,280.76

1 Piece(s) 10 Day(s) or more Green SS 43.5 91 54 67 Mint green 4991714391859 240 1 pc.

₹ 2,372.02

1 Piece(s) 10 Day(s) or more Red 3L 51.5 122 59 82 Red 4991714391057 290 1 pc.

₹ 2,446.76

1 Piece(s) 10 Day(s) or more Red 4L 52.5 127 60 82 Red 4991714391064 300 1 pc.

₹ 2,451.89

1 Piece(s) 10 Day(s) or more Red 5L 54 132 61 82 Red 4991714391071 310 1 pc.

₹ 2,294.78

1 Piece(s) 10 Day(s) or more Red L 48.5 109 57 76 Red 4991714391033 270 1 pc.

₹ 2,299.91

1 Piece(s) 10 Day(s) or more Red LL 50 117 58 79 Red 4991714391040 280 1 pc.

₹ 2,289.65

1 Piece(s) 10 Day(s) or more Red M 47 103 56 73 Red 4991714391026 260 1 pc.

₹ 2,284.55

1 Piece(s) 10 Day(s) or more Red S 45.5 97 55 70 Red 4991714391019 250 1 pc.

₹ 2,280.76

1 Piece(s) 10 Day(s) or more Red SS 43.5 91 54 67 Red 4991714391866 240 1 pc.

₹ 2,372.02

1 Piece(s) 10 Day(s) or more Black 3L 51.5 122 59 82 Black 4991714391149 290 1 pc.

₹ 2,446.76

1 Piece(s) 10 Day(s) or more Black 4L 52.5 127 60 82 Black 4991714391156 300 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
  2. 2
  3. Next >>
X
whatsapp-qr whatsapp-icon