(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 to 19:30 (IST) 29/9/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Short-Sleeve Polo Shirt 6030

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 1,267.76 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
6030-10-3L
6030-10-4L
6030-10-5L
6030-10-L
6030-10-LL
6030-10-M
6030-10-S
6030-10-SS
6030-22-3L
6030-22-4L
6030-22-5L
6030-22-L
6030-22-LL
6030-22-M
6030-22-S
6030-22-SS
6030-25-3L
6030-25-4L
6030-25-5L
6030-25-L
6030-25-LL
6030-25-M
6030-25-S
6030-25-SS
6030-42-3L
6030-42-4L
6030-42-5L
6030-42-L
6030-42-LL
6030-42-M
6030-42-S
6030-42-SS
6030-46-3L
6030-46-4L
6030-46-5L
6030-46-L
6030-46-LL
6030-46-M
6030-46-S
6030-46-SS
6030-67-3L
6030-67-4L
6030-67-5L
6030-67-L
6030-67-LL
6030-67-M
6030-67-S
6030-67-SS
6030-71-3L
6030-71-4L
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Dress length
(cm)
Color Details JAN Code Mass
(g)
Contents

₹ 1,360.36

1 Piece(s) 6 Day(s) or more Navy Blue 3L 49.5 119 26 75 Navy 4991714499142 250 1 pc.

₹ 1,433.78

1 Piece(s) 10 Day(s) or more Navy Blue 4L 50.5 124 27 75 Navy 4991714499159 260 1 pc.

₹ 1,438.91

1 Piece(s) 10 Day(s) or more Navy Blue 5L 52 129 27 75 Navy 4991714499166 270 1 pc.

₹ 1,281.80

1 Piece(s) 6 Day(s) or more Navy Blue L 46.5 106 25 69 Navy 4991714499128 230 1 pc.

₹ 1,286.93

1 Piece(s) 6 Day(s) or more Navy Blue LL 48 114 26 72 Navy 4991714499135 240 1 pc.

₹ 1,276.67

1 Piece(s) 6 Day(s) or more Navy Blue M 45 100 24 66 Navy 4991714499111 220 1 pc.

₹ 1,272.87

1 Piece(s) 6 Day(s) or more Navy Blue S 43.5 94 23 63 Navy 4991714499104 210 1 pc.

₹ 1,267.76

1 Piece(s) 6 Day(s) or more Navy Blue SS 41.5 88 22 60 Navy 4991714499098 200 1 pc.

₹ 1,360.36

1 Piece(s) 6 Day(s) or more Gray 3L 49.5 119 26 75 Silver gray 4991714499241 250 1 pc.

₹ 1,433.78

1 Piece(s) 10 Day(s) or more Gray 4L 50.5 124 27 75 Silver gray 4991714499258 260 1 pc.

₹ 1,438.91

1 Piece(s) 10 Day(s) or more Gray 5L 52 129 27 75 Silver gray 4991714499265 270 1 pc.

₹ 1,281.80

1 Piece(s) 6 Day(s) or more Gray L 46.5 106 25 69 Silver gray 4991714499227 230 1 pc.

₹ 1,286.93

1 Piece(s) 6 Day(s) or more Gray LL 48 114 26 72 Silver gray 4991714499234 240 1 pc.

₹ 1,276.67

1 Piece(s) 6 Day(s) or more Gray M 45 100 24 66 Silver gray 4991714499210 220 1 pc.

₹ 1,272.87

1 Piece(s) 6 Day(s) or more Gray S 43.5 94 23 63 Silver gray 4991714499203 210 1 pc.

₹ 1,267.76

1 Piece(s) 6 Day(s) or more Gray SS 41.5 88 22 60 Silver gray 4991714499197 200 1 pc.

₹ 1,360.36

1 Piece(s) 10 Day(s) or more Gray 3L 49.5 119 26 75 Charcoal gray 4991714499340 250 1 pc.

₹ 1,433.78

1 Piece(s) 10 Day(s) or more Gray 4L 50.5 124 27 75 Charcoal gray 4991714499357 260 1 pc.

₹ 1,438.91

1 Piece(s) 10 Day(s) or more Gray 5L 52 129 27 75 Charcoal gray 4991714499364 270 1 pc.

₹ 1,281.80

1 Piece(s) 10 Day(s) or more Gray L 46.5 106 25 69 Charcoal gray 4991714499326 230 1 pc.

₹ 1,286.93

1 Piece(s) 10 Day(s) or more Gray LL 48 114 26 72 Charcoal gray 4991714499333 240 1 pc.

₹ 1,276.67

1 Piece(s) 10 Day(s) or more Gray M 45 100 24 66 Charcoal gray 4991714499319 220 1 pc.

₹ 1,272.87

1 Piece(s) 10 Day(s) or more Gray S 43.5 94 23 63 Charcoal gray 4991714499302 210 1 pc.

₹ 1,267.76

1 Piece(s) 10 Day(s) or more Gray SS 41.5 88 22 60 Charcoal gray 4991714499296 200 1 pc.

₹ 1,360.36

1 Piece(s) 6 Day(s) or more Blue 3L 49.5 119 26 75 Saxe 4991714499449 250 1 pc.

₹ 1,433.78

1 Piece(s) 10 Day(s) or more Blue 4L 50.5 124 27 75 Saxe 4991714499456 260 1 pc.

₹ 1,438.91

1 Piece(s) 10 Day(s) or more Blue 5L 52 129 27 75 Saxe 4991714499463 270 1 pc.

₹ 1,281.80

1 Piece(s) 6 Day(s) or more Blue L 46.5 106 25 69 Saxe 4991714499425 230 1 pc.

₹ 1,286.93

1 Piece(s) 6 Day(s) or more Blue LL 48 114 26 72 Saxe 4991714499432 240 1 pc.

₹ 1,276.67

1 Piece(s) 11 Day(s) or more Blue M 45 100 24 66 Saxe 4991714499418 220 1 pc.

₹ 1,272.87

1 Piece(s) 6 Day(s) or more Blue S 43.5 94 23 63 Saxe 4991714499401 210 1 pc.

₹ 1,267.76

1 Piece(s) 6 Day(s) or more Blue SS 41.5 88 22 60 Saxe 4991714499395 200 1 pc.

₹ 1,360.36

1 Piece(s) 10 Day(s) or more Blue 3L 49.5 119 26 75 Royal blue 4991714499548 250 1 pc.

₹ 1,433.78

1 Piece(s) 10 Day(s) or more Blue 4L 50.5 124 27 75 Royal blue 4991714499555 260 1 pc.

₹ 1,438.91

1 Piece(s) 10 Day(s) or more Blue 5L 52 129 27 75 Royal blue 4991714499562 270 1 pc.

₹ 1,281.80

1 Piece(s) 10 Day(s) or more Blue L 46.5 106 25 69 Royal blue 4991714499524 230 1 pc.

₹ 1,286.93

1 Piece(s) 10 Day(s) or more Blue LL 48 114 26 72 Royal blue 4991714499531 240 1 pc.

₹ 1,276.67

1 Piece(s) 10 Day(s) or more Blue M 45 100 24 66 Royal blue 4991714499517 220 1 pc.

₹ 1,272.87

1 Piece(s) 10 Day(s) or more Blue S 43.5 94 23 63 Royal blue 4991714499500 210 1 pc.

₹ 1,267.76

1 Piece(s) 10 Day(s) or more Blue SS 41.5 88 22 60 Royal blue 4991714499494 200 1 pc.

₹ 1,360.36

1 Piece(s) 10 Day(s) or more Green 3L 49.5 119 26 75 Mint green 4991714499647 250 1 pc.

₹ 1,433.78

1 Piece(s) 10 Day(s) or more Green 4L 50.5 124 27 75 Mint green 4991714499654 260 1 pc.

₹ 1,438.91

1 Piece(s) 10 Day(s) or more Green 5L 52 129 27 75 Mint green 4991714499661 270 1 pc.

₹ 1,281.80

1 Piece(s) 10 Day(s) or more Green L 46.5 106 25 69 Mint green 4991714499623 230 1 pc.

₹ 1,286.93

1 Piece(s) 10 Day(s) or more Green LL 48 114 26 72 Mint green 4991714499630 240 1 pc.

₹ 1,276.67

1 Piece(s) 10 Day(s) or more Green M 45 100 24 66 Mint green 4991714499616 220 1 pc.

₹ 1,272.87

1 Piece(s) 10 Day(s) or more Green S 43.5 94 23 63 Mint green 4991714499609 210 1 pc.

₹ 1,267.76

1 Piece(s) 10 Day(s) or more Green SS 41.5 88 22 60 Mint green 4991714499593 200 1 pc.

₹ 1,360.36

1 Piece(s) 6 Day(s) or more Red 3L 49.5 119 26 75 Red 4991714499746 250 1 pc.

₹ 1,433.78

1 Piece(s) 10 Day(s) or more Red 4L 50.5 124 27 75 Red 4991714499753 260 1 pc.

Basic Specifications

  • Commodity Classification
    Polo Shirt
  • Sleeve shape
    Short Sleeve
  • Mixing Ratio
    100% polyester
  • Material
    Honeycomb mesh
  • Other Features
    Outstanding sweat absorbency, deodorizing function, quick drying
  • Contents
    1 pc.

Product Description

Sweat-absorbing quick-drying polo shirt/short sleeve
Mixed rate: 100% polyester
Material: Honeycomb mesh
Other features: Outstanding sweat absorbency, deodorizing function, quick drying

Part Number
6030-10-3L
6030-10-4L
6030-10-5L
6030-10-L
6030-10-LL
6030-10-M
6030-10-S
6030-10-SS
6030-22-3L
6030-22-4L
6030-22-5L
6030-22-L
6030-22-LL
6030-22-M
6030-22-S
6030-22-SS
6030-25-3L
6030-25-4L
6030-25-5L
6030-25-L
6030-25-LL
6030-25-M
6030-25-S
6030-25-SS
6030-42-3L
6030-42-4L
6030-42-5L
6030-42-L
6030-42-LL
6030-42-M
6030-42-S
6030-42-SS
6030-46-3L
6030-46-4L
6030-46-5L
6030-46-L
6030-46-LL
6030-46-M
6030-46-S
6030-46-SS
6030-67-3L
6030-67-4L
6030-67-5L
6030-67-L
6030-67-LL
6030-67-M
6030-67-S
6030-67-SS
6030-71-3L
6030-71-4L
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Dress length
(cm)
Color Details JAN Code Mass
(g)
Contents

₹ 1,360.36

1 Piece(s) 6 Day(s) or more Navy Blue 3L 49.5 119 26 75 Navy 4991714499142 250 1 pc.

₹ 1,433.78

1 Piece(s) 10 Day(s) or more Navy Blue 4L 50.5 124 27 75 Navy 4991714499159 260 1 pc.

₹ 1,438.91

1 Piece(s) 10 Day(s) or more Navy Blue 5L 52 129 27 75 Navy 4991714499166 270 1 pc.

₹ 1,281.80

1 Piece(s) 6 Day(s) or more Navy Blue L 46.5 106 25 69 Navy 4991714499128 230 1 pc.

₹ 1,286.93

1 Piece(s) 6 Day(s) or more Navy Blue LL 48 114 26 72 Navy 4991714499135 240 1 pc.

₹ 1,276.67

1 Piece(s) 6 Day(s) or more Navy Blue M 45 100 24 66 Navy 4991714499111 220 1 pc.

₹ 1,272.87

1 Piece(s) 6 Day(s) or more Navy Blue S 43.5 94 23 63 Navy 4991714499104 210 1 pc.

₹ 1,267.76

1 Piece(s) 6 Day(s) or more Navy Blue SS 41.5 88 22 60 Navy 4991714499098 200 1 pc.

₹ 1,360.36

1 Piece(s) 6 Day(s) or more Gray 3L 49.5 119 26 75 Silver gray 4991714499241 250 1 pc.

₹ 1,433.78

1 Piece(s) 10 Day(s) or more Gray 4L 50.5 124 27 75 Silver gray 4991714499258 260 1 pc.

₹ 1,438.91

1 Piece(s) 10 Day(s) or more Gray 5L 52 129 27 75 Silver gray 4991714499265 270 1 pc.

₹ 1,281.80

1 Piece(s) 6 Day(s) or more Gray L 46.5 106 25 69 Silver gray 4991714499227 230 1 pc.

₹ 1,286.93

1 Piece(s) 6 Day(s) or more Gray LL 48 114 26 72 Silver gray 4991714499234 240 1 pc.

₹ 1,276.67

1 Piece(s) 6 Day(s) or more Gray M 45 100 24 66 Silver gray 4991714499210 220 1 pc.

₹ 1,272.87

1 Piece(s) 6 Day(s) or more Gray S 43.5 94 23 63 Silver gray 4991714499203 210 1 pc.

₹ 1,267.76

1 Piece(s) 6 Day(s) or more Gray SS 41.5 88 22 60 Silver gray 4991714499197 200 1 pc.

₹ 1,360.36

1 Piece(s) 10 Day(s) or more Gray 3L 49.5 119 26 75 Charcoal gray 4991714499340 250 1 pc.

₹ 1,433.78

1 Piece(s) 10 Day(s) or more Gray 4L 50.5 124 27 75 Charcoal gray 4991714499357 260 1 pc.

₹ 1,438.91

1 Piece(s) 10 Day(s) or more Gray 5L 52 129 27 75 Charcoal gray 4991714499364 270 1 pc.

₹ 1,281.80

1 Piece(s) 10 Day(s) or more Gray L 46.5 106 25 69 Charcoal gray 4991714499326 230 1 pc.

₹ 1,286.93

1 Piece(s) 10 Day(s) or more Gray LL 48 114 26 72 Charcoal gray 4991714499333 240 1 pc.

₹ 1,276.67

1 Piece(s) 10 Day(s) or more Gray M 45 100 24 66 Charcoal gray 4991714499319 220 1 pc.

₹ 1,272.87

1 Piece(s) 10 Day(s) or more Gray S 43.5 94 23 63 Charcoal gray 4991714499302 210 1 pc.

₹ 1,267.76

1 Piece(s) 10 Day(s) or more Gray SS 41.5 88 22 60 Charcoal gray 4991714499296 200 1 pc.

₹ 1,360.36

1 Piece(s) 6 Day(s) or more Blue 3L 49.5 119 26 75 Saxe 4991714499449 250 1 pc.

₹ 1,433.78

1 Piece(s) 10 Day(s) or more Blue 4L 50.5 124 27 75 Saxe 4991714499456 260 1 pc.

₹ 1,438.91

1 Piece(s) 10 Day(s) or more Blue 5L 52 129 27 75 Saxe 4991714499463 270 1 pc.

₹ 1,281.80

1 Piece(s) 6 Day(s) or more Blue L 46.5 106 25 69 Saxe 4991714499425 230 1 pc.

₹ 1,286.93

1 Piece(s) 6 Day(s) or more Blue LL 48 114 26 72 Saxe 4991714499432 240 1 pc.

₹ 1,276.67

1 Piece(s) 11 Day(s) or more Blue M 45 100 24 66 Saxe 4991714499418 220 1 pc.

₹ 1,272.87

1 Piece(s) 6 Day(s) or more Blue S 43.5 94 23 63 Saxe 4991714499401 210 1 pc.

₹ 1,267.76

1 Piece(s) 6 Day(s) or more Blue SS 41.5 88 22 60 Saxe 4991714499395 200 1 pc.

₹ 1,360.36

1 Piece(s) 10 Day(s) or more Blue 3L 49.5 119 26 75 Royal blue 4991714499548 250 1 pc.

₹ 1,433.78

1 Piece(s) 10 Day(s) or more Blue 4L 50.5 124 27 75 Royal blue 4991714499555 260 1 pc.

₹ 1,438.91

1 Piece(s) 10 Day(s) or more Blue 5L 52 129 27 75 Royal blue 4991714499562 270 1 pc.

₹ 1,281.80

1 Piece(s) 10 Day(s) or more Blue L 46.5 106 25 69 Royal blue 4991714499524 230 1 pc.

₹ 1,286.93

1 Piece(s) 10 Day(s) or more Blue LL 48 114 26 72 Royal blue 4991714499531 240 1 pc.

₹ 1,276.67

1 Piece(s) 10 Day(s) or more Blue M 45 100 24 66 Royal blue 4991714499517 220 1 pc.

₹ 1,272.87

1 Piece(s) 10 Day(s) or more Blue S 43.5 94 23 63 Royal blue 4991714499500 210 1 pc.

₹ 1,267.76

1 Piece(s) 10 Day(s) or more Blue SS 41.5 88 22 60 Royal blue 4991714499494 200 1 pc.

₹ 1,360.36

1 Piece(s) 10 Day(s) or more Green 3L 49.5 119 26 75 Mint green 4991714499647 250 1 pc.

₹ 1,433.78

1 Piece(s) 10 Day(s) or more Green 4L 50.5 124 27 75 Mint green 4991714499654 260 1 pc.

₹ 1,438.91

1 Piece(s) 10 Day(s) or more Green 5L 52 129 27 75 Mint green 4991714499661 270 1 pc.

₹ 1,281.80

1 Piece(s) 10 Day(s) or more Green L 46.5 106 25 69 Mint green 4991714499623 230 1 pc.

₹ 1,286.93

1 Piece(s) 10 Day(s) or more Green LL 48 114 26 72 Mint green 4991714499630 240 1 pc.

₹ 1,276.67

1 Piece(s) 10 Day(s) or more Green M 45 100 24 66 Mint green 4991714499616 220 1 pc.

₹ 1,272.87

1 Piece(s) 10 Day(s) or more Green S 43.5 94 23 63 Mint green 4991714499609 210 1 pc.

₹ 1,267.76

1 Piece(s) 10 Day(s) or more Green SS 41.5 88 22 60 Mint green 4991714499593 200 1 pc.

₹ 1,360.36

1 Piece(s) 6 Day(s) or more Red 3L 49.5 119 26 75 Red 4991714499746 250 1 pc.

₹ 1,433.78

1 Piece(s) 10 Day(s) or more Red 4L 50.5 124 27 75 Red 4991714499753 260 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
  2. 2
  3. Next >>
X
whatsapp-qr whatsapp-icon