(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Anti-Static Long-Sleeve Polo Shirt 6015

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Catalog

Japanese Only

  • Order Qty :
  • Starting From :
    ₹ 1,645.89 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
6015-10-3L
6015-10-4L
6015-10-5L
6015-10-L
6015-10-LL
6015-10-M
6015-10-S
6015-10-SS
6015-32-3L
6015-32-4L
6015-32-5L
6015-32-L
6015-32-LL
6015-32-M
6015-32-S
6015-32-SS
6015-42-3L
6015-42-4L
6015-42-5L
6015-42-L
6015-42-LL
6015-42-M
6015-42-S
6015-42-SS
6015-46-3L
6015-46-4L
6015-46-5L
6015-46-L
6015-46-LL
6015-46-M
6015-46-S
6015-46-SS
6015-90-3L
6015-90-4L
6015-90-5L
6015-90-L
6015-90-LL
6015-90-M
6015-90-S
6015-90-SS
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Dress length
(cm)
Color Details JAN Code Mass
(g)
Contents

₹ 1,737.15

1 Piece(s) 10 Day(s) or more Navy Blue 3L 49.5 119 63 75 Navy 4991714497049 290 1 pc.

₹ 1,811.89

1 Piece(s) 10 Day(s) or more Navy Blue 4L 50.5 124 64 75 Navy 4991714497056 300 1 pc.

₹ 1,817.02

1 Piece(s) 10 Day(s) or more Navy Blue 5L 52 129 65 75 Navy 4991714497063 310 1 pc.

₹ 1,659.91

1 Piece(s) 10 Day(s) or more Navy Blue L 46.5 106 61 69 Navy 4991714497025 270 1 pc.

₹ 1,665.04

1 Piece(s) 10 Day(s) or more Navy Blue LL 48 114 62 72 Navy 4991714497032 280 1 pc.

₹ 1,654.78

1 Piece(s) 10 Day(s) or more Navy Blue M 45 100 60 66 Navy 4991714497018 260 1 pc.

₹ 1,649.67

1 Piece(s) 10 Day(s) or more Navy Blue S 43.5 94 58 63 Navy 4991714497001 250 1 pc.

₹ 1,645.89

1 Piece(s) 10 Day(s) or more Navy Blue SS 41.5 88 57 60 Navy 4991714496998 240 1 pc.

₹ 1,737.15

1 Piece(s) 10 Day(s) or more White 3L 49.5 119 63 75 White 4991714497148 290 1 pc.

₹ 1,811.89

1 Piece(s) 10 Day(s) or more White 4L 50.5 124 64 75 White 4991714497155 300 1 pc.

₹ 1,817.02

1 Piece(s) 10 Day(s) or more White 5L 52 129 65 75 White 4991714497162 310 1 pc.

₹ 1,659.91

1 Piece(s) 10 Day(s) or more White L 46.5 106 61 69 White 4991714497124 270 1 pc.

₹ 1,665.04

1 Piece(s) 10 Day(s) or more White LL 48 114 62 72 White 4991714497131 280 1 pc.

₹ 1,654.78

1 Piece(s) 10 Day(s) or more White M 45 100 60 66 White 4991714497117 260 1 pc.

₹ 1,649.67

1 Piece(s) 10 Day(s) or more White S 43.5 94 58 63 White 4991714497100 250 1 pc.

₹ 1,645.89

1 Piece(s) 10 Day(s) or more White SS 41.5 88 57 60 White 4991714497094 240 1 pc.

₹ 1,737.15

1 Piece(s) 10 Day(s) or more Blue 3L 49.5 119 63 75 Saxe 4991714497247 290 1 pc.

₹ 1,811.89

1 Piece(s) 10 Day(s) or more Blue 4L 50.5 124 64 75 Saxe 4991714497254 300 1 pc.

₹ 1,817.02

1 Piece(s) 10 Day(s) or more Blue 5L 52 129 65 75 Saxe 4991714497261 310 1 pc.

₹ 1,659.91

1 Piece(s) 10 Day(s) or more Blue L 46.5 106 61 69 Saxe 4991714497223 270 1 pc.

₹ 1,665.04

1 Piece(s) 10 Day(s) or more Blue LL 48 114 62 72 Saxe 4991714497230 280 1 pc.

₹ 1,654.78

1 Piece(s) 10 Day(s) or more Blue M 45 100 60 66 Saxe 4991714497216 260 1 pc.

₹ 1,649.67

1 Piece(s) 10 Day(s) or more Blue S 43.5 94 58 63 Saxe 4991714497209 250 1 pc.

₹ 1,645.89

1 Piece(s) 10 Day(s) or more Blue SS 41.5 88 57 60 Saxe 4991714497193 240 1 pc.

₹ 1,737.15

1 Piece(s) 10 Day(s) or more Blue 3L 49.5 119 63 75 Royal blue 4991714497346 290 1 pc.

₹ 1,811.89

1 Piece(s) 10 Day(s) or more Blue 4L 50.5 124 64 75 Royal blue 4991714497353 300 1 pc.

₹ 1,817.02

1 Piece(s) 10 Day(s) or more Blue 5L 52 129 65 75 Royal blue 4991714497360 310 1 pc.

₹ 1,659.91

1 Piece(s) 10 Day(s) or more Blue L 46.5 106 61 69 Royal blue 4991714497322 270 1 pc.

₹ 1,665.04

1 Piece(s) 10 Day(s) or more Blue LL 48 114 62 72 Royal blue 4991714497339 280 1 pc.

₹ 1,654.78

1 Piece(s) 10 Day(s) or more Blue M 45 100 60 66 Royal blue 4991714497315 260 1 pc.

₹ 1,649.67

1 Piece(s) 10 Day(s) or more Blue S 43.5 94 58 63 Royal blue 4991714497308 250 1 pc.

₹ 1,645.89

1 Piece(s) 10 Day(s) or more Blue SS 41.5 88 57 60 Royal blue 4991714497292 240 1 pc.

₹ 1,737.15

1 Piece(s) 10 Day(s) or more Black 3L 49.5 119 63 75 Black 4991714497445 290 1 pc.

₹ 1,811.89

1 Piece(s) 10 Day(s) or more Black 4L 50.5 124 64 75 Black 4991714497452 300 1 pc.

₹ 1,817.02

1 Piece(s) 10 Day(s) or more Black 5L 52 129 65 75 Black 4991714497469 310 1 pc.

₹ 1,659.91

1 Piece(s) 10 Day(s) or more Black L 46.5 106 61 69 Black 4991714497421 270 1 pc.

₹ 1,665.04

1 Piece(s) 10 Day(s) or more Black LL 48 114 62 72 Black 4991714497438 280 1 pc.

₹ 1,654.78

1 Piece(s) 10 Day(s) or more Black M 45 100 60 66 Black 4991714497414 260 1 pc.

₹ 1,649.67

1 Piece(s) 10 Day(s) or more Black S 43.5 94 58 63 Black 4991714497407 250 1 pc.

₹ 1,645.89

1 Piece(s) 10 Day(s) or more Black SS 41.5 88 57 60 Black 4991714497391 240 1 pc.

Basic Specifications

  • Commodity Classification
    Polo Shirt
  • Sleeve shape
    Long Sleeve
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Features
    JIS T8118 compliant
  • Mixing Ratio
    100% polyester
  • Material
    Waffle
  • Other Features
    With deodorizing and see-through prevention capabilities
  • Contents
    1 pc.

Product Description

The anti-static quality allows you to wear this product for electronic parts assembly work or at workplaces where flammable gases, etc., are present and provides softness and comfortableness as it is difficult for fine dust, etc., to stick to it.

Part Number
6015-10-3L
6015-10-4L
6015-10-5L
6015-10-L
6015-10-LL
6015-10-M
6015-10-S
6015-10-SS
6015-32-3L
6015-32-4L
6015-32-5L
6015-32-L
6015-32-LL
6015-32-M
6015-32-S
6015-32-SS
6015-42-3L
6015-42-4L
6015-42-5L
6015-42-L
6015-42-LL
6015-42-M
6015-42-S
6015-42-SS
6015-46-3L
6015-46-4L
6015-46-5L
6015-46-L
6015-46-LL
6015-46-M
6015-46-S
6015-46-SS
6015-90-3L
6015-90-4L
6015-90-5L
6015-90-L
6015-90-LL
6015-90-M
6015-90-S
6015-90-SS
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Dress length
(cm)
Color Details JAN Code Mass
(g)
Contents

₹ 1,737.15

1 Piece(s) 10 Day(s) or more Navy Blue 3L 49.5 119 63 75 Navy 4991714497049 290 1 pc.

₹ 1,811.89

1 Piece(s) 10 Day(s) or more Navy Blue 4L 50.5 124 64 75 Navy 4991714497056 300 1 pc.

₹ 1,817.02

1 Piece(s) 10 Day(s) or more Navy Blue 5L 52 129 65 75 Navy 4991714497063 310 1 pc.

₹ 1,659.91

1 Piece(s) 10 Day(s) or more Navy Blue L 46.5 106 61 69 Navy 4991714497025 270 1 pc.

₹ 1,665.04

1 Piece(s) 10 Day(s) or more Navy Blue LL 48 114 62 72 Navy 4991714497032 280 1 pc.

₹ 1,654.78

1 Piece(s) 10 Day(s) or more Navy Blue M 45 100 60 66 Navy 4991714497018 260 1 pc.

₹ 1,649.67

1 Piece(s) 10 Day(s) or more Navy Blue S 43.5 94 58 63 Navy 4991714497001 250 1 pc.

₹ 1,645.89

1 Piece(s) 10 Day(s) or more Navy Blue SS 41.5 88 57 60 Navy 4991714496998 240 1 pc.

₹ 1,737.15

1 Piece(s) 10 Day(s) or more White 3L 49.5 119 63 75 White 4991714497148 290 1 pc.

₹ 1,811.89

1 Piece(s) 10 Day(s) or more White 4L 50.5 124 64 75 White 4991714497155 300 1 pc.

₹ 1,817.02

1 Piece(s) 10 Day(s) or more White 5L 52 129 65 75 White 4991714497162 310 1 pc.

₹ 1,659.91

1 Piece(s) 10 Day(s) or more White L 46.5 106 61 69 White 4991714497124 270 1 pc.

₹ 1,665.04

1 Piece(s) 10 Day(s) or more White LL 48 114 62 72 White 4991714497131 280 1 pc.

₹ 1,654.78

1 Piece(s) 10 Day(s) or more White M 45 100 60 66 White 4991714497117 260 1 pc.

₹ 1,649.67

1 Piece(s) 10 Day(s) or more White S 43.5 94 58 63 White 4991714497100 250 1 pc.

₹ 1,645.89

1 Piece(s) 10 Day(s) or more White SS 41.5 88 57 60 White 4991714497094 240 1 pc.

₹ 1,737.15

1 Piece(s) 10 Day(s) or more Blue 3L 49.5 119 63 75 Saxe 4991714497247 290 1 pc.

₹ 1,811.89

1 Piece(s) 10 Day(s) or more Blue 4L 50.5 124 64 75 Saxe 4991714497254 300 1 pc.

₹ 1,817.02

1 Piece(s) 10 Day(s) or more Blue 5L 52 129 65 75 Saxe 4991714497261 310 1 pc.

₹ 1,659.91

1 Piece(s) 10 Day(s) or more Blue L 46.5 106 61 69 Saxe 4991714497223 270 1 pc.

₹ 1,665.04

1 Piece(s) 10 Day(s) or more Blue LL 48 114 62 72 Saxe 4991714497230 280 1 pc.

₹ 1,654.78

1 Piece(s) 10 Day(s) or more Blue M 45 100 60 66 Saxe 4991714497216 260 1 pc.

₹ 1,649.67

1 Piece(s) 10 Day(s) or more Blue S 43.5 94 58 63 Saxe 4991714497209 250 1 pc.

₹ 1,645.89

1 Piece(s) 10 Day(s) or more Blue SS 41.5 88 57 60 Saxe 4991714497193 240 1 pc.

₹ 1,737.15

1 Piece(s) 10 Day(s) or more Blue 3L 49.5 119 63 75 Royal blue 4991714497346 290 1 pc.

₹ 1,811.89

1 Piece(s) 10 Day(s) or more Blue 4L 50.5 124 64 75 Royal blue 4991714497353 300 1 pc.

₹ 1,817.02

1 Piece(s) 10 Day(s) or more Blue 5L 52 129 65 75 Royal blue 4991714497360 310 1 pc.

₹ 1,659.91

1 Piece(s) 10 Day(s) or more Blue L 46.5 106 61 69 Royal blue 4991714497322 270 1 pc.

₹ 1,665.04

1 Piece(s) 10 Day(s) or more Blue LL 48 114 62 72 Royal blue 4991714497339 280 1 pc.

₹ 1,654.78

1 Piece(s) 10 Day(s) or more Blue M 45 100 60 66 Royal blue 4991714497315 260 1 pc.

₹ 1,649.67

1 Piece(s) 10 Day(s) or more Blue S 43.5 94 58 63 Royal blue 4991714497308 250 1 pc.

₹ 1,645.89

1 Piece(s) 10 Day(s) or more Blue SS 41.5 88 57 60 Royal blue 4991714497292 240 1 pc.

₹ 1,737.15

1 Piece(s) 10 Day(s) or more Black 3L 49.5 119 63 75 Black 4991714497445 290 1 pc.

₹ 1,811.89

1 Piece(s) 10 Day(s) or more Black 4L 50.5 124 64 75 Black 4991714497452 300 1 pc.

₹ 1,817.02

1 Piece(s) 10 Day(s) or more Black 5L 52 129 65 75 Black 4991714497469 310 1 pc.

₹ 1,659.91

1 Piece(s) 10 Day(s) or more Black L 46.5 106 61 69 Black 4991714497421 270 1 pc.

₹ 1,665.04

1 Piece(s) 10 Day(s) or more Black LL 48 114 62 72 Black 4991714497438 280 1 pc.

₹ 1,654.78

1 Piece(s) 10 Day(s) or more Black M 45 100 60 66 Black 4991714497414 260 1 pc.

₹ 1,649.67

1 Piece(s) 10 Day(s) or more Black S 43.5 94 58 63 Black 4991714497407 250 1 pc.

₹ 1,645.89

1 Piece(s) 10 Day(s) or more Black SS 41.5 88 57 60 Black 4991714497391 240 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon