(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Please note that the MISUMI Pune office and warehouse will be closed on November 20th due to the state election.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Anti-Static Short-Sleeve Polo Shirt 6010

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 1,515.56 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
6010-10-3L
6010-10-4L
6010-10-5L
6010-10-L
6010-10-LL
6010-10-M
6010-10-S
6010-10-SS
6010-32-3L
6010-32-4L
6010-32-5L
6010-32-L
6010-32-LL
6010-32-M
6010-32-S
6010-32-SS
6010-42-3L
6010-42-4L
6010-42-5L
6010-42-L
6010-42-LL
6010-42-M
6010-42-S
6010-42-SS
6010-46-3L
6010-46-4L
6010-46-5L
6010-46-L
6010-46-LL
6010-46-M
6010-46-S
6010-46-SS
6010-90-3L
6010-90-4L
6010-90-5L
6010-90-L
6010-90-LL
6010-90-M
6010-90-S
6010-90-SS
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Dress length
(cm)
Color Details JAN Code Mass
(g)
Contents

₹ 1,608.15

1 Piece(s) 10 Day(s) or more Navy Blue 3L 49.5 119 26 75 Navy 4991714496547 250 1 pc.

₹ 1,681.56

1 Piece(s) 10 Day(s) or more Navy Blue 4L 50.5 124 27 75 Navy 4991714496554 260 1 pc.

₹ 1,686.71

1 Piece(s) 10 Day(s) or more Navy Blue 5L 52 129 27 75 Navy 4991714496561 270 1 pc.

₹ 1,529.58

1 Piece(s) 10 Day(s) or more Navy Blue L 46.5 106 25 69 Navy 4991714496523 230 1 pc.

₹ 1,534.73

1 Piece(s) 10 Day(s) or more Navy Blue LL 48 114 26 72 Navy 4991714496530 240 1 pc.

₹ 1,524.45

1 Piece(s) 10 Day(s) or more Navy Blue M 45 100 24 66 Navy 4991714496516 220 1 pc.

₹ 1,520.65

1 Piece(s) 10 Day(s) or more Navy Blue S 43.5 94 23 63 Navy 4991714496509 210 1 pc.

₹ 1,515.56

1 Piece(s) 10 Day(s) or more Navy Blue SS 41.5 88 22 60 Navy 4991714496493 200 1 pc.

₹ 1,608.15

1 Piece(s) 10 Day(s) or more White 3L 49.5 119 26 75 White 4991714496646 250 1 pc.

₹ 1,681.56

1 Piece(s) 10 Day(s) or more White 4L 50.5 124 27 75 White 4991714496653 260 1 pc.

₹ 1,686.71

1 Piece(s) 10 Day(s) or more White 5L 52 129 27 75 White 4991714496660 270 1 pc.

₹ 1,529.58

1 Piece(s) 10 Day(s) or more White L 46.5 106 25 69 White 4991714496622 230 1 pc.

₹ 1,534.73

1 Piece(s) 10 Day(s) or more White LL 48 114 26 72 White 4991714496639 240 1 pc.

₹ 1,524.45

1 Piece(s) 10 Day(s) or more White M 45 100 24 66 White 4991714496615 220 1 pc.

₹ 1,520.65

1 Piece(s) 10 Day(s) or more White S 43.5 94 23 63 White 4991714496608 210 1 pc.

₹ 1,515.56

1 Piece(s) 10 Day(s) or more White SS 41.5 88 22 60 White 4991714496592 200 1 pc.

₹ 1,608.15

1 Piece(s) 10 Day(s) or more Blue 3L 49.5 119 26 75 Saxe 4991714496745 250 1 pc.

₹ 1,681.56

1 Piece(s) 10 Day(s) or more Blue 4L 50.5 124 27 75 Saxe 4991714496752 260 1 pc.

₹ 1,686.71

1 Piece(s) 10 Day(s) or more Blue 5L 52 129 27 75 Saxe 4991714496769 270 1 pc.

₹ 1,529.58

1 Piece(s) 10 Day(s) or more Blue L 46.5 106 25 69 Saxe 4991714496721 230 1 pc.

₹ 1,534.73

1 Piece(s) 10 Day(s) or more Blue LL 48 114 26 72 Saxe 4991714496738 240 1 pc.

₹ 1,524.45

1 Piece(s) 10 Day(s) or more Blue M 45 100 24 66 Saxe 4991714496714 220 1 pc.

₹ 1,520.65

1 Piece(s) 10 Day(s) or more Blue S 43.5 94 23 63 Saxe 4991714496707 210 1 pc.

₹ 1,515.56

1 Piece(s) 10 Day(s) or more Blue SS 41.5 88 22 60 Saxe 4991714496691 200 1 pc.

₹ 1,608.15

1 Piece(s) 10 Day(s) or more Blue 3L 49.5 119 26 75 Royal blue 4991714496844 250 1 pc.

₹ 1,681.56

1 Piece(s) 10 Day(s) or more Blue 4L 50.5 124 27 75 Royal blue 4991714496851 260 1 pc.

₹ 1,686.71

1 Piece(s) 10 Day(s) or more Blue 5L 52 129 27 75 Royal blue 4991714496868 270 1 pc.

₹ 1,529.58

1 Piece(s) 10 Day(s) or more Blue L 46.5 106 25 69 Royal blue 4991714496820 230 1 pc.

₹ 1,534.73

1 Piece(s) 10 Day(s) or more Blue LL 48 114 26 72 Royal blue 4991714496837 240 1 pc.

₹ 1,524.45

1 Piece(s) 10 Day(s) or more Blue M 45 100 24 66 Royal blue 4991714496813 220 1 pc.

₹ 1,520.65

1 Piece(s) 10 Day(s) or more Blue S 43.5 94 23 63 Royal blue 4991714496806 210 1 pc.

₹ 1,515.56

1 Piece(s) 10 Day(s) or more Blue SS 41.5 88 22 60 Royal blue 4991714496790 200 1 pc.

₹ 1,608.15

1 Piece(s) 10 Day(s) or more Black 3L 49.5 119 26 75 Black 4991714496943 250 1 pc.

₹ 1,681.56

1 Piece(s) 10 Day(s) or more Black 4L 50.5 124 27 75 Black 4991714496950 260 1 pc.

₹ 1,686.71

1 Piece(s) 10 Day(s) or more Black 5L 52 129 27 75 Black 4991714496967 270 1 pc.

₹ 1,529.58

1 Piece(s) 10 Day(s) or more Black L 46.5 106 25 69 Black 4991714496929 230 1 pc.

₹ 1,534.73

1 Piece(s) 10 Day(s) or more Black LL 48 114 26 72 Black 4991714496936 240 1 pc.

₹ 1,524.45

1 Piece(s) 10 Day(s) or more Black M 45 100 24 66 Black 4991714496912 220 1 pc.

₹ 1,520.65

1 Piece(s) 10 Day(s) or more Black S 43.5 94 23 63 Black 4991714496905 210 1 pc.

₹ 1,515.56

1 Piece(s) 10 Day(s) or more Black SS 41.5 88 22 60 Black 4991714496899 200 1 pc.

Basic Specifications

  • Commodity Classification
    Polo Shirt
  • Sleeve shape
    Short Sleeve
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Features
    JIS T8118 compliant
  • Mixing Ratio
    100% polyester
  • Material
    Waffle
  • Other Features
    With deodorizing and see-through prevention capabilities
  • Contents
    1 pc.

Product Description

[Features]·A new classic stylish short-sleeved polo shirt made with anti-static material for a clean and comfortable fit. ·It saves the generation of static electricity and electrification due to friction. ·Comes with deodorant tape on both sides to cut the smell of sweat in the summer.

Part Number
6010-10-3L
6010-10-4L
6010-10-5L
6010-10-L
6010-10-LL
6010-10-M
6010-10-S
6010-10-SS
6010-32-3L
6010-32-4L
6010-32-5L
6010-32-L
6010-32-LL
6010-32-M
6010-32-S
6010-32-SS
6010-42-3L
6010-42-4L
6010-42-5L
6010-42-L
6010-42-LL
6010-42-M
6010-42-S
6010-42-SS
6010-46-3L
6010-46-4L
6010-46-5L
6010-46-L
6010-46-LL
6010-46-M
6010-46-S
6010-46-SS
6010-90-3L
6010-90-4L
6010-90-5L
6010-90-L
6010-90-LL
6010-90-M
6010-90-S
6010-90-SS
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Dress length
(cm)
Color Details JAN Code Mass
(g)
Contents

₹ 1,608.15

1 Piece(s) 10 Day(s) or more Navy Blue 3L 49.5 119 26 75 Navy 4991714496547 250 1 pc.

₹ 1,681.56

1 Piece(s) 10 Day(s) or more Navy Blue 4L 50.5 124 27 75 Navy 4991714496554 260 1 pc.

₹ 1,686.71

1 Piece(s) 10 Day(s) or more Navy Blue 5L 52 129 27 75 Navy 4991714496561 270 1 pc.

₹ 1,529.58

1 Piece(s) 10 Day(s) or more Navy Blue L 46.5 106 25 69 Navy 4991714496523 230 1 pc.

₹ 1,534.73

1 Piece(s) 10 Day(s) or more Navy Blue LL 48 114 26 72 Navy 4991714496530 240 1 pc.

₹ 1,524.45

1 Piece(s) 10 Day(s) or more Navy Blue M 45 100 24 66 Navy 4991714496516 220 1 pc.

₹ 1,520.65

1 Piece(s) 10 Day(s) or more Navy Blue S 43.5 94 23 63 Navy 4991714496509 210 1 pc.

₹ 1,515.56

1 Piece(s) 10 Day(s) or more Navy Blue SS 41.5 88 22 60 Navy 4991714496493 200 1 pc.

₹ 1,608.15

1 Piece(s) 10 Day(s) or more White 3L 49.5 119 26 75 White 4991714496646 250 1 pc.

₹ 1,681.56

1 Piece(s) 10 Day(s) or more White 4L 50.5 124 27 75 White 4991714496653 260 1 pc.

₹ 1,686.71

1 Piece(s) 10 Day(s) or more White 5L 52 129 27 75 White 4991714496660 270 1 pc.

₹ 1,529.58

1 Piece(s) 10 Day(s) or more White L 46.5 106 25 69 White 4991714496622 230 1 pc.

₹ 1,534.73

1 Piece(s) 10 Day(s) or more White LL 48 114 26 72 White 4991714496639 240 1 pc.

₹ 1,524.45

1 Piece(s) 10 Day(s) or more White M 45 100 24 66 White 4991714496615 220 1 pc.

₹ 1,520.65

1 Piece(s) 10 Day(s) or more White S 43.5 94 23 63 White 4991714496608 210 1 pc.

₹ 1,515.56

1 Piece(s) 10 Day(s) or more White SS 41.5 88 22 60 White 4991714496592 200 1 pc.

₹ 1,608.15

1 Piece(s) 10 Day(s) or more Blue 3L 49.5 119 26 75 Saxe 4991714496745 250 1 pc.

₹ 1,681.56

1 Piece(s) 10 Day(s) or more Blue 4L 50.5 124 27 75 Saxe 4991714496752 260 1 pc.

₹ 1,686.71

1 Piece(s) 10 Day(s) or more Blue 5L 52 129 27 75 Saxe 4991714496769 270 1 pc.

₹ 1,529.58

1 Piece(s) 10 Day(s) or more Blue L 46.5 106 25 69 Saxe 4991714496721 230 1 pc.

₹ 1,534.73

1 Piece(s) 10 Day(s) or more Blue LL 48 114 26 72 Saxe 4991714496738 240 1 pc.

₹ 1,524.45

1 Piece(s) 10 Day(s) or more Blue M 45 100 24 66 Saxe 4991714496714 220 1 pc.

₹ 1,520.65

1 Piece(s) 10 Day(s) or more Blue S 43.5 94 23 63 Saxe 4991714496707 210 1 pc.

₹ 1,515.56

1 Piece(s) 10 Day(s) or more Blue SS 41.5 88 22 60 Saxe 4991714496691 200 1 pc.

₹ 1,608.15

1 Piece(s) 10 Day(s) or more Blue 3L 49.5 119 26 75 Royal blue 4991714496844 250 1 pc.

₹ 1,681.56

1 Piece(s) 10 Day(s) or more Blue 4L 50.5 124 27 75 Royal blue 4991714496851 260 1 pc.

₹ 1,686.71

1 Piece(s) 10 Day(s) or more Blue 5L 52 129 27 75 Royal blue 4991714496868 270 1 pc.

₹ 1,529.58

1 Piece(s) 10 Day(s) or more Blue L 46.5 106 25 69 Royal blue 4991714496820 230 1 pc.

₹ 1,534.73

1 Piece(s) 10 Day(s) or more Blue LL 48 114 26 72 Royal blue 4991714496837 240 1 pc.

₹ 1,524.45

1 Piece(s) 10 Day(s) or more Blue M 45 100 24 66 Royal blue 4991714496813 220 1 pc.

₹ 1,520.65

1 Piece(s) 10 Day(s) or more Blue S 43.5 94 23 63 Royal blue 4991714496806 210 1 pc.

₹ 1,515.56

1 Piece(s) 10 Day(s) or more Blue SS 41.5 88 22 60 Royal blue 4991714496790 200 1 pc.

₹ 1,608.15

1 Piece(s) 10 Day(s) or more Black 3L 49.5 119 26 75 Black 4991714496943 250 1 pc.

₹ 1,681.56

1 Piece(s) 10 Day(s) or more Black 4L 50.5 124 27 75 Black 4991714496950 260 1 pc.

₹ 1,686.71

1 Piece(s) 10 Day(s) or more Black 5L 52 129 27 75 Black 4991714496967 270 1 pc.

₹ 1,529.58

1 Piece(s) 10 Day(s) or more Black L 46.5 106 25 69 Black 4991714496929 230 1 pc.

₹ 1,534.73

1 Piece(s) 10 Day(s) or more Black LL 48 114 26 72 Black 4991714496936 240 1 pc.

₹ 1,524.45

1 Piece(s) 10 Day(s) or more Black M 45 100 24 66 Black 4991714496912 220 1 pc.

₹ 1,520.65

1 Piece(s) 10 Day(s) or more Black S 43.5 94 23 63 Black 4991714496905 210 1 pc.

₹ 1,515.56

1 Piece(s) 10 Day(s) or more Black SS 41.5 88 22 60 Black 4991714496899 200 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon