(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Short-Sleeve Blouson Jacket 5010

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 4,695.62 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
5010-10-3L
5010-10-4L
5010-10-5L
5010-10-L
5010-10-LL
5010-10-M
5010-10-S
5010-48-3L
5010-48-4L
5010-48-5L
5010-48-L
5010-48-LL
5010-48-M
5010-48-S
5010-60-3L
5010-60-4L
5010-60-5L
5010-60-L
5010-60-LL
5010-60-M
5010-60-S
5010-61-3L
5010-61-4L
5010-61-5L
5010-61-L
5010-61-LL
5010-61-M
5010-61-S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Dress length
(cm)
Color Details JAN Code Mass
(g)
Contents

₹ 4,820.07

1 Piece(s) 10 Day(s) or more Navy Blue 3L 55 123 27 69 Navy 4991714214455 420 1 pc.

₹ 4,903.75

1 Piece(s) 10 Day(s) or more Navy Blue 4L 56.5 127 27 71 Navy 4991714214462 450 1 pc.

₹ 4,919.13

1 Piece(s) 10 Day(s) or more Navy Blue 5L 58 131 27 71 Navy 4991714214479 480 1 pc.

₹ 4,723.67

1 Piece(s) 10 Day(s) or more Navy Blue L 52 115 25 65 Navy 4991714214431 360 1 pc.

₹ 4,737.75

1 Piece(s) 10 Day(s) or more Navy Blue LL 53.5 119 27 67 Navy 4991714214448 390 1 pc.

₹ 4,709.65

1 Piece(s) 10 Day(s) or more Navy Blue M 50.5 111 25 63 Navy 4991714214424 330 1 pc.

₹ 4,695.62

1 Piece(s) 10 Day(s) or more Navy Blue S 49 107 25 61 Navy 4991714214417 300 1 pc.

₹ 4,820.07

1 Piece(s) 10 Day(s) or more Violet 3L 55 123 27 69 Violet 4991714214547 420 1 pc.

₹ 4,903.75

1 Piece(s) 10 Day(s) or more Violet 4L 56.5 127 27 71 Violet 4991714214554 450 1 pc.

₹ 4,919.13

1 Piece(s) 10 Day(s) or more Violet 5L 58 131 27 71 Violet 4991714214561 480 1 pc.

₹ 4,723.67

1 Piece(s) 10 Day(s) or more Violet L 52 115 25 65 Violet 4991714214523 360 1 pc.

₹ 4,737.75

1 Piece(s) 10 Day(s) or more Violet LL 53.5 119 27 67 Violet 4991714214530 390 1 pc.

₹ 4,709.65

1 Piece(s) 10 Day(s) or more Violet M 50.5 111 25 63 Violet 4991714214516 330 1 pc.

₹ 4,695.62

1 Piece(s) 10 Day(s) or more Violet S 49 107 25 61 Violet 4991714214509 300 1 pc.

₹ 4,820.07

1 Piece(s) 10 Day(s) or more Green 3L 55 123 27 69 Green 4991714214639 420 1 pc.

₹ 4,903.75

1 Piece(s) 10 Day(s) or more Green 4L 56.5 127 27 71 Green 4991714214646 450 1 pc.

₹ 4,919.13

1 Piece(s) 10 Day(s) or more Green 5L 58 131 27 71 Green 4991714214653 480 1 pc.

₹ 4,723.67

1 Piece(s) 10 Day(s) or more Green L 52 115 25 65 Green 4991714214615 360 1 pc.

₹ 4,737.75

1 Piece(s) 10 Day(s) or more Green LL 53.5 119 27 67 Green 4991714214622 390 1 pc.

₹ 4,709.65

1 Piece(s) 10 Day(s) or more Green M 50.5 111 25 63 Green 4991714214608 330 1 pc.

₹ 4,695.62

1 Piece(s) 10 Day(s) or more Green S 49 107 25 61 Green 4991714214592 300 1 pc.

₹ 4,820.07

1 Piece(s) 10 Day(s) or more Green 3L 55 123 27 69 Moss green 4991714214721 420 1 pc.

₹ 4,903.75

1 Piece(s) 10 Day(s) or more Green 4L 56.5 127 27 71 Moss green 4991714214738 450 1 pc.

₹ 4,919.13

1 Piece(s) 10 Day(s) or more Green 5L 58 131 27 71 Moss green 4991714214745 480 1 pc.

₹ 4,723.67

1 Piece(s) 10 Day(s) or more Green L 52 115 25 65 Moss green 4991714214707 360 1 pc.

₹ 4,737.75

1 Piece(s) 10 Day(s) or more Green LL 53.5 119 27 67 Moss green 4991714214714 390 1 pc.

₹ 4,709.65

1 Piece(s) 10 Day(s) or more Green M 50.5 111 25 63 Moss green 4991714214691 330 1 pc.

₹ 4,695.62

1 Piece(s) 10 Day(s) or more Green S 49 107 25 61 Moss green 4991714214684 300 1 pc.

Basic Specifications

  • Commodity Classification
    Jacket
  • Sleeve shape
    Short Sleeve
  • Antistatic material
    Included
  • Pocket
    Breast pocket: 14 cm wide × 17 cm deep
  • With Pen Holder
    Yes
  • Mixing Ratio
    60% polyester, 40% cotton
  • Material
    Mixed weave tropical
  • Other Features
    Wrinkle-resistant finish, quick drying, antibacterial deodorization treatment, antibacterial deodorization treatment, soft texture
  • Contents
    1 pc.

Product Description

Download monogramming quote request
A refreshing moisture-wicking material with antibacterial deodorizing functionality

Part Number
5010-10-3L
5010-10-4L
5010-10-5L
5010-10-L
5010-10-LL
5010-10-M
5010-10-S
5010-48-3L
5010-48-4L
5010-48-5L
5010-48-L
5010-48-LL
5010-48-M
5010-48-S
5010-60-3L
5010-60-4L
5010-60-5L
5010-60-L
5010-60-LL
5010-60-M
5010-60-S
5010-61-3L
5010-61-4L
5010-61-5L
5010-61-L
5010-61-LL
5010-61-M
5010-61-S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Dress length
(cm)
Color Details JAN Code Mass
(g)
Contents

₹ 4,820.07

1 Piece(s) 10 Day(s) or more Navy Blue 3L 55 123 27 69 Navy 4991714214455 420 1 pc.

₹ 4,903.75

1 Piece(s) 10 Day(s) or more Navy Blue 4L 56.5 127 27 71 Navy 4991714214462 450 1 pc.

₹ 4,919.13

1 Piece(s) 10 Day(s) or more Navy Blue 5L 58 131 27 71 Navy 4991714214479 480 1 pc.

₹ 4,723.67

1 Piece(s) 10 Day(s) or more Navy Blue L 52 115 25 65 Navy 4991714214431 360 1 pc.

₹ 4,737.75

1 Piece(s) 10 Day(s) or more Navy Blue LL 53.5 119 27 67 Navy 4991714214448 390 1 pc.

₹ 4,709.65

1 Piece(s) 10 Day(s) or more Navy Blue M 50.5 111 25 63 Navy 4991714214424 330 1 pc.

₹ 4,695.62

1 Piece(s) 10 Day(s) or more Navy Blue S 49 107 25 61 Navy 4991714214417 300 1 pc.

₹ 4,820.07

1 Piece(s) 10 Day(s) or more Violet 3L 55 123 27 69 Violet 4991714214547 420 1 pc.

₹ 4,903.75

1 Piece(s) 10 Day(s) or more Violet 4L 56.5 127 27 71 Violet 4991714214554 450 1 pc.

₹ 4,919.13

1 Piece(s) 10 Day(s) or more Violet 5L 58 131 27 71 Violet 4991714214561 480 1 pc.

₹ 4,723.67

1 Piece(s) 10 Day(s) or more Violet L 52 115 25 65 Violet 4991714214523 360 1 pc.

₹ 4,737.75

1 Piece(s) 10 Day(s) or more Violet LL 53.5 119 27 67 Violet 4991714214530 390 1 pc.

₹ 4,709.65

1 Piece(s) 10 Day(s) or more Violet M 50.5 111 25 63 Violet 4991714214516 330 1 pc.

₹ 4,695.62

1 Piece(s) 10 Day(s) or more Violet S 49 107 25 61 Violet 4991714214509 300 1 pc.

₹ 4,820.07

1 Piece(s) 10 Day(s) or more Green 3L 55 123 27 69 Green 4991714214639 420 1 pc.

₹ 4,903.75

1 Piece(s) 10 Day(s) or more Green 4L 56.5 127 27 71 Green 4991714214646 450 1 pc.

₹ 4,919.13

1 Piece(s) 10 Day(s) or more Green 5L 58 131 27 71 Green 4991714214653 480 1 pc.

₹ 4,723.67

1 Piece(s) 10 Day(s) or more Green L 52 115 25 65 Green 4991714214615 360 1 pc.

₹ 4,737.75

1 Piece(s) 10 Day(s) or more Green LL 53.5 119 27 67 Green 4991714214622 390 1 pc.

₹ 4,709.65

1 Piece(s) 10 Day(s) or more Green M 50.5 111 25 63 Green 4991714214608 330 1 pc.

₹ 4,695.62

1 Piece(s) 10 Day(s) or more Green S 49 107 25 61 Green 4991714214592 300 1 pc.

₹ 4,820.07

1 Piece(s) 10 Day(s) or more Green 3L 55 123 27 69 Moss green 4991714214721 420 1 pc.

₹ 4,903.75

1 Piece(s) 10 Day(s) or more Green 4L 56.5 127 27 71 Moss green 4991714214738 450 1 pc.

₹ 4,919.13

1 Piece(s) 10 Day(s) or more Green 5L 58 131 27 71 Moss green 4991714214745 480 1 pc.

₹ 4,723.67

1 Piece(s) 10 Day(s) or more Green L 52 115 25 65 Moss green 4991714214707 360 1 pc.

₹ 4,737.75

1 Piece(s) 10 Day(s) or more Green LL 53.5 119 27 67 Moss green 4991714214714 390 1 pc.

₹ 4,709.65

1 Piece(s) 10 Day(s) or more Green M 50.5 111 25 63 Moss green 4991714214691 330 1 pc.

₹ 4,695.62

1 Piece(s) 10 Day(s) or more Green S 49 107 25 61 Moss green 4991714214684 300 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1