(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Double-Pleated Slip-Free Slacks 5000

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Catalog

Japanese Only

  • Order Qty :
  • Starting From :
    ₹ 3,860.84 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
5000-10-70
5000-10-73
5000-10-76
5000-10-79
5000-10-82
5000-10-85
5000-10-88
5000-10-91
5000-10-95
5000-10-100
5000-10-105
5000-10-110
5000-10-115
5000-10-120
5000-48-70
5000-48-73
5000-48-76
5000-48-79
5000-48-82
5000-48-85
5000-48-88
5000-48-91
5000-48-95
5000-48-100
5000-48-105
5000-48-110
5000-48-115
5000-48-120
5000-60-70
5000-60-73
5000-60-76
5000-60-79
5000-60-82
5000-60-85
5000-60-88
5000-60-91
5000-60-95
5000-60-100
5000-60-105
5000-60-110
5000-60-115
5000-60-120
5000-61-70
5000-61-73
5000-61-76
5000-61-79
5000-61-82
5000-61-85
5000-61-88
5000-61-91
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Inseam
(cm)
Waist
(cm)
Color Details JAN Code Mass
(g)
Contents

₹ 3,860.84

1 Piece(s) 10 Day(s) or more Navy Blue 70 78 70 Navy 4991714213779 200 1 pc.

₹ 3,869.75

1 Piece(s) 10 Day(s) or more Navy Blue 73 78 73 Navy 4991714213786 220 1 pc.

₹ 3,880.00

1 Piece(s) 10 Day(s) or more Navy Blue 76 78 76 Navy 4991714213793 240 1 pc.

₹ 3,888.89

1 Piece(s) 10 Day(s) or more Navy Blue 79 78 79 Navy 4991714213809 260 1 pc.

₹ 3,899.15

1 Piece(s) 10 Day(s) or more Navy Blue 82 78 82 Navy 4991714213816 280 1 pc.

₹ 3,909.38

1 Piece(s) 10 Day(s) or more Navy Blue 85 78 85 Navy 4991714213823 300 1 pc.

₹ 3,918.31

1 Piece(s) 10 Day(s) or more Navy Blue 88 78 88 Navy 4991714213830 320 1 pc.

₹ 3,928.56

1 Piece(s) 10 Day(s) or more Navy Blue 91 78 91 Navy 4991714213847 340 1 pc.

₹ 3,937.45

1 Piece(s) 10 Day(s) or more Navy Blue 95 76 95 Navy 4991714213854 360 1 pc.

₹ 3,947.71

1 Piece(s) 10 Day(s) or more Navy Blue 100 76 100 Navy 4991714213878 380 1 pc.

₹ 4,094.58

1 Piece(s) 10 Day(s) or more Navy Blue 105 76 105 Navy 4991714213885 400 1 pc.

₹ 4,103.49

1 Piece(s) 10 Day(s) or more Navy Blue 110 76 110 Navy 4991714213892 420 1 pc.

₹ 4,113.75

1 Piece(s) 10 Day(s) or more Navy Blue 115 76 115 Navy 4991714213908 440 1 pc.

₹ 4,122.64

1 Piece(s) 10 Day(s) or more Navy Blue 120 76 120 Navy 4991714213915 460 1 pc.

₹ 3,860.84

1 Piece(s) 10 Day(s) or more Violet 70 78 70 Violet 4991714213939 200 1 pc.

₹ 3,869.75

1 Piece(s) 10 Day(s) or more Violet 73 78 73 Violet 4991714213946 220 1 pc.

₹ 3,880.00

1 Piece(s) 10 Day(s) or more Violet 76 78 76 Violet 4991714213953 240 1 pc.

₹ 3,888.89

1 Piece(s) 10 Day(s) or more Violet 79 78 79 Violet 4991714213960 260 1 pc.

₹ 3,899.15

1 Piece(s) 10 Day(s) or more Violet 82 78 82 Violet 4991714213977 280 1 pc.

₹ 3,909.38

1 Piece(s) 10 Day(s) or more Violet 85 78 85 Violet 4991714213984 300 1 pc.

₹ 3,918.31

1 Piece(s) 10 Day(s) or more Violet 88 78 88 Violet 4991714213991 320 1 pc.

₹ 3,928.56

1 Piece(s) 10 Day(s) or more Violet 91 78 91 Violet 4991714214004 340 1 pc.

₹ 3,937.45

1 Piece(s) 10 Day(s) or more Violet 95 76 95 Violet 4991714214011 360 1 pc.

₹ 3,947.71

1 Piece(s) 10 Day(s) or more Violet 100 76 100 Violet 4991714214035 380 1 pc.

₹ 4,094.58

1 Piece(s) 10 Day(s) or more Violet 105 76 105 Violet 4991714214042 400 1 pc.

₹ 4,103.49

1 Piece(s) 10 Day(s) or more Violet 110 76 110 Violet 4991714214059 420 1 pc.

₹ 4,113.75

1 Piece(s) 10 Day(s) or more Violet 115 76 115 Violet 4991714214066 440 1 pc.

₹ 4,122.64

1 Piece(s) 10 Day(s) or more Violet 120 76 120 Violet 4991714214073 460 1 pc.

₹ 3,860.84

1 Piece(s) 10 Day(s) or more Green 70 78 70 Green 4991714214097 200 1 pc.

₹ 3,869.75

1 Piece(s) 10 Day(s) or more Green 73 78 73 Green 4991714214103 220 1 pc.

₹ 3,880.00

1 Piece(s) 10 Day(s) or more Green 76 78 76 Green 4991714214110 240 1 pc.

₹ 3,888.89

1 Piece(s) 10 Day(s) or more Green 79 78 79 Green 4991714214127 260 1 pc.

₹ 3,899.15

1 Piece(s) 10 Day(s) or more Green 82 78 82 Green 4991714214134 280 1 pc.

₹ 3,909.38

1 Piece(s) 10 Day(s) or more Green 85 78 85 Green 4991714214141 300 1 pc.

₹ 3,918.31

1 Piece(s) 10 Day(s) or more Green 88 78 88 Green 4991714214158 320 1 pc.

₹ 3,928.56

1 Piece(s) 10 Day(s) or more Green 91 78 91 Green 4991714214165 340 1 pc.

₹ 3,937.45

1 Piece(s) 10 Day(s) or more Green 95 76 95 Green 4991714214172 360 1 pc.

₹ 3,947.71

1 Piece(s) 10 Day(s) or more Green 100 76 100 Green 4991714214196 380 1 pc.

₹ 4,094.58

1 Piece(s) 10 Day(s) or more Green 105 76 105 Green 4991714214202 400 1 pc.

₹ 4,103.49

1 Piece(s) 10 Day(s) or more Green 110 76 110 Green 4991714214219 420 1 pc.

₹ 4,113.75

1 Piece(s) 10 Day(s) or more Green 115 76 115 Green 4991714214226 440 1 pc.

₹ 4,122.64

1 Piece(s) 10 Day(s) or more Green 120 76 120 Green 4991714214233 460 1 pc.

₹ 3,860.84

1 Piece(s) 10 Day(s) or more Green 70 78 70 Moss green 4991714214257 200 1 pc.

₹ 3,869.75

1 Piece(s) 10 Day(s) or more Green 73 78 73 Moss green 4991714214264 220 1 pc.

₹ 3,880.00

1 Piece(s) 10 Day(s) or more Green 76 78 76 Moss green 4991714214271 240 1 pc.

₹ 3,888.89

1 Piece(s) 10 Day(s) or more Green 79 78 79 Moss green 4991714214288 260 1 pc.

₹ 3,899.15

1 Piece(s) 10 Day(s) or more Green 82 78 82 Moss green 4991714214295 280 1 pc.

₹ 3,909.38

1 Piece(s) 10 Day(s) or more Green 85 78 85 Moss green 4991714214301 300 1 pc.

₹ 3,918.31

1 Piece(s) 10 Day(s) or more Green 88 78 88 Moss green 4991714214318 320 1 pc.

₹ 3,928.56

1 Piece(s) 10 Day(s) or more Green 91 78 91 Moss green 4991714214325 340 1 pc.

Basic Specifications

  • Commodity Classification
    Pants
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Features
    JIS T8118 compliant
  • Mixing Ratio
    60% polyester, 40% cotton
  • Material
    Mixed weave tropical
  • Other Features
    Wrinkle-resistant finish, quick drying, antibacterial deodorization treatment, antibacterial deodorization treatment, soft texture
  • Contents
    1 pc.

Product Description

The zipper pocket makes it difficult to drop contents, and it is large enough to hold a long wallet and passport.

Part Number
5000-10-70
5000-10-73
5000-10-76
5000-10-79
5000-10-82
5000-10-85
5000-10-88
5000-10-91
5000-10-95
5000-10-100
5000-10-105
5000-10-110
5000-10-115
5000-10-120
5000-48-70
5000-48-73
5000-48-76
5000-48-79
5000-48-82
5000-48-85
5000-48-88
5000-48-91
5000-48-95
5000-48-100
5000-48-105
5000-48-110
5000-48-115
5000-48-120
5000-60-70
5000-60-73
5000-60-76
5000-60-79
5000-60-82
5000-60-85
5000-60-88
5000-60-91
5000-60-95
5000-60-100
5000-60-105
5000-60-110
5000-60-115
5000-60-120
5000-61-70
5000-61-73
5000-61-76
5000-61-79
5000-61-82
5000-61-85
5000-61-88
5000-61-91
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Inseam
(cm)
Waist
(cm)
Color Details JAN Code Mass
(g)
Contents

₹ 3,860.84

1 Piece(s) 10 Day(s) or more Navy Blue 70 78 70 Navy 4991714213779 200 1 pc.

₹ 3,869.75

1 Piece(s) 10 Day(s) or more Navy Blue 73 78 73 Navy 4991714213786 220 1 pc.

₹ 3,880.00

1 Piece(s) 10 Day(s) or more Navy Blue 76 78 76 Navy 4991714213793 240 1 pc.

₹ 3,888.89

1 Piece(s) 10 Day(s) or more Navy Blue 79 78 79 Navy 4991714213809 260 1 pc.

₹ 3,899.15

1 Piece(s) 10 Day(s) or more Navy Blue 82 78 82 Navy 4991714213816 280 1 pc.

₹ 3,909.38

1 Piece(s) 10 Day(s) or more Navy Blue 85 78 85 Navy 4991714213823 300 1 pc.

₹ 3,918.31

1 Piece(s) 10 Day(s) or more Navy Blue 88 78 88 Navy 4991714213830 320 1 pc.

₹ 3,928.56

1 Piece(s) 10 Day(s) or more Navy Blue 91 78 91 Navy 4991714213847 340 1 pc.

₹ 3,937.45

1 Piece(s) 10 Day(s) or more Navy Blue 95 76 95 Navy 4991714213854 360 1 pc.

₹ 3,947.71

1 Piece(s) 10 Day(s) or more Navy Blue 100 76 100 Navy 4991714213878 380 1 pc.

₹ 4,094.58

1 Piece(s) 10 Day(s) or more Navy Blue 105 76 105 Navy 4991714213885 400 1 pc.

₹ 4,103.49

1 Piece(s) 10 Day(s) or more Navy Blue 110 76 110 Navy 4991714213892 420 1 pc.

₹ 4,113.75

1 Piece(s) 10 Day(s) or more Navy Blue 115 76 115 Navy 4991714213908 440 1 pc.

₹ 4,122.64

1 Piece(s) 10 Day(s) or more Navy Blue 120 76 120 Navy 4991714213915 460 1 pc.

₹ 3,860.84

1 Piece(s) 10 Day(s) or more Violet 70 78 70 Violet 4991714213939 200 1 pc.

₹ 3,869.75

1 Piece(s) 10 Day(s) or more Violet 73 78 73 Violet 4991714213946 220 1 pc.

₹ 3,880.00

1 Piece(s) 10 Day(s) or more Violet 76 78 76 Violet 4991714213953 240 1 pc.

₹ 3,888.89

1 Piece(s) 10 Day(s) or more Violet 79 78 79 Violet 4991714213960 260 1 pc.

₹ 3,899.15

1 Piece(s) 10 Day(s) or more Violet 82 78 82 Violet 4991714213977 280 1 pc.

₹ 3,909.38

1 Piece(s) 10 Day(s) or more Violet 85 78 85 Violet 4991714213984 300 1 pc.

₹ 3,918.31

1 Piece(s) 10 Day(s) or more Violet 88 78 88 Violet 4991714213991 320 1 pc.

₹ 3,928.56

1 Piece(s) 10 Day(s) or more Violet 91 78 91 Violet 4991714214004 340 1 pc.

₹ 3,937.45

1 Piece(s) 10 Day(s) or more Violet 95 76 95 Violet 4991714214011 360 1 pc.

₹ 3,947.71

1 Piece(s) 10 Day(s) or more Violet 100 76 100 Violet 4991714214035 380 1 pc.

₹ 4,094.58

1 Piece(s) 10 Day(s) or more Violet 105 76 105 Violet 4991714214042 400 1 pc.

₹ 4,103.49

1 Piece(s) 10 Day(s) or more Violet 110 76 110 Violet 4991714214059 420 1 pc.

₹ 4,113.75

1 Piece(s) 10 Day(s) or more Violet 115 76 115 Violet 4991714214066 440 1 pc.

₹ 4,122.64

1 Piece(s) 10 Day(s) or more Violet 120 76 120 Violet 4991714214073 460 1 pc.

₹ 3,860.84

1 Piece(s) 10 Day(s) or more Green 70 78 70 Green 4991714214097 200 1 pc.

₹ 3,869.75

1 Piece(s) 10 Day(s) or more Green 73 78 73 Green 4991714214103 220 1 pc.

₹ 3,880.00

1 Piece(s) 10 Day(s) or more Green 76 78 76 Green 4991714214110 240 1 pc.

₹ 3,888.89

1 Piece(s) 10 Day(s) or more Green 79 78 79 Green 4991714214127 260 1 pc.

₹ 3,899.15

1 Piece(s) 10 Day(s) or more Green 82 78 82 Green 4991714214134 280 1 pc.

₹ 3,909.38

1 Piece(s) 10 Day(s) or more Green 85 78 85 Green 4991714214141 300 1 pc.

₹ 3,918.31

1 Piece(s) 10 Day(s) or more Green 88 78 88 Green 4991714214158 320 1 pc.

₹ 3,928.56

1 Piece(s) 10 Day(s) or more Green 91 78 91 Green 4991714214165 340 1 pc.

₹ 3,937.45

1 Piece(s) 10 Day(s) or more Green 95 76 95 Green 4991714214172 360 1 pc.

₹ 3,947.71

1 Piece(s) 10 Day(s) or more Green 100 76 100 Green 4991714214196 380 1 pc.

₹ 4,094.58

1 Piece(s) 10 Day(s) or more Green 105 76 105 Green 4991714214202 400 1 pc.

₹ 4,103.49

1 Piece(s) 10 Day(s) or more Green 110 76 110 Green 4991714214219 420 1 pc.

₹ 4,113.75

1 Piece(s) 10 Day(s) or more Green 115 76 115 Green 4991714214226 440 1 pc.

₹ 4,122.64

1 Piece(s) 10 Day(s) or more Green 120 76 120 Green 4991714214233 460 1 pc.

₹ 3,860.84

1 Piece(s) 10 Day(s) or more Green 70 78 70 Moss green 4991714214257 200 1 pc.

₹ 3,869.75

1 Piece(s) 10 Day(s) or more Green 73 78 73 Moss green 4991714214264 220 1 pc.

₹ 3,880.00

1 Piece(s) 10 Day(s) or more Green 76 78 76 Moss green 4991714214271 240 1 pc.

₹ 3,888.89

1 Piece(s) 10 Day(s) or more Green 79 78 79 Moss green 4991714214288 260 1 pc.

₹ 3,899.15

1 Piece(s) 10 Day(s) or more Green 82 78 82 Moss green 4991714214295 280 1 pc.

₹ 3,909.38

1 Piece(s) 10 Day(s) or more Green 85 78 85 Moss green 4991714214301 300 1 pc.

₹ 3,918.31

1 Piece(s) 10 Day(s) or more Green 88 78 88 Moss green 4991714214318 320 1 pc.

₹ 3,928.56

1 Piece(s) 10 Day(s) or more Green 91 78 91 Moss green 4991714214325 340 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
  2. 2
  3. Next >>
X
whatsapp-qr whatsapp-icon