(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Ladies' Jacket 4102

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 4102-48-13

  • Commodity Classification
    Jacket
  • Color (Group)
    Violet
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Women
  • Antistatic material
    Included
  • With Pen Holder
    Yes
  • Mixing Ratio
    100% polyester
  • Material
    Venetian
  • Size
    13
  • Shoulder width(cm)
    42
  • Chest measurement(cm)
    106
  • Sleeve Length(cm)
    57
  • Dress length(cm)
    68
  • Color Details
    Violet
  • JAN Code
    4991714159138
  • Mass(g)
    570
  • Other Features
    Water-repellent finish
  • Contents
    1 pc.
Part Number
4102-48-13
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Contents

₹ 4,823.27

1 Piece(s) 10 Day(s) or more 1 pc.

Basic Specifications

  • Commodity Classification
    Jacket
  • Color (Group)
    Violet
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Women
  • Antistatic material
    Included
  • With Pen Holder
    Yes
  • Mixing Ratio
    100% polyester
  • Material
    Venetian
  • Size
    13
  • Shoulder width(cm)
    42
  • Chest measurement(cm)
    106
  • Sleeve Length(cm)
    57
  • Dress length(cm)
    68
  • Color Details
    Violet
  • JAN Code
    4991714159138
  • Mass(g)
    570
  • Other Features
    Water-repellent finish
  • Contents
    1 pc.

Product Description

[Features]·A long women's jacket with a fly flat front and an open collar design.

Specifications of 4102-48-13

  • Commodity Classification
    Jacket
  • Color (Group)
    Violet
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Women
  • Antistatic material
    Included
  • With Pen Holder
    Yes
  • Mixing Ratio
    100% polyester
  • Material
    Venetian
  • Size
    13
  • Shoulder width(cm)
    42
  • Chest measurement(cm)
    106
  • Sleeve Length(cm)
    57
  • Dress length(cm)
    68
  • Color Details
    Violet
  • JAN Code
    4991714159138
  • Mass(g)
    570
  • Other Features
    Water-repellent finish
  • Contents
    1 pc.
Part Number
4102-48-13
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Contents

₹ 4,823.27

1 Piece(s) 10 Day(s) or more 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1