(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Jogger Pants 2282

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 3,423.95 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
2282-16-3L
2282-16-4L
2282-16-5L
2282-16-L
2282-16-LL
2282-16-M
2282-16-S
2282-39-3L
2282-39-4L
2282-39-5L
2282-39-L
2282-39-LL
2282-39-M
2282-39-S
2282-601-3L
2282-601-4L
2282-601-5L
2282-601-L
2282-601-LL
2282-601-M
2282-601-S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Waist
(cm)
Color Details Supported dimensions JAN Code Mass
(g)
Contents

₹ 3,460.95

1 Piece(s) 10 Day(s) or more Navy Blue 3L 93 Navy blue 88 to 93 4991714515750 520 1 pc.

₹ 3,471.18

1 Piece(s) 10 Day(s) or more Navy Blue 4L 98 Navy blue 93 to 98 4991714515767 540 1 pc.

₹ 3,480.09

1 Piece(s) 10 Day(s) or more Navy Blue 5L 103 Navy blue 98 to 103 4991714515774 560 1 pc.

₹ 3,443.09

1 Piece(s) 10 Day(s) or more Navy Blue L 83 Navy blue 78 to 83 4991714515736 480 1 pc.

₹ 3,452.02

1 Piece(s) 6 Day(s) or more Navy Blue LL 88 Navy blue 83 to 88 4991714515743 500 1 pc.

₹ 3,432.85

1 Piece(s) 10 Day(s) or more Navy Blue M 78 Navy blue 73 to 78 4991714515729 460 1 pc.

₹ 3,423.95

1 Piece(s) 10 Day(s) or more Navy Blue S 73 Navy blue 68 to 73 4991714515712 440 1 pc.

₹ 3,460.95

1 Piece(s) 10 Day(s) or more Gray 3L 93 Sand beige 88 to 93 4991714515842 520 1 pc.

₹ 3,471.18

1 Piece(s) 10 Day(s) or more Gray 4L 98 Sand beige 93 to 98 4991714515859 540 1 pc.

₹ 3,480.09

1 Piece(s) 10 Day(s) or more Gray 5L 103 Sand beige 98 to 103 4991714515866 560 1 pc.

₹ 3,443.09

1 Piece(s) 10 Day(s) or more Gray L 83 Sand beige 78 to 83 4991714515828 480 1 pc.

₹ 3,452.02

1 Piece(s) 10 Day(s) or more Gray LL 88 Sand beige 83 to 88 4991714515835 500 1 pc.

₹ 3,432.85

1 Piece(s) 10 Day(s) or more Gray M 78 Sand beige 73 to 78 4991714515811 460 1 pc.

₹ 3,423.95

1 Piece(s) 10 Day(s) or more Gray S 73 Sand beige 68 to 73 4991714515804 440 1 pc.

₹ 3,460.95

1 Piece(s) 10 Day(s) or more Green 3L 93 Dark green 88 to 93 4991714515934 520 1 pc.

₹ 3,471.18

1 Piece(s) 10 Day(s) or more Green 4L 98 Dark green 93 to 98 4991714515941 540 1 pc.

₹ 3,480.09

1 Piece(s) 10 Day(s) or more Green 5L 103 Dark green 98 to 103 4991714515958 560 1 pc.

₹ 3,443.09

1 Piece(s) 10 Day(s) or more Green L 83 Dark green 78 to 83 4991714515910 480 1 pc.

₹ 3,452.02

1 Piece(s) 10 Day(s) or more Green LL 88 Dark green 83 to 88 4991714515927 500 1 pc.

₹ 3,432.85

1 Piece(s) 10 Day(s) or more Green M 78 Dark green 73 to 78 4991714515903 460 1 pc.

₹ 3,423.95

1 Piece(s) 10 Day(s) or more Green S 73 Dark green 68 to 73 4991714515897 440 1 pc.

Basic Specifications

  • Commodity Classification
    Pants
  • Mixing Ratio
    97% cotton, 3% polyurethane
  • Material
    Weapon stretch
  • Inseam(cm)
    80
  • Other Features
    Elastic material, wash processing
  • Contents
    1 pc.

Product Description

[Features]·Jogger pants that support ease of movement with a three-dimensional cut and stretch material. ·Washed for a soft touch.

Part Number
2282-16-3L
2282-16-4L
2282-16-5L
2282-16-L
2282-16-LL
2282-16-M
2282-16-S
2282-39-3L
2282-39-4L
2282-39-5L
2282-39-L
2282-39-LL
2282-39-M
2282-39-S
2282-601-3L
2282-601-4L
2282-601-5L
2282-601-L
2282-601-LL
2282-601-M
2282-601-S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Waist
(cm)
Color Details Supported dimensions JAN Code Mass
(g)
Contents

₹ 3,460.95

1 Piece(s) 10 Day(s) or more Navy Blue 3L 93 Navy blue 88 to 93 4991714515750 520 1 pc.

₹ 3,471.18

1 Piece(s) 10 Day(s) or more Navy Blue 4L 98 Navy blue 93 to 98 4991714515767 540 1 pc.

₹ 3,480.09

1 Piece(s) 10 Day(s) or more Navy Blue 5L 103 Navy blue 98 to 103 4991714515774 560 1 pc.

₹ 3,443.09

1 Piece(s) 10 Day(s) or more Navy Blue L 83 Navy blue 78 to 83 4991714515736 480 1 pc.

₹ 3,452.02

1 Piece(s) 6 Day(s) or more Navy Blue LL 88 Navy blue 83 to 88 4991714515743 500 1 pc.

₹ 3,432.85

1 Piece(s) 10 Day(s) or more Navy Blue M 78 Navy blue 73 to 78 4991714515729 460 1 pc.

₹ 3,423.95

1 Piece(s) 10 Day(s) or more Navy Blue S 73 Navy blue 68 to 73 4991714515712 440 1 pc.

₹ 3,460.95

1 Piece(s) 10 Day(s) or more Gray 3L 93 Sand beige 88 to 93 4991714515842 520 1 pc.

₹ 3,471.18

1 Piece(s) 10 Day(s) or more Gray 4L 98 Sand beige 93 to 98 4991714515859 540 1 pc.

₹ 3,480.09

1 Piece(s) 10 Day(s) or more Gray 5L 103 Sand beige 98 to 103 4991714515866 560 1 pc.

₹ 3,443.09

1 Piece(s) 10 Day(s) or more Gray L 83 Sand beige 78 to 83 4991714515828 480 1 pc.

₹ 3,452.02

1 Piece(s) 10 Day(s) or more Gray LL 88 Sand beige 83 to 88 4991714515835 500 1 pc.

₹ 3,432.85

1 Piece(s) 10 Day(s) or more Gray M 78 Sand beige 73 to 78 4991714515811 460 1 pc.

₹ 3,423.95

1 Piece(s) 10 Day(s) or more Gray S 73 Sand beige 68 to 73 4991714515804 440 1 pc.

₹ 3,460.95

1 Piece(s) 10 Day(s) or more Green 3L 93 Dark green 88 to 93 4991714515934 520 1 pc.

₹ 3,471.18

1 Piece(s) 10 Day(s) or more Green 4L 98 Dark green 93 to 98 4991714515941 540 1 pc.

₹ 3,480.09

1 Piece(s) 10 Day(s) or more Green 5L 103 Dark green 98 to 103 4991714515958 560 1 pc.

₹ 3,443.09

1 Piece(s) 10 Day(s) or more Green L 83 Dark green 78 to 83 4991714515910 480 1 pc.

₹ 3,452.02

1 Piece(s) 10 Day(s) or more Green LL 88 Dark green 83 to 88 4991714515927 500 1 pc.

₹ 3,432.85

1 Piece(s) 10 Day(s) or more Green M 78 Dark green 73 to 78 4991714515903 460 1 pc.

₹ 3,423.95

1 Piece(s) 10 Day(s) or more Green S 73 Dark green 68 to 73 4991714515897 440 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon