(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Blouson Jacket 2280

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 3,816.75 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
2280-16-3L
2280-16-4L
2280-16-5L
2280-16-L
2280-16-LL
2280-16-M
2280-16-S
2280-39-3L
2280-39-4L
2280-39-5L
2280-39-L
2280-39-LL
2280-39-M
2280-39-S
2280-601-3L
2280-601-4L
2280-601-5L
2280-601-L
2280-601-LL
2280-601-M
2280-601-S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Dress length
(cm)
Color Details JAN Code Mass
(g)
Contents

₹ 3,872.87

1 Piece(s) 10 Day(s) or more Navy Blue 3L 50 119 62 67 Navy blue 4991714515484 660 1 pc.

₹ 3,886.93

1 Piece(s) 10 Day(s) or more Navy Blue 4L 51.5 123 63 69 Navy blue 4991714515491 690 1 pc.

₹ 3,900.95

1 Piece(s) 10 Day(s) or more Navy Blue 5L 53 127 63 69 Navy blue 4991714515507 720 1 pc.

₹ 3,844.82

1 Piece(s) 7 Day(s) or more Navy Blue L 47 111 60 63 Navy blue 4991714515460 600 1 pc.

₹ 3,858.84

1 Piece(s) 10 Day(s) or more Navy Blue LL 48.5 115 61 65 Navy blue 4991714515477 630 1 pc.

₹ 3,830.78

1 Piece(s) 10 Day(s) or more Navy Blue M 45.5 108 58.5 61 Navy blue 4991714515453 570 1 pc.

₹ 3,816.75

1 Piece(s) 10 Day(s) or more Navy Blue S 44 105 57.5 59 Navy blue 4991714515446 540 1 pc.

₹ 3,872.87

1 Piece(s) 10 Day(s) or more Gray 3L 50 119 62 67 Sand beige 4991714515576 660 1 pc.

₹ 3,886.93

1 Piece(s) 10 Day(s) or more Gray 4L 51.5 123 63 69 Sand beige 4991714515583 690 1 pc.

₹ 3,900.95

1 Piece(s) 10 Day(s) or more Gray 5L 53 127 63 69 Sand beige 4991714515590 720 1 pc.

₹ 3,844.82

1 Piece(s) 10 Day(s) or more Gray L 47 111 60 63 Sand beige 4991714515552 600 1 pc.

₹ 3,858.84

1 Piece(s) 10 Day(s) or more Gray LL 48.5 115 61 65 Sand beige 4991714515569 630 1 pc.

₹ 3,830.78

1 Piece(s) 10 Day(s) or more Gray M 45.5 108 58.5 61 Sand beige 4991714515545 570 1 pc.

₹ 3,816.75

1 Piece(s) 10 Day(s) or more Gray S 44 105 57.5 59 Sand beige 4991714515538 540 1 pc.

₹ 3,872.87

1 Piece(s) 10 Day(s) or more Green 3L 50 119 62 67 Dark green 4991714515668 660 1 pc.

₹ 3,886.93

1 Piece(s) 10 Day(s) or more Green 4L 51.5 123 63 69 Dark green 4991714515675 690 1 pc.

₹ 3,900.95

1 Piece(s) 10 Day(s) or more Green 5L 53 127 63 69 Dark green 4991714515682 720 1 pc.

₹ 3,844.82

1 Piece(s) 10 Day(s) or more Green L 47 111 60 63 Dark green 4991714515644 600 1 pc.

₹ 3,858.84

1 Piece(s) 10 Day(s) or more Green LL 48.5 115 61 65 Dark green 4991714515651 630 1 pc.

₹ 3,830.78

1 Piece(s) 10 Day(s) or more Green M 45.5 108 58.5 61 Dark green 4991714515637 570 1 pc.

₹ 3,816.75

1 Piece(s) 10 Day(s) or more Green S 44 105 57.5 59 Dark green 4991714515620 540 1 pc.

Basic Specifications

  • Commodity Classification
    Jacket
  • Sleeve shape
    Long Sleeve
  • Pocket
    Right breast pocket: 13.5 cm wide × 19 cm deep, left breast pocket: 13 cm wide × 19.5 cm deep
  • With Pen Holder
    Yes
  • Mixing Ratio
    97% cotton, 3% polyurethane
  • Material
    Weapon stretch
  • Other Features
    Elastic material, wash processing
  • Contents
    1 pc.

Product Description

Download monogramming quote request
Worksite clothes with stretchable material and a 3D cut for easy movement at the elbows and knees

Part Number
2280-16-3L
2280-16-4L
2280-16-5L
2280-16-L
2280-16-LL
2280-16-M
2280-16-S
2280-39-3L
2280-39-4L
2280-39-5L
2280-39-L
2280-39-LL
2280-39-M
2280-39-S
2280-601-3L
2280-601-4L
2280-601-5L
2280-601-L
2280-601-LL
2280-601-M
2280-601-S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Dress length
(cm)
Color Details JAN Code Mass
(g)
Contents

₹ 3,872.87

1 Piece(s) 10 Day(s) or more Navy Blue 3L 50 119 62 67 Navy blue 4991714515484 660 1 pc.

₹ 3,886.93

1 Piece(s) 10 Day(s) or more Navy Blue 4L 51.5 123 63 69 Navy blue 4991714515491 690 1 pc.

₹ 3,900.95

1 Piece(s) 10 Day(s) or more Navy Blue 5L 53 127 63 69 Navy blue 4991714515507 720 1 pc.

₹ 3,844.82

1 Piece(s) 7 Day(s) or more Navy Blue L 47 111 60 63 Navy blue 4991714515460 600 1 pc.

₹ 3,858.84

1 Piece(s) 10 Day(s) or more Navy Blue LL 48.5 115 61 65 Navy blue 4991714515477 630 1 pc.

₹ 3,830.78

1 Piece(s) 10 Day(s) or more Navy Blue M 45.5 108 58.5 61 Navy blue 4991714515453 570 1 pc.

₹ 3,816.75

1 Piece(s) 10 Day(s) or more Navy Blue S 44 105 57.5 59 Navy blue 4991714515446 540 1 pc.

₹ 3,872.87

1 Piece(s) 10 Day(s) or more Gray 3L 50 119 62 67 Sand beige 4991714515576 660 1 pc.

₹ 3,886.93

1 Piece(s) 10 Day(s) or more Gray 4L 51.5 123 63 69 Sand beige 4991714515583 690 1 pc.

₹ 3,900.95

1 Piece(s) 10 Day(s) or more Gray 5L 53 127 63 69 Sand beige 4991714515590 720 1 pc.

₹ 3,844.82

1 Piece(s) 10 Day(s) or more Gray L 47 111 60 63 Sand beige 4991714515552 600 1 pc.

₹ 3,858.84

1 Piece(s) 10 Day(s) or more Gray LL 48.5 115 61 65 Sand beige 4991714515569 630 1 pc.

₹ 3,830.78

1 Piece(s) 10 Day(s) or more Gray M 45.5 108 58.5 61 Sand beige 4991714515545 570 1 pc.

₹ 3,816.75

1 Piece(s) 10 Day(s) or more Gray S 44 105 57.5 59 Sand beige 4991714515538 540 1 pc.

₹ 3,872.87

1 Piece(s) 10 Day(s) or more Green 3L 50 119 62 67 Dark green 4991714515668 660 1 pc.

₹ 3,886.93

1 Piece(s) 10 Day(s) or more Green 4L 51.5 123 63 69 Dark green 4991714515675 690 1 pc.

₹ 3,900.95

1 Piece(s) 10 Day(s) or more Green 5L 53 127 63 69 Dark green 4991714515682 720 1 pc.

₹ 3,844.82

1 Piece(s) 10 Day(s) or more Green L 47 111 60 63 Dark green 4991714515644 600 1 pc.

₹ 3,858.84

1 Piece(s) 10 Day(s) or more Green LL 48.5 115 61 65 Dark green 4991714515651 630 1 pc.

₹ 3,830.78

1 Piece(s) 10 Day(s) or more Green M 45.5 108 58.5 61 Dark green 4991714515637 570 1 pc.

₹ 3,816.75

1 Piece(s) 10 Day(s) or more Green S 44 105 57.5 59 Dark green 4991714515620 540 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1