(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Ribbed Cargo Pants 2279

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 3,699.87 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
2279-39-3L
2279-39-4L
2279-39-5L
2279-39-L
2279-39-LL
2279-39-M
2279-39-S
2279-58-3L
2279-58-4L
2279-58-5L
2279-58-L
2279-58-LL
2279-58-M
2279-58-S
2279-62-3L
2279-62-4L
2279-62-5L
2279-62-L
2279-62-LL
2279-62-M
2279-62-S
2279-90-3L
2279-90-4L
2279-90-5L
2279-90-L
2279-90-LL
2279-90-M
2279-90-S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Inseam
(cm)
Waist
(cm)
Color Details Supported dimensions JAN Code Mass
(g)
Contents

₹ 3,736.85

1 Piece(s) 10 Day(s) or more Gray 3L 85 95 Sand beige 90 to 95 4991714512933 520 1 pc.

₹ 3,747.09

1 Piece(s) 10 Day(s) or more Gray 4L 85 100 Sand beige 95 to 100 4991714512940 540 1 pc.

₹ 3,756.00

1 Piece(s) 10 Day(s) or more Gray 5L 85 105 Sand beige 100 to 105 4991714512957 560 1 pc.

₹ 3,719.04

1 Piece(s) 10 Day(s) or more Gray L 85 85 Sand beige 80 to 85 4991714512919 480 1 pc.

₹ 3,727.93

1 Piece(s) 10 Day(s) or more Gray LL 85 90 Sand beige 85 to 90 4991714512926 500 1 pc.

₹ 3,708.76

1 Piece(s) 10 Day(s) or more Gray M 85 80 Sand beige 75 to 80 4991714512902 460 1 pc.

₹ 3,699.87

1 Piece(s) 10 Day(s) or more Gray S 85 75 Sand beige 70 to 75 4991714512896 440 1 pc.

₹ 3,736.85

1 Piece(s) 10 Day(s) or more Brown 3L 85 95 Walnut 90 to 95 4991714513022 520 1 pc.

₹ 3,747.09

1 Piece(s) 10 Day(s) or more Brown 4L 85 100 Walnut 95 to 100 4991714513039 540 1 pc.

₹ 3,756.00

1 Piece(s) 10 Day(s) or more Brown 5L 85 105 Walnut 100 to 105 4991714513046 560 1 pc.

₹ 3,719.04

1 Piece(s) 10 Day(s) or more Brown L 85 85 Walnut 80 to 85 4991714513008 480 1 pc.

₹ 3,727.93

1 Piece(s) 10 Day(s) or more Brown LL 85 90 Walnut 85 to 90 4991714513015 500 1 pc.

₹ 3,708.76

1 Piece(s) 10 Day(s) or more Brown M 85 80 Walnut 75 to 80 4991714512995 460 1 pc.

₹ 3,699.87

1 Piece(s) 10 Day(s) or more Brown S 85 75 Walnut 70 to 75 4991714512988 440 1 pc.

₹ 3,736.85

1 Piece(s) 10 Day(s) or more Green 3L 85 95 Army green 90 to 95 4991714513114 520 1 pc.

₹ 3,747.09

1 Piece(s) 10 Day(s) or more Green 4L 85 100 Army green 95 to 100 4991714513121 540 1 pc.

₹ 3,756.00

1 Piece(s) 10 Day(s) or more Green 5L 85 105 Army green 100 to 105 4991714513138 560 1 pc.

₹ 3,719.04

1 Piece(s) 10 Day(s) or more Green L 85 85 Army green 80 to 85 4991714513091 480 1 pc.

₹ 3,727.93

1 Piece(s) 10 Day(s) or more Green LL 85 90 Army green 85 to 90 4991714513107 500 1 pc.

₹ 3,708.76

1 Piece(s) 10 Day(s) or more Green M 85 80 Army green 75 to 80 4991714513084 460 1 pc.

₹ 3,699.87

1 Piece(s) 10 Day(s) or more Green S 85 75 Army green 70 to 75 4991714513077 440 1 pc.

₹ 3,736.85

1 Piece(s) 10 Day(s) or more Black 3L 85 95 Black 90 to 95 4991714513206 520 1 pc.

₹ 3,747.09

1 Piece(s) 10 Day(s) or more Black 4L 85 100 Black 95 to 100 4991714513213 540 1 pc.

₹ 3,756.00

1 Piece(s) 10 Day(s) or more Black 5L 80 105 Black 100 to 105 4991714513220 560 1 pc.

₹ 3,719.04

1 Piece(s) 10 Day(s) or more Black L 85 85 Black 80 to 85 4991714513183 480 1 pc.

₹ 3,727.93

1 Piece(s) 10 Day(s) or more Black LL 85 90 Black 85 to 90 4991714513190 500 1 pc.

₹ 3,708.76

1 Piece(s) 10 Day(s) or more Black M 85 80 Black 75 to 80 4991714513176 460 1 pc.

₹ 3,699.87

1 Piece(s) 10 Day(s) or more Black S 85 75 Black 70 to 75 4991714513169 440 1 pc.

Basic Specifications

  • Commodity Classification
    Pants
  • Mixing Ratio
    98% cotton, 2% polyurethane
  • Material
    Stretch micro herringbone
  • Other Features
    Elastic material, wash processing
  • Contents
    1 pc.

Product Description

[Features]·Ribbed cargo pants with three-dimensional cut and stretch material to support ease of movement. ·Washed for a soft touch.

Part Number
2279-39-3L
2279-39-4L
2279-39-5L
2279-39-L
2279-39-LL
2279-39-M
2279-39-S
2279-58-3L
2279-58-4L
2279-58-5L
2279-58-L
2279-58-LL
2279-58-M
2279-58-S
2279-62-3L
2279-62-4L
2279-62-5L
2279-62-L
2279-62-LL
2279-62-M
2279-62-S
2279-90-3L
2279-90-4L
2279-90-5L
2279-90-L
2279-90-LL
2279-90-M
2279-90-S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Inseam
(cm)
Waist
(cm)
Color Details Supported dimensions JAN Code Mass
(g)
Contents

₹ 3,736.85

1 Piece(s) 10 Day(s) or more Gray 3L 85 95 Sand beige 90 to 95 4991714512933 520 1 pc.

₹ 3,747.09

1 Piece(s) 10 Day(s) or more Gray 4L 85 100 Sand beige 95 to 100 4991714512940 540 1 pc.

₹ 3,756.00

1 Piece(s) 10 Day(s) or more Gray 5L 85 105 Sand beige 100 to 105 4991714512957 560 1 pc.

₹ 3,719.04

1 Piece(s) 10 Day(s) or more Gray L 85 85 Sand beige 80 to 85 4991714512919 480 1 pc.

₹ 3,727.93

1 Piece(s) 10 Day(s) or more Gray LL 85 90 Sand beige 85 to 90 4991714512926 500 1 pc.

₹ 3,708.76

1 Piece(s) 10 Day(s) or more Gray M 85 80 Sand beige 75 to 80 4991714512902 460 1 pc.

₹ 3,699.87

1 Piece(s) 10 Day(s) or more Gray S 85 75 Sand beige 70 to 75 4991714512896 440 1 pc.

₹ 3,736.85

1 Piece(s) 10 Day(s) or more Brown 3L 85 95 Walnut 90 to 95 4991714513022 520 1 pc.

₹ 3,747.09

1 Piece(s) 10 Day(s) or more Brown 4L 85 100 Walnut 95 to 100 4991714513039 540 1 pc.

₹ 3,756.00

1 Piece(s) 10 Day(s) or more Brown 5L 85 105 Walnut 100 to 105 4991714513046 560 1 pc.

₹ 3,719.04

1 Piece(s) 10 Day(s) or more Brown L 85 85 Walnut 80 to 85 4991714513008 480 1 pc.

₹ 3,727.93

1 Piece(s) 10 Day(s) or more Brown LL 85 90 Walnut 85 to 90 4991714513015 500 1 pc.

₹ 3,708.76

1 Piece(s) 10 Day(s) or more Brown M 85 80 Walnut 75 to 80 4991714512995 460 1 pc.

₹ 3,699.87

1 Piece(s) 10 Day(s) or more Brown S 85 75 Walnut 70 to 75 4991714512988 440 1 pc.

₹ 3,736.85

1 Piece(s) 10 Day(s) or more Green 3L 85 95 Army green 90 to 95 4991714513114 520 1 pc.

₹ 3,747.09

1 Piece(s) 10 Day(s) or more Green 4L 85 100 Army green 95 to 100 4991714513121 540 1 pc.

₹ 3,756.00

1 Piece(s) 10 Day(s) or more Green 5L 85 105 Army green 100 to 105 4991714513138 560 1 pc.

₹ 3,719.04

1 Piece(s) 10 Day(s) or more Green L 85 85 Army green 80 to 85 4991714513091 480 1 pc.

₹ 3,727.93

1 Piece(s) 10 Day(s) or more Green LL 85 90 Army green 85 to 90 4991714513107 500 1 pc.

₹ 3,708.76

1 Piece(s) 10 Day(s) or more Green M 85 80 Army green 75 to 80 4991714513084 460 1 pc.

₹ 3,699.87

1 Piece(s) 10 Day(s) or more Green S 85 75 Army green 70 to 75 4991714513077 440 1 pc.

₹ 3,736.85

1 Piece(s) 10 Day(s) or more Black 3L 85 95 Black 90 to 95 4991714513206 520 1 pc.

₹ 3,747.09

1 Piece(s) 10 Day(s) or more Black 4L 85 100 Black 95 to 100 4991714513213 540 1 pc.

₹ 3,756.00

1 Piece(s) 10 Day(s) or more Black 5L 80 105 Black 100 to 105 4991714513220 560 1 pc.

₹ 3,719.04

1 Piece(s) 10 Day(s) or more Black L 85 85 Black 80 to 85 4991714513183 480 1 pc.

₹ 3,727.93

1 Piece(s) 10 Day(s) or more Black LL 85 90 Black 85 to 90 4991714513190 500 1 pc.

₹ 3,708.76

1 Piece(s) 10 Day(s) or more Black M 85 80 Black 75 to 80 4991714513176 460 1 pc.

₹ 3,699.87

1 Piece(s) 10 Day(s) or more Black S 85 75 Black 70 to 75 4991714513169 440 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1