(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Cargo Pants 2173

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 3,423.95 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
2173-39-3L
2173-39-4L
2173-39-5L
2173-39-L
2173-39-LL
2173-39-M
2173-39-S
2173-58-3L
2173-58-4L
2173-58-5L
2173-58-L
2173-58-LL
2173-58-M
2173-58-S
2173-62-3L
2173-62-4L
2173-62-5L
2173-62-L
2173-62-LL
2173-62-M
2173-62-S
2173-90-3L
2173-90-4L
2173-90-5L
2173-90-L
2173-90-LL
2173-90-M
2173-90-S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Waist
(cm)
Color Details Supported dimensions JAN Code Mass
(g)
Contents

₹ 3,460.95

1 Piece(s) 11 Day(s) or more Gray 3L 95 Sand beige 90 to 95 4991714495038 520 1 pc.

₹ 3,471.18

1 Piece(s) 10 Day(s) or more Gray 4L 100 Sand beige 95 to 100 4991714495045 540 1 pc.

₹ 3,480.09

1 Piece(s) 10 Day(s) or more Gray 5L 105 Sand beige 100 to 105 4991714495052 560 1 pc.

₹ 3,427.73

1 Piece(s) 6 Day(s) or more Gray L 85 Sand beige 80 to 85 4991714495014 480 1 pc.

₹ 3,427.73

1 Piece(s) 6 Day(s) or more Gray LL 90 Sand beige 85 to 90 4991714495021 500 1 pc.

₹ 3,427.73

1 Piece(s) 6 Day(s) or more Gray M 80 Sand beige 75 to 80 4991714495007 460 1 pc.

₹ 3,423.95

1 Piece(s) 6 Day(s) or more Gray S 75 Sand beige 70 to 75 4991714494994 440 1 pc.

₹ 3,460.95

1 Piece(s) 6 Day(s) or more Brown 3L 95 Walnut 90 to 95 4991714495120 520 1 pc.

₹ 3,471.18

1 Piece(s) 10 Day(s) or more Brown 4L 100 Walnut 95 to 100 4991714495137 540 1 pc.

₹ 3,480.09

1 Piece(s) 10 Day(s) or more Brown 5L 105 Walnut 100 to 105 4991714495144 560 1 pc.

₹ 3,443.09

1 Piece(s) 6 Day(s) or more Brown L 85 Walnut 80 to 85 4991714495106 480 1 pc.

₹ 3,452.02

1 Piece(s) 6 Day(s) or more Brown LL 90 Walnut 85 to 90 4991714495113 500 1 pc.

₹ 3,432.85

1 Piece(s) 11 Day(s) or more Brown M 80 Walnut 75 to 80 4991714495090 460 1 pc.

₹ 3,423.95

1 Piece(s) 11 Day(s) or more Brown S 75 Walnut 70 to 75 4991714495083 440 1 pc.

₹ 3,460.95

1 Piece(s) 6 Day(s) or more Green 3L 95 Army green 90 to 95 4991714495212 520 1 pc.

₹ 3,471.18

1 Piece(s) 10 Day(s) or more Green 4L 100 Army green 95 to 100 4991714495229 540 1 pc.

₹ 3,480.09

1 Piece(s) 10 Day(s) or more Green 5L 105 Army green 100 to 105 4991714495236 560 1 pc.

₹ 3,443.09

1 Piece(s) 6 Day(s) or more Green L 85 Army green 80 to 85 4991714495199 480 1 pc.

₹ 3,452.02

1 Piece(s) 6 Day(s) or more Green LL 90 Army green 85 to 90 4991714495205 500 1 pc.

₹ 3,432.85

1 Piece(s) 11 Day(s) or more Green M 80 Army green 75 to 80 4991714495182 460 1 pc.

₹ 3,423.95

1 Piece(s) 6 Day(s) or more Green S 75 Army green 70 to 75 4991714495175 440 1 pc.

₹ 3,460.95

1 Piece(s) 6 Day(s) or more Black 3L 95 Black 90 to 95 4991714495304 520 1 pc.

₹ 3,471.18

1 Piece(s) 10 Day(s) or more Black 4L 100 Black 95 to 100 4991714495311 540 1 pc.

₹ 3,480.09

1 Piece(s) 10 Day(s) or more Black 5L 105 Black 100 to 105 4991714495328 560 1 pc.

₹ 3,443.09

1 Piece(s) 6 Day(s) or more Black L 85 Black 80 to 85 4991714495281 480 1 pc.

₹ 3,452.02

1 Piece(s) 6 Day(s) or more Black LL 90 Black 85 to 90 4991714495298 500 1 pc.

₹ 3,432.85

1 Piece(s) 11 Day(s) or more Black M 80 Black 75 to 80 4991714495274 460 1 pc.

₹ 3,423.95

1 Piece(s) 6 Day(s) or more Black S 75 Black 70 to 75 4991714495267 440 1 pc.

Basic Specifications

  • Commodity Classification
    Pants
  • Mixing Ratio
    97% cotton, 3% polyurethane
  • Material
    Stretch Oxford
  • Inseam(cm)
    80
  • Other Features
    Elastic material, wash processing
  • Contents
    1 pc.

Product Description

The three-dimensional design supports ease of movement in stretchable material
Mixed rate: 97% cotton/3% polyurethane
Material: Stretch oxford
Other features: Elastic material, Wash processing

Part Number
2173-39-3L
2173-39-4L
2173-39-5L
2173-39-L
2173-39-LL
2173-39-M
2173-39-S
2173-58-3L
2173-58-4L
2173-58-5L
2173-58-L
2173-58-LL
2173-58-M
2173-58-S
2173-62-3L
2173-62-4L
2173-62-5L
2173-62-L
2173-62-LL
2173-62-M
2173-62-S
2173-90-3L
2173-90-4L
2173-90-5L
2173-90-L
2173-90-LL
2173-90-M
2173-90-S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Waist
(cm)
Color Details Supported dimensions JAN Code Mass
(g)
Contents

₹ 3,460.95

1 Piece(s) 11 Day(s) or more Gray 3L 95 Sand beige 90 to 95 4991714495038 520 1 pc.

₹ 3,471.18

1 Piece(s) 10 Day(s) or more Gray 4L 100 Sand beige 95 to 100 4991714495045 540 1 pc.

₹ 3,480.09

1 Piece(s) 10 Day(s) or more Gray 5L 105 Sand beige 100 to 105 4991714495052 560 1 pc.

₹ 3,427.73

1 Piece(s) 6 Day(s) or more Gray L 85 Sand beige 80 to 85 4991714495014 480 1 pc.

₹ 3,427.73

1 Piece(s) 6 Day(s) or more Gray LL 90 Sand beige 85 to 90 4991714495021 500 1 pc.

₹ 3,427.73

1 Piece(s) 6 Day(s) or more Gray M 80 Sand beige 75 to 80 4991714495007 460 1 pc.

₹ 3,423.95

1 Piece(s) 6 Day(s) or more Gray S 75 Sand beige 70 to 75 4991714494994 440 1 pc.

₹ 3,460.95

1 Piece(s) 6 Day(s) or more Brown 3L 95 Walnut 90 to 95 4991714495120 520 1 pc.

₹ 3,471.18

1 Piece(s) 10 Day(s) or more Brown 4L 100 Walnut 95 to 100 4991714495137 540 1 pc.

₹ 3,480.09

1 Piece(s) 10 Day(s) or more Brown 5L 105 Walnut 100 to 105 4991714495144 560 1 pc.

₹ 3,443.09

1 Piece(s) 6 Day(s) or more Brown L 85 Walnut 80 to 85 4991714495106 480 1 pc.

₹ 3,452.02

1 Piece(s) 6 Day(s) or more Brown LL 90 Walnut 85 to 90 4991714495113 500 1 pc.

₹ 3,432.85

1 Piece(s) 11 Day(s) or more Brown M 80 Walnut 75 to 80 4991714495090 460 1 pc.

₹ 3,423.95

1 Piece(s) 11 Day(s) or more Brown S 75 Walnut 70 to 75 4991714495083 440 1 pc.

₹ 3,460.95

1 Piece(s) 6 Day(s) or more Green 3L 95 Army green 90 to 95 4991714495212 520 1 pc.

₹ 3,471.18

1 Piece(s) 10 Day(s) or more Green 4L 100 Army green 95 to 100 4991714495229 540 1 pc.

₹ 3,480.09

1 Piece(s) 10 Day(s) or more Green 5L 105 Army green 100 to 105 4991714495236 560 1 pc.

₹ 3,443.09

1 Piece(s) 6 Day(s) or more Green L 85 Army green 80 to 85 4991714495199 480 1 pc.

₹ 3,452.02

1 Piece(s) 6 Day(s) or more Green LL 90 Army green 85 to 90 4991714495205 500 1 pc.

₹ 3,432.85

1 Piece(s) 11 Day(s) or more Green M 80 Army green 75 to 80 4991714495182 460 1 pc.

₹ 3,423.95

1 Piece(s) 6 Day(s) or more Green S 75 Army green 70 to 75 4991714495175 440 1 pc.

₹ 3,460.95

1 Piece(s) 6 Day(s) or more Black 3L 95 Black 90 to 95 4991714495304 520 1 pc.

₹ 3,471.18

1 Piece(s) 10 Day(s) or more Black 4L 100 Black 95 to 100 4991714495311 540 1 pc.

₹ 3,480.09

1 Piece(s) 10 Day(s) or more Black 5L 105 Black 100 to 105 4991714495328 560 1 pc.

₹ 3,443.09

1 Piece(s) 6 Day(s) or more Black L 85 Black 80 to 85 4991714495281 480 1 pc.

₹ 3,452.02

1 Piece(s) 6 Day(s) or more Black LL 90 Black 85 to 90 4991714495298 500 1 pc.

₹ 3,432.85

1 Piece(s) 11 Day(s) or more Black M 80 Black 75 to 80 4991714495274 460 1 pc.

₹ 3,423.95

1 Piece(s) 6 Day(s) or more Black S 75 Black 70 to 75 4991714495267 440 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon