(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Blouson Jacket 2170

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Catalog

Japanese Only

  • Order Qty :
  • Starting From :
    ₹ 3,747.09 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
2170-39-3L
2170-39-4L
2170-39-5L
2170-39-L
2170-39-LL
2170-39-M
2170-39-S
2170-58-3L
2170-58-4L
2170-58-5L
2170-58-L
2170-58-LL
2170-58-M
2170-58-S
2170-62-3L
2170-62-4L
2170-62-5L
2170-62-L
2170-62-LL
2170-62-M
2170-62-S
2170-90-3L
2170-90-4L
2170-90-5L
2170-90-L
2170-90-LL
2170-90-M
2170-90-S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Dress length
(cm)
Color Details JAN Code Mass
(g)
Contents

₹ 3,803.24

1 Piece(s) 6 Day(s) or more Gray 3L 52 122 60 67 Sand beige 4991714494314 660 1 pc.

₹ 3,817.27

1 Piece(s) 10 Day(s) or more Gray 4L 53.5 126 60 69 Sand beige 4991714494321 690 1 pc.

₹ 3,831.29

1 Piece(s) 10 Day(s) or more Gray 5L 55 130 60 69 Sand beige 4991714494338 720 1 pc.

₹ 3,750.87

1 Piece(s) 6 Day(s) or more Gray L 49 114 58 63 Sand beige 4991714494291 600 1 pc.

₹ 3,750.87

1 Piece(s) 6 Day(s) or more Gray LL 50.5 118 59.5 65 Sand beige 4991714494307 630 1 pc.

₹ 3,750.87

1 Piece(s) 6 Day(s) or more Gray M 47.5 110 55.5 61 Sand beige 4991714494284 570 1 pc.

₹ 3,747.09

1 Piece(s) 6 Day(s) or more Gray S 46 106 52.5 59 Sand beige 4991714494277 540 1 pc.

₹ 3,803.24

1 Piece(s) 6 Day(s) or more Brown 3L 52 122 60 67 Walnut 4991714494406 660 1 pc.

₹ 3,817.27

1 Piece(s) 10 Day(s) or more Brown 4L 53.5 126 60 69 Walnut 4991714494413 690 1 pc.

₹ 3,831.29

1 Piece(s) 10 Day(s) or more Brown 5L 55 130 60 69 Walnut 4991714494420 720 1 pc.

₹ 3,775.16

1 Piece(s) 6 Day(s) or more Brown L 49 114 58 63 Walnut 4991714494383 600 1 pc.

₹ 3,789.18

1 Piece(s) 6 Day(s) or more Brown LL 50.5 118 59.5 65 Walnut 4991714494390 630 1 pc.

₹ 3,761.15

1 Piece(s) 6 Day(s) or more Brown M 47.5 110 55.5 61 Walnut 4991714494376 570 1 pc.

₹ 3,747.09

1 Piece(s) 6 Day(s) or more Brown S 46 106 52.5 59 Walnut 4991714494369 540 1 pc.

₹ 3,803.24

1 Piece(s) 6 Day(s) or more Green 3L 52 122 60 67 Army green 4991714494499 660 1 pc.

₹ 3,817.27

1 Piece(s) 10 Day(s) or more Green 4L 53.5 126 60 69 Army green 4991714494505 690 1 pc.

₹ 3,831.29

1 Piece(s) 11 Day(s) or more Green 5L 55 130 60 69 Army green 4991714494512 720 1 pc.

₹ 3,775.16

1 Piece(s) 6 Day(s) or more Green L 49 114 58 63 Army green 4991714494475 600 1 pc.

₹ 3,789.18

1 Piece(s) 6 Day(s) or more Green LL 50.5 118 59.5 65 Army green 4991714494482 630 1 pc.

₹ 3,761.15

1 Piece(s) 6 Day(s) or more Green M 47.5 110 55.5 61 Army green 4991714494468 570 1 pc.

₹ 3,747.09

1 Piece(s) 11 Day(s) or more Green S 46 106 52.5 59 Army green 4991714494451 540 1 pc.

₹ 3,803.24

1 Piece(s) 6 Day(s) or more Black 3L 52 122 60 67 Black 4991714494581 660 1 pc.

₹ 3,817.27

1 Piece(s) 10 Day(s) or more Black 4L 53.5 126 60 69 Black 4991714494598 690 1 pc.

₹ 3,831.29

1 Piece(s) 10 Day(s) or more Black 5L 55 130 60 69 Black 4991714494604 720 1 pc.

₹ 3,775.16

1 Piece(s) 6 Day(s) or more Black L 49 114 58 63 Black 4991714494567 600 1 pc.

₹ 3,789.18

1 Piece(s) 6 Day(s) or more Black LL 50.5 118 59.5 65 Black 4991714494574 630 1 pc.

₹ 3,761.15

1 Piece(s) 6 Day(s) or more Black M 47.5 110 55.5 61 Black 4991714494550 570 1 pc.

₹ 3,747.09

1 Piece(s) 6 Day(s) or more Black S 46 106 52.5 59 Black 4991714494543 540 1 pc.

Basic Specifications

  • Commodity Classification
    Jacket
  • Sleeve shape
    Long Sleeve
  • Pocket
    Right breast pocket: 13.5 cm wide × 17 cm deep, left breast pocket: 12 cm wide × 18.5 cm deep
  • With Pen Holder
    Yes
  • Mixing Ratio
    97% cotton, 3% polyurethane
  • Material
    Stretch Oxford
  • Other Features
    Elastic material, wash processing
  • Contents
    1 pc.

Product Description

[ Download the quotation request form for name stitch ]
Thick and durable stretch ox material ideal for hard worksites.

Part Number
2170-39-3L
2170-39-4L
2170-39-5L
2170-39-L
2170-39-LL
2170-39-M
2170-39-S
2170-58-3L
2170-58-4L
2170-58-5L
2170-58-L
2170-58-LL
2170-58-M
2170-58-S
2170-62-3L
2170-62-4L
2170-62-5L
2170-62-L
2170-62-LL
2170-62-M
2170-62-S
2170-90-3L
2170-90-4L
2170-90-5L
2170-90-L
2170-90-LL
2170-90-M
2170-90-S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Dress length
(cm)
Color Details JAN Code Mass
(g)
Contents

₹ 3,803.24

1 Piece(s) 6 Day(s) or more Gray 3L 52 122 60 67 Sand beige 4991714494314 660 1 pc.

₹ 3,817.27

1 Piece(s) 10 Day(s) or more Gray 4L 53.5 126 60 69 Sand beige 4991714494321 690 1 pc.

₹ 3,831.29

1 Piece(s) 10 Day(s) or more Gray 5L 55 130 60 69 Sand beige 4991714494338 720 1 pc.

₹ 3,750.87

1 Piece(s) 6 Day(s) or more Gray L 49 114 58 63 Sand beige 4991714494291 600 1 pc.

₹ 3,750.87

1 Piece(s) 6 Day(s) or more Gray LL 50.5 118 59.5 65 Sand beige 4991714494307 630 1 pc.

₹ 3,750.87

1 Piece(s) 6 Day(s) or more Gray M 47.5 110 55.5 61 Sand beige 4991714494284 570 1 pc.

₹ 3,747.09

1 Piece(s) 6 Day(s) or more Gray S 46 106 52.5 59 Sand beige 4991714494277 540 1 pc.

₹ 3,803.24

1 Piece(s) 6 Day(s) or more Brown 3L 52 122 60 67 Walnut 4991714494406 660 1 pc.

₹ 3,817.27

1 Piece(s) 10 Day(s) or more Brown 4L 53.5 126 60 69 Walnut 4991714494413 690 1 pc.

₹ 3,831.29

1 Piece(s) 10 Day(s) or more Brown 5L 55 130 60 69 Walnut 4991714494420 720 1 pc.

₹ 3,775.16

1 Piece(s) 6 Day(s) or more Brown L 49 114 58 63 Walnut 4991714494383 600 1 pc.

₹ 3,789.18

1 Piece(s) 6 Day(s) or more Brown LL 50.5 118 59.5 65 Walnut 4991714494390 630 1 pc.

₹ 3,761.15

1 Piece(s) 6 Day(s) or more Brown M 47.5 110 55.5 61 Walnut 4991714494376 570 1 pc.

₹ 3,747.09

1 Piece(s) 6 Day(s) or more Brown S 46 106 52.5 59 Walnut 4991714494369 540 1 pc.

₹ 3,803.24

1 Piece(s) 6 Day(s) or more Green 3L 52 122 60 67 Army green 4991714494499 660 1 pc.

₹ 3,817.27

1 Piece(s) 10 Day(s) or more Green 4L 53.5 126 60 69 Army green 4991714494505 690 1 pc.

₹ 3,831.29

1 Piece(s) 11 Day(s) or more Green 5L 55 130 60 69 Army green 4991714494512 720 1 pc.

₹ 3,775.16

1 Piece(s) 6 Day(s) or more Green L 49 114 58 63 Army green 4991714494475 600 1 pc.

₹ 3,789.18

1 Piece(s) 6 Day(s) or more Green LL 50.5 118 59.5 65 Army green 4991714494482 630 1 pc.

₹ 3,761.15

1 Piece(s) 6 Day(s) or more Green M 47.5 110 55.5 61 Army green 4991714494468 570 1 pc.

₹ 3,747.09

1 Piece(s) 11 Day(s) or more Green S 46 106 52.5 59 Army green 4991714494451 540 1 pc.

₹ 3,803.24

1 Piece(s) 6 Day(s) or more Black 3L 52 122 60 67 Black 4991714494581 660 1 pc.

₹ 3,817.27

1 Piece(s) 10 Day(s) or more Black 4L 53.5 126 60 69 Black 4991714494598 690 1 pc.

₹ 3,831.29

1 Piece(s) 10 Day(s) or more Black 5L 55 130 60 69 Black 4991714494604 720 1 pc.

₹ 3,775.16

1 Piece(s) 6 Day(s) or more Black L 49 114 58 63 Black 4991714494567 600 1 pc.

₹ 3,789.18

1 Piece(s) 6 Day(s) or more Black LL 50.5 118 59.5 65 Black 4991714494574 630 1 pc.

₹ 3,761.15

1 Piece(s) 6 Day(s) or more Black M 47.5 110 55.5 61 Black 4991714494550 570 1 pc.

₹ 3,747.09

1 Piece(s) 6 Day(s) or more Black S 46 106 52.5 59 Black 4991714494543 540 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon