(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Blouson Jacket 2140

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 4,129.65 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
2140-22-3L
2140-22-4L
2140-22-5L
2140-22-L
2140-22-LL
2140-22-M
2140-64-3L
2140-64-4L
2140-64-5L
2140-64-L
2140-64-LL
2140-64-M
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Dress length
(cm)
Color Details JAN Code Mass
(g)
Contents

₹ 4,143.67

1 Piece(s) 10 Day(s) or more Gray 3L 52 123 61 65 Silver gray 4991714475184 650 1 pc.

₹ 4,148.80

1 Piece(s) 10 Day(s) or more Gray 4L 53.5 127 61 65 Silver gray 4991714475191 660 1 pc.

₹ 4,153.91

1 Piece(s) 10 Day(s) or more Gray 5L 55 131 61 65 Silver gray 4991714475207 670 1 pc.

₹ 4,134.75

1 Piece(s) 10 Day(s) or more Gray L 49 115 59 59 Silver gray 4991714475160 630 1 pc.

₹ 4,139.89

1 Piece(s) 10 Day(s) or more Gray LL 50.5 119 60.5 61 Silver gray 4991714475177 640 1 pc.

₹ 4,129.65

1 Piece(s) 10 Day(s) or more Gray M 47.5 111 56.5 57 Silver gray 4991714475153 620 1 pc.

₹ 4,143.67

1 Piece(s) 10 Day(s) or more Green 3L 52 123 61 65 OD 4991714475252 650 1 pc.

₹ 4,148.80

1 Piece(s) 10 Day(s) or more Green 4L 53.5 127 61 65 OD 4991714475269 660 1 pc.

₹ 4,153.91

1 Piece(s) 10 Day(s) or more Green 5L 55 131 61 65 OD 4991714475276 670 1 pc.

₹ 4,134.75

1 Piece(s) 10 Day(s) or more Green L 49 115 59 59 OD 4991714475238 630 1 pc.

₹ 4,139.89

1 Piece(s) 10 Day(s) or more Green LL 50.5 119 60.5 61 OD 4991714475245 640 1 pc.

₹ 4,129.65

1 Piece(s) 10 Day(s) or more Green M 47.5 111 56.5 57 OD 4991714475221 620 1 pc.

Basic Specifications

  • Commodity Classification
    Jacket
  • Sleeve shape
    Long Sleeve
  • Pocket
    Breast pocket: 12 cm wide × 11 cm deep, right breast zipper pocket: 11.5 cm wide × 17 cm deep
  • With Pen Holder
    Yes
  • Mixing Ratio
    100% cotton
  • Material
    Back twill
  • Other Features
    Soft texture, wash processing
  • Contents
    1 pc.

Product Description

[Features]·A blouson jacket made of 100% washed cotton with a casual finish. ·Short length that is easy to work with even when wearing a safety belt or tool belt.

Part Number
2140-22-3L
2140-22-4L
2140-22-5L
2140-22-L
2140-22-LL
2140-22-M
2140-64-3L
2140-64-4L
2140-64-5L
2140-64-L
2140-64-LL
2140-64-M
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Dress length
(cm)
Color Details JAN Code Mass
(g)
Contents

₹ 4,143.67

1 Piece(s) 10 Day(s) or more Gray 3L 52 123 61 65 Silver gray 4991714475184 650 1 pc.

₹ 4,148.80

1 Piece(s) 10 Day(s) or more Gray 4L 53.5 127 61 65 Silver gray 4991714475191 660 1 pc.

₹ 4,153.91

1 Piece(s) 10 Day(s) or more Gray 5L 55 131 61 65 Silver gray 4991714475207 670 1 pc.

₹ 4,134.75

1 Piece(s) 10 Day(s) or more Gray L 49 115 59 59 Silver gray 4991714475160 630 1 pc.

₹ 4,139.89

1 Piece(s) 10 Day(s) or more Gray LL 50.5 119 60.5 61 Silver gray 4991714475177 640 1 pc.

₹ 4,129.65

1 Piece(s) 10 Day(s) or more Gray M 47.5 111 56.5 57 Silver gray 4991714475153 620 1 pc.

₹ 4,143.67

1 Piece(s) 10 Day(s) or more Green 3L 52 123 61 65 OD 4991714475252 650 1 pc.

₹ 4,148.80

1 Piece(s) 10 Day(s) or more Green 4L 53.5 127 61 65 OD 4991714475269 660 1 pc.

₹ 4,153.91

1 Piece(s) 10 Day(s) or more Green 5L 55 131 61 65 OD 4991714475276 670 1 pc.

₹ 4,134.75

1 Piece(s) 10 Day(s) or more Green L 49 115 59 59 OD 4991714475238 630 1 pc.

₹ 4,139.89

1 Piece(s) 10 Day(s) or more Green LL 50.5 119 60.5 61 OD 4991714475245 640 1 pc.

₹ 4,129.65

1 Piece(s) 10 Day(s) or more Green M 47.5 111 56.5 57 OD 4991714475221 620 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1