(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Ladies' Blouson Jacket 2029

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 3,622.53 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
2029-19-7
2029-19-9
2029-19-11
2029-19-13
2029-19-15
2029-19-17
2029-19-19
2029-25-7
2029-25-9
2029-25-11
2029-25-13
2029-25-15
2029-25-17
2029-25-19
2029-31-7
2029-31-9
2029-31-11
2029-31-13
2029-31-15
2029-31-17
2029-31-19
2029-81-7
2029-81-9
2029-81-11
2029-81-13
2029-81-15
2029-81-17
2029-81-19
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Dress length
(cm)
Color Details JAN Code Mass
(g)
Contents

₹ 3,622.53

1 Piece(s) 10 Day(s) or more Navy Blue 7 40 103 53 56 Deep navy 4991714518768 540 1 pc.

₹ 3,636.58

1 Piece(s) 10 Day(s) or more Navy Blue 9 42 106 55 58 Deep navy 4991714518775 570 1 pc.

₹ 3,650.60

1 Piece(s) 10 Day(s) or more Navy Blue 11 42 109 56 58 Deep navy 4991714518782 600 1 pc.

₹ 3,665.96

1 Piece(s) 10 Day(s) or more Navy Blue 13 43 112 56 58 Deep navy 4991714518799 630 1 pc.

₹ 3,748.31

1 Piece(s) 10 Day(s) or more Navy Blue 15 44 116 56 59 Deep navy 4991714518805 660 1 pc.

₹ 3,832.00

1 Piece(s) 10 Day(s) or more Navy Blue 17 45 120 57 59 Deep navy 4991714518812 690 1 pc.

₹ 3,846.04

1 Piece(s) 10 Day(s) or more Navy Blue 19 46 124 57 60 Deep navy 4991714518829 720 1 pc.

₹ 3,622.53

1 Piece(s) 10 Day(s) or more Gray 7 40 103 53 56 Charcoal gray 4991714518843 540 1 pc.

₹ 3,636.58

1 Piece(s) 10 Day(s) or more Gray 9 42 106 55 58 Charcoal gray 4991714518850 570 1 pc.

₹ 3,650.60

1 Piece(s) 10 Day(s) or more Gray 11 42 109 56 58 Charcoal gray 4991714518867 600 1 pc.

₹ 3,665.96

1 Piece(s) 10 Day(s) or more Gray 13 43 112 56 58 Charcoal gray 4991714518874 630 1 pc.

₹ 3,748.31

1 Piece(s) 10 Day(s) or more Gray 15 44 116 56 59 Charcoal gray 4991714518881 660 1 pc.

₹ 3,832.00

1 Piece(s) 10 Day(s) or more Gray 17 45 120 57 59 Charcoal gray 4991714518898 690 1 pc.

₹ 3,846.04

1 Piece(s) 10 Day(s) or more Gray 19 46 124 57 60 Charcoal gray 4991714518904 720 1 pc.

₹ 3,622.53

1 Piece(s) 10 Day(s) or more White 7 40 103 53 56 Ivory 4991714518928 540 1 pc.

₹ 3,636.58

1 Piece(s) 10 Day(s) or more White 9 42 106 55 58 Ivory 4991714518935 570 1 pc.

₹ 3,650.60

1 Piece(s) 10 Day(s) or more White 11 42 109 56 58 Ivory 4991714518942 600 1 pc.

₹ 3,665.96

1 Piece(s) 10 Day(s) or more White 13 43 112 56 58 Ivory 4991714518959 630 1 pc.

₹ 3,748.31

1 Piece(s) 10 Day(s) or more White 15 44 116 56 59 Ivory 4991714518966 660 1 pc.

₹ 3,832.00

1 Piece(s) 10 Day(s) or more White 17 45 120 57 59 Ivory 4991714518973 690 1 pc.

₹ 3,846.04

1 Piece(s) 10 Day(s) or more White 19 46 124 57 60 Ivory 4991714518980 720 1 pc.

₹ 3,622.53

1 Piece(s) 10 Day(s) or more Brown 7 40 103 53 56 Camel 4991714519000 540 1 pc.

₹ 3,636.58

1 Piece(s) 10 Day(s) or more Brown 9 42 106 55 58 Camel 4991714519017 570 1 pc.

₹ 3,650.60

1 Piece(s) 10 Day(s) or more Brown 11 42 109 56 58 Camel 4991714519024 600 1 pc.

₹ 3,665.96

1 Piece(s) 10 Day(s) or more Brown 13 43 112 56 58 Camel 4991714519031 630 1 pc.

₹ 3,748.31

1 Piece(s) 10 Day(s) or more Brown 15 44 116 56 59 Camel 4991714519048 660 1 pc.

₹ 3,832.00

1 Piece(s) 10 Day(s) or more Brown 17 45 120 57 59 Camel 4991714519055 690 1 pc.

₹ 3,846.04

1 Piece(s) 10 Day(s) or more Brown 19 46 124 57 60 Camel 4991714519062 720 1 pc.

Basic Specifications

  • Commodity Classification
    Jacket
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Women
  • Pocket
    Breast pocket: 10 cm wide × 12 cm deep, right breast zipper pocket: 11 cm wide × 16.5 cm deep
  • With Pen Holder
    Yes
  • Mixing Ratio
    100% cotton
  • Material
    Twill
  • Contents
    1 pc.

Product Description

Download monogramming quote request
Introducing our new standard 100% cotton women's line for every workplace, with a design that is strong against flames and rough job sites

Part Number
2029-19-7
2029-19-9
2029-19-11
2029-19-13
2029-19-15
2029-19-17
2029-19-19
2029-25-7
2029-25-9
2029-25-11
2029-25-13
2029-25-15
2029-25-17
2029-25-19
2029-31-7
2029-31-9
2029-31-11
2029-31-13
2029-31-15
2029-31-17
2029-31-19
2029-81-7
2029-81-9
2029-81-11
2029-81-13
2029-81-15
2029-81-17
2029-81-19
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Dress length
(cm)
Color Details JAN Code Mass
(g)
Contents

₹ 3,622.53

1 Piece(s) 10 Day(s) or more Navy Blue 7 40 103 53 56 Deep navy 4991714518768 540 1 pc.

₹ 3,636.58

1 Piece(s) 10 Day(s) or more Navy Blue 9 42 106 55 58 Deep navy 4991714518775 570 1 pc.

₹ 3,650.60

1 Piece(s) 10 Day(s) or more Navy Blue 11 42 109 56 58 Deep navy 4991714518782 600 1 pc.

₹ 3,665.96

1 Piece(s) 10 Day(s) or more Navy Blue 13 43 112 56 58 Deep navy 4991714518799 630 1 pc.

₹ 3,748.31

1 Piece(s) 10 Day(s) or more Navy Blue 15 44 116 56 59 Deep navy 4991714518805 660 1 pc.

₹ 3,832.00

1 Piece(s) 10 Day(s) or more Navy Blue 17 45 120 57 59 Deep navy 4991714518812 690 1 pc.

₹ 3,846.04

1 Piece(s) 10 Day(s) or more Navy Blue 19 46 124 57 60 Deep navy 4991714518829 720 1 pc.

₹ 3,622.53

1 Piece(s) 10 Day(s) or more Gray 7 40 103 53 56 Charcoal gray 4991714518843 540 1 pc.

₹ 3,636.58

1 Piece(s) 10 Day(s) or more Gray 9 42 106 55 58 Charcoal gray 4991714518850 570 1 pc.

₹ 3,650.60

1 Piece(s) 10 Day(s) or more Gray 11 42 109 56 58 Charcoal gray 4991714518867 600 1 pc.

₹ 3,665.96

1 Piece(s) 10 Day(s) or more Gray 13 43 112 56 58 Charcoal gray 4991714518874 630 1 pc.

₹ 3,748.31

1 Piece(s) 10 Day(s) or more Gray 15 44 116 56 59 Charcoal gray 4991714518881 660 1 pc.

₹ 3,832.00

1 Piece(s) 10 Day(s) or more Gray 17 45 120 57 59 Charcoal gray 4991714518898 690 1 pc.

₹ 3,846.04

1 Piece(s) 10 Day(s) or more Gray 19 46 124 57 60 Charcoal gray 4991714518904 720 1 pc.

₹ 3,622.53

1 Piece(s) 10 Day(s) or more White 7 40 103 53 56 Ivory 4991714518928 540 1 pc.

₹ 3,636.58

1 Piece(s) 10 Day(s) or more White 9 42 106 55 58 Ivory 4991714518935 570 1 pc.

₹ 3,650.60

1 Piece(s) 10 Day(s) or more White 11 42 109 56 58 Ivory 4991714518942 600 1 pc.

₹ 3,665.96

1 Piece(s) 10 Day(s) or more White 13 43 112 56 58 Ivory 4991714518959 630 1 pc.

₹ 3,748.31

1 Piece(s) 10 Day(s) or more White 15 44 116 56 59 Ivory 4991714518966 660 1 pc.

₹ 3,832.00

1 Piece(s) 10 Day(s) or more White 17 45 120 57 59 Ivory 4991714518973 690 1 pc.

₹ 3,846.04

1 Piece(s) 10 Day(s) or more White 19 46 124 57 60 Ivory 4991714518980 720 1 pc.

₹ 3,622.53

1 Piece(s) 10 Day(s) or more Brown 7 40 103 53 56 Camel 4991714519000 540 1 pc.

₹ 3,636.58

1 Piece(s) 10 Day(s) or more Brown 9 42 106 55 58 Camel 4991714519017 570 1 pc.

₹ 3,650.60

1 Piece(s) 10 Day(s) or more Brown 11 42 109 56 58 Camel 4991714519024 600 1 pc.

₹ 3,665.96

1 Piece(s) 10 Day(s) or more Brown 13 43 112 56 58 Camel 4991714519031 630 1 pc.

₹ 3,748.31

1 Piece(s) 10 Day(s) or more Brown 15 44 116 56 59 Camel 4991714519048 660 1 pc.

₹ 3,832.00

1 Piece(s) 10 Day(s) or more Brown 17 45 120 57 59 Camel 4991714519055 690 1 pc.

₹ 3,846.04

1 Piece(s) 10 Day(s) or more Brown 19 46 124 57 60 Camel 4991714519062 720 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon