(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 21/4/2024 to 3:30 (IST) 22/4/2024. We apologize for the inconvenience.
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Long-Sleeve Blouson Jacket 1694

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 3,117.35 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
1694-19-3L
1694-19-4L
1694-19-5L
1694-19-L
1694-19-LL
1694-19-M
1694-19-S
1694-22-3L
1694-22-4L
1694-22-5L
1694-22-L
1694-22-LL
1694-22-M
1694-22-S
1694-25-3L
1694-25-4L
1694-25-5L
1694-25-L
1694-25-LL
1694-25-M
1694-25-S
1694-61-3L
1694-61-4L
1694-61-5L
1694-61-L
1694-61-LL
1694-61-M
1694-61-S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Dress length
(cm)
Color Details JAN Code Mass
(g)
Contents

₹ 3,244.47

1 Piece(s) 10 Day(s) or more Navy Blue 3L 55 123 58 69 Deep navy 4991714506468 440 1 pc.

₹ 3,326.82

1 Piece(s) 10 Day(s) or more Navy Blue 4L 56.5 127 58 71 Deep navy 4991714506475 470 1 pc.

₹ 3,342.18

1 Piece(s) 10 Day(s) or more Navy Blue 5L 58 131 58 71 Deep navy 4991714506482 500 1 pc.

₹ 3,146.76

1 Piece(s) 10 Day(s) or more Navy Blue L 52 115 56 65 Deep navy 4991714506444 380 1 pc.

₹ 3,160.78

1 Piece(s) 10 Day(s) or more Navy Blue LL 53.5 119 57.5 67 Deep navy 4991714506451 410 1 pc.

₹ 3,131.38

1 Piece(s) 10 Day(s) or more Navy Blue M 50.5 111 53.5 63 Deep navy 4991714506437 350 1 pc.

₹ 3,117.35

1 Piece(s) 10 Day(s) or more Navy Blue S 49 107 51 61 Deep navy 4991714506420 320 1 pc.

₹ 3,244.47

1 Piece(s) 10 Day(s) or more Gray 3L 55 123 58 69 Silver gray 4991714506550 440 1 pc.

₹ 3,326.82

1 Piece(s) 10 Day(s) or more Gray 4L 56.5 127 58 71 Silver gray 4991714506567 470 1 pc.

₹ 3,342.18

1 Piece(s) 10 Day(s) or more Gray 5L 58 131 58 71 Silver gray 4991714506574 500 1 pc.

₹ 3,146.76

1 Piece(s) 10 Day(s) or more Gray L 52 115 56 65 Silver gray 4991714506536 380 1 pc.

₹ 3,160.78

1 Piece(s) 10 Day(s) or more Gray LL 53.5 119 57.5 67 Silver gray 4991714506543 410 1 pc.

₹ 3,131.38

1 Piece(s) 10 Day(s) or more Gray M 50.5 111 53.5 63 Silver gray 4991714506529 350 1 pc.

₹ 3,117.35

1 Piece(s) 10 Day(s) or more Gray S 49 107 51 61 Silver gray 4991714506512 320 1 pc.

₹ 3,244.47

1 Piece(s) 10 Day(s) or more Gray 3L 55 123 58 69 Charcoal gray 4991714506642 440 1 pc.

₹ 3,326.82

1 Piece(s) 10 Day(s) or more Gray 4L 56.5 127 58 71 Charcoal gray 4991714506659 470 1 pc.

₹ 3,342.18

1 Piece(s) 10 Day(s) or more Gray 5L 58 131 58 71 Charcoal gray 4991714506666 500 1 pc.

₹ 3,146.76

1 Piece(s) 10 Day(s) or more Gray L 52 115 56 65 Charcoal gray 4991714506628 380 1 pc.

₹ 3,160.78

1 Piece(s) 11 Day(s) or more Gray LL 53.5 119 57.5 67 Charcoal gray 4991714506635 410 1 pc.

₹ 3,131.38

1 Piece(s) 10 Day(s) or more Gray M 50.5 111 53.5 63 Charcoal gray 4991714506611 350 1 pc.

₹ 3,117.35

1 Piece(s) 10 Day(s) or more Gray S 49 107 51 61 Charcoal gray 4991714506604 320 1 pc.

₹ 3,244.47

1 Piece(s) 10 Day(s) or more Green 3L 55 123 58 69 Moss green 4991714506734 440 1 pc.

₹ 3,326.82

1 Piece(s) 10 Day(s) or more Green 4L 56.5 127 58 71 Moss green 4991714506741 470 1 pc.

₹ 3,342.18

1 Piece(s) 10 Day(s) or more Green 5L 58 131 58 71 Moss green 4991714506758 500 1 pc.

₹ 3,146.76

1 Piece(s) 10 Day(s) or more Green L 52 115 56 65 Moss green 4991714506710 380 1 pc.

₹ 3,160.78

1 Piece(s) 10 Day(s) or more Green LL 53.5 119 57.5 67 Moss green 4991714506727 410 1 pc.

₹ 3,131.38

1 Piece(s) 10 Day(s) or more Green M 50.5 111 53.5 63 Moss green 4991714506703 350 1 pc.

₹ 3,117.35

1 Piece(s) 10 Day(s) or more Green S 49 107 51 61 Moss green 4991714506697 320 1 pc.

Basic Specifications

  • Commodity Classification
    Jacket
  • Sleeve shape
    Long Sleeve
  • Antistatic material
    Included
  • Pocket
    Right breast zipper pocket: 12.5 cm wide × 19 cm deep, right breast pocket: 14 cm wide × 16.5 cm deep, left breast pocket: 14 cm wide × 17 cm deep
  • Mixing Ratio
    65% polyester, 35% cotton
  • Material
    Tropical
  • Contents
    1 pc.

Product Description

Download monogramming quote request
The hidden design of the buttons prevents them from damaging materials you are working with.

Part Number
1694-19-3L
1694-19-4L
1694-19-5L
1694-19-L
1694-19-LL
1694-19-M
1694-19-S
1694-22-3L
1694-22-4L
1694-22-5L
1694-22-L
1694-22-LL
1694-22-M
1694-22-S
1694-25-3L
1694-25-4L
1694-25-5L
1694-25-L
1694-25-LL
1694-25-M
1694-25-S
1694-61-3L
1694-61-4L
1694-61-5L
1694-61-L
1694-61-LL
1694-61-M
1694-61-S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Dress length
(cm)
Color Details JAN Code Mass
(g)
Contents

₹ 3,244.47

1 Piece(s) 10 Day(s) or more Navy Blue 3L 55 123 58 69 Deep navy 4991714506468 440 1 pc.

₹ 3,326.82

1 Piece(s) 10 Day(s) or more Navy Blue 4L 56.5 127 58 71 Deep navy 4991714506475 470 1 pc.

₹ 3,342.18

1 Piece(s) 10 Day(s) or more Navy Blue 5L 58 131 58 71 Deep navy 4991714506482 500 1 pc.

₹ 3,146.76

1 Piece(s) 10 Day(s) or more Navy Blue L 52 115 56 65 Deep navy 4991714506444 380 1 pc.

₹ 3,160.78

1 Piece(s) 10 Day(s) or more Navy Blue LL 53.5 119 57.5 67 Deep navy 4991714506451 410 1 pc.

₹ 3,131.38

1 Piece(s) 10 Day(s) or more Navy Blue M 50.5 111 53.5 63 Deep navy 4991714506437 350 1 pc.

₹ 3,117.35

1 Piece(s) 10 Day(s) or more Navy Blue S 49 107 51 61 Deep navy 4991714506420 320 1 pc.

₹ 3,244.47

1 Piece(s) 10 Day(s) or more Gray 3L 55 123 58 69 Silver gray 4991714506550 440 1 pc.

₹ 3,326.82

1 Piece(s) 10 Day(s) or more Gray 4L 56.5 127 58 71 Silver gray 4991714506567 470 1 pc.

₹ 3,342.18

1 Piece(s) 10 Day(s) or more Gray 5L 58 131 58 71 Silver gray 4991714506574 500 1 pc.

₹ 3,146.76

1 Piece(s) 10 Day(s) or more Gray L 52 115 56 65 Silver gray 4991714506536 380 1 pc.

₹ 3,160.78

1 Piece(s) 10 Day(s) or more Gray LL 53.5 119 57.5 67 Silver gray 4991714506543 410 1 pc.

₹ 3,131.38

1 Piece(s) 10 Day(s) or more Gray M 50.5 111 53.5 63 Silver gray 4991714506529 350 1 pc.

₹ 3,117.35

1 Piece(s) 10 Day(s) or more Gray S 49 107 51 61 Silver gray 4991714506512 320 1 pc.

₹ 3,244.47

1 Piece(s) 10 Day(s) or more Gray 3L 55 123 58 69 Charcoal gray 4991714506642 440 1 pc.

₹ 3,326.82

1 Piece(s) 10 Day(s) or more Gray 4L 56.5 127 58 71 Charcoal gray 4991714506659 470 1 pc.

₹ 3,342.18

1 Piece(s) 10 Day(s) or more Gray 5L 58 131 58 71 Charcoal gray 4991714506666 500 1 pc.

₹ 3,146.76

1 Piece(s) 10 Day(s) or more Gray L 52 115 56 65 Charcoal gray 4991714506628 380 1 pc.

₹ 3,160.78

1 Piece(s) 11 Day(s) or more Gray LL 53.5 119 57.5 67 Charcoal gray 4991714506635 410 1 pc.

₹ 3,131.38

1 Piece(s) 10 Day(s) or more Gray M 50.5 111 53.5 63 Charcoal gray 4991714506611 350 1 pc.

₹ 3,117.35

1 Piece(s) 10 Day(s) or more Gray S 49 107 51 61 Charcoal gray 4991714506604 320 1 pc.

₹ 3,244.47

1 Piece(s) 10 Day(s) or more Green 3L 55 123 58 69 Moss green 4991714506734 440 1 pc.

₹ 3,326.82

1 Piece(s) 10 Day(s) or more Green 4L 56.5 127 58 71 Moss green 4991714506741 470 1 pc.

₹ 3,342.18

1 Piece(s) 10 Day(s) or more Green 5L 58 131 58 71 Moss green 4991714506758 500 1 pc.

₹ 3,146.76

1 Piece(s) 10 Day(s) or more Green L 52 115 56 65 Moss green 4991714506710 380 1 pc.

₹ 3,160.78

1 Piece(s) 10 Day(s) or more Green LL 53.5 119 57.5 67 Moss green 4991714506727 410 1 pc.

₹ 3,131.38

1 Piece(s) 10 Day(s) or more Green M 50.5 111 53.5 63 Moss green 4991714506703 350 1 pc.

₹ 3,117.35

1 Piece(s) 10 Day(s) or more Green S 49 107 51 61 Moss green 4991714506697 320 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1