(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Blouson Jacket 1680

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Catalog

Japanese Only

  • Order Qty :
  • Starting From :
    ₹ 3,416.27 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
1680-19-3L
1680-19-4L
1680-19-5L
1680-19-L
1680-19-LL
1680-19-M
1680-19-S
1680-22-3L
1680-22-4L
1680-22-5L
1680-22-L
1680-22-LL
1680-22-M
1680-22-S
1680-25-3L
1680-25-4L
1680-25-5L
1680-25-L
1680-25-LL
1680-25-M
1680-25-S
1680-61-3L
1680-61-4L
1680-61-5L
1680-61-L
1680-61-LL
1680-61-M
1680-61-S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Dress length
(cm)
Color Details JAN Code Mass
(g)
Contents

₹ 3,542.05

1 Piece(s) 10 Day(s) or more Navy Blue 3L 55 123 58 69 Navy 4991714491191 660 1 pc.

₹ 3,624.40

1 Piece(s) 10 Day(s) or more Navy Blue 4L 56.5 127 58 71 Navy 4991714491207 690 1 pc.

₹ 3,638.42

1 Piece(s) 10 Day(s) or more Navy Blue 5L 58 131 58 71 Navy 4991714491214 720 1 pc.

₹ 3,444.33

1 Piece(s) 10 Day(s) or more Navy Blue L 52 115 56 65 Navy 4991714491177 600 1 pc.

₹ 3,458.36

1 Piece(s) 10 Day(s) or more Navy Blue LL 53.5 119 57.5 67 Navy 4991714491184 630 1 pc.

₹ 3,430.31

1 Piece(s) 10 Day(s) or more Navy Blue M 50.5 111 53.5 63 Navy 4991714491160 570 1 pc.

₹ 3,416.27

1 Piece(s) 10 Day(s) or more Navy Blue S 49 107 51 61 Navy 4991714491153 540 1 pc.

₹ 3,542.05

1 Piece(s) 10 Day(s) or more Gray 3L 55 123 58 69 Silver gray 4991714491283 660 1 pc.

₹ 3,624.40

1 Piece(s) 10 Day(s) or more Gray 4L 56.5 127 58 71 Silver gray 4991714491290 690 1 pc.

₹ 3,638.42

1 Piece(s) 10 Day(s) or more Gray 5L 58 131 58 71 Silver gray 4991714491306 720 1 pc.

₹ 3,444.33

1 Piece(s) 10 Day(s) or more Gray L 52 115 56 65 Silver gray 4991714491269 600 1 pc.

₹ 3,458.36

1 Piece(s) 10 Day(s) or more Gray LL 53.5 119 57.5 67 Silver gray 4991714491276 630 1 pc.

₹ 3,430.31

1 Piece(s) 10 Day(s) or more Gray M 50.5 111 53.5 63 Silver gray 4991714491252 570 1 pc.

₹ 3,416.27

1 Piece(s) 10 Day(s) or more Gray S 49 107 51 61 Silver gray 4991714491245 540 1 pc.

₹ 3,542.05

1 Piece(s) 10 Day(s) or more Gray 3L 55 123 58 69 Charcoal gray 4991714491375 660 1 pc.

₹ 3,624.40

1 Piece(s) 10 Day(s) or more Gray 4L 56.5 127 58 71 Charcoal gray 4991714491382 690 1 pc.

₹ 3,638.42

1 Piece(s) 10 Day(s) or more Gray 5L 58 131 58 71 Charcoal gray 4991714491399 720 1 pc.

₹ 3,444.33

1 Piece(s) 10 Day(s) or more Gray L 52 115 56 65 Charcoal gray 4991714491351 600 1 pc.

₹ 3,458.36

1 Piece(s) 10 Day(s) or more Gray LL 53.5 119 57.5 67 Charcoal gray 4991714491368 630 1 pc.

₹ 3,430.31

1 Piece(s) 10 Day(s) or more Gray M 50.5 111 53.5 63 Charcoal gray 4991714491344 570 1 pc.

₹ 3,416.27

1 Piece(s) 10 Day(s) or more Gray S 49 107 51 61 Charcoal gray 4991714491337 540 1 pc.

₹ 3,542.05

1 Piece(s) 10 Day(s) or more Green 3L 55 123 58 69 Moss green 4991714491467 660 1 pc.

₹ 3,624.40

1 Piece(s) 10 Day(s) or more Green 4L 56.5 127 58 71 Moss green 4991714491474 690 1 pc.

₹ 3,638.42

1 Piece(s) 10 Day(s) or more Green 5L 58 131 58 71 Moss green 4991714491481 720 1 pc.

₹ 3,444.33

1 Piece(s) 10 Day(s) or more Green L 52 115 56 65 Moss green 4991714491443 600 1 pc.

₹ 3,458.36

1 Piece(s) 10 Day(s) or more Green LL 53.5 119 57.5 67 Moss green 4991714491450 630 1 pc.

₹ 3,430.31

1 Piece(s) 10 Day(s) or more Green M 50.5 111 53.5 63 Moss green 4991714491436 570 1 pc.

₹ 3,416.27

1 Piece(s) 10 Day(s) or more Green S 49 107 51 61 Moss green 4991714491429 540 1 pc.

Basic Specifications

  • Commodity Classification
    Jacket
  • Sleeve shape
    Long Sleeve
  • Antistatic material
    Included
  • Pocket
    Right breast pocket: 14 cm wide × 16.5 cm deep, left breast pocket: 14 cm wide × 17 cm deep, right breast zipper pocket: 12.5 cm wide × 19 cm deep
  • Mixing Ratio
    65% polyester, 35% cotton
  • Material
    Twill
  • Contents
    1 pc.

Product Description

Download monogramming quote request
A new standard for both men and women that suits any workplace

Part Number
1680-19-3L
1680-19-4L
1680-19-5L
1680-19-L
1680-19-LL
1680-19-M
1680-19-S
1680-22-3L
1680-22-4L
1680-22-5L
1680-22-L
1680-22-LL
1680-22-M
1680-22-S
1680-25-3L
1680-25-4L
1680-25-5L
1680-25-L
1680-25-LL
1680-25-M
1680-25-S
1680-61-3L
1680-61-4L
1680-61-5L
1680-61-L
1680-61-LL
1680-61-M
1680-61-S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Dress length
(cm)
Color Details JAN Code Mass
(g)
Contents

₹ 3,542.05

1 Piece(s) 10 Day(s) or more Navy Blue 3L 55 123 58 69 Navy 4991714491191 660 1 pc.

₹ 3,624.40

1 Piece(s) 10 Day(s) or more Navy Blue 4L 56.5 127 58 71 Navy 4991714491207 690 1 pc.

₹ 3,638.42

1 Piece(s) 10 Day(s) or more Navy Blue 5L 58 131 58 71 Navy 4991714491214 720 1 pc.

₹ 3,444.33

1 Piece(s) 10 Day(s) or more Navy Blue L 52 115 56 65 Navy 4991714491177 600 1 pc.

₹ 3,458.36

1 Piece(s) 10 Day(s) or more Navy Blue LL 53.5 119 57.5 67 Navy 4991714491184 630 1 pc.

₹ 3,430.31

1 Piece(s) 10 Day(s) or more Navy Blue M 50.5 111 53.5 63 Navy 4991714491160 570 1 pc.

₹ 3,416.27

1 Piece(s) 10 Day(s) or more Navy Blue S 49 107 51 61 Navy 4991714491153 540 1 pc.

₹ 3,542.05

1 Piece(s) 10 Day(s) or more Gray 3L 55 123 58 69 Silver gray 4991714491283 660 1 pc.

₹ 3,624.40

1 Piece(s) 10 Day(s) or more Gray 4L 56.5 127 58 71 Silver gray 4991714491290 690 1 pc.

₹ 3,638.42

1 Piece(s) 10 Day(s) or more Gray 5L 58 131 58 71 Silver gray 4991714491306 720 1 pc.

₹ 3,444.33

1 Piece(s) 10 Day(s) or more Gray L 52 115 56 65 Silver gray 4991714491269 600 1 pc.

₹ 3,458.36

1 Piece(s) 10 Day(s) or more Gray LL 53.5 119 57.5 67 Silver gray 4991714491276 630 1 pc.

₹ 3,430.31

1 Piece(s) 10 Day(s) or more Gray M 50.5 111 53.5 63 Silver gray 4991714491252 570 1 pc.

₹ 3,416.27

1 Piece(s) 10 Day(s) or more Gray S 49 107 51 61 Silver gray 4991714491245 540 1 pc.

₹ 3,542.05

1 Piece(s) 10 Day(s) or more Gray 3L 55 123 58 69 Charcoal gray 4991714491375 660 1 pc.

₹ 3,624.40

1 Piece(s) 10 Day(s) or more Gray 4L 56.5 127 58 71 Charcoal gray 4991714491382 690 1 pc.

₹ 3,638.42

1 Piece(s) 10 Day(s) or more Gray 5L 58 131 58 71 Charcoal gray 4991714491399 720 1 pc.

₹ 3,444.33

1 Piece(s) 10 Day(s) or more Gray L 52 115 56 65 Charcoal gray 4991714491351 600 1 pc.

₹ 3,458.36

1 Piece(s) 10 Day(s) or more Gray LL 53.5 119 57.5 67 Charcoal gray 4991714491368 630 1 pc.

₹ 3,430.31

1 Piece(s) 10 Day(s) or more Gray M 50.5 111 53.5 63 Charcoal gray 4991714491344 570 1 pc.

₹ 3,416.27

1 Piece(s) 10 Day(s) or more Gray S 49 107 51 61 Charcoal gray 4991714491337 540 1 pc.

₹ 3,542.05

1 Piece(s) 10 Day(s) or more Green 3L 55 123 58 69 Moss green 4991714491467 660 1 pc.

₹ 3,624.40

1 Piece(s) 10 Day(s) or more Green 4L 56.5 127 58 71 Moss green 4991714491474 690 1 pc.

₹ 3,638.42

1 Piece(s) 10 Day(s) or more Green 5L 58 131 58 71 Moss green 4991714491481 720 1 pc.

₹ 3,444.33

1 Piece(s) 10 Day(s) or more Green L 52 115 56 65 Moss green 4991714491443 600 1 pc.

₹ 3,458.36

1 Piece(s) 10 Day(s) or more Green LL 53.5 119 57.5 67 Moss green 4991714491450 630 1 pc.

₹ 3,430.31

1 Piece(s) 10 Day(s) or more Green M 50.5 111 53.5 63 Moss green 4991714491436 570 1 pc.

₹ 3,416.27

1 Piece(s) 10 Day(s) or more Green S 49 107 51 61 Moss green 4991714491429 540 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1