(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Long-Sleeve Shirt 1633

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 3,337.05 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
1633-19-3L
1633-19-4L
1633-19-5L
1633-19-L
1633-19-LL
1633-19-M
1633-19-S
1633-19-SS
1633-22-3L
1633-22-4L
1633-22-5L
1633-22-L
1633-22-LL
1633-22-M
1633-22-S
1633-22-SS
1633-81-3L
1633-81-4L
1633-81-5L
1633-81-L
1633-81-LL
1633-81-M
1633-81-S
1633-81-SS
1633-605-3L
1633-605-4L
1633-605-5L
1633-605-L
1633-605-LL
1633-605-M
1633-605-S
1633-605-SS
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Dress length
(cm)
Color Details JAN Code Mass
(g)
Contents

₹ 3,409.91

1 Piece(s) 10 Day(s) or more Navy Blue 3L 52 124 61.5 84 Deep navy 4991714488825 410 1 pc.

₹ 3,423.95

1 Piece(s) 10 Day(s) or more Navy Blue 4L 54 128 61.5 84 Deep navy 4991714488832 440 1 pc.

₹ 3,438.00

1 Piece(s) 10 Day(s) or more Navy Blue 5L 56 132 61.5 84 Deep navy 4991714488849 470 1 pc.

₹ 3,380.51

1 Piece(s) 10 Day(s) or more Navy Blue L 48 116 57.5 78 Deep navy 4991714488801 350 1 pc.

₹ 3,395.89

1 Piece(s) 10 Day(s) or more Navy Blue LL 50 120 59.5 81 Deep navy 4991714488818 380 1 pc.

₹ 3,366.47

1 Piece(s) 10 Day(s) or more Navy Blue M 46 112 55.5 75 Deep navy 4991714488795 320 1 pc.

₹ 3,351.11

1 Piece(s) 10 Day(s) or more Navy Blue S 44 104 54 68 Deep navy 4991714488788 290 1 pc.

₹ 3,337.05

1 Piece(s) 10 Day(s) or more Navy Blue SS 42 100 53 65 Deep navy 4991714488771 260 1 pc.

₹ 3,409.91

1 Piece(s) 10 Day(s) or more Gray 3L 52 124 61.5 84 Silver gray 4991714488924 410 1 pc.

₹ 3,423.95

1 Piece(s) 10 Day(s) or more Gray 4L 54 128 61.5 84 Silver gray 4991714488931 440 1 pc.

₹ 3,438.00

1 Piece(s) 10 Day(s) or more Gray 5L 56 132 61.5 84 Silver gray 4991714488948 470 1 pc.

₹ 3,380.51

1 Piece(s) 10 Day(s) or more Gray L 48 116 57.5 78 Silver gray 4991714488900 350 1 pc.

₹ 3,395.89

1 Piece(s) 10 Day(s) or more Gray LL 50 120 59.5 81 Silver gray 4991714488917 380 1 pc.

₹ 3,366.47

1 Piece(s) 10 Day(s) or more Gray M 46 112 55.5 75 Silver gray 4991714488894 320 1 pc.

₹ 3,351.11

1 Piece(s) 10 Day(s) or more Gray S 44 104 54 68 Silver gray 4991714488887 290 1 pc.

₹ 3,337.05

1 Piece(s) 10 Day(s) or more Gray SS 42 100 53 65 Silver gray 4991714488870 260 1 pc.

₹ 3,409.91

1 Piece(s) 10 Day(s) or more Brown 3L 52 124 61.5 84 Camel 4991714489129 410 1 pc.

₹ 3,423.95

1 Piece(s) 10 Day(s) or more Brown 4L 54 128 61.5 84 Camel 4991714489136 440 1 pc.

₹ 3,438.00

1 Piece(s) 10 Day(s) or more Brown 5L 56 132 61.5 84 Camel 4991714489143 470 1 pc.

₹ 3,380.51

1 Piece(s) 10 Day(s) or more Brown L 48 116 57.5 78 Camel 4991714489105 350 1 pc.

₹ 3,395.89

1 Piece(s) 10 Day(s) or more Brown LL 50 120 59.5 81 Camel 4991714489112 380 1 pc.

₹ 3,366.47

1 Piece(s) 10 Day(s) or more Brown M 46 112 55.5 75 Camel 4991714489099 320 1 pc.

₹ 3,351.11

1 Piece(s) 10 Day(s) or more Brown S 44 104 54 68 Camel 4991714489082 290 1 pc.

₹ 3,337.05

1 Piece(s) 10 Day(s) or more Brown SS 42 100 53 65 Camel 4991714489075 260 1 pc.

₹ 3,409.91

1 Piece(s) 10 Day(s) or more Green 3L 52 124 61.5 84 Mist green 4991714489020 410 1 pc.

₹ 3,423.95

1 Piece(s) 10 Day(s) or more Green 4L 54 128 61.5 84 Mist green 4991714489037 440 1 pc.

₹ 3,438.00

1 Piece(s) 10 Day(s) or more Green 5L 56 132 61.5 84 Mist green 4991714489044 470 1 pc.

₹ 3,380.51

1 Piece(s) 10 Day(s) or more Green L 48 116 57.5 78 Mist green 4991714489006 350 1 pc.

₹ 3,395.89

1 Piece(s) 10 Day(s) or more Green LL 50 120 59.5 81 Mist green 4991714489013 380 1 pc.

₹ 3,366.47

1 Piece(s) 10 Day(s) or more Green M 46 112 55.5 75 Mist green 4991714488993 320 1 pc.

₹ 3,351.11

1 Piece(s) 10 Day(s) or more Green S 44 104 54 68 Mist green 4991714488986 290 1 pc.

₹ 3,337.05

1 Piece(s) 10 Day(s) or more Green SS 42 100 53 65 Mist green 4991714488979 260 1 pc.

Basic Specifications

  • Commodity Classification
    Working Shirt
  • Sleeve shape
    Long Sleeve
  • Antistatic material
    Included
  • Mixing Ratio
    65% polyester, 35% cotton
  • Material
    T/C summer twill
  • Contents
    1 pc.

Product Description

[Features]·A classic long-sleeved shirt for summer that pursues ease of movement and comfort thanks to the use of mesh pleats.

Part Number
1633-19-3L
1633-19-4L
1633-19-5L
1633-19-L
1633-19-LL
1633-19-M
1633-19-S
1633-19-SS
1633-22-3L
1633-22-4L
1633-22-5L
1633-22-L
1633-22-LL
1633-22-M
1633-22-S
1633-22-SS
1633-81-3L
1633-81-4L
1633-81-5L
1633-81-L
1633-81-LL
1633-81-M
1633-81-S
1633-81-SS
1633-605-3L
1633-605-4L
1633-605-5L
1633-605-L
1633-605-LL
1633-605-M
1633-605-S
1633-605-SS
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Dress length
(cm)
Color Details JAN Code Mass
(g)
Contents

₹ 3,409.91

1 Piece(s) 10 Day(s) or more Navy Blue 3L 52 124 61.5 84 Deep navy 4991714488825 410 1 pc.

₹ 3,423.95

1 Piece(s) 10 Day(s) or more Navy Blue 4L 54 128 61.5 84 Deep navy 4991714488832 440 1 pc.

₹ 3,438.00

1 Piece(s) 10 Day(s) or more Navy Blue 5L 56 132 61.5 84 Deep navy 4991714488849 470 1 pc.

₹ 3,380.51

1 Piece(s) 10 Day(s) or more Navy Blue L 48 116 57.5 78 Deep navy 4991714488801 350 1 pc.

₹ 3,395.89

1 Piece(s) 10 Day(s) or more Navy Blue LL 50 120 59.5 81 Deep navy 4991714488818 380 1 pc.

₹ 3,366.47

1 Piece(s) 10 Day(s) or more Navy Blue M 46 112 55.5 75 Deep navy 4991714488795 320 1 pc.

₹ 3,351.11

1 Piece(s) 10 Day(s) or more Navy Blue S 44 104 54 68 Deep navy 4991714488788 290 1 pc.

₹ 3,337.05

1 Piece(s) 10 Day(s) or more Navy Blue SS 42 100 53 65 Deep navy 4991714488771 260 1 pc.

₹ 3,409.91

1 Piece(s) 10 Day(s) or more Gray 3L 52 124 61.5 84 Silver gray 4991714488924 410 1 pc.

₹ 3,423.95

1 Piece(s) 10 Day(s) or more Gray 4L 54 128 61.5 84 Silver gray 4991714488931 440 1 pc.

₹ 3,438.00

1 Piece(s) 10 Day(s) or more Gray 5L 56 132 61.5 84 Silver gray 4991714488948 470 1 pc.

₹ 3,380.51

1 Piece(s) 10 Day(s) or more Gray L 48 116 57.5 78 Silver gray 4991714488900 350 1 pc.

₹ 3,395.89

1 Piece(s) 10 Day(s) or more Gray LL 50 120 59.5 81 Silver gray 4991714488917 380 1 pc.

₹ 3,366.47

1 Piece(s) 10 Day(s) or more Gray M 46 112 55.5 75 Silver gray 4991714488894 320 1 pc.

₹ 3,351.11

1 Piece(s) 10 Day(s) or more Gray S 44 104 54 68 Silver gray 4991714488887 290 1 pc.

₹ 3,337.05

1 Piece(s) 10 Day(s) or more Gray SS 42 100 53 65 Silver gray 4991714488870 260 1 pc.

₹ 3,409.91

1 Piece(s) 10 Day(s) or more Brown 3L 52 124 61.5 84 Camel 4991714489129 410 1 pc.

₹ 3,423.95

1 Piece(s) 10 Day(s) or more Brown 4L 54 128 61.5 84 Camel 4991714489136 440 1 pc.

₹ 3,438.00

1 Piece(s) 10 Day(s) or more Brown 5L 56 132 61.5 84 Camel 4991714489143 470 1 pc.

₹ 3,380.51

1 Piece(s) 10 Day(s) or more Brown L 48 116 57.5 78 Camel 4991714489105 350 1 pc.

₹ 3,395.89

1 Piece(s) 10 Day(s) or more Brown LL 50 120 59.5 81 Camel 4991714489112 380 1 pc.

₹ 3,366.47

1 Piece(s) 10 Day(s) or more Brown M 46 112 55.5 75 Camel 4991714489099 320 1 pc.

₹ 3,351.11

1 Piece(s) 10 Day(s) or more Brown S 44 104 54 68 Camel 4991714489082 290 1 pc.

₹ 3,337.05

1 Piece(s) 10 Day(s) or more Brown SS 42 100 53 65 Camel 4991714489075 260 1 pc.

₹ 3,409.91

1 Piece(s) 10 Day(s) or more Green 3L 52 124 61.5 84 Mist green 4991714489020 410 1 pc.

₹ 3,423.95

1 Piece(s) 10 Day(s) or more Green 4L 54 128 61.5 84 Mist green 4991714489037 440 1 pc.

₹ 3,438.00

1 Piece(s) 10 Day(s) or more Green 5L 56 132 61.5 84 Mist green 4991714489044 470 1 pc.

₹ 3,380.51

1 Piece(s) 10 Day(s) or more Green L 48 116 57.5 78 Mist green 4991714489006 350 1 pc.

₹ 3,395.89

1 Piece(s) 10 Day(s) or more Green LL 50 120 59.5 81 Mist green 4991714489013 380 1 pc.

₹ 3,366.47

1 Piece(s) 10 Day(s) or more Green M 46 112 55.5 75 Mist green 4991714488993 320 1 pc.

₹ 3,351.11

1 Piece(s) 10 Day(s) or more Green S 44 104 54 68 Mist green 4991714488986 290 1 pc.

₹ 3,337.05

1 Piece(s) 10 Day(s) or more Green SS 42 100 53 65 Mist green 4991714488979 260 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1