(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Long-Sleeve Blouson Jacket 1554

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 3,696.67 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
1554-10-3L
1554-10-4L
1554-10-5L
1554-10-6L
1554-10-L
1554-10-LL
1554-10-M
1554-10-S
1554-10-SS
1554-19-3L
1554-19-4L
1554-19-5L
1554-19-6L
1554-19-L
1554-19-LL
1554-19-M
1554-19-S
1554-19-SS
1554-22-3L
1554-22-4L
1554-22-5L
1554-22-6L
1554-22-L
1554-22-LL
1554-22-M
1554-22-S
1554-22-SS
1554-42-3L
1554-42-4L
1554-42-5L
1554-42-6L
1554-42-L
1554-42-LL
1554-42-M
1554-42-S
1554-42-SS
1554-61-3L
1554-61-4L
1554-61-5L
1554-61-6L
1554-61-L
1554-61-LL
1554-61-M
1554-61-S
1554-61-SS
1554-605-3L
1554-605-4L
1554-605-5L
1554-605-6L
1554-605-L
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Dress length
(cm)
Color Details JAN Code Mass
(g)
Contents

₹ 3,768.18

1 Piece(s) 10 Day(s) or more Navy Blue 3L 55 123 57.5 69 Navy 4991714226533 440 1 pc.

₹ 3,782.22

1 Piece(s) 10 Day(s) or more Navy Blue 4L 56.5 127 57.5 71 Navy 4991714226540 470 1 pc.

₹ 3,796.24

1 Piece(s) 10 Day(s) or more Navy Blue 5L 58 131 57.5 71 Navy 4991714226557 500 1 pc.

₹ 3,811.60

1 Piece(s) 10 Day(s) or more Navy Blue 6L 59.5 135 57.5 71 Navy 4991714226564 530 1 pc.

₹ 3,740.11

1 Piece(s) 10 Day(s) or more Navy Blue L 52 115 55.5 65 Navy 4991714226519 380 1 pc.

₹ 3,754.13

1 Piece(s) 10 Day(s) or more Navy Blue LL 53.5 119 57 67 Navy 4991714226526 410 1 pc.

₹ 3,724.73

1 Piece(s) 10 Day(s) or more Navy Blue M 50.5 111 53 63 Navy 4991714226502 350 1 pc.

₹ 3,710.71

1 Piece(s) 10 Day(s) or more Navy Blue S 49 107 50 61 Navy 4991714226496 320 1 pc.

₹ 3,696.67

1 Piece(s) 10 Day(s) or more Navy Blue SS 47 103 50 59 Navy 4991714400773 290 1 pc.

₹ 3,768.18

1 Piece(s) 10 Day(s) or more Navy Blue 3L 55 123 57.5 69 Deep navy 4991714294235 440 1 pc.

₹ 3,782.22

1 Piece(s) 10 Day(s) or more Navy Blue 4L 56.5 127 57.5 71 Deep navy 4991714294242 470 1 pc.

₹ 3,796.24

1 Piece(s) 10 Day(s) or more Navy Blue 5L 58 131 57.5 71 Deep navy 4991714294259 500 1 pc.

₹ 3,811.60

1 Piece(s) 10 Day(s) or more Navy Blue 6L 59.5 135 57.5 71 Deep navy 4991714294266 530 1 pc.

₹ 3,740.11

1 Piece(s) 10 Day(s) or more Navy Blue L 52 115 55.5 65 Deep navy 4991714294211 380 1 pc.

₹ 3,754.13

1 Piece(s) 10 Day(s) or more Navy Blue LL 53.5 119 57 67 Deep navy 4991714294228 410 1 pc.

₹ 3,724.73

1 Piece(s) 10 Day(s) or more Navy Blue M 50.5 111 53 63 Deep navy 4991714294204 350 1 pc.

₹ 3,710.71

1 Piece(s) 10 Day(s) or more Navy Blue S 49 107 50 61 Deep navy 4991714294198 320 1 pc.

₹ 3,696.67

1 Piece(s) 10 Day(s) or more Navy Blue SS 47 103 50 59 Deep navy 4991714145360 290 1 pc.

₹ 3,768.18

1 Piece(s) 10 Day(s) or more Gray 3L 55 123 57.5 69 Silver gray 4991714226625 440 1 pc.

₹ 3,782.22

1 Piece(s) 10 Day(s) or more Gray 4L 56.5 127 57.5 71 Silver gray 4991714226632 470 1 pc.

₹ 3,796.24

1 Piece(s) 10 Day(s) or more Gray 5L 58 131 57.5 71 Silver gray 4991714226649 500 1 pc.

₹ 3,811.60

1 Piece(s) 10 Day(s) or more Gray 6L 59.5 135 57.5 71 Silver gray 4991714226656 530 1 pc.

₹ 3,740.11

1 Piece(s) 10 Day(s) or more Gray L 52 115 55.5 65 Silver gray 4991714226601 380 1 pc.

₹ 3,754.13

1 Piece(s) 10 Day(s) or more Gray LL 53.5 119 57 67 Silver gray 4991714226618 410 1 pc.

₹ 3,724.73

1 Piece(s) 10 Day(s) or more Gray M 50.5 111 53 63 Silver gray 4991714226595 350 1 pc.

₹ 3,710.71

1 Piece(s) 10 Day(s) or more Gray S 49 107 50 61 Silver gray 4991714226588 320 1 pc.

₹ 3,696.67

1 Piece(s) 10 Day(s) or more Gray SS 47 103 50 59 Silver gray 4991714400780 290 1 pc.

₹ 3,768.18

1 Piece(s) 10 Day(s) or more Blue 3L 55 123 57.5 69 Saxe 4991714226717 440 1 pc.

₹ 3,782.22

1 Piece(s) 10 Day(s) or more Blue 4L 56.5 127 57.5 71 Saxe 4991714226724 470 1 pc.

₹ 3,796.24

1 Piece(s) 10 Day(s) or more Blue 5L 58 131 57.5 71 Saxe 4991714226731 500 1 pc.

₹ 3,811.60

1 Piece(s) 10 Day(s) or more Blue 6L 59.5 135 57.5 71 Saxe 4991714226748 530 1 pc.

₹ 3,740.11

1 Piece(s) 10 Day(s) or more Blue L 52 115 55.5 65 Saxe 4991714226694 380 1 pc.

₹ 3,754.13

1 Piece(s) 10 Day(s) or more Blue LL 53.5 119 57 67 Saxe 4991714226700 410 1 pc.

₹ 3,724.73

1 Piece(s) 10 Day(s) or more Blue M 50.5 111 53 63 Saxe 4991714226687 350 1 pc.

₹ 3,710.71

1 Piece(s) 10 Day(s) or more Blue S 49 107 50 61 Saxe 4991714226670 320 1 pc.

₹ 3,696.67

1 Piece(s) 10 Day(s) or more Blue SS 47 103 50 59 Saxe 4991714400797 290 1 pc.

₹ 3,768.18

1 Piece(s) 10 Day(s) or more Green 3L 55 123 57.5 69 Moss green 4991714226809 440 1 pc.

₹ 3,782.22

1 Piece(s) 10 Day(s) or more Green 4L 56.5 127 57.5 71 Moss green 4991714226816 470 1 pc.

₹ 3,796.24

1 Piece(s) 10 Day(s) or more Green 5L 58 131 57.5 71 Moss green 4991714226823 500 1 pc.

₹ 3,811.60

1 Piece(s) 10 Day(s) or more Green 6L 59.5 135 57.5 71 Moss green 4991714226830 530 1 pc.

₹ 3,740.11

1 Piece(s) 10 Day(s) or more Green L 52 115 55.5 65 Moss green 4991714226786 380 1 pc.

₹ 3,754.13

1 Piece(s) 10 Day(s) or more Green LL 53.5 119 57 67 Moss green 4991714226793 410 1 pc.

₹ 3,724.73

1 Piece(s) 10 Day(s) or more Green M 50.5 111 53 63 Moss green 4991714226779 350 1 pc.

₹ 3,710.71

1 Piece(s) 10 Day(s) or more Green S 49 107 50 61 Moss green 4991714226762 320 1 pc.

₹ 3,696.67

1 Piece(s) 10 Day(s) or more Green SS 47 103 50 59 Moss green 4991714400810 290 1 pc.

₹ 3,768.18

1 Piece(s) 10 Day(s) or more Green 3L 55 123 57.5 69 Mist green 4991714294327 440 1 pc.

₹ 3,782.22

1 Piece(s) 10 Day(s) or more Green 4L 56.5 127 57.5 71 Mist green 4991714294334 470 1 pc.

₹ 3,796.24

1 Piece(s) 10 Day(s) or more Green 5L 58 131 57.5 71 Mist green 4991714294341 500 1 pc.

₹ 3,811.60

1 Piece(s) 10 Day(s) or more Green 6L 59.5 135 57.5 71 Mist green 4991714294358 530 1 pc.

₹ 3,740.11

1 Piece(s) 10 Day(s) or more Green L 52 115 55.5 65 Mist green 4991714294303 380 1 pc.

Basic Specifications

  • Commodity Classification
    Jacket
  • Sleeve shape
    Long Sleeve
  • Antistatic material
    Included
  • Pocket
    Right breast pocket: 13.5 cm wide × 18 cm deep, left breast pocket: 13 cm wide × 18 cm deep
  • Mixing Ratio
    80% polyester, 20% cotton (55% recycled polyester)
  • Material
    Tropical (55% recycled materials)
  • Other Features
    Quick drying, outstanding sweat absorbency, recycled material
  • Contents
    1 pc.

Product Description

Download monogramming quote request
Wrinkle-resistant, easy to care for, moisture-wicking Eco wear

Part Number
1554-10-3L
1554-10-4L
1554-10-5L
1554-10-6L
1554-10-L
1554-10-LL
1554-10-M
1554-10-S
1554-10-SS
1554-19-3L
1554-19-4L
1554-19-5L
1554-19-6L
1554-19-L
1554-19-LL
1554-19-M
1554-19-S
1554-19-SS
1554-22-3L
1554-22-4L
1554-22-5L
1554-22-6L
1554-22-L
1554-22-LL
1554-22-M
1554-22-S
1554-22-SS
1554-42-3L
1554-42-4L
1554-42-5L
1554-42-6L
1554-42-L
1554-42-LL
1554-42-M
1554-42-S
1554-42-SS
1554-61-3L
1554-61-4L
1554-61-5L
1554-61-6L
1554-61-L
1554-61-LL
1554-61-M
1554-61-S
1554-61-SS
1554-605-3L
1554-605-4L
1554-605-5L
1554-605-6L
1554-605-L
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Dress length
(cm)
Color Details JAN Code Mass
(g)
Contents

₹ 3,768.18

1 Piece(s) 10 Day(s) or more Navy Blue 3L 55 123 57.5 69 Navy 4991714226533 440 1 pc.

₹ 3,782.22

1 Piece(s) 10 Day(s) or more Navy Blue 4L 56.5 127 57.5 71 Navy 4991714226540 470 1 pc.

₹ 3,796.24

1 Piece(s) 10 Day(s) or more Navy Blue 5L 58 131 57.5 71 Navy 4991714226557 500 1 pc.

₹ 3,811.60

1 Piece(s) 10 Day(s) or more Navy Blue 6L 59.5 135 57.5 71 Navy 4991714226564 530 1 pc.

₹ 3,740.11

1 Piece(s) 10 Day(s) or more Navy Blue L 52 115 55.5 65 Navy 4991714226519 380 1 pc.

₹ 3,754.13

1 Piece(s) 10 Day(s) or more Navy Blue LL 53.5 119 57 67 Navy 4991714226526 410 1 pc.

₹ 3,724.73

1 Piece(s) 10 Day(s) or more Navy Blue M 50.5 111 53 63 Navy 4991714226502 350 1 pc.

₹ 3,710.71

1 Piece(s) 10 Day(s) or more Navy Blue S 49 107 50 61 Navy 4991714226496 320 1 pc.

₹ 3,696.67

1 Piece(s) 10 Day(s) or more Navy Blue SS 47 103 50 59 Navy 4991714400773 290 1 pc.

₹ 3,768.18

1 Piece(s) 10 Day(s) or more Navy Blue 3L 55 123 57.5 69 Deep navy 4991714294235 440 1 pc.

₹ 3,782.22

1 Piece(s) 10 Day(s) or more Navy Blue 4L 56.5 127 57.5 71 Deep navy 4991714294242 470 1 pc.

₹ 3,796.24

1 Piece(s) 10 Day(s) or more Navy Blue 5L 58 131 57.5 71 Deep navy 4991714294259 500 1 pc.

₹ 3,811.60

1 Piece(s) 10 Day(s) or more Navy Blue 6L 59.5 135 57.5 71 Deep navy 4991714294266 530 1 pc.

₹ 3,740.11

1 Piece(s) 10 Day(s) or more Navy Blue L 52 115 55.5 65 Deep navy 4991714294211 380 1 pc.

₹ 3,754.13

1 Piece(s) 10 Day(s) or more Navy Blue LL 53.5 119 57 67 Deep navy 4991714294228 410 1 pc.

₹ 3,724.73

1 Piece(s) 10 Day(s) or more Navy Blue M 50.5 111 53 63 Deep navy 4991714294204 350 1 pc.

₹ 3,710.71

1 Piece(s) 10 Day(s) or more Navy Blue S 49 107 50 61 Deep navy 4991714294198 320 1 pc.

₹ 3,696.67

1 Piece(s) 10 Day(s) or more Navy Blue SS 47 103 50 59 Deep navy 4991714145360 290 1 pc.

₹ 3,768.18

1 Piece(s) 10 Day(s) or more Gray 3L 55 123 57.5 69 Silver gray 4991714226625 440 1 pc.

₹ 3,782.22

1 Piece(s) 10 Day(s) or more Gray 4L 56.5 127 57.5 71 Silver gray 4991714226632 470 1 pc.

₹ 3,796.24

1 Piece(s) 10 Day(s) or more Gray 5L 58 131 57.5 71 Silver gray 4991714226649 500 1 pc.

₹ 3,811.60

1 Piece(s) 10 Day(s) or more Gray 6L 59.5 135 57.5 71 Silver gray 4991714226656 530 1 pc.

₹ 3,740.11

1 Piece(s) 10 Day(s) or more Gray L 52 115 55.5 65 Silver gray 4991714226601 380 1 pc.

₹ 3,754.13

1 Piece(s) 10 Day(s) or more Gray LL 53.5 119 57 67 Silver gray 4991714226618 410 1 pc.

₹ 3,724.73

1 Piece(s) 10 Day(s) or more Gray M 50.5 111 53 63 Silver gray 4991714226595 350 1 pc.

₹ 3,710.71

1 Piece(s) 10 Day(s) or more Gray S 49 107 50 61 Silver gray 4991714226588 320 1 pc.

₹ 3,696.67

1 Piece(s) 10 Day(s) or more Gray SS 47 103 50 59 Silver gray 4991714400780 290 1 pc.

₹ 3,768.18

1 Piece(s) 10 Day(s) or more Blue 3L 55 123 57.5 69 Saxe 4991714226717 440 1 pc.

₹ 3,782.22

1 Piece(s) 10 Day(s) or more Blue 4L 56.5 127 57.5 71 Saxe 4991714226724 470 1 pc.

₹ 3,796.24

1 Piece(s) 10 Day(s) or more Blue 5L 58 131 57.5 71 Saxe 4991714226731 500 1 pc.

₹ 3,811.60

1 Piece(s) 10 Day(s) or more Blue 6L 59.5 135 57.5 71 Saxe 4991714226748 530 1 pc.

₹ 3,740.11

1 Piece(s) 10 Day(s) or more Blue L 52 115 55.5 65 Saxe 4991714226694 380 1 pc.

₹ 3,754.13

1 Piece(s) 10 Day(s) or more Blue LL 53.5 119 57 67 Saxe 4991714226700 410 1 pc.

₹ 3,724.73

1 Piece(s) 10 Day(s) or more Blue M 50.5 111 53 63 Saxe 4991714226687 350 1 pc.

₹ 3,710.71

1 Piece(s) 10 Day(s) or more Blue S 49 107 50 61 Saxe 4991714226670 320 1 pc.

₹ 3,696.67

1 Piece(s) 10 Day(s) or more Blue SS 47 103 50 59 Saxe 4991714400797 290 1 pc.

₹ 3,768.18

1 Piece(s) 10 Day(s) or more Green 3L 55 123 57.5 69 Moss green 4991714226809 440 1 pc.

₹ 3,782.22

1 Piece(s) 10 Day(s) or more Green 4L 56.5 127 57.5 71 Moss green 4991714226816 470 1 pc.

₹ 3,796.24

1 Piece(s) 10 Day(s) or more Green 5L 58 131 57.5 71 Moss green 4991714226823 500 1 pc.

₹ 3,811.60

1 Piece(s) 10 Day(s) or more Green 6L 59.5 135 57.5 71 Moss green 4991714226830 530 1 pc.

₹ 3,740.11

1 Piece(s) 10 Day(s) or more Green L 52 115 55.5 65 Moss green 4991714226786 380 1 pc.

₹ 3,754.13

1 Piece(s) 10 Day(s) or more Green LL 53.5 119 57 67 Moss green 4991714226793 410 1 pc.

₹ 3,724.73

1 Piece(s) 10 Day(s) or more Green M 50.5 111 53 63 Moss green 4991714226779 350 1 pc.

₹ 3,710.71

1 Piece(s) 10 Day(s) or more Green S 49 107 50 61 Moss green 4991714226762 320 1 pc.

₹ 3,696.67

1 Piece(s) 10 Day(s) or more Green SS 47 103 50 59 Moss green 4991714400810 290 1 pc.

₹ 3,768.18

1 Piece(s) 10 Day(s) or more Green 3L 55 123 57.5 69 Mist green 4991714294327 440 1 pc.

₹ 3,782.22

1 Piece(s) 10 Day(s) or more Green 4L 56.5 127 57.5 71 Mist green 4991714294334 470 1 pc.

₹ 3,796.24

1 Piece(s) 10 Day(s) or more Green 5L 58 131 57.5 71 Mist green 4991714294341 500 1 pc.

₹ 3,811.60

1 Piece(s) 10 Day(s) or more Green 6L 59.5 135 57.5 71 Mist green 4991714294358 530 1 pc.

₹ 3,740.11

1 Piece(s) 10 Day(s) or more Green L 52 115 55.5 65 Mist green 4991714294303 380 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
  2. 2
  3. Next >>
X
whatsapp-qr whatsapp-icon