(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 4:30 2/3 to 3:30 (IST) 3/3/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Long-Sleeve Shirt 1553

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 2,854.87 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
1553-10-3L
1553-10-4L
1553-10-5L
1553-10-6L
1553-10-L
1553-10-LL
1553-10-M
1553-10-S
1553-10-SS
1553-19-3L
1553-19-4L
1553-19-5L
1553-19-6L
1553-19-L
1553-19-LL
1553-19-M
1553-19-S
1553-19-SS
1553-22-3L
1553-22-4L
1553-22-5L
1553-22-6L
1553-22-L
1553-22-LL
1553-22-M
1553-22-S
1553-22-SS
1553-42-3L
1553-42-4L
1553-42-5L
1553-42-6L
1553-42-L
1553-42-LL
1553-42-M
1553-42-S
1553-42-SS
1553-61-3L
1553-61-4L
1553-61-5L
1553-61-6L
1553-61-L
1553-61-LL
1553-61-M
1553-61-S
1553-61-SS
1553-605-3L
1553-605-4L
1553-605-5L
1553-605-6L
1553-605-L
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Dress length
(cm)
Color Details JAN Code Mass
(g)
Contents

₹ 2,926.38

1 Piece(s) 10 Day(s) or more Navy Blue 3L 52 124 61.5 79 Navy 4991714226175 410 1 pc.

₹ 2,940.44

1 Piece(s) 10 Day(s) or more Navy Blue 4L 54 128 61.5 81 Navy 4991714226182 440 1 pc.

₹ 2,954.47

1 Piece(s) 10 Day(s) or more Navy Blue 5L 56 132 61.5 81 Navy 4991714226199 470 1 pc.

₹ 2,968.49

1 Piece(s) 10 Day(s) or more Navy Blue 6L 58 136 61.5 81 Navy 4991714226205 500 1 pc.

₹ 2,896.98

1 Piece(s) 9 Day(s) or more Navy Blue L 48 116 57.5 75 Navy 4991714226151 350 1 pc.

₹ 2,912.36

1 Piece(s) 10 Day(s) or more Navy Blue LL 50 120 59.5 77 Navy 4991714226168 380 1 pc.

₹ 2,882.96

1 Piece(s) 10 Day(s) or more Navy Blue M 46 112 55.5 73 Navy 4991714226144 320 1 pc.

₹ 2,868.93

1 Piece(s) 10 Day(s) or more Navy Blue S 44 108 53.5 71 Navy 4991714226137 290 1 pc.

₹ 2,854.87

1 Piece(s) 10 Day(s) or more Navy Blue SS 42 104 53.5 69 Navy 4991714400735 260 1 pc.

₹ 2,926.38

1 Piece(s) 10 Day(s) or more Navy Blue 3L 52 124 61.5 79 Deep navy 4991714294051 410 1 pc.

₹ 2,940.44

1 Piece(s) 10 Day(s) or more Navy Blue 4L 54 128 61.5 81 Deep navy 4991714294068 440 1 pc.

₹ 2,954.47

1 Piece(s) 10 Day(s) or more Navy Blue 5L 56 132 61.5 81 Deep navy 4991714294075 470 1 pc.

₹ 2,968.49

1 Piece(s) 10 Day(s) or more Navy Blue 6L 58 136 61.5 81 Deep navy 4991714294082 500 1 pc.

₹ 2,896.98

1 Piece(s) 10 Day(s) or more Navy Blue L 48 116 57.5 75 Deep navy 4991714294037 350 1 pc.

₹ 2,912.36

1 Piece(s) 11 Day(s) or more Navy Blue LL 50 120 59.5 77 Deep navy 4991714294044 380 1 pc.

₹ 2,882.96

1 Piece(s) 10 Day(s) or more Navy Blue M 46 112 55.5 73 Deep navy 4991714294020 320 1 pc.

₹ 2,868.93

1 Piece(s) 10 Day(s) or more Navy Blue S 44 108 53.5 71 Deep navy 4991714294013 290 1 pc.

₹ 2,854.87

1 Piece(s) 10 Day(s) or more Navy Blue SS 42 104 53.5 69 Deep navy 4991714400742 260 1 pc.

₹ 2,926.38

1 Piece(s) 10 Day(s) or more Gray 3L 52 124 61.5 79 Silver gray 4991714226267 410 1 pc.

₹ 2,940.44

1 Piece(s) 10 Day(s) or more Gray 4L 54 128 61.5 81 Silver gray 4991714226274 440 1 pc.

₹ 2,954.47

1 Piece(s) 10 Day(s) or more Gray 5L 56 132 61.5 81 Silver gray 4991714226281 470 1 pc.

₹ 2,968.49

1 Piece(s) 10 Day(s) or more Gray 6L 58 136 61.5 81 Silver gray 4991714226298 500 1 pc.

₹ 2,896.98

1 Piece(s) 10 Day(s) or more Gray L 48 116 57.5 75 Silver gray 4991714226243 350 1 pc.

₹ 2,912.36

1 Piece(s) 10 Day(s) or more Gray LL 50 120 59.5 77 Silver gray 4991714226250 380 1 pc.

₹ 2,882.96

1 Piece(s) 10 Day(s) or more Gray M 46 112 55.5 73 Silver gray 4991714226236 320 1 pc.

₹ 2,868.93

1 Piece(s) 10 Day(s) or more Gray S 44 108 53.5 71 Silver gray 4991714226229 290 1 pc.

₹ 2,854.87

1 Piece(s) 10 Day(s) or more Gray SS 42 104 53.5 69 Silver gray 4991714400759 260 1 pc.

₹ 2,926.38

1 Piece(s) 10 Day(s) or more Blue 3L 52 124 61.5 79 Saxe 4991714226359 410 1 pc.

₹ 2,940.44

1 Piece(s) 10 Day(s) or more Blue 4L 54 128 61.5 81 Saxe 4991714226366 440 1 pc.

₹ 2,954.47

1 Piece(s) 10 Day(s) or more Blue 5L 56 132 61.5 81 Saxe 4991714226373 470 1 pc.

₹ 2,968.49

1 Piece(s) 10 Day(s) or more Blue 6L 58 136 61.5 81 Saxe 4991714226380 500 1 pc.

₹ 2,896.98

1 Piece(s) 10 Day(s) or more Blue L 48 116 57.5 75 Saxe 4991714226335 350 1 pc.

₹ 2,912.36

1 Piece(s) 11 Day(s) or more Blue LL 50 120 59.5 77 Saxe 4991714226342 380 1 pc.

₹ 2,882.96

1 Piece(s) 10 Day(s) or more Blue M 46 112 55.5 73 Saxe 4991714226328 320 1 pc.

₹ 2,868.93

1 Piece(s) 10 Day(s) or more Blue S 44 108 53.5 71 Saxe 4991714226311 290 1 pc.

₹ 2,854.87

1 Piece(s) 10 Day(s) or more Blue SS 42 104 53.5 69 Saxe 4991714000065 260 1 pc.

₹ 2,926.38

1 Piece(s) 10 Day(s) or more Green 3L 52 124 61.5 79 Moss green 4991714226441 410 1 pc.

₹ 2,940.44

1 Piece(s) 10 Day(s) or more Green 4L 54 128 61.5 81 Moss green 4991714226458 440 1 pc.

₹ 2,954.47

1 Piece(s) 10 Day(s) or more Green 5L 56 132 61.5 81 Moss green 4991714226465 470 1 pc.

₹ 2,968.49

1 Piece(s) 10 Day(s) or more Green 6L 58 136 61.5 81 Moss green 4991714226472 500 1 pc.

₹ 2,896.98

1 Piece(s) 10 Day(s) or more Green L 48 116 57.5 75 Moss green 4991714226427 350 1 pc.

₹ 2,912.36

1 Piece(s) 10 Day(s) or more Green LL 50 120 59.5 77 Moss green 4991714226434 380 1 pc.

₹ 2,882.96

1 Piece(s) 10 Day(s) or more Green M 46 112 55.5 73 Moss green 4991714226410 320 1 pc.

₹ 2,868.93

1 Piece(s) 10 Day(s) or more Green S 44 108 53.5 71 Moss green 4991714226403 290 1 pc.

₹ 2,854.87

1 Piece(s) 10 Day(s) or more Green SS 42 104 53.5 69 Moss green 4991714000072 260 1 pc.

₹ 2,926.38

1 Piece(s) 10 Day(s) or more Green 3L 52 124 61.5 79 Mist green 4991714294143 410 1 pc.

₹ 2,940.44

1 Piece(s) 10 Day(s) or more Green 4L 54 128 61.5 81 Mist green 4991714294150 440 1 pc.

₹ 2,954.47

1 Piece(s) 10 Day(s) or more Green 5L 56 132 61.5 81 Mist green 4991714294167 470 1 pc.

₹ 2,968.49

1 Piece(s) 10 Day(s) or more Green 6L 58 136 61.5 81 Mist green 4991714294174 500 1 pc.

₹ 2,896.98

1 Piece(s) 10 Day(s) or more Green L 48 116 57.5 75 Mist green 4991714294129 350 1 pc.

Basic Specifications

  • Commodity Classification
    Working Shirt
  • Sleeve shape
    Long Sleeve
  • Antistatic material
    Included
  • Pocket
    Right breast pocket: 14 cm wide × 16.5 cm deep, left breast pocket: 13 cm wide × 16.5 cm deep
  • Mixing Ratio
    80% polyester (55% recycled polyester) 20% cotton
  • Material
    Tropical (55% recycled materials)
  • Other Features
    Cotton-lined material, recycled material, quick drying, outstanding sweat absorbency
  • Contents
    1 pc.

Product Description

[Features]·This long-sleeved shirt is made of recycled polyester with excellent sweat absorption and quick-drying properties, making it highly breathable and dry to the touch.

Part Number
1553-10-3L
1553-10-4L
1553-10-5L
1553-10-6L
1553-10-L
1553-10-LL
1553-10-M
1553-10-S
1553-10-SS
1553-19-3L
1553-19-4L
1553-19-5L
1553-19-6L
1553-19-L
1553-19-LL
1553-19-M
1553-19-S
1553-19-SS
1553-22-3L
1553-22-4L
1553-22-5L
1553-22-6L
1553-22-L
1553-22-LL
1553-22-M
1553-22-S
1553-22-SS
1553-42-3L
1553-42-4L
1553-42-5L
1553-42-6L
1553-42-L
1553-42-LL
1553-42-M
1553-42-S
1553-42-SS
1553-61-3L
1553-61-4L
1553-61-5L
1553-61-6L
1553-61-L
1553-61-LL
1553-61-M
1553-61-S
1553-61-SS
1553-605-3L
1553-605-4L
1553-605-5L
1553-605-6L
1553-605-L
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Dress length
(cm)
Color Details JAN Code Mass
(g)
Contents

₹ 2,926.38

1 Piece(s) 10 Day(s) or more Navy Blue 3L 52 124 61.5 79 Navy 4991714226175 410 1 pc.

₹ 2,940.44

1 Piece(s) 10 Day(s) or more Navy Blue 4L 54 128 61.5 81 Navy 4991714226182 440 1 pc.

₹ 2,954.47

1 Piece(s) 10 Day(s) or more Navy Blue 5L 56 132 61.5 81 Navy 4991714226199 470 1 pc.

₹ 2,968.49

1 Piece(s) 10 Day(s) or more Navy Blue 6L 58 136 61.5 81 Navy 4991714226205 500 1 pc.

₹ 2,896.98

1 Piece(s) 9 Day(s) or more Navy Blue L 48 116 57.5 75 Navy 4991714226151 350 1 pc.

₹ 2,912.36

1 Piece(s) 10 Day(s) or more Navy Blue LL 50 120 59.5 77 Navy 4991714226168 380 1 pc.

₹ 2,882.96

1 Piece(s) 10 Day(s) or more Navy Blue M 46 112 55.5 73 Navy 4991714226144 320 1 pc.

₹ 2,868.93

1 Piece(s) 10 Day(s) or more Navy Blue S 44 108 53.5 71 Navy 4991714226137 290 1 pc.

₹ 2,854.87

1 Piece(s) 10 Day(s) or more Navy Blue SS 42 104 53.5 69 Navy 4991714400735 260 1 pc.

₹ 2,926.38

1 Piece(s) 10 Day(s) or more Navy Blue 3L 52 124 61.5 79 Deep navy 4991714294051 410 1 pc.

₹ 2,940.44

1 Piece(s) 10 Day(s) or more Navy Blue 4L 54 128 61.5 81 Deep navy 4991714294068 440 1 pc.

₹ 2,954.47

1 Piece(s) 10 Day(s) or more Navy Blue 5L 56 132 61.5 81 Deep navy 4991714294075 470 1 pc.

₹ 2,968.49

1 Piece(s) 10 Day(s) or more Navy Blue 6L 58 136 61.5 81 Deep navy 4991714294082 500 1 pc.

₹ 2,896.98

1 Piece(s) 10 Day(s) or more Navy Blue L 48 116 57.5 75 Deep navy 4991714294037 350 1 pc.

₹ 2,912.36

1 Piece(s) 11 Day(s) or more Navy Blue LL 50 120 59.5 77 Deep navy 4991714294044 380 1 pc.

₹ 2,882.96

1 Piece(s) 10 Day(s) or more Navy Blue M 46 112 55.5 73 Deep navy 4991714294020 320 1 pc.

₹ 2,868.93

1 Piece(s) 10 Day(s) or more Navy Blue S 44 108 53.5 71 Deep navy 4991714294013 290 1 pc.

₹ 2,854.87

1 Piece(s) 10 Day(s) or more Navy Blue SS 42 104 53.5 69 Deep navy 4991714400742 260 1 pc.

₹ 2,926.38

1 Piece(s) 10 Day(s) or more Gray 3L 52 124 61.5 79 Silver gray 4991714226267 410 1 pc.

₹ 2,940.44

1 Piece(s) 10 Day(s) or more Gray 4L 54 128 61.5 81 Silver gray 4991714226274 440 1 pc.

₹ 2,954.47

1 Piece(s) 10 Day(s) or more Gray 5L 56 132 61.5 81 Silver gray 4991714226281 470 1 pc.

₹ 2,968.49

1 Piece(s) 10 Day(s) or more Gray 6L 58 136 61.5 81 Silver gray 4991714226298 500 1 pc.

₹ 2,896.98

1 Piece(s) 10 Day(s) or more Gray L 48 116 57.5 75 Silver gray 4991714226243 350 1 pc.

₹ 2,912.36

1 Piece(s) 10 Day(s) or more Gray LL 50 120 59.5 77 Silver gray 4991714226250 380 1 pc.

₹ 2,882.96

1 Piece(s) 10 Day(s) or more Gray M 46 112 55.5 73 Silver gray 4991714226236 320 1 pc.

₹ 2,868.93

1 Piece(s) 10 Day(s) or more Gray S 44 108 53.5 71 Silver gray 4991714226229 290 1 pc.

₹ 2,854.87

1 Piece(s) 10 Day(s) or more Gray SS 42 104 53.5 69 Silver gray 4991714400759 260 1 pc.

₹ 2,926.38

1 Piece(s) 10 Day(s) or more Blue 3L 52 124 61.5 79 Saxe 4991714226359 410 1 pc.

₹ 2,940.44

1 Piece(s) 10 Day(s) or more Blue 4L 54 128 61.5 81 Saxe 4991714226366 440 1 pc.

₹ 2,954.47

1 Piece(s) 10 Day(s) or more Blue 5L 56 132 61.5 81 Saxe 4991714226373 470 1 pc.

₹ 2,968.49

1 Piece(s) 10 Day(s) or more Blue 6L 58 136 61.5 81 Saxe 4991714226380 500 1 pc.

₹ 2,896.98

1 Piece(s) 10 Day(s) or more Blue L 48 116 57.5 75 Saxe 4991714226335 350 1 pc.

₹ 2,912.36

1 Piece(s) 11 Day(s) or more Blue LL 50 120 59.5 77 Saxe 4991714226342 380 1 pc.

₹ 2,882.96

1 Piece(s) 10 Day(s) or more Blue M 46 112 55.5 73 Saxe 4991714226328 320 1 pc.

₹ 2,868.93

1 Piece(s) 10 Day(s) or more Blue S 44 108 53.5 71 Saxe 4991714226311 290 1 pc.

₹ 2,854.87

1 Piece(s) 10 Day(s) or more Blue SS 42 104 53.5 69 Saxe 4991714000065 260 1 pc.

₹ 2,926.38

1 Piece(s) 10 Day(s) or more Green 3L 52 124 61.5 79 Moss green 4991714226441 410 1 pc.

₹ 2,940.44

1 Piece(s) 10 Day(s) or more Green 4L 54 128 61.5 81 Moss green 4991714226458 440 1 pc.

₹ 2,954.47

1 Piece(s) 10 Day(s) or more Green 5L 56 132 61.5 81 Moss green 4991714226465 470 1 pc.

₹ 2,968.49

1 Piece(s) 10 Day(s) or more Green 6L 58 136 61.5 81 Moss green 4991714226472 500 1 pc.

₹ 2,896.98

1 Piece(s) 10 Day(s) or more Green L 48 116 57.5 75 Moss green 4991714226427 350 1 pc.

₹ 2,912.36

1 Piece(s) 10 Day(s) or more Green LL 50 120 59.5 77 Moss green 4991714226434 380 1 pc.

₹ 2,882.96

1 Piece(s) 10 Day(s) or more Green M 46 112 55.5 73 Moss green 4991714226410 320 1 pc.

₹ 2,868.93

1 Piece(s) 10 Day(s) or more Green S 44 108 53.5 71 Moss green 4991714226403 290 1 pc.

₹ 2,854.87

1 Piece(s) 10 Day(s) or more Green SS 42 104 53.5 69 Moss green 4991714000072 260 1 pc.

₹ 2,926.38

1 Piece(s) 10 Day(s) or more Green 3L 52 124 61.5 79 Mist green 4991714294143 410 1 pc.

₹ 2,940.44

1 Piece(s) 10 Day(s) or more Green 4L 54 128 61.5 81 Mist green 4991714294150 440 1 pc.

₹ 2,954.47

1 Piece(s) 10 Day(s) or more Green 5L 56 132 61.5 81 Mist green 4991714294167 470 1 pc.

₹ 2,968.49

1 Piece(s) 10 Day(s) or more Green 6L 58 136 61.5 81 Mist green 4991714294174 500 1 pc.

₹ 2,896.98

1 Piece(s) 10 Day(s) or more Green L 48 116 57.5 75 Mist green 4991714294129 350 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
  2. 2
  3. Next >>
X
whatsapp-qr whatsapp-icon