(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Short-Sleeve Shirt 1552

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 2,570.07 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
1552-10-3L
1552-10-4L
1552-10-5L
1552-10-6L
1552-10-L
1552-10-LL
1552-10-M
1552-10-S
1552-10-SS
1552-19-3L
1552-19-4L
1552-19-5L
1552-19-6L
1552-19-LL
1552-19-M
1552-19-S
1552-19-SS
1552-22-3L
1552-22-4L
1552-22-5L
1552-22-6L
1552-22-L
1552-22-LL
1552-22-M
1552-22-S
1552-22-SS
1552-42-3L
1552-42-4L
1552-42-5L
1552-42-6L
1552-42-L
1552-42-LL
1552-42-M
1552-42-S
1552-42-SS
1552-61-3L
1552-61-4L
1552-61-5L
1552-61-6L
1552-61-L
1552-61-LL
1552-61-M
1552-61-S
1552-61-SS
1552-605-3L
1552-605-4L
1552-605-5L
1552-605-6L
1552-605-L
1552-605-LL
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Dress length
(cm)
Color Details JAN Code Mass
(g)
Contents

₹ 2,640.25

1 Piece(s) 10 Day(s) or more Navy Blue 3L 52 124 27 79 Navy 4991714225819 390 1 pc.

₹ 2,654.27

1 Piece(s) 10 Day(s) or more Navy Blue 4L 54 128 28 81 Navy 4991714225826 420 1 pc.

₹ 2,668.29

1 Piece(s) 10 Day(s) or more Navy Blue 5L 56 132 28 81 Navy 4991714225833 450 1 pc.

₹ 2,683.65

1 Piece(s) 10 Day(s) or more Navy Blue 6L 58 136 28 81 Navy 4991714225840 480 1 pc.

₹ 2,612.16

1 Piece(s) 10 Day(s) or more Navy Blue L 48 116 25 75 Navy 4991714225796 330 1 pc.

₹ 2,626.18

1 Piece(s) 10 Day(s) or more Navy Blue LL 50 120 26 77 Navy 4991714225802 360 1 pc.

₹ 2,598.13

1 Piece(s) 10 Day(s) or more Navy Blue M 46 112 24 73 Navy 4991714225789 300 1 pc.

₹ 2,584.09

1 Piece(s) 10 Day(s) or more Navy Blue S 44 108 23 71 Navy 4991714225772 270 1 pc.

₹ 2,570.07

1 Piece(s) 10 Day(s) or more Navy Blue SS 42 104 22 69 Navy 4991714400698 240 1 pc.

₹ 2,640.25

1 Piece(s) 10 Day(s) or more Navy Blue 3L 52 124 27 79 Deep navy 4991714293870 390 1 pc.

₹ 2,654.27

1 Piece(s) 10 Day(s) or more Navy Blue 4L 54 128 28 81 Deep navy 4991714293887 420 1 pc.

₹ 2,668.29

1 Piece(s) 10 Day(s) or more Navy Blue 5L 56 132 28 81 Deep navy 4991714293894 450 1 pc.

₹ 2,683.65

1 Piece(s) 10 Day(s) or more Navy Blue 6L 58 136 28 81 Deep navy 4991714293900 480 1 pc.

₹ 2,626.18

1 Piece(s) 10 Day(s) or more Navy Blue LL 50 120 26 77 Deep navy 4991714293863 360 1 pc.

₹ 2,598.13

1 Piece(s) 10 Day(s) or more Navy Blue M 46 112 24 73 Deep navy 4991714293849 300 1 pc.

₹ 2,584.09

1 Piece(s) 10 Day(s) or more Navy Blue S 44 108 23 71 Deep navy 4991714293832 270 1 pc.

₹ 2,570.07

1 Piece(s) 10 Day(s) or more Navy Blue SS 42 104 22 69 Deep navy 4991714000041 240 1 pc.

₹ 2,640.25

1 Piece(s) 10 Day(s) or more Gray 3L 52 124 27 79 Silver gray 4991714225901 390 1 pc.

₹ 2,654.27

1 Piece(s) 10 Day(s) or more Gray 4L 54 128 28 81 Silver gray 4991714225918 420 1 pc.

₹ 2,668.29

1 Piece(s) 10 Day(s) or more Gray 5L 56 132 28 81 Silver gray 4991714225925 450 1 pc.

₹ 2,683.65

1 Piece(s) 10 Day(s) or more Gray 6L 58 136 28 81 Silver gray 4991714225932 480 1 pc.

₹ 2,612.16

1 Piece(s) 10 Day(s) or more Gray L 48 116 25 75 Silver gray 4991714225888 330 1 pc.

₹ 2,626.18

1 Piece(s) 10 Day(s) or more Gray LL 50 120 26 77 Silver gray 4991714225895 360 1 pc.

₹ 2,598.13

1 Piece(s) 10 Day(s) or more Gray M 46 112 24 73 Silver gray 4991714225871 300 1 pc.

₹ 2,584.09

1 Piece(s) 10 Day(s) or more Gray S 44 108 23 71 Silver gray 4991714225864 270 1 pc.

₹ 2,570.07

1 Piece(s) 10 Day(s) or more Gray SS 42 104 22 69 Silver gray 4991714400704 240 1 pc.

₹ 2,640.25

1 Piece(s) 10 Day(s) or more Blue 3L 52 124 27 79 Saxe 4991714225994 390 1 pc.

₹ 2,654.27

1 Piece(s) 10 Day(s) or more Blue 4L 54 128 28 81 Saxe 4991714226007 420 1 pc.

₹ 2,668.29

1 Piece(s) 10 Day(s) or more Blue 5L 56 132 28 81 Saxe 4991714226014 450 1 pc.

₹ 2,683.65

1 Piece(s) 10 Day(s) or more Blue 6L 58 136 28 81 Saxe 4991714226021 480 1 pc.

₹ 2,612.16

1 Piece(s) 10 Day(s) or more Blue L 48 116 25 75 Saxe 4991714225970 330 1 pc.

₹ 2,626.18

1 Piece(s) 10 Day(s) or more Blue LL 50 120 26 77 Saxe 4991714225987 360 1 pc.

₹ 2,598.13

1 Piece(s) 10 Day(s) or more Blue M 46 112 24 73 Saxe 4991714225963 300 1 pc.

₹ 2,584.09

1 Piece(s) 10 Day(s) or more Blue S 44 108 23 71 Saxe 4991714225956 270 1 pc.

₹ 2,570.07

1 Piece(s) 10 Day(s) or more Blue SS 42 104 22 69 Saxe 4991714400711 240 1 pc.

₹ 2,640.25

1 Piece(s) 10 Day(s) or more Green 3L 52 124 27 79 Moss green 4991714226083 390 1 pc.

₹ 2,654.27

1 Piece(s) 10 Day(s) or more Green 4L 54 128 28 81 Moss green 4991714226090 420 1 pc.

₹ 2,668.29

1 Piece(s) 10 Day(s) or more Green 5L 56 132 28 81 Moss green 4991714226106 450 1 pc.

₹ 2,683.65

1 Piece(s) 10 Day(s) or more Green 6L 58 136 28 81 Moss green 4991714226113 480 1 pc.

₹ 2,612.16

1 Piece(s) 10 Day(s) or more Green L 48 116 25 75 Moss green 4991714226069 330 1 pc.

₹ 2,626.18

1 Piece(s) 10 Day(s) or more Green LL 50 120 26 77 Moss green 4991714226076 360 1 pc.

₹ 2,598.13

1 Piece(s) 10 Day(s) or more Green M 46 112 24 73 Moss green 4991714226052 300 1 pc.

₹ 2,584.09

1 Piece(s) 10 Day(s) or more Green S 44 108 23 71 Moss green 4991714226045 270 1 pc.

₹ 2,570.07

1 Piece(s) 10 Day(s) or more Green SS 42 104 22 69 Moss green 4991714000058 240 1 pc.

₹ 2,640.25

1 Piece(s) 10 Day(s) or more Green 3L 52 124 27 79 Mist green 4991714293962 390 1 pc.

₹ 2,654.27

1 Piece(s) 10 Day(s) or more Green 4L 54 128 28 81 Mist green 4991714293979 420 1 pc.

₹ 2,668.29

1 Piece(s) 10 Day(s) or more Green 5L 56 132 28 81 Mist green 4991714293986 450 1 pc.

₹ 2,683.65

1 Piece(s) 10 Day(s) or more Green 6L 58 136 28 81 Mist green 4991714293993 480 1 pc.

₹ 2,612.16

1 Piece(s) 10 Day(s) or more Green L 48 116 25 75 Mist green 4991714293948 330 1 pc.

₹ 2,626.18

1 Piece(s) 10 Day(s) or more Green LL 50 120 26 77 Mist green 4991714293955 360 1 pc.

Basic Specifications

  • Commodity Classification
    Working Shirt
  • Sleeve shape
    Short Sleeve
  • Antistatic material
    Included
  • Pocket
    Right breast pocket: 13.5 cm wide × 16.5 cm deep, left breast pocket: 13 cm wide × 16.5 cm deep
  • Mixing Ratio
    80% polyester, 20% cotton (55% recycled polyester)
  • Material
    Tropical (55% recycled materials)
  • Contents
    1 pc.

Product Description

[Features]·A dry-touch short-sleeved shirt made from recycled polyester with excellent sweat absorption and quick-drying properties.

Part Number
1552-10-3L
1552-10-4L
1552-10-5L
1552-10-6L
1552-10-L
1552-10-LL
1552-10-M
1552-10-S
1552-10-SS
1552-19-3L
1552-19-4L
1552-19-5L
1552-19-6L
1552-19-LL
1552-19-M
1552-19-S
1552-19-SS
1552-22-3L
1552-22-4L
1552-22-5L
1552-22-6L
1552-22-L
1552-22-LL
1552-22-M
1552-22-S
1552-22-SS
1552-42-3L
1552-42-4L
1552-42-5L
1552-42-6L
1552-42-L
1552-42-LL
1552-42-M
1552-42-S
1552-42-SS
1552-61-3L
1552-61-4L
1552-61-5L
1552-61-6L
1552-61-L
1552-61-LL
1552-61-M
1552-61-S
1552-61-SS
1552-605-3L
1552-605-4L
1552-605-5L
1552-605-6L
1552-605-L
1552-605-LL
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Dress length
(cm)
Color Details JAN Code Mass
(g)
Contents

₹ 2,640.25

1 Piece(s) 10 Day(s) or more Navy Blue 3L 52 124 27 79 Navy 4991714225819 390 1 pc.

₹ 2,654.27

1 Piece(s) 10 Day(s) or more Navy Blue 4L 54 128 28 81 Navy 4991714225826 420 1 pc.

₹ 2,668.29

1 Piece(s) 10 Day(s) or more Navy Blue 5L 56 132 28 81 Navy 4991714225833 450 1 pc.

₹ 2,683.65

1 Piece(s) 10 Day(s) or more Navy Blue 6L 58 136 28 81 Navy 4991714225840 480 1 pc.

₹ 2,612.16

1 Piece(s) 10 Day(s) or more Navy Blue L 48 116 25 75 Navy 4991714225796 330 1 pc.

₹ 2,626.18

1 Piece(s) 10 Day(s) or more Navy Blue LL 50 120 26 77 Navy 4991714225802 360 1 pc.

₹ 2,598.13

1 Piece(s) 10 Day(s) or more Navy Blue M 46 112 24 73 Navy 4991714225789 300 1 pc.

₹ 2,584.09

1 Piece(s) 10 Day(s) or more Navy Blue S 44 108 23 71 Navy 4991714225772 270 1 pc.

₹ 2,570.07

1 Piece(s) 10 Day(s) or more Navy Blue SS 42 104 22 69 Navy 4991714400698 240 1 pc.

₹ 2,640.25

1 Piece(s) 10 Day(s) or more Navy Blue 3L 52 124 27 79 Deep navy 4991714293870 390 1 pc.

₹ 2,654.27

1 Piece(s) 10 Day(s) or more Navy Blue 4L 54 128 28 81 Deep navy 4991714293887 420 1 pc.

₹ 2,668.29

1 Piece(s) 10 Day(s) or more Navy Blue 5L 56 132 28 81 Deep navy 4991714293894 450 1 pc.

₹ 2,683.65

1 Piece(s) 10 Day(s) or more Navy Blue 6L 58 136 28 81 Deep navy 4991714293900 480 1 pc.

₹ 2,626.18

1 Piece(s) 10 Day(s) or more Navy Blue LL 50 120 26 77 Deep navy 4991714293863 360 1 pc.

₹ 2,598.13

1 Piece(s) 10 Day(s) or more Navy Blue M 46 112 24 73 Deep navy 4991714293849 300 1 pc.

₹ 2,584.09

1 Piece(s) 10 Day(s) or more Navy Blue S 44 108 23 71 Deep navy 4991714293832 270 1 pc.

₹ 2,570.07

1 Piece(s) 10 Day(s) or more Navy Blue SS 42 104 22 69 Deep navy 4991714000041 240 1 pc.

₹ 2,640.25

1 Piece(s) 10 Day(s) or more Gray 3L 52 124 27 79 Silver gray 4991714225901 390 1 pc.

₹ 2,654.27

1 Piece(s) 10 Day(s) or more Gray 4L 54 128 28 81 Silver gray 4991714225918 420 1 pc.

₹ 2,668.29

1 Piece(s) 10 Day(s) or more Gray 5L 56 132 28 81 Silver gray 4991714225925 450 1 pc.

₹ 2,683.65

1 Piece(s) 10 Day(s) or more Gray 6L 58 136 28 81 Silver gray 4991714225932 480 1 pc.

₹ 2,612.16

1 Piece(s) 10 Day(s) or more Gray L 48 116 25 75 Silver gray 4991714225888 330 1 pc.

₹ 2,626.18

1 Piece(s) 10 Day(s) or more Gray LL 50 120 26 77 Silver gray 4991714225895 360 1 pc.

₹ 2,598.13

1 Piece(s) 10 Day(s) or more Gray M 46 112 24 73 Silver gray 4991714225871 300 1 pc.

₹ 2,584.09

1 Piece(s) 10 Day(s) or more Gray S 44 108 23 71 Silver gray 4991714225864 270 1 pc.

₹ 2,570.07

1 Piece(s) 10 Day(s) or more Gray SS 42 104 22 69 Silver gray 4991714400704 240 1 pc.

₹ 2,640.25

1 Piece(s) 10 Day(s) or more Blue 3L 52 124 27 79 Saxe 4991714225994 390 1 pc.

₹ 2,654.27

1 Piece(s) 10 Day(s) or more Blue 4L 54 128 28 81 Saxe 4991714226007 420 1 pc.

₹ 2,668.29

1 Piece(s) 10 Day(s) or more Blue 5L 56 132 28 81 Saxe 4991714226014 450 1 pc.

₹ 2,683.65

1 Piece(s) 10 Day(s) or more Blue 6L 58 136 28 81 Saxe 4991714226021 480 1 pc.

₹ 2,612.16

1 Piece(s) 10 Day(s) or more Blue L 48 116 25 75 Saxe 4991714225970 330 1 pc.

₹ 2,626.18

1 Piece(s) 10 Day(s) or more Blue LL 50 120 26 77 Saxe 4991714225987 360 1 pc.

₹ 2,598.13

1 Piece(s) 10 Day(s) or more Blue M 46 112 24 73 Saxe 4991714225963 300 1 pc.

₹ 2,584.09

1 Piece(s) 10 Day(s) or more Blue S 44 108 23 71 Saxe 4991714225956 270 1 pc.

₹ 2,570.07

1 Piece(s) 10 Day(s) or more Blue SS 42 104 22 69 Saxe 4991714400711 240 1 pc.

₹ 2,640.25

1 Piece(s) 10 Day(s) or more Green 3L 52 124 27 79 Moss green 4991714226083 390 1 pc.

₹ 2,654.27

1 Piece(s) 10 Day(s) or more Green 4L 54 128 28 81 Moss green 4991714226090 420 1 pc.

₹ 2,668.29

1 Piece(s) 10 Day(s) or more Green 5L 56 132 28 81 Moss green 4991714226106 450 1 pc.

₹ 2,683.65

1 Piece(s) 10 Day(s) or more Green 6L 58 136 28 81 Moss green 4991714226113 480 1 pc.

₹ 2,612.16

1 Piece(s) 10 Day(s) or more Green L 48 116 25 75 Moss green 4991714226069 330 1 pc.

₹ 2,626.18

1 Piece(s) 10 Day(s) or more Green LL 50 120 26 77 Moss green 4991714226076 360 1 pc.

₹ 2,598.13

1 Piece(s) 10 Day(s) or more Green M 46 112 24 73 Moss green 4991714226052 300 1 pc.

₹ 2,584.09

1 Piece(s) 10 Day(s) or more Green S 44 108 23 71 Moss green 4991714226045 270 1 pc.

₹ 2,570.07

1 Piece(s) 10 Day(s) or more Green SS 42 104 22 69 Moss green 4991714000058 240 1 pc.

₹ 2,640.25

1 Piece(s) 10 Day(s) or more Green 3L 52 124 27 79 Mist green 4991714293962 390 1 pc.

₹ 2,654.27

1 Piece(s) 10 Day(s) or more Green 4L 54 128 28 81 Mist green 4991714293979 420 1 pc.

₹ 2,668.29

1 Piece(s) 10 Day(s) or more Green 5L 56 132 28 81 Mist green 4991714293986 450 1 pc.

₹ 2,683.65

1 Piece(s) 10 Day(s) or more Green 6L 58 136 28 81 Mist green 4991714293993 480 1 pc.

₹ 2,612.16

1 Piece(s) 10 Day(s) or more Green L 48 116 25 75 Mist green 4991714293948 330 1 pc.

₹ 2,626.18

1 Piece(s) 10 Day(s) or more Green LL 50 120 26 77 Mist green 4991714293955 360 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
  2. 2
  3. Next >>
X
whatsapp-qr whatsapp-icon