(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Ladies' Blouson Jacket 1498

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 3,517.84 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
1498-19-7
1498-19-9
1498-19-11
1498-19-13
1498-19-15
1498-19-17
1498-19-19
1498-20-7
1498-20-9
1498-20-11
1498-20-13
1498-20-15
1498-20-17
1498-20-19
1498-43-7
1498-43-9
1498-43-11
1498-43-13
1498-43-15
1498-43-17
1498-43-19
1498-61-7
1498-61-9
1498-61-11
1498-61-13
1498-61-15
1498-61-17
1498-61-19
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Dress length
(cm)
Color Details JAN Code Mass
(g)
Contents

₹ 3,517.84

1 Piece(s) 10 Day(s) or more Navy Blue 7 41.5 97 53 58 Deep navy 4991714480010 320 1 pc.

₹ 3,531.85

1 Piece(s) 10 Day(s) or more Navy Blue 9 43 100 54 59 Deep navy 4991714480027 350 1 pc.

₹ 3,547.24

1 Piece(s) 10 Day(s) or more Navy Blue 11 43.5 104 54 59 Deep navy 4991714480034 380 1 pc.

₹ 3,561.25

1 Piece(s) 10 Day(s) or more Navy Blue 13 44.5 108 55 60 Deep navy 4991714480041 410 1 pc.

₹ 3,644.95

1 Piece(s) 10 Day(s) or more Navy Blue 15 45.5 113 55 60 Deep navy 4991714480058 440 1 pc.

₹ 3,727.31

1 Piece(s) 10 Day(s) or more Navy Blue 17 46.5 118 56 61 Deep navy 4991714480065 470 1 pc.

₹ 3,741.33

1 Piece(s) 10 Day(s) or more Navy Blue 19 47.5 123 56 61 Deep navy 4991714480072 500 1 pc.

₹ 3,517.84

1 Piece(s) 10 Day(s) or more Gray 7 41.5 97 53 58 Gray 4991714480096 320 1 pc.

₹ 3,531.85

1 Piece(s) 10 Day(s) or more Gray 9 43 100 54 59 Gray 4991714480102 350 1 pc.

₹ 3,547.24

1 Piece(s) 10 Day(s) or more Gray 11 43.5 104 54 59 Gray 4991714480119 380 1 pc.

₹ 3,561.25

1 Piece(s) 10 Day(s) or more Gray 13 44.5 108 55 60 Gray 4991714480126 410 1 pc.

₹ 3,644.95

1 Piece(s) 10 Day(s) or more Gray 15 45.5 113 55 60 Gray 4991714480133 440 1 pc.

₹ 3,727.31

1 Piece(s) 10 Day(s) or more Gray 17 46.5 118 56 61 Gray 4991714480140 470 1 pc.

₹ 3,741.33

1 Piece(s) 10 Day(s) or more Gray 19 47.5 123 56 61 Gray 4991714480157 500 1 pc.

₹ 3,517.84

1 Piece(s) 10 Day(s) or more Blue 7 41.5 97 53 58 Blue gray 4991714480171 320 1 pc.

₹ 3,531.85

1 Piece(s) 10 Day(s) or more Blue 9 43 100 54 59 Blue gray 4991714480188 350 1 pc.

₹ 3,547.24

1 Piece(s) 10 Day(s) or more Blue 11 43.5 104 54 59 Blue gray 4991714480195 380 1 pc.

₹ 3,561.25

1 Piece(s) 10 Day(s) or more Blue 13 44.5 108 55 60 Blue gray 4991714480201 410 1 pc.

₹ 3,644.95

1 Piece(s) 10 Day(s) or more Blue 15 45.5 113 55 60 Blue gray 4991714480218 440 1 pc.

₹ 3,727.31

1 Piece(s) 10 Day(s) or more Blue 17 46.5 118 56 61 Blue gray 4991714480225 470 1 pc.

₹ 3,741.33

1 Piece(s) 10 Day(s) or more Blue 19 47.5 123 56 61 Blue gray 4991714480232 500 1 pc.

₹ 3,517.84

1 Piece(s) 10 Day(s) or more Green 7 41.5 97 53 58 Moss green 4991714480256 320 1 pc.

₹ 3,531.85

1 Piece(s) 10 Day(s) or more Green 9 43 100 54 59 Moss green 4991714480263 350 1 pc.

₹ 3,547.24

1 Piece(s) 10 Day(s) or more Green 11 43.5 104 54 59 Moss green 4991714480270 380 1 pc.

₹ 3,561.25

1 Piece(s) 10 Day(s) or more Green 13 44.5 108 55 60 Moss green 4991714480287 410 1 pc.

₹ 3,644.95

1 Piece(s) 10 Day(s) or more Green 15 45.5 113 55 60 Moss green 4991714480294 440 1 pc.

₹ 3,727.31

1 Piece(s) 10 Day(s) or more Green 17 46.5 118 56 61 Moss green 4991714480300 470 1 pc.

₹ 3,741.33

1 Piece(s) 10 Day(s) or more Green 19 47.5 123 56 61 Moss green 4991714480317 500 1 pc.

Basic Specifications

  • Commodity Classification
    Jacket
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Women
  • Pocket
    Left breast pocket: 12 cm wide × 15 cm deep, right breast pocket: 13 cm wide × 18.5 cm deep
  • Mixing Ratio
    65% polyester, 35% cotton
  • Material
    T/C summer twill
  • Contents
    1 pc.

Product Description

Download monogramming quote request
Stylish design equipped with functional pockets

Part Number
1498-19-7
1498-19-9
1498-19-11
1498-19-13
1498-19-15
1498-19-17
1498-19-19
1498-20-7
1498-20-9
1498-20-11
1498-20-13
1498-20-15
1498-20-17
1498-20-19
1498-43-7
1498-43-9
1498-43-11
1498-43-13
1498-43-15
1498-43-17
1498-43-19
1498-61-7
1498-61-9
1498-61-11
1498-61-13
1498-61-15
1498-61-17
1498-61-19
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Dress length
(cm)
Color Details JAN Code Mass
(g)
Contents

₹ 3,517.84

1 Piece(s) 10 Day(s) or more Navy Blue 7 41.5 97 53 58 Deep navy 4991714480010 320 1 pc.

₹ 3,531.85

1 Piece(s) 10 Day(s) or more Navy Blue 9 43 100 54 59 Deep navy 4991714480027 350 1 pc.

₹ 3,547.24

1 Piece(s) 10 Day(s) or more Navy Blue 11 43.5 104 54 59 Deep navy 4991714480034 380 1 pc.

₹ 3,561.25

1 Piece(s) 10 Day(s) or more Navy Blue 13 44.5 108 55 60 Deep navy 4991714480041 410 1 pc.

₹ 3,644.95

1 Piece(s) 10 Day(s) or more Navy Blue 15 45.5 113 55 60 Deep navy 4991714480058 440 1 pc.

₹ 3,727.31

1 Piece(s) 10 Day(s) or more Navy Blue 17 46.5 118 56 61 Deep navy 4991714480065 470 1 pc.

₹ 3,741.33

1 Piece(s) 10 Day(s) or more Navy Blue 19 47.5 123 56 61 Deep navy 4991714480072 500 1 pc.

₹ 3,517.84

1 Piece(s) 10 Day(s) or more Gray 7 41.5 97 53 58 Gray 4991714480096 320 1 pc.

₹ 3,531.85

1 Piece(s) 10 Day(s) or more Gray 9 43 100 54 59 Gray 4991714480102 350 1 pc.

₹ 3,547.24

1 Piece(s) 10 Day(s) or more Gray 11 43.5 104 54 59 Gray 4991714480119 380 1 pc.

₹ 3,561.25

1 Piece(s) 10 Day(s) or more Gray 13 44.5 108 55 60 Gray 4991714480126 410 1 pc.

₹ 3,644.95

1 Piece(s) 10 Day(s) or more Gray 15 45.5 113 55 60 Gray 4991714480133 440 1 pc.

₹ 3,727.31

1 Piece(s) 10 Day(s) or more Gray 17 46.5 118 56 61 Gray 4991714480140 470 1 pc.

₹ 3,741.33

1 Piece(s) 10 Day(s) or more Gray 19 47.5 123 56 61 Gray 4991714480157 500 1 pc.

₹ 3,517.84

1 Piece(s) 10 Day(s) or more Blue 7 41.5 97 53 58 Blue gray 4991714480171 320 1 pc.

₹ 3,531.85

1 Piece(s) 10 Day(s) or more Blue 9 43 100 54 59 Blue gray 4991714480188 350 1 pc.

₹ 3,547.24

1 Piece(s) 10 Day(s) or more Blue 11 43.5 104 54 59 Blue gray 4991714480195 380 1 pc.

₹ 3,561.25

1 Piece(s) 10 Day(s) or more Blue 13 44.5 108 55 60 Blue gray 4991714480201 410 1 pc.

₹ 3,644.95

1 Piece(s) 10 Day(s) or more Blue 15 45.5 113 55 60 Blue gray 4991714480218 440 1 pc.

₹ 3,727.31

1 Piece(s) 10 Day(s) or more Blue 17 46.5 118 56 61 Blue gray 4991714480225 470 1 pc.

₹ 3,741.33

1 Piece(s) 10 Day(s) or more Blue 19 47.5 123 56 61 Blue gray 4991714480232 500 1 pc.

₹ 3,517.84

1 Piece(s) 10 Day(s) or more Green 7 41.5 97 53 58 Moss green 4991714480256 320 1 pc.

₹ 3,531.85

1 Piece(s) 10 Day(s) or more Green 9 43 100 54 59 Moss green 4991714480263 350 1 pc.

₹ 3,547.24

1 Piece(s) 10 Day(s) or more Green 11 43.5 104 54 59 Moss green 4991714480270 380 1 pc.

₹ 3,561.25

1 Piece(s) 10 Day(s) or more Green 13 44.5 108 55 60 Moss green 4991714480287 410 1 pc.

₹ 3,644.95

1 Piece(s) 10 Day(s) or more Green 15 45.5 113 55 60 Moss green 4991714480294 440 1 pc.

₹ 3,727.31

1 Piece(s) 10 Day(s) or more Green 17 46.5 118 56 61 Moss green 4991714480300 470 1 pc.

₹ 3,741.33

1 Piece(s) 10 Day(s) or more Green 19 47.5 123 56 61 Moss green 4991714480317 500 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon