(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Long-Sleeve Shirt 1443

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 3,103.33 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
1443-10-3L
1443-10-4L
1443-10-5L
1443-10-L
1443-10-LL
1443-10-M
1443-10-S
1443-47-3L
1443-47-4L
1443-47-5L
1443-47-L
1443-47-LL
1443-47-M
1443-47-S
1443-60-3L
1443-60-4L
1443-60-5L
1443-60-L
1443-60-LL
1443-60-M
1443-60-S
1443-61-3L
1443-61-4L
1443-61-5L
1443-61-L
1443-61-LL
1443-61-M
1443-61-S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Pocket Size Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Dress length
(cm)
Color Details JAN Code Mass
(g)
Contents

₹ 3,230.44

1 Piece(s) 10 Day(s) or more Navy Blue Breast pocket: 15.5 cm wide × 21 cm deep 3L 52 124 61.5 84 Navy 4991714095689 410 1 pc.

₹ 3,312.78

1 Piece(s) 10 Day(s) or more Navy Blue Breast pocket: 15.5 cm wide × 22 cm deep 4L 54 128 61.5 84 Navy 4991714212130 440 1 pc.

₹ 3,326.82

1 Piece(s) 10 Day(s) or more Navy Blue Breast pocket: 15.5 cm wide × 23 cm deep 5L 56 132 61.5 84 Navy 4991714212147 470 1 pc.

₹ 3,131.38

1 Piece(s) 12 Day(s) or more Navy Blue Breast pocket: 15.5 cm wide × 19 cm deep L 48 116 57.5 78 Navy 4991714093203 350 1 pc.

₹ 3,146.76

1 Piece(s) 10 Day(s) or more Navy Blue Breast pocket: 15.5 cm wide × 20 cm deep LL 50 120 59.5 81 Navy 4991714093210 380 1 pc.

₹ 3,117.35

1 Piece(s) 10 Day(s) or more Navy Blue Breast pocket: 15.5 cm wide × 18 cm deep M 46 112 55.5 75 Navy 4991714093197 320 1 pc.

₹ 3,103.33

1 Piece(s) 10 Day(s) or more Navy Blue Breast pocket: 15.5 cm wide × 17 cm deep S 44 108 53.5 72 Navy 4991714212123 290 1 pc.

₹ 3,230.44

1 Piece(s) 10 Day(s) or more Violet Breast pocket: 15.5 cm wide × 28 cm deep 3L 52 124 61.5 84 Lavender 4991714081293 410 1 pc.

₹ 3,312.78

1 Piece(s) 10 Day(s) or more Violet Breast pocket: 15.5 cm wide × 29 cm deep 4L 54 128 61.5 84 Lavender 4991714212185 440 1 pc.

₹ 3,326.82

1 Piece(s) 10 Day(s) or more Violet Breast pocket: 15.5 cm wide × 30 cm deep 5L 56 132 61.5 84 Lavender 4991714212192 470 1 pc.

₹ 3,131.38

1 Piece(s) 10 Day(s) or more Violet Breast pocket: 15.5 cm wide × 26 cm deep L 48 116 57.5 78 Lavender 4991714081279 350 1 pc.

₹ 3,146.76

1 Piece(s) 10 Day(s) or more Violet Breast pocket: 15.5 cm wide × 27 cm deep LL 50 120 59.5 81 Lavender 4991714081286 380 1 pc.

₹ 3,117.35

1 Piece(s) 10 Day(s) or more Violet Breast pocket: 15.5 cm wide × 25 cm deep M 46 112 55.5 75 Lavender 4991714081262 320 1 pc.

₹ 3,103.33

1 Piece(s) 10 Day(s) or more Violet Breast pocket: 15.5 cm wide × 24 cm deep S 44 108 53.5 72 Lavender 4991714212178 290 1 pc.

₹ 3,230.44

1 Piece(s) 10 Day(s) or more Green Breast pocket: 15.5 cm wide × 35 cm deep 3L 52 124 61.5 84 Green 4991714081330 410 1 pc.

₹ 3,312.78

1 Piece(s) 10 Day(s) or more Green Breast pocket: 15.5 cm wide × 36 cm deep 4L 54 128 61.5 84 Green 4991714212239 440 1 pc.

₹ 3,326.82

1 Piece(s) 10 Day(s) or more Green Breast pocket: 15.5 cm wide × 37 cm deep 5L 56 132 61.5 84 Green 4991714212246 470 1 pc.

₹ 3,131.38

1 Piece(s) 10 Day(s) or more Green Breast pocket: 15.5 cm wide × 33 cm deep L 48 116 57.5 78 Green 4991714081316 350 1 pc.

₹ 3,146.76

1 Piece(s) 10 Day(s) or more Green Breast pocket: 15.5 cm wide × 34 cm deep LL 50 120 59.5 81 Green 4991714081323 380 1 pc.

₹ 3,117.35

1 Piece(s) 10 Day(s) or more Green Breast pocket: 15.5 cm wide × 32 cm deep M 46 112 55.5 75 Green 4991714081309 320 1 pc.

₹ 3,103.33

1 Piece(s) 10 Day(s) or more Green Breast pocket: 15.5 cm wide × 31 cm deep S 44 108 53.5 72 Green 4991714212222 290 1 pc.

₹ 3,230.44

1 Piece(s) 10 Day(s) or more Green Breast pocket: 15.5 cm wide × 42 cm deep 3L 52 124 61.5 84 Moss green 4991714081378 410 1 pc.

₹ 3,312.78

1 Piece(s) 10 Day(s) or more Green Breast pocket: 15.5 cm wide × 43 cm deep 4L 54 128 61.5 84 Moss green 4991714212284 440 1 pc.

₹ 3,326.82

1 Piece(s) 10 Day(s) or more Green Breast pocket: 15.5 cm wide × 44 cm deep 5L 56 132 61.5 84 Moss green 4991714212291 470 1 pc.

₹ 3,131.38

1 Piece(s) 10 Day(s) or more Green Breast pocket: 15.5 cm wide × 40 cm deep L 48 116 57.5 78 Moss green 4991714081354 350 1 pc.

₹ 3,146.76

1 Piece(s) 10 Day(s) or more Green Breast pocket: 15.5 cm wide × 41 cm deep LL 50 120 59.5 81 Moss green 4991714081361 380 1 pc.

₹ 3,117.35

1 Piece(s) 10 Day(s) or more Green Breast pocket: 15.5 cm wide × 39 cm deep M 46 112 55.5 75 Moss green 4991714081347 320 1 pc.

₹ 3,103.33

1 Piece(s) 10 Day(s) or more Green Breast pocket: 15.5 cm wide × 38 cm deep S 44 108 53.5 72 Moss green 4991714212277 290 1 pc.

Basic Specifications

  • Commodity Classification
    Working Shirt
  • Sleeve shape
    Long Sleeve
  • Antistatic material
    Included
  • With Pen Holder
    Yes
  • Mixing Ratio
    65% polyester, 35% cotton
  • Material
    T/C summer twill
  • Other Features
    Antibacterial deodorization processing
  • Contents
    1 pc.

Product Description

[Features]·A long-sleeved shirt made of light and durable polyester/cotton summer twill material. ·There is a flap pocket with a zipper pocket on the left chest, which enhances the design as well as the ease of use.

Part Number
1443-10-3L
1443-10-4L
1443-10-5L
1443-10-L
1443-10-LL
1443-10-M
1443-10-S
1443-47-3L
1443-47-4L
1443-47-5L
1443-47-L
1443-47-LL
1443-47-M
1443-47-S
1443-60-3L
1443-60-4L
1443-60-5L
1443-60-L
1443-60-LL
1443-60-M
1443-60-S
1443-61-3L
1443-61-4L
1443-61-5L
1443-61-L
1443-61-LL
1443-61-M
1443-61-S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Pocket Size Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Dress length
(cm)
Color Details JAN Code Mass
(g)
Contents

₹ 3,230.44

1 Piece(s) 10 Day(s) or more Navy Blue Breast pocket: 15.5 cm wide × 21 cm deep 3L 52 124 61.5 84 Navy 4991714095689 410 1 pc.

₹ 3,312.78

1 Piece(s) 10 Day(s) or more Navy Blue Breast pocket: 15.5 cm wide × 22 cm deep 4L 54 128 61.5 84 Navy 4991714212130 440 1 pc.

₹ 3,326.82

1 Piece(s) 10 Day(s) or more Navy Blue Breast pocket: 15.5 cm wide × 23 cm deep 5L 56 132 61.5 84 Navy 4991714212147 470 1 pc.

₹ 3,131.38

1 Piece(s) 12 Day(s) or more Navy Blue Breast pocket: 15.5 cm wide × 19 cm deep L 48 116 57.5 78 Navy 4991714093203 350 1 pc.

₹ 3,146.76

1 Piece(s) 10 Day(s) or more Navy Blue Breast pocket: 15.5 cm wide × 20 cm deep LL 50 120 59.5 81 Navy 4991714093210 380 1 pc.

₹ 3,117.35

1 Piece(s) 10 Day(s) or more Navy Blue Breast pocket: 15.5 cm wide × 18 cm deep M 46 112 55.5 75 Navy 4991714093197 320 1 pc.

₹ 3,103.33

1 Piece(s) 10 Day(s) or more Navy Blue Breast pocket: 15.5 cm wide × 17 cm deep S 44 108 53.5 72 Navy 4991714212123 290 1 pc.

₹ 3,230.44

1 Piece(s) 10 Day(s) or more Violet Breast pocket: 15.5 cm wide × 28 cm deep 3L 52 124 61.5 84 Lavender 4991714081293 410 1 pc.

₹ 3,312.78

1 Piece(s) 10 Day(s) or more Violet Breast pocket: 15.5 cm wide × 29 cm deep 4L 54 128 61.5 84 Lavender 4991714212185 440 1 pc.

₹ 3,326.82

1 Piece(s) 10 Day(s) or more Violet Breast pocket: 15.5 cm wide × 30 cm deep 5L 56 132 61.5 84 Lavender 4991714212192 470 1 pc.

₹ 3,131.38

1 Piece(s) 10 Day(s) or more Violet Breast pocket: 15.5 cm wide × 26 cm deep L 48 116 57.5 78 Lavender 4991714081279 350 1 pc.

₹ 3,146.76

1 Piece(s) 10 Day(s) or more Violet Breast pocket: 15.5 cm wide × 27 cm deep LL 50 120 59.5 81 Lavender 4991714081286 380 1 pc.

₹ 3,117.35

1 Piece(s) 10 Day(s) or more Violet Breast pocket: 15.5 cm wide × 25 cm deep M 46 112 55.5 75 Lavender 4991714081262 320 1 pc.

₹ 3,103.33

1 Piece(s) 10 Day(s) or more Violet Breast pocket: 15.5 cm wide × 24 cm deep S 44 108 53.5 72 Lavender 4991714212178 290 1 pc.

₹ 3,230.44

1 Piece(s) 10 Day(s) or more Green Breast pocket: 15.5 cm wide × 35 cm deep 3L 52 124 61.5 84 Green 4991714081330 410 1 pc.

₹ 3,312.78

1 Piece(s) 10 Day(s) or more Green Breast pocket: 15.5 cm wide × 36 cm deep 4L 54 128 61.5 84 Green 4991714212239 440 1 pc.

₹ 3,326.82

1 Piece(s) 10 Day(s) or more Green Breast pocket: 15.5 cm wide × 37 cm deep 5L 56 132 61.5 84 Green 4991714212246 470 1 pc.

₹ 3,131.38

1 Piece(s) 10 Day(s) or more Green Breast pocket: 15.5 cm wide × 33 cm deep L 48 116 57.5 78 Green 4991714081316 350 1 pc.

₹ 3,146.76

1 Piece(s) 10 Day(s) or more Green Breast pocket: 15.5 cm wide × 34 cm deep LL 50 120 59.5 81 Green 4991714081323 380 1 pc.

₹ 3,117.35

1 Piece(s) 10 Day(s) or more Green Breast pocket: 15.5 cm wide × 32 cm deep M 46 112 55.5 75 Green 4991714081309 320 1 pc.

₹ 3,103.33

1 Piece(s) 10 Day(s) or more Green Breast pocket: 15.5 cm wide × 31 cm deep S 44 108 53.5 72 Green 4991714212222 290 1 pc.

₹ 3,230.44

1 Piece(s) 10 Day(s) or more Green Breast pocket: 15.5 cm wide × 42 cm deep 3L 52 124 61.5 84 Moss green 4991714081378 410 1 pc.

₹ 3,312.78

1 Piece(s) 10 Day(s) or more Green Breast pocket: 15.5 cm wide × 43 cm deep 4L 54 128 61.5 84 Moss green 4991714212284 440 1 pc.

₹ 3,326.82

1 Piece(s) 10 Day(s) or more Green Breast pocket: 15.5 cm wide × 44 cm deep 5L 56 132 61.5 84 Moss green 4991714212291 470 1 pc.

₹ 3,131.38

1 Piece(s) 10 Day(s) or more Green Breast pocket: 15.5 cm wide × 40 cm deep L 48 116 57.5 78 Moss green 4991714081354 350 1 pc.

₹ 3,146.76

1 Piece(s) 10 Day(s) or more Green Breast pocket: 15.5 cm wide × 41 cm deep LL 50 120 59.5 81 Moss green 4991714081361 380 1 pc.

₹ 3,117.35

1 Piece(s) 10 Day(s) or more Green Breast pocket: 15.5 cm wide × 39 cm deep M 46 112 55.5 75 Moss green 4991714081347 320 1 pc.

₹ 3,103.33

1 Piece(s) 10 Day(s) or more Green Breast pocket: 15.5 cm wide × 38 cm deep S 44 108 53.5 72 Moss green 4991714212277 290 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1