(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Summer Overalls 1298

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 5,735.85 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
1298-10-3L
1298-10-4L
1298-10-5L
1298-10-L
1298-10-LL
1298-10-M
1298-10-S
1298-20-3L
1298-20-4L
1298-20-5L
1298-20-L
1298-20-LL
1298-20-M
1298-20-S
1298-60-3L
1298-60-4L
1298-60-5L
1298-60-L
1298-60-LL
1298-60-M
1298-60-S
1298-61-3L
1298-61-4L
1298-61-5L
1298-61-L
1298-61-LL
1298-61-M
1298-61-S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Inseam
(cm)
Waist
(cm)
Color Details JAN Code Mass
(g)
Contents

₹ 5,899.96

1 Piece(s) 10 Day(s) or more Navy Blue 3L 56 130 58 78 98 Navy 4991714131400 1,210 1 pc.

₹ 5,992.53

1 Piece(s) 10 Day(s) or more Navy Blue 4L 58 135 58 78 103 Navy 4991714131417 1,260 1 pc.

₹ 6,016.82

1 Piece(s) 10 Day(s) or more Navy Blue 5L 60 140 58 78 108 Navy 4991714200519 1,310 1 pc.

₹ 5,784.42

1 Piece(s) 10 Day(s) or more Navy Blue L 52 120 56 74 88 Navy 4991714131387 1,110 1 pc.

₹ 5,807.36

1 Piece(s) 10 Day(s) or more Navy Blue LL 54 125 58 77 93 Navy 4991714131394 1,160 1 pc.

₹ 5,760.13

1 Piece(s) 10 Day(s) or more Navy Blue M 50 115 54 71 83 Navy 4991714131370 1,060 1 pc.

₹ 5,735.85

1 Piece(s) 10 Day(s) or more Navy Blue S 48 110 52 68 78 Navy 4991714200502 1,010 1 pc.

₹ 5,899.96

1 Piece(s) 10 Day(s) or more Gray 3L 56 130 58 78 98 Gray 4991714131455 1,210 1 pc.

₹ 5,992.53

1 Piece(s) 10 Day(s) or more Gray 4L 58 135 58 78 103 Gray 4991714131462 1,260 1 pc.

₹ 6,016.82

1 Piece(s) 10 Day(s) or more Gray 5L 60 140 58 78 108 Gray 4991714200557 1,310 1 pc.

₹ 5,784.42

1 Piece(s) 10 Day(s) or more Gray L 52 120 56 74 88 Gray 4991714131431 1,110 1 pc.

₹ 5,807.36

1 Piece(s) 10 Day(s) or more Gray LL 54 125 58 77 93 Gray 4991714131448 1,160 1 pc.

₹ 5,760.13

1 Piece(s) 10 Day(s) or more Gray M 50 115 54 71 83 Gray 4991714131424 1,060 1 pc.

₹ 5,735.85

1 Piece(s) 10 Day(s) or more Gray S 48 110 52 68 78 Gray 4991714200540 1,010 1 pc.

₹ 5,899.96

1 Piece(s) 10 Day(s) or more Green 3L 56 130 58 78 98 Green 4991714131509 1,210 1 pc.

₹ 5,992.53

1 Piece(s) 10 Day(s) or more Green 4L 58 135 58 78 103 Green 4991714131516 1,260 1 pc.

₹ 6,016.82

1 Piece(s) 10 Day(s) or more Green 5L 60 140 58 78 108 Green 4991714200595 1,310 1 pc.

₹ 5,784.42

1 Piece(s) 10 Day(s) or more Green L 52 120 56 74 88 Green 4991714131486 1,110 1 pc.

₹ 5,807.36

1 Piece(s) 10 Day(s) or more Green LL 54 125 58 77 93 Green 4991714131493 1,160 1 pc.

₹ 5,760.13

1 Piece(s) 10 Day(s) or more Green M 50 115 54 71 83 Green 4991714131479 1,060 1 pc.

₹ 5,735.85

1 Piece(s) 10 Day(s) or more Green S 48 110 52 68 78 Green 4991714200588 1,010 1 pc.

₹ 5,899.96

1 Piece(s) 10 Day(s) or more Green 3L 56 130 58 78 98 Moss green 4991714131554 1,210 1 pc.

₹ 5,992.53

1 Piece(s) 10 Day(s) or more Green 4L 58 135 58 78 103 Moss green 4991714131561 1,260 1 pc.

₹ 6,016.82

1 Piece(s) 10 Day(s) or more Green 5L 60 140 58 78 108 Moss green 4991714200632 1,310 1 pc.

₹ 5,784.42

1 Piece(s) 10 Day(s) or more Green L 52 120 56 74 88 Moss green 4991714131530 1,110 1 pc.

₹ 5,807.36

1 Piece(s) 10 Day(s) or more Green LL 54 125 58 77 93 Moss green 4991714131547 1,160 1 pc.

₹ 5,760.13

1 Piece(s) 10 Day(s) or more Green M 50 115 54 71 83 Moss green 4991714131523 1,060 1 pc.

₹ 5,735.85

1 Piece(s) 10 Day(s) or more Green S 48 110 52 68 78 Moss green 4991714200625 1,010 1 pc.

Basic Specifications

  • Commodity Classification
    Overalls
  • Sleeve shape
    Long Sleeve
  • Antistatic material
    Included
  • Pocket
    Breast pocket: 14.5 cm wide × 16.5 cm deep
  • With Pen Holder
    Yes
  • Mixing Ratio
    65% polyester, 35% cotton
  • Material
    T/C summer twill
  • Other Features
    Soft texture, antibacterial deodorization processing
  • Contents
    1 pc.

Product Description

[Features]·A high-quality hybrid cotton coverall with outstanding ease of movement. ·Soft touch that can be worn all year round. ·The pleated design on the back, the XE cut on the armpits, and the power net on the waist support smooth movement.

Part Number
1298-10-3L
1298-10-4L
1298-10-5L
1298-10-L
1298-10-LL
1298-10-M
1298-10-S
1298-20-3L
1298-20-4L
1298-20-5L
1298-20-L
1298-20-LL
1298-20-M
1298-20-S
1298-60-3L
1298-60-4L
1298-60-5L
1298-60-L
1298-60-LL
1298-60-M
1298-60-S
1298-61-3L
1298-61-4L
1298-61-5L
1298-61-L
1298-61-LL
1298-61-M
1298-61-S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Inseam
(cm)
Waist
(cm)
Color Details JAN Code Mass
(g)
Contents

₹ 5,899.96

1 Piece(s) 10 Day(s) or more Navy Blue 3L 56 130 58 78 98 Navy 4991714131400 1,210 1 pc.

₹ 5,992.53

1 Piece(s) 10 Day(s) or more Navy Blue 4L 58 135 58 78 103 Navy 4991714131417 1,260 1 pc.

₹ 6,016.82

1 Piece(s) 10 Day(s) or more Navy Blue 5L 60 140 58 78 108 Navy 4991714200519 1,310 1 pc.

₹ 5,784.42

1 Piece(s) 10 Day(s) or more Navy Blue L 52 120 56 74 88 Navy 4991714131387 1,110 1 pc.

₹ 5,807.36

1 Piece(s) 10 Day(s) or more Navy Blue LL 54 125 58 77 93 Navy 4991714131394 1,160 1 pc.

₹ 5,760.13

1 Piece(s) 10 Day(s) or more Navy Blue M 50 115 54 71 83 Navy 4991714131370 1,060 1 pc.

₹ 5,735.85

1 Piece(s) 10 Day(s) or more Navy Blue S 48 110 52 68 78 Navy 4991714200502 1,010 1 pc.

₹ 5,899.96

1 Piece(s) 10 Day(s) or more Gray 3L 56 130 58 78 98 Gray 4991714131455 1,210 1 pc.

₹ 5,992.53

1 Piece(s) 10 Day(s) or more Gray 4L 58 135 58 78 103 Gray 4991714131462 1,260 1 pc.

₹ 6,016.82

1 Piece(s) 10 Day(s) or more Gray 5L 60 140 58 78 108 Gray 4991714200557 1,310 1 pc.

₹ 5,784.42

1 Piece(s) 10 Day(s) or more Gray L 52 120 56 74 88 Gray 4991714131431 1,110 1 pc.

₹ 5,807.36

1 Piece(s) 10 Day(s) or more Gray LL 54 125 58 77 93 Gray 4991714131448 1,160 1 pc.

₹ 5,760.13

1 Piece(s) 10 Day(s) or more Gray M 50 115 54 71 83 Gray 4991714131424 1,060 1 pc.

₹ 5,735.85

1 Piece(s) 10 Day(s) or more Gray S 48 110 52 68 78 Gray 4991714200540 1,010 1 pc.

₹ 5,899.96

1 Piece(s) 10 Day(s) or more Green 3L 56 130 58 78 98 Green 4991714131509 1,210 1 pc.

₹ 5,992.53

1 Piece(s) 10 Day(s) or more Green 4L 58 135 58 78 103 Green 4991714131516 1,260 1 pc.

₹ 6,016.82

1 Piece(s) 10 Day(s) or more Green 5L 60 140 58 78 108 Green 4991714200595 1,310 1 pc.

₹ 5,784.42

1 Piece(s) 10 Day(s) or more Green L 52 120 56 74 88 Green 4991714131486 1,110 1 pc.

₹ 5,807.36

1 Piece(s) 10 Day(s) or more Green LL 54 125 58 77 93 Green 4991714131493 1,160 1 pc.

₹ 5,760.13

1 Piece(s) 10 Day(s) or more Green M 50 115 54 71 83 Green 4991714131479 1,060 1 pc.

₹ 5,735.85

1 Piece(s) 10 Day(s) or more Green S 48 110 52 68 78 Green 4991714200588 1,010 1 pc.

₹ 5,899.96

1 Piece(s) 10 Day(s) or more Green 3L 56 130 58 78 98 Moss green 4991714131554 1,210 1 pc.

₹ 5,992.53

1 Piece(s) 10 Day(s) or more Green 4L 58 135 58 78 103 Moss green 4991714131561 1,260 1 pc.

₹ 6,016.82

1 Piece(s) 10 Day(s) or more Green 5L 60 140 58 78 108 Moss green 4991714200632 1,310 1 pc.

₹ 5,784.42

1 Piece(s) 10 Day(s) or more Green L 52 120 56 74 88 Moss green 4991714131530 1,110 1 pc.

₹ 5,807.36

1 Piece(s) 10 Day(s) or more Green LL 54 125 58 77 93 Moss green 4991714131547 1,160 1 pc.

₹ 5,760.13

1 Piece(s) 10 Day(s) or more Green M 50 115 54 71 83 Moss green 4991714131523 1,060 1 pc.

₹ 5,735.85

1 Piece(s) 10 Day(s) or more Green S 48 110 52 68 78 Moss green 4991714200625 1,010 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1