(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Summer Overalls 1278

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Catalog

Japanese Only

  • Order Qty :
  • Starting From :
    ₹ 4,936.24 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
1278-10-3L
1278-10-4L
1278-10-5L
1278-10-L
1278-10-LL
1278-10-M
1278-10-S
1278-20-3L
1278-20-4L
1278-20-5L
1278-20-L
1278-20-LL
1278-20-M
1278-20-S
1278-25-3L
1278-25-4L
1278-25-5L
1278-25-L
1278-25-LL
1278-25-M
1278-25-S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Inseam
(cm)
Waist
(cm)
Color Details JAN Code Mass
(g)
Contents

₹ 5,030.69

1 Piece(s) 10 Day(s) or more Navy Blue 3L 56 130 60 78 100 Navy 4991714227257 1,210 1 pc.

₹ 5,054.98

1 Piece(s) 10 Day(s) or more Navy Blue 4L 58 135 60 78 105 Navy 4991714227264 1,260 1 pc.

₹ 5,079.24

1 Piece(s) 10 Day(s) or more Navy Blue 5L 60 140 60 78 110 Navy 4991714227271 1,310 1 pc.

₹ 4,983.45

1 Piece(s) 10 Day(s) or more Navy Blue L 52 120 58 74 90 Navy 4991714227233 1,110 1 pc.

₹ 5,006.40

1 Piece(s) 11 Day(s) or more Navy Blue LL 54 125 60 77 95 Navy 4991714227240 1,160 1 pc.

₹ 4,959.18

1 Piece(s) 10 Day(s) or more Navy Blue M 50 115 56 71 85 Navy 4991714227226 1,060 1 pc.

₹ 4,936.24

1 Piece(s) 10 Day(s) or more Navy Blue S 48 110 54 68 80 Navy 4991714227219 1,010 1 pc.

₹ 5,030.69

1 Piece(s) 10 Day(s) or more Gray 3L 56 130 60 78 100 Gray 4991714227349 1,210 1 pc.

₹ 5,054.98

1 Piece(s) 10 Day(s) or more Gray 4L 58 135 60 78 105 Gray 4991714227356 1,260 1 pc.

₹ 5,079.24

1 Piece(s) 10 Day(s) or more Gray 5L 60 140 60 78 110 Gray 4991714227363 1,310 1 pc.

₹ 4,983.45

1 Piece(s) 10 Day(s) or more Gray L 52 120 58 74 90 Gray 4991714227325 1,110 1 pc.

₹ 5,006.40

1 Piece(s) 10 Day(s) or more Gray LL 54 125 60 77 95 Gray 4991714227332 1,160 1 pc.

₹ 4,959.18

1 Piece(s) 10 Day(s) or more Gray M 50 115 56 71 85 Gray 4991714227318 1,060 1 pc.

₹ 4,936.24

1 Piece(s) 10 Day(s) or more Gray S 48 110 54 68 80 Gray 4991714227301 1,010 1 pc.

₹ 5,030.69

1 Piece(s) 10 Day(s) or more Gray 3L 56 130 60 78 100 Charcoal gray 4991714227431 1,210 1 pc.

₹ 5,054.98

1 Piece(s) 10 Day(s) or more Gray 4L 58 135 60 78 105 Charcoal gray 4991714227448 1,260 1 pc.

₹ 5,079.24

1 Piece(s) 10 Day(s) or more Gray 5L 60 140 60 78 110 Charcoal gray 4991714227455 1,310 1 pc.

₹ 4,983.45

1 Piece(s) 10 Day(s) or more Gray L 52 120 58 74 90 Charcoal gray 4991714227417 1,110 1 pc.

₹ 5,006.40

1 Piece(s) 10 Day(s) or more Gray LL 54 125 60 77 95 Charcoal gray 4991714227424 1,160 1 pc.

₹ 4,959.18

1 Piece(s) 10 Day(s) or more Gray M 50 115 56 71 85 Charcoal gray 4991714227400 1,060 1 pc.

₹ 4,936.24

1 Piece(s) 10 Day(s) or more Gray S 48 110 54 68 80 Charcoal gray 4991714227394 1,010 1 pc.

Basic Specifications

  • Commodity Classification
    Overalls
  • Sleeve shape
    Long Sleeve
  • Pocket
    Breast pocket: 13.5 cm wide × 17 cm deep
  • With Pen Holder
    Yes
  • Mixing Ratio
    65% polyester, 35% cotton
  • Material
    T/C summer twill
  • Contents
    1 pc.

Product Description

The pleated back, XE cut underarms, and power netting on the waist are all made of mesh material, which supports ease of movement in addition to breathability, and the easy wearing zipper prevents snagging and allows you to put on and take off the product without a tight fit.

Part Number
1278-10-3L
1278-10-4L
1278-10-5L
1278-10-L
1278-10-LL
1278-10-M
1278-10-S
1278-20-3L
1278-20-4L
1278-20-5L
1278-20-L
1278-20-LL
1278-20-M
1278-20-S
1278-25-3L
1278-25-4L
1278-25-5L
1278-25-L
1278-25-LL
1278-25-M
1278-25-S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Inseam
(cm)
Waist
(cm)
Color Details JAN Code Mass
(g)
Contents

₹ 5,030.69

1 Piece(s) 10 Day(s) or more Navy Blue 3L 56 130 60 78 100 Navy 4991714227257 1,210 1 pc.

₹ 5,054.98

1 Piece(s) 10 Day(s) or more Navy Blue 4L 58 135 60 78 105 Navy 4991714227264 1,260 1 pc.

₹ 5,079.24

1 Piece(s) 10 Day(s) or more Navy Blue 5L 60 140 60 78 110 Navy 4991714227271 1,310 1 pc.

₹ 4,983.45

1 Piece(s) 10 Day(s) or more Navy Blue L 52 120 58 74 90 Navy 4991714227233 1,110 1 pc.

₹ 5,006.40

1 Piece(s) 11 Day(s) or more Navy Blue LL 54 125 60 77 95 Navy 4991714227240 1,160 1 pc.

₹ 4,959.18

1 Piece(s) 10 Day(s) or more Navy Blue M 50 115 56 71 85 Navy 4991714227226 1,060 1 pc.

₹ 4,936.24

1 Piece(s) 10 Day(s) or more Navy Blue S 48 110 54 68 80 Navy 4991714227219 1,010 1 pc.

₹ 5,030.69

1 Piece(s) 10 Day(s) or more Gray 3L 56 130 60 78 100 Gray 4991714227349 1,210 1 pc.

₹ 5,054.98

1 Piece(s) 10 Day(s) or more Gray 4L 58 135 60 78 105 Gray 4991714227356 1,260 1 pc.

₹ 5,079.24

1 Piece(s) 10 Day(s) or more Gray 5L 60 140 60 78 110 Gray 4991714227363 1,310 1 pc.

₹ 4,983.45

1 Piece(s) 10 Day(s) or more Gray L 52 120 58 74 90 Gray 4991714227325 1,110 1 pc.

₹ 5,006.40

1 Piece(s) 10 Day(s) or more Gray LL 54 125 60 77 95 Gray 4991714227332 1,160 1 pc.

₹ 4,959.18

1 Piece(s) 10 Day(s) or more Gray M 50 115 56 71 85 Gray 4991714227318 1,060 1 pc.

₹ 4,936.24

1 Piece(s) 10 Day(s) or more Gray S 48 110 54 68 80 Gray 4991714227301 1,010 1 pc.

₹ 5,030.69

1 Piece(s) 10 Day(s) or more Gray 3L 56 130 60 78 100 Charcoal gray 4991714227431 1,210 1 pc.

₹ 5,054.98

1 Piece(s) 10 Day(s) or more Gray 4L 58 135 60 78 105 Charcoal gray 4991714227448 1,260 1 pc.

₹ 5,079.24

1 Piece(s) 10 Day(s) or more Gray 5L 60 140 60 78 110 Charcoal gray 4991714227455 1,310 1 pc.

₹ 4,983.45

1 Piece(s) 10 Day(s) or more Gray L 52 120 58 74 90 Charcoal gray 4991714227417 1,110 1 pc.

₹ 5,006.40

1 Piece(s) 10 Day(s) or more Gray LL 54 125 60 77 95 Charcoal gray 4991714227424 1,160 1 pc.

₹ 4,959.18

1 Piece(s) 10 Day(s) or more Gray M 50 115 56 71 85 Charcoal gray 4991714227400 1,060 1 pc.

₹ 4,936.24

1 Piece(s) 10 Day(s) or more Gray S 48 110 54 68 80 Charcoal gray 4991714227394 1,010 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1