(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Eco-Friendly Anti-Static Hat (Round Apollo Type)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 2,820.00 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
90089-016-L
90089-016-LL
90089-016-M
90089-036-L
90089-036-LL
90089-036-M
90089-104-L
90089-104-LL
90089-104-M
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Color Details Size Quantity

₹ 2,820.00

2 Piece(s) 10 Day(s) or more Blue Light blue 59 to 61 cm 1 pc.

₹ 2,959.00

2 Piece(s) 10 Day(s) or more Blue Light blue 61 to 63 cm 1 pc.

₹ 2,820.00

2 Piece(s) 10 Day(s) or more Blue Light blue 57 to 59 cm 1 pc.

₹ 2,959.00

2 Piece(s) 10 Day(s) or more Gray Silver 59 to 61 cm 1 pc.

₹ 2,820.00

2 Piece(s) 10 Day(s) or more Gray Silver 61 to 63 cm 1 pc.

₹ 2,820.00

2 Piece(s) 10 Day(s) or more Gray Silver 57 to 59 cm 1 pc.

₹ 2,820.00

2 Piece(s) 10 Day(s) or more Green Spray green 59 to 61 cm 1 pc.

₹ 2,959.00

2 Piece(s) 10 Day(s) or more Green Spray green 61 to 63 cm 1 pc.

₹ 2,959.00

2 Piece(s) 10 Day(s) or more Green Spray green 57 to 59 cm 1 pc.

Basic Specifications

  • Commodity Classification
    Cap
  • Season
    Autumn and Winter
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    100% polyester
  • Functionality
    Low linting
  • Material
    ECOPET highly anti-static twill
  • Quantity
    1 pc.

Product Description

[Features]
· Conductive fibers placed in a grid pattern keeps the surface resistance value to 1.0 × 10¹² or less.
· Made using long polyester fiber that is less prone to generating feathers that cause dust and debris in order to achieve low initial lint generation.

Part Number
90089-016-L
90089-016-LL
90089-016-M
90089-036-L
90089-036-LL
90089-036-M
90089-104-L
90089-104-LL
90089-104-M
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Color Details Size Quantity

₹ 2,820.00

2 Piece(s) 10 Day(s) or more Blue Light blue 59 to 61 cm 1 pc.

₹ 2,959.00

2 Piece(s) 10 Day(s) or more Blue Light blue 61 to 63 cm 1 pc.

₹ 2,820.00

2 Piece(s) 10 Day(s) or more Blue Light blue 57 to 59 cm 1 pc.

₹ 2,959.00

2 Piece(s) 10 Day(s) or more Gray Silver 59 to 61 cm 1 pc.

₹ 2,820.00

2 Piece(s) 10 Day(s) or more Gray Silver 61 to 63 cm 1 pc.

₹ 2,820.00

2 Piece(s) 10 Day(s) or more Gray Silver 57 to 59 cm 1 pc.

₹ 2,820.00

2 Piece(s) 10 Day(s) or more Green Spray green 59 to 61 cm 1 pc.

₹ 2,959.00

2 Piece(s) 10 Day(s) or more Green Spray green 61 to 63 cm 1 pc.

₹ 2,959.00

2 Piece(s) 10 Day(s) or more Green Spray green 57 to 59 cm 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1