(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 4:30 2/3 to 3:30 (IST) 3/3/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Cap (Mesh) (90049-043-F)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 1,782.00 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
90049-005-F
90049-011-F
90049-016-F
90049-043-F
90049-045-F
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Color Details Quantity

₹ 1,814.00

2 Piece(s) 10 Day(s) or more Blue Blue 1 pc.

₹ 1,786.00

2 Piece(s) 10 Day(s) or more Navy Blue Navy 1 pc.

₹ 1,800.00

2 Piece(s) 10 Day(s) or more Blue Light blue 1 pc.

₹ 1,783.00

2 Piece(s) 10 Day(s) or more Red Red 1 pc.

₹ 1,782.00

2 Piece(s) 10 Day(s) or more Yellow Yellow 1 pc.

Basic Specifications

  • Commodity Classification
    Cap
  • Season
    Autumn and Winter
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    100% polyester, mesh: 100% nylon
  • Size
    56 to 59 cm
  • Material
    Knitted fabric
  • Quantity
    1 pc.

Product Description

[Features]
Good breathability and vivid color development are attractive.
Color cap with back mesh type adjuster.

Part Number
90049-005-F
90049-011-F
90049-016-F
90049-043-F
90049-045-F
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Color Details Quantity

₹ 1,814.00

2 Piece(s) 10 Day(s) or more Blue Blue 1 pc.

₹ 1,786.00

2 Piece(s) 10 Day(s) or more Navy Blue Navy 1 pc.

₹ 1,800.00

2 Piece(s) 10 Day(s) or more Blue Light blue 1 pc.

₹ 1,783.00

2 Piece(s) 10 Day(s) or more Red Red 1 pc.

₹ 1,782.00

2 Piece(s) 10 Day(s) or more Yellow Yellow 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon