(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Hat (Round Apollo Type)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 2,865.00 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
90029-011-L
90029-011-LL
90029-011-M
90029-015-L
90029-015-LL
90029-015-M
90029-017-L
90029-017-LL
90029-017-M
90029-039-L
90029-039-LL
90029-039-M
90029-062-L
90029-062-LL
90029-062-M
90029-074-L
90029-074-LL
90029-074-M
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Color Details Size Quantity

₹ 3,005.00

2 Piece(s) 10 Day(s) or more Navy Blue Navy 59 to 61 cm 1 pc.

₹ 2,865.00

2 Piece(s) 10 Day(s) or more Navy Blue Navy 61 to 63 cm 1 pc.

₹ 3,005.00

2 Piece(s) 10 Day(s) or more Navy Blue Navy 57 to 59 cm 1 pc.

₹ 2,865.00

2 Piece(s) 10 Day(s) or more Blue Blue gray 59 to 61 cm 1 pc.

₹ 2,865.00

2 Piece(s) 10 Day(s) or more Blue Blue gray 61 to 63 cm 1 pc.

₹ 3,005.00

2 Piece(s) 10 Day(s) or more Blue Blue gray 57 to 59 cm 1 pc.

₹ 2,865.00

2 Piece(s) 10 Day(s) or more White Ivory 59 to 61 cm 1 pc.

₹ 3,005.00

2 Piece(s) 10 Day(s) or more White Ivory 61 to 63 cm 1 pc.

₹ 2,865.00

2 Piece(s) 10 Day(s) or more White Ivory 57 to 59 cm 1 pc.

₹ 2,865.00

2 Piece(s) 10 Day(s) or more Green Earth green 59 to 61 cm 1 pc.

₹ 2,865.00

2 Piece(s) 10 Day(s) or more Green Earth green 61 to 63 cm 1 pc.

₹ 3,005.00

2 Piece(s) 10 Day(s) or more Green Earth green 57 to 59 cm 1 pc.

₹ 2,865.00

2 Piece(s) 10 Day(s) or more Green Smoke green 59 to 61 cm 1 pc.

₹ 2,865.00

2 Piece(s) 10 Day(s) or more Green Smoke green 61 to 63 cm 1 pc.

₹ 2,865.00

2 Piece(s) 10 Day(s) or more Green Smoke green 57 to 59 cm 1 pc.

₹ 2,865.00

2 Piece(s) 10 Day(s) or more Green Pale green 59 to 61 cm 1 pc.

₹ 2,865.00

2 Piece(s) 10 Day(s) or more Green Pale green 61 to 63 cm 1 pc.

₹ 3,005.00

2 Piece(s) 10 Day(s) or more Green Pale green 57 to 59 cm 1 pc.

Basic Specifications

  • Commodity Classification
    Cap
  • Season
    Autumn and Winter
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    60% polyester / 40% cotton, Fabric: 65% polyester / 35% cotton, Lining: 65% cotton / 35% polyester
  • Functionality
    Stretch
  • Material
    ST Nordea lining triple-layer twill
  • Quantity
    1 pc.

Product Description

[Features]
Anti-static Apollo cap can be coordinated with popular 6700 series.

Part Number
90029-011-L
90029-011-LL
90029-011-M
90029-015-L
90029-015-LL
90029-015-M
90029-017-L
90029-017-LL
90029-017-M
90029-039-L
90029-039-LL
90029-039-M
90029-062-L
90029-062-LL
90029-062-M
90029-074-L
90029-074-LL
90029-074-M
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Color Details Size Quantity

₹ 3,005.00

2 Piece(s) 10 Day(s) or more Navy Blue Navy 59 to 61 cm 1 pc.

₹ 2,865.00

2 Piece(s) 10 Day(s) or more Navy Blue Navy 61 to 63 cm 1 pc.

₹ 3,005.00

2 Piece(s) 10 Day(s) or more Navy Blue Navy 57 to 59 cm 1 pc.

₹ 2,865.00

2 Piece(s) 10 Day(s) or more Blue Blue gray 59 to 61 cm 1 pc.

₹ 2,865.00

2 Piece(s) 10 Day(s) or more Blue Blue gray 61 to 63 cm 1 pc.

₹ 3,005.00

2 Piece(s) 10 Day(s) or more Blue Blue gray 57 to 59 cm 1 pc.

₹ 2,865.00

2 Piece(s) 10 Day(s) or more White Ivory 59 to 61 cm 1 pc.

₹ 3,005.00

2 Piece(s) 10 Day(s) or more White Ivory 61 to 63 cm 1 pc.

₹ 2,865.00

2 Piece(s) 10 Day(s) or more White Ivory 57 to 59 cm 1 pc.

₹ 2,865.00

2 Piece(s) 10 Day(s) or more Green Earth green 59 to 61 cm 1 pc.

₹ 2,865.00

2 Piece(s) 10 Day(s) or more Green Earth green 61 to 63 cm 1 pc.

₹ 3,005.00

2 Piece(s) 10 Day(s) or more Green Earth green 57 to 59 cm 1 pc.

₹ 2,865.00

2 Piece(s) 10 Day(s) or more Green Smoke green 59 to 61 cm 1 pc.

₹ 2,865.00

2 Piece(s) 10 Day(s) or more Green Smoke green 61 to 63 cm 1 pc.

₹ 2,865.00

2 Piece(s) 10 Day(s) or more Green Smoke green 57 to 59 cm 1 pc.

₹ 2,865.00

2 Piece(s) 10 Day(s) or more Green Pale green 59 to 61 cm 1 pc.

₹ 2,865.00

2 Piece(s) 10 Day(s) or more Green Pale green 61 to 63 cm 1 pc.

₹ 3,005.00

2 Piece(s) 10 Day(s) or more Green Pale green 57 to 59 cm 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon