(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Long-Sleeve Blouson Jacket, Double Weave Tropical (for Spring and Summer)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 4,700.00 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
86500-011-4L
86500-011-5L
86500-011-EL
86500-011-L
86500-011-LL
86500-011-M
86500-011-S
86500-011-SS
86500-036-4L
86500-036-5L
86500-036-EL
86500-036-L
86500-036-LL
86500-036-M
86500-036-S
86500-036-SS
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Color Details Garment length
(cm)
Hip circumference
(cm)
Size Quantity

₹ 5,571.00

2 Piece(s) 10 Day(s) or more Navy Blue 57 132 60 Navy 70 60 4L 1 pc.

₹ 5,571.00

2 Piece(s) 10 Day(s) or more Navy Blue 61 140 60 Navy 72 60 5L 1 pc.

₹ 4,855.00

2 Piece(s) 10 Day(s) or more Navy Blue 55 128 59 Navy 70 59 EL 1 pc.

₹ 4,700.00

2 Piece(s) 10 Day(s) or more Navy Blue 51 120 57 Navy 66 57 L 1 pc.

₹ 4,700.00

2 Piece(s) 10 Day(s) or more Navy Blue 53 124 59 Navy 68 59 LL 1 pc.

₹ 4,700.00

2 Piece(s) 10 Day(s) or more Navy Blue 49 116 55 Navy 64 55 M 1 pc.

₹ 4,700.00

2 Piece(s) 10 Day(s) or more Navy Blue 47 112 53 Navy 62 53 S 1 pc.

₹ 4,700.00

2 Piece(s) 10 Day(s) or more Navy Blue 45 108 51 Navy 60 51 SS 1 pc.

₹ 5,571.00

2 Piece(s) 10 Day(s) or more Gray 57 132 60 Silver 70 60 4L 1 pc.

₹ 5,571.00

2 Piece(s) 10 Day(s) or more Gray 61 140 60 Silver 72 60 5L 1 pc.

₹ 4,855.00

2 Piece(s) 10 Day(s) or more Gray 55 128 59 Silver 70 59 EL 1 pc.

₹ 4,700.00

2 Piece(s) 10 Day(s) or more Gray 51 120 57 Silver 66 57 L 1 pc.

₹ 4,700.00

2 Piece(s) 10 Day(s) or more Gray 53 124 59 Silver 68 59 LL 1 pc.

₹ 4,700.00

2 Piece(s) 10 Day(s) or more Gray 49 116 55 Silver 64 55 M 1 pc.

₹ 4,700.00

2 Piece(s) 10 Day(s) or more Gray 47 112 53 Silver 62 53 S 1 pc.

₹ 4,700.00

2 Piece(s) 10 Day(s) or more Gray 45 108 51 Silver 60 51 SS 1 pc.

Basic Specifications

  • Commodity Classification
    Working Shirt
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Mixing Ratio
    95% polyester, 5% cotton
  • Pocket
    Plastic zipper
  • Functionality
    Antibacterial, deodorizing, cooling performance fabric
  • Material
    Lining: cotton tropical
  • Standard details
    "Complies with JIS T8118"
  • Quantity
    1 pc.

Product Description

Workwear without pockets.
· Pocket-free specification to prevent contamination.
· Guards against carrying in contaminants from outside.
· "Safe" and "secure" workwear effective as a countermeasure to prevent contamination with a pocket-free specification.
[Features]
· Snap buttons integrated in tape
· Name on back
· Action pleats mesh
· Deodorizing and antibacterial tape

Part Number
86500-011-4L
86500-011-5L
86500-011-EL
86500-011-L
86500-011-LL
86500-011-M
86500-011-S
86500-011-SS
86500-036-4L
86500-036-5L
86500-036-EL
86500-036-L
86500-036-LL
86500-036-M
86500-036-S
86500-036-SS
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Color Details Garment length
(cm)
Hip circumference
(cm)
Size Quantity

₹ 5,571.00

2 Piece(s) 10 Day(s) or more Navy Blue 57 132 60 Navy 70 60 4L 1 pc.

₹ 5,571.00

2 Piece(s) 10 Day(s) or more Navy Blue 61 140 60 Navy 72 60 5L 1 pc.

₹ 4,855.00

2 Piece(s) 10 Day(s) or more Navy Blue 55 128 59 Navy 70 59 EL 1 pc.

₹ 4,700.00

2 Piece(s) 10 Day(s) or more Navy Blue 51 120 57 Navy 66 57 L 1 pc.

₹ 4,700.00

2 Piece(s) 10 Day(s) or more Navy Blue 53 124 59 Navy 68 59 LL 1 pc.

₹ 4,700.00

2 Piece(s) 10 Day(s) or more Navy Blue 49 116 55 Navy 64 55 M 1 pc.

₹ 4,700.00

2 Piece(s) 10 Day(s) or more Navy Blue 47 112 53 Navy 62 53 S 1 pc.

₹ 4,700.00

2 Piece(s) 10 Day(s) or more Navy Blue 45 108 51 Navy 60 51 SS 1 pc.

₹ 5,571.00

2 Piece(s) 10 Day(s) or more Gray 57 132 60 Silver 70 60 4L 1 pc.

₹ 5,571.00

2 Piece(s) 10 Day(s) or more Gray 61 140 60 Silver 72 60 5L 1 pc.

₹ 4,855.00

2 Piece(s) 10 Day(s) or more Gray 55 128 59 Silver 70 59 EL 1 pc.

₹ 4,700.00

2 Piece(s) 10 Day(s) or more Gray 51 120 57 Silver 66 57 L 1 pc.

₹ 4,700.00

2 Piece(s) 10 Day(s) or more Gray 53 124 59 Silver 68 59 LL 1 pc.

₹ 4,700.00

2 Piece(s) 10 Day(s) or more Gray 49 116 55 Silver 64 55 M 1 pc.

₹ 4,700.00

2 Piece(s) 10 Day(s) or more Gray 47 112 53 Silver 62 53 S 1 pc.

₹ 4,700.00

2 Piece(s) 10 Day(s) or more Gray 45 108 51 Silver 60 51 SS 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon