(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Flame-Retardant Long-Sleeve Shirt

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 7,204.00 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
86404-011-4L
86404-011-5L
86404-011-EL
86404-011-L
86404-011-LL
86404-011-M
86404-011-S
86404-030-4L
86404-030-5L
86404-030-EL
86404-030-L
86404-030-LL
86404-030-M
86404-030-S
86404-039-4L
86404-039-5L
86404-039-EL
86404-039-L
86404-039-LL
86404-039-M
86404-039-S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Color Details Garment length
(cm)
Hip circumference
(cm)
Size Quantity

₹ 8,573.00

2 Piece(s) 10 Day(s) or more Navy Blue 55 126 62.5 Navy 80 62.5 4L 1 pc.

₹ 8,573.00

2 Piece(s) 10 Day(s) or more Navy Blue 57 130 62.5 Navy 81 62.5 5L 1 pc.

₹ 7,359.00

2 Piece(s) 10 Day(s) or more Navy Blue 53 122 62.5 Navy 78 62.5 EL 1 pc.

₹ 7,204.00

2 Piece(s) 10 Day(s) or more Navy Blue 49 114 59.5 Navy 75 59.5 L 1 pc.

₹ 7,204.00

2 Piece(s) 10 Day(s) or more Navy Blue 51 118 61.5 Navy 78 61.5 LL 1 pc.

₹ 7,204.00

2 Piece(s) 10 Day(s) or more Navy Blue 47 110 57.5 Navy 73 57.5 M 1 pc.

₹ 7,204.00

2 Piece(s) 10 Day(s) or more Navy Blue 45 106 55.5 Navy 71 55.5 S 1 pc.

₹ 8,573.00

2 Piece(s) 10 Day(s) or more Blue 55 126 62.5 Dark blue 80 62.5 4L 1 pc.

₹ 8,573.00

2 Piece(s) 10 Day(s) or more Blue 57 130 62.5 Dark blue 81 62.5 5L 1 pc.

₹ 7,359.00

2 Piece(s) 10 Day(s) or more Blue 53 122 62.5 Dark blue 78 62.5 EL 1 pc.

₹ 7,204.00

2 Piece(s) 10 Day(s) or more Blue 49 114 59.5 Dark blue 75 59.5 L 1 pc.

₹ 7,204.00

2 Piece(s) 10 Day(s) or more Blue 51 118 61.5 Dark blue 78 61.5 LL 1 pc.

₹ 7,204.00

2 Piece(s) 10 Day(s) or more Blue 47 110 57.5 Dark blue 73 57.5 M 1 pc.

₹ 7,204.00

2 Piece(s) 10 Day(s) or more Blue 45 106 55.5 Dark blue 71 55.5 S 1 pc.

₹ 8,573.00

2 Piece(s) 10 Day(s) or more Green 55 126 62.5 Earth green 80 62.5 4L 1 pc.

₹ 8,573.00

2 Piece(s) 10 Day(s) or more Green 57 130 62.5 Earth green 81 62.5 5L 1 pc.

₹ 7,359.00

2 Piece(s) 10 Day(s) or more Green 53 122 62.5 Earth green 78 62.5 EL 1 pc.

₹ 7,204.00

2 Piece(s) 10 Day(s) or more Green 49 114 59.5 Earth green 75 59.5 L 1 pc.

₹ 7,204.00

2 Piece(s) 10 Day(s) or more Green 51 118 61.5 Earth green 78 61.5 LL 1 pc.

₹ 7,204.00

2 Piece(s) 10 Day(s) or more Green 47 110 57.5 Earth green 73 57.5 M 1 pc.

₹ 7,204.00

2 Piece(s) 10 Day(s) or more Green 45 106 55.5 Earth green 71 55.5 S 1 pc.

Basic Specifications

  • Commodity Classification
    Working Shirt
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Mixing Ratio
    55% cotton / 45 acrylics
  • Pocket
    Plastic zipper and holds a field notebook
  • Functionality
    Antibacterial, deodorizing
  • Material
    Brevano Plus poplin
  • Standard details
    "Complies with JIS T8118"
  • Quantity
    1 pc.

Product Description

Workwear with self-extinguishing functionality and excellent fire-proof properties.
· New standard item as a safety measure.
[Features]
· Pocket for storing a mobile phone
· Action pleats
· Left sleeve pen holder
· Name on back
· Wing Arm II
· Fly front with hidden dot buttons
· Deodorizing and antibacterial tape

Part Number
86404-011-4L
86404-011-5L
86404-011-EL
86404-011-L
86404-011-LL
86404-011-M
86404-011-S
86404-030-4L
86404-030-5L
86404-030-EL
86404-030-L
86404-030-LL
86404-030-M
86404-030-S
86404-039-4L
86404-039-5L
86404-039-EL
86404-039-L
86404-039-LL
86404-039-M
86404-039-S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Color Details Garment length
(cm)
Hip circumference
(cm)
Size Quantity

₹ 8,573.00

2 Piece(s) 10 Day(s) or more Navy Blue 55 126 62.5 Navy 80 62.5 4L 1 pc.

₹ 8,573.00

2 Piece(s) 10 Day(s) or more Navy Blue 57 130 62.5 Navy 81 62.5 5L 1 pc.

₹ 7,359.00

2 Piece(s) 10 Day(s) or more Navy Blue 53 122 62.5 Navy 78 62.5 EL 1 pc.

₹ 7,204.00

2 Piece(s) 10 Day(s) or more Navy Blue 49 114 59.5 Navy 75 59.5 L 1 pc.

₹ 7,204.00

2 Piece(s) 10 Day(s) or more Navy Blue 51 118 61.5 Navy 78 61.5 LL 1 pc.

₹ 7,204.00

2 Piece(s) 10 Day(s) or more Navy Blue 47 110 57.5 Navy 73 57.5 M 1 pc.

₹ 7,204.00

2 Piece(s) 10 Day(s) or more Navy Blue 45 106 55.5 Navy 71 55.5 S 1 pc.

₹ 8,573.00

2 Piece(s) 10 Day(s) or more Blue 55 126 62.5 Dark blue 80 62.5 4L 1 pc.

₹ 8,573.00

2 Piece(s) 10 Day(s) or more Blue 57 130 62.5 Dark blue 81 62.5 5L 1 pc.

₹ 7,359.00

2 Piece(s) 10 Day(s) or more Blue 53 122 62.5 Dark blue 78 62.5 EL 1 pc.

₹ 7,204.00

2 Piece(s) 10 Day(s) or more Blue 49 114 59.5 Dark blue 75 59.5 L 1 pc.

₹ 7,204.00

2 Piece(s) 10 Day(s) or more Blue 51 118 61.5 Dark blue 78 61.5 LL 1 pc.

₹ 7,204.00

2 Piece(s) 10 Day(s) or more Blue 47 110 57.5 Dark blue 73 57.5 M 1 pc.

₹ 7,204.00

2 Piece(s) 10 Day(s) or more Blue 45 106 55.5 Dark blue 71 55.5 S 1 pc.

₹ 8,573.00

2 Piece(s) 10 Day(s) or more Green 55 126 62.5 Earth green 80 62.5 4L 1 pc.

₹ 8,573.00

2 Piece(s) 10 Day(s) or more Green 57 130 62.5 Earth green 81 62.5 5L 1 pc.

₹ 7,359.00

2 Piece(s) 10 Day(s) or more Green 53 122 62.5 Earth green 78 62.5 EL 1 pc.

₹ 7,204.00

2 Piece(s) 10 Day(s) or more Green 49 114 59.5 Earth green 75 59.5 L 1 pc.

₹ 7,204.00

2 Piece(s) 10 Day(s) or more Green 51 118 61.5 Earth green 78 61.5 LL 1 pc.

₹ 7,204.00

2 Piece(s) 10 Day(s) or more Green 47 110 57.5 Earth green 73 57.5 M 1 pc.

₹ 7,204.00

2 Piece(s) 10 Day(s) or more Green 45 106 55.5 Earth green 71 55.5 S 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon