(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Flame-Retardant Long-Sleeve Blouson

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 7,841.00 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
86400-011-4L
86400-011-5L
86400-011-EL
86400-011-L
86400-011-LL
86400-011-M
86400-011-S
86400-030-4L
86400-030-5L
86400-030-EL
86400-030-L
86400-030-LL
86400-030-M
86400-030-S
86400-039-4L
86400-039-5L
86400-039-EL
86400-039-L
86400-039-LL
86400-039-M
86400-039-S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Color Details Garment length
(cm)
Hip circumference
(cm)
Size Quantity

₹ 9,350.00

2 Piece(s) 10 Day(s) or more Navy Blue 57 132 60 Navy 70 60 4L 1 pc.

₹ 9,350.00

2 Piece(s) 10 Day(s) or more Navy Blue 61 140 60 Navy 72 60 5L 1 pc.

₹ 7,998.00

2 Piece(s) 10 Day(s) or more Navy Blue 55 128 59 Navy 70 59 EL 1 pc.

₹ 7,841.00

2 Piece(s) 10 Day(s) or more Navy Blue 51 120 57 Navy 66 57 L 1 pc.

₹ 7,841.00

2 Piece(s) 10 Day(s) or more Navy Blue 53 124 59 Navy 68 59 LL 1 pc.

₹ 7,841.00

2 Piece(s) 10 Day(s) or more Navy Blue 49 116 55 Navy 64 55 M 1 pc.

₹ 7,841.00

2 Piece(s) 10 Day(s) or more Navy Blue 47 112 53 Navy 62 53 S 1 pc.

₹ 9,350.00

2 Piece(s) 10 Day(s) or more Blue 57 132 60 Dark blue 70 60 4L 1 pc.

₹ 9,350.00

2 Piece(s) 10 Day(s) or more Blue 61 140 60 Dark blue 72 60 5L 1 pc.

₹ 7,998.00

2 Piece(s) 10 Day(s) or more Blue 55 128 59 Dark blue 70 59 EL 1 pc.

₹ 7,841.00

2 Piece(s) 10 Day(s) or more Blue 51 120 57 Dark blue 66 57 L 1 pc.

₹ 7,841.00

2 Piece(s) 10 Day(s) or more Blue 53 124 59 Dark blue 68 59 LL 1 pc.

₹ 7,841.00

2 Piece(s) 10 Day(s) or more Blue 49 116 55 Dark blue 64 55 M 1 pc.

₹ 7,841.00

2 Piece(s) 10 Day(s) or more Blue 47 112 53 Dark blue 62 53 S 1 pc.

₹ 9,350.00

2 Piece(s) 10 Day(s) or more Green 57 132 60 Earth green 70 60 4L 1 pc.

₹ 9,350.00

2 Piece(s) 10 Day(s) or more Green 61 140 60 Earth green 72 60 5L 1 pc.

₹ 7,998.00

2 Piece(s) 10 Day(s) or more Green 55 128 59 Earth green 70 59 EL 1 pc.

₹ 7,841.00

2 Piece(s) 10 Day(s) or more Green 51 120 57 Earth green 66 57 L 1 pc.

₹ 7,841.00

2 Piece(s) 10 Day(s) or more Green 53 124 59 Earth green 68 59 LL 1 pc.

₹ 7,841.00

2 Piece(s) 10 Day(s) or more Green 49 116 55 Earth green 64 55 M 1 pc.

₹ 7,841.00

2 Piece(s) 10 Day(s) or more Green 47 112 53 Earth green 62 53 S 1 pc.

Basic Specifications

  • Commodity Classification
    Working Shirt
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Mixing Ratio
    55% cotton / 45 acrylics
  • Pocket
    Plastic zipper and holds a field notebook
  • Functionality
    Antibacterial, deodorizing
  • Material
    Brevano Plus poplin
  • Standard details
    "Complies with JIS T8118"
  • Quantity
    1 pc.

Product Description

Workwear with self-extinguishing functionality and excellent fire-proof properties.
· New standard item as a safety measure.
[Features]
· Pocket for storing a mobile phone
· Inner pocket
· Action pleats
· Left sleeve pen holder
· Name on back
· Wing Arm II
· Deodorizing and antibacterial tape

Part Number
86400-011-4L
86400-011-5L
86400-011-EL
86400-011-L
86400-011-LL
86400-011-M
86400-011-S
86400-030-4L
86400-030-5L
86400-030-EL
86400-030-L
86400-030-LL
86400-030-M
86400-030-S
86400-039-4L
86400-039-5L
86400-039-EL
86400-039-L
86400-039-LL
86400-039-M
86400-039-S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Color Details Garment length
(cm)
Hip circumference
(cm)
Size Quantity

₹ 9,350.00

2 Piece(s) 10 Day(s) or more Navy Blue 57 132 60 Navy 70 60 4L 1 pc.

₹ 9,350.00

2 Piece(s) 10 Day(s) or more Navy Blue 61 140 60 Navy 72 60 5L 1 pc.

₹ 7,998.00

2 Piece(s) 10 Day(s) or more Navy Blue 55 128 59 Navy 70 59 EL 1 pc.

₹ 7,841.00

2 Piece(s) 10 Day(s) or more Navy Blue 51 120 57 Navy 66 57 L 1 pc.

₹ 7,841.00

2 Piece(s) 10 Day(s) or more Navy Blue 53 124 59 Navy 68 59 LL 1 pc.

₹ 7,841.00

2 Piece(s) 10 Day(s) or more Navy Blue 49 116 55 Navy 64 55 M 1 pc.

₹ 7,841.00

2 Piece(s) 10 Day(s) or more Navy Blue 47 112 53 Navy 62 53 S 1 pc.

₹ 9,350.00

2 Piece(s) 10 Day(s) or more Blue 57 132 60 Dark blue 70 60 4L 1 pc.

₹ 9,350.00

2 Piece(s) 10 Day(s) or more Blue 61 140 60 Dark blue 72 60 5L 1 pc.

₹ 7,998.00

2 Piece(s) 10 Day(s) or more Blue 55 128 59 Dark blue 70 59 EL 1 pc.

₹ 7,841.00

2 Piece(s) 10 Day(s) or more Blue 51 120 57 Dark blue 66 57 L 1 pc.

₹ 7,841.00

2 Piece(s) 10 Day(s) or more Blue 53 124 59 Dark blue 68 59 LL 1 pc.

₹ 7,841.00

2 Piece(s) 10 Day(s) or more Blue 49 116 55 Dark blue 64 55 M 1 pc.

₹ 7,841.00

2 Piece(s) 10 Day(s) or more Blue 47 112 53 Dark blue 62 53 S 1 pc.

₹ 9,350.00

2 Piece(s) 10 Day(s) or more Green 57 132 60 Earth green 70 60 4L 1 pc.

₹ 9,350.00

2 Piece(s) 10 Day(s) or more Green 61 140 60 Earth green 72 60 5L 1 pc.

₹ 7,998.00

2 Piece(s) 10 Day(s) or more Green 55 128 59 Earth green 70 59 EL 1 pc.

₹ 7,841.00

2 Piece(s) 10 Day(s) or more Green 51 120 57 Earth green 66 57 L 1 pc.

₹ 7,841.00

2 Piece(s) 10 Day(s) or more Green 53 124 59 Earth green 68 59 LL 1 pc.

₹ 7,841.00

2 Piece(s) 10 Day(s) or more Green 49 116 55 Earth green 64 55 M 1 pc.

₹ 7,841.00

2 Piece(s) 10 Day(s) or more Green 47 112 53 Earth green 62 53 S 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1