(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Cool-Touch Short-Sleeve Blouson

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 5,245.00 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
86210-011-4L
86210-011-5L
86210-011-EL
86210-011-L
86210-011-LL
86210-011-M
86210-011-S
86210-036-4L
86210-036-5L
86210-036-EL
86210-036-L
86210-036-LL
86210-036-M
86210-036-S
86210-039-4L
86210-039-5L
86210-039-EL
86210-039-L
86210-039-LL
86210-039-M
86210-039-S
86210-080-4L
86210-080-5L
86210-080-EL
86210-080-L
86210-080-LL
86210-080-M
86210-080-S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Color Details Garment length
(cm)
Hip circumference
(cm)
Size Quantity

₹ 6,224.00

2 Piece(s) 10 Day(s) or more Navy Blue 57 132 26 Navy 70 26 4L 1 pc.

₹ 6,224.00

2 Piece(s) 10 Day(s) or more Navy Blue 61 140 26 Navy 72 26 5L 1 pc.

₹ 5,400.00

2 Piece(s) 10 Day(s) or more Navy Blue 55 128 25 Navy 70 25 EL 1 pc.

₹ 5,245.00

2 Piece(s) 10 Day(s) or more Navy Blue 51 120 24 Navy 66 24 L 1 pc.

₹ 5,245.00

2 Piece(s) 10 Day(s) or more Navy Blue 53 124 25 Navy 68 25 LL 1 pc.

₹ 5,245.00

2 Piece(s) 10 Day(s) or more Navy Blue 49 116 23 Navy 64 23 M 1 pc.

₹ 5,245.00

2 Piece(s) 10 Day(s) or more Navy Blue 47 112 22 Navy 62 22 S 1 pc.

₹ 6,224.00

2 Piece(s) 10 Day(s) or more Gray 57 132 26 Silver 70 26 4L 1 pc.

₹ 6,224.00

2 Piece(s) 10 Day(s) or more Gray 61 140 26 Silver 72 26 5L 1 pc.

₹ 5,400.00

2 Piece(s) 10 Day(s) or more Gray 55 128 25 Silver 70 25 EL 1 pc.

₹ 5,245.00

2 Piece(s) 10 Day(s) or more Gray 51 120 24 Silver 66 24 L 1 pc.

₹ 5,245.00

2 Piece(s) 10 Day(s) or more Gray 53 124 25 Silver 68 25 LL 1 pc.

₹ 5,245.00

2 Piece(s) 10 Day(s) or more Gray 49 116 23 Silver 64 23 M 1 pc.

₹ 5,245.00

2 Piece(s) 10 Day(s) or more Gray 47 112 22 Silver 62 22 S 1 pc.

₹ 6,224.00

2 Piece(s) 10 Day(s) or more Green 57 132 26 Earth green 70 26 4L 1 pc.

₹ 6,224.00

2 Piece(s) 10 Day(s) or more Green 61 140 26 Earth green 72 26 5L 1 pc.

₹ 5,400.00

2 Piece(s) 10 Day(s) or more Green 55 128 25 Earth green 70 25 EL 1 pc.

₹ 5,245.00

2 Piece(s) 10 Day(s) or more Green 51 120 24 Earth green 66 24 L 1 pc.

₹ 5,245.00

2 Piece(s) 10 Day(s) or more Green 53 124 25 Earth green 68 25 LL 1 pc.

₹ 5,245.00

2 Piece(s) 10 Day(s) or more Green 49 116 23 Earth green 64 23 M 1 pc.

₹ 5,245.00

2 Piece(s) 10 Day(s) or more Green 47 112 22 Earth green 62 22 S 1 pc.

₹ 6,224.00

2 Piece(s) 10 Day(s) or more Blue 57 132 26 Royal blue 70 26 4L 1 pc.

₹ 6,224.00

2 Piece(s) 10 Day(s) or more Blue 61 140 26 Royal blue 72 26 5L 1 pc.

₹ 5,400.00

2 Piece(s) 10 Day(s) or more Blue 55 128 25 Royal blue 70 25 EL 1 pc.

₹ 5,245.00

2 Piece(s) 10 Day(s) or more Blue 51 120 24 Royal blue 66 24 L 1 pc.

₹ 5,245.00

2 Piece(s) 10 Day(s) or more Blue 53 124 25 Royal blue 68 25 LL 1 pc.

₹ 5,245.00

2 Piece(s) 10 Day(s) or more Blue 49 116 23 Royal blue 64 23 M 1 pc.

₹ 5,245.00

2 Piece(s) 10 Day(s) or more Blue 47 112 22 Royal blue 62 22 S 1 pc.

Basic Specifications

  • Commodity Classification
    Working Shirt
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    65% polyester, 35% cotton
  • Pocket
    Plastic zipper and holds a field notebook
  • Functionality
    Antibacterial, deodorizing
  • Material
    Dual action cool poplin
  • Quantity
    1 pc.

Product Description

Uniform compatible with the "cool business" campaign to save power in the summer, made using cool to the touch and highly breathable materials.
· Multi-function uniform to support working in comfort in the summer with "cool to the touch", "highly breathable" and "deodorizing & antibacterial" features.
[Features]
· Name on back
· Mesh back
· Pocket for storing a mobile phone
· Inner pocket
· Left sleeve pen holder
· Wing Arm II
· Back ventilation
· Deodorizing and antibacterial tape

Part Number
86210-011-4L
86210-011-5L
86210-011-EL
86210-011-L
86210-011-LL
86210-011-M
86210-011-S
86210-036-4L
86210-036-5L
86210-036-EL
86210-036-L
86210-036-LL
86210-036-M
86210-036-S
86210-039-4L
86210-039-5L
86210-039-EL
86210-039-L
86210-039-LL
86210-039-M
86210-039-S
86210-080-4L
86210-080-5L
86210-080-EL
86210-080-L
86210-080-LL
86210-080-M
86210-080-S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Color Details Garment length
(cm)
Hip circumference
(cm)
Size Quantity

₹ 6,224.00

2 Piece(s) 10 Day(s) or more Navy Blue 57 132 26 Navy 70 26 4L 1 pc.

₹ 6,224.00

2 Piece(s) 10 Day(s) or more Navy Blue 61 140 26 Navy 72 26 5L 1 pc.

₹ 5,400.00

2 Piece(s) 10 Day(s) or more Navy Blue 55 128 25 Navy 70 25 EL 1 pc.

₹ 5,245.00

2 Piece(s) 10 Day(s) or more Navy Blue 51 120 24 Navy 66 24 L 1 pc.

₹ 5,245.00

2 Piece(s) 10 Day(s) or more Navy Blue 53 124 25 Navy 68 25 LL 1 pc.

₹ 5,245.00

2 Piece(s) 10 Day(s) or more Navy Blue 49 116 23 Navy 64 23 M 1 pc.

₹ 5,245.00

2 Piece(s) 10 Day(s) or more Navy Blue 47 112 22 Navy 62 22 S 1 pc.

₹ 6,224.00

2 Piece(s) 10 Day(s) or more Gray 57 132 26 Silver 70 26 4L 1 pc.

₹ 6,224.00

2 Piece(s) 10 Day(s) or more Gray 61 140 26 Silver 72 26 5L 1 pc.

₹ 5,400.00

2 Piece(s) 10 Day(s) or more Gray 55 128 25 Silver 70 25 EL 1 pc.

₹ 5,245.00

2 Piece(s) 10 Day(s) or more Gray 51 120 24 Silver 66 24 L 1 pc.

₹ 5,245.00

2 Piece(s) 10 Day(s) or more Gray 53 124 25 Silver 68 25 LL 1 pc.

₹ 5,245.00

2 Piece(s) 10 Day(s) or more Gray 49 116 23 Silver 64 23 M 1 pc.

₹ 5,245.00

2 Piece(s) 10 Day(s) or more Gray 47 112 22 Silver 62 22 S 1 pc.

₹ 6,224.00

2 Piece(s) 10 Day(s) or more Green 57 132 26 Earth green 70 26 4L 1 pc.

₹ 6,224.00

2 Piece(s) 10 Day(s) or more Green 61 140 26 Earth green 72 26 5L 1 pc.

₹ 5,400.00

2 Piece(s) 10 Day(s) or more Green 55 128 25 Earth green 70 25 EL 1 pc.

₹ 5,245.00

2 Piece(s) 10 Day(s) or more Green 51 120 24 Earth green 66 24 L 1 pc.

₹ 5,245.00

2 Piece(s) 10 Day(s) or more Green 53 124 25 Earth green 68 25 LL 1 pc.

₹ 5,245.00

2 Piece(s) 10 Day(s) or more Green 49 116 23 Earth green 64 23 M 1 pc.

₹ 5,245.00

2 Piece(s) 10 Day(s) or more Green 47 112 22 Earth green 62 22 S 1 pc.

₹ 6,224.00

2 Piece(s) 10 Day(s) or more Blue 57 132 26 Royal blue 70 26 4L 1 pc.

₹ 6,224.00

2 Piece(s) 10 Day(s) or more Blue 61 140 26 Royal blue 72 26 5L 1 pc.

₹ 5,400.00

2 Piece(s) 10 Day(s) or more Blue 55 128 25 Royal blue 70 25 EL 1 pc.

₹ 5,245.00

2 Piece(s) 10 Day(s) or more Blue 51 120 24 Royal blue 66 24 L 1 pc.

₹ 5,245.00

2 Piece(s) 10 Day(s) or more Blue 53 124 25 Royal blue 68 25 LL 1 pc.

₹ 5,245.00

2 Piece(s) 10 Day(s) or more Blue 49 116 23 Royal blue 64 23 M 1 pc.

₹ 5,245.00

2 Piece(s) 10 Day(s) or more Blue 47 112 22 Royal blue 62 22 S 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1