(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Eco-Friendly Anti-Static Short-Sleeve Blouson

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 3,796.24 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
86010-025-4L
86010-025-5L
86010-025-EL
86010-025-L
86010-025-LL
86010-025-M
86010-025-S
86010-036-4L
86010-036-5L
86010-036-EL
86010-036-L
86010-036-LL
86010-036-M
86010-036-S
86010-039-4L
86010-039-5L
86010-039-EL
86010-039-L
86010-039-LL
86010-039-M
86010-039-S
86010-131-4L
86010-131-5L
86010-131-EL
86010-131-L
86010-131-LL
86010-131-M
86010-131-S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Color Details Garment length
(cm)
Hip circumference
(cm)
Size Quantity

₹ 4,500.76

1 Piece(s) 10 Day(s) or more Blue 57 132 26 Light blue 70 26 4L 1 pc.

₹ 4,500.76

1 Piece(s) 10 Day(s) or more Blue 61 140 26 Light blue 72 26 5L 1 pc.

₹ 3,934.20

1 Piece(s) 10 Day(s) or more Blue 55 128 25 Light blue 70 25 EL 1 pc.

₹ 3,796.24

1 Piece(s) 10 Day(s) or more Blue 51 120 24 Light blue 66 24 L 1 pc.

₹ 3,796.24

1 Piece(s) 10 Day(s) or more Blue 53 124 25 Light blue 68 25 LL 1 pc.

₹ 3,796.24

1 Piece(s) 10 Day(s) or more Blue 49 116 23 Light blue 64 23 M 1 pc.

₹ 3,796.24

1 Piece(s) 10 Day(s) or more Blue 47 112 22 Light blue 62 22 S 1 pc.

₹ 4,500.76

1 Piece(s) 10 Day(s) or more Gray 57 132 26 Silver 70 26 4L 1 pc.

₹ 4,500.76

1 Piece(s) 10 Day(s) or more Gray 61 140 26 Silver 72 26 5L 1 pc.

₹ 3,934.20

1 Piece(s) 10 Day(s) or more Gray 55 128 25 Silver 70 25 EL 1 pc.

₹ 3,796.24

1 Piece(s) 10 Day(s) or more Gray 51 120 24 Silver 66 24 L 1 pc.

₹ 3,796.24

1 Piece(s) 10 Day(s) or more Gray 53 124 25 Silver 68 25 LL 1 pc.

₹ 3,796.24

1 Piece(s) 10 Day(s) or more Gray 49 116 23 Silver 64 23 M 1 pc.

₹ 3,796.24

1 Piece(s) 10 Day(s) or more Gray 47 112 22 Silver 62 22 S 1 pc.

₹ 4,500.76

1 Piece(s) 10 Day(s) or more Green 57 132 26 Earth green 70 26 4L 1 pc.

₹ 4,500.76

1 Piece(s) 10 Day(s) or more Green 61 140 26 Earth green 72 26 5L 1 pc.

₹ 3,934.20

1 Piece(s) 10 Day(s) or more Green 55 128 25 Earth green 70 25 EL 1 pc.

₹ 3,796.24

1 Piece(s) 10 Day(s) or more Green 51 120 24 Earth green 66 24 L 1 pc.

₹ 3,796.24

1 Piece(s) 10 Day(s) or more Green 53 124 25 Earth green 68 25 LL 1 pc.

₹ 3,796.24

1 Piece(s) 10 Day(s) or more Green 49 116 23 Earth green 64 23 M 1 pc.

₹ 3,796.24

1 Piece(s) 10 Day(s) or more Green 47 112 22 Earth green 62 22 S 1 pc.

₹ 4,500.76

1 Piece(s) 10 Day(s) or more Black 57 132 26 Chic black 70 26 4L 1 pc.

₹ 4,500.76

1 Piece(s) 10 Day(s) or more Black 61 140 26 Chic black 72 26 5L 1 pc.

₹ 3,934.20

1 Piece(s) 10 Day(s) or more Black 55 128 25 Chic black 70 25 EL 1 pc.

₹ 3,796.24

1 Piece(s) 10 Day(s) or more Black 51 120 24 Chic black 66 24 L 1 pc.

₹ 3,796.24

1 Piece(s) 10 Day(s) or more Black 53 124 25 Chic black 68 25 LL 1 pc.

₹ 3,796.24

1 Piece(s) 10 Day(s) or more Black 49 116 23 Chic black 64 23 M 1 pc.

₹ 3,796.24

1 Piece(s) 10 Day(s) or more Black 47 112 22 Chic black 62 22 S 1 pc.

Basic Specifications

  • Commodity Classification
    Working Shirt
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Mixing Ratio
    80% polyester, 20% cotton
  • Pocket
    Plastic zipper
  • Functionality
    Sweat-absorbing/quick-drying, cooling performance fabric
  • Material
    Eco-friendly mixed weave poplin / 55% recycled materials
  • Standard details
    "Complies with JIS T8118"
  • Quantity
    1 pc.

Product Description

Eco-friendly uniform for supporting comfortable work with a high level of breathability and sweat-absorbing and quick-drying characteristics.
· Highly functional uniform combining 4 features: "highly breathable", "sweat-absorbing and quick-drying", "anti-static" and "eco-friendly".
[Features]
· Name on back
· Mesh back
· Inner pocket
· Left sleeve pen holder
· Loop on the left chest pocket
· Pocket for storing a mobile phone
· Action pleats mesh
· Loop on the back

Part Number
86010-025-4L
86010-025-5L
86010-025-EL
86010-025-L
86010-025-LL
86010-025-M
86010-025-S
86010-036-4L
86010-036-5L
86010-036-EL
86010-036-L
86010-036-LL
86010-036-M
86010-036-S
86010-039-4L
86010-039-5L
86010-039-EL
86010-039-L
86010-039-LL
86010-039-M
86010-039-S
86010-131-4L
86010-131-5L
86010-131-EL
86010-131-L
86010-131-LL
86010-131-M
86010-131-S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Color Details Garment length
(cm)
Hip circumference
(cm)
Size Quantity

₹ 4,500.76

1 Piece(s) 10 Day(s) or more Blue 57 132 26 Light blue 70 26 4L 1 pc.

₹ 4,500.76

1 Piece(s) 10 Day(s) or more Blue 61 140 26 Light blue 72 26 5L 1 pc.

₹ 3,934.20

1 Piece(s) 10 Day(s) or more Blue 55 128 25 Light blue 70 25 EL 1 pc.

₹ 3,796.24

1 Piece(s) 10 Day(s) or more Blue 51 120 24 Light blue 66 24 L 1 pc.

₹ 3,796.24

1 Piece(s) 10 Day(s) or more Blue 53 124 25 Light blue 68 25 LL 1 pc.

₹ 3,796.24

1 Piece(s) 10 Day(s) or more Blue 49 116 23 Light blue 64 23 M 1 pc.

₹ 3,796.24

1 Piece(s) 10 Day(s) or more Blue 47 112 22 Light blue 62 22 S 1 pc.

₹ 4,500.76

1 Piece(s) 10 Day(s) or more Gray 57 132 26 Silver 70 26 4L 1 pc.

₹ 4,500.76

1 Piece(s) 10 Day(s) or more Gray 61 140 26 Silver 72 26 5L 1 pc.

₹ 3,934.20

1 Piece(s) 10 Day(s) or more Gray 55 128 25 Silver 70 25 EL 1 pc.

₹ 3,796.24

1 Piece(s) 10 Day(s) or more Gray 51 120 24 Silver 66 24 L 1 pc.

₹ 3,796.24

1 Piece(s) 10 Day(s) or more Gray 53 124 25 Silver 68 25 LL 1 pc.

₹ 3,796.24

1 Piece(s) 10 Day(s) or more Gray 49 116 23 Silver 64 23 M 1 pc.

₹ 3,796.24

1 Piece(s) 10 Day(s) or more Gray 47 112 22 Silver 62 22 S 1 pc.

₹ 4,500.76

1 Piece(s) 10 Day(s) or more Green 57 132 26 Earth green 70 26 4L 1 pc.

₹ 4,500.76

1 Piece(s) 10 Day(s) or more Green 61 140 26 Earth green 72 26 5L 1 pc.

₹ 3,934.20

1 Piece(s) 10 Day(s) or more Green 55 128 25 Earth green 70 25 EL 1 pc.

₹ 3,796.24

1 Piece(s) 10 Day(s) or more Green 51 120 24 Earth green 66 24 L 1 pc.

₹ 3,796.24

1 Piece(s) 10 Day(s) or more Green 53 124 25 Earth green 68 25 LL 1 pc.

₹ 3,796.24

1 Piece(s) 10 Day(s) or more Green 49 116 23 Earth green 64 23 M 1 pc.

₹ 3,796.24

1 Piece(s) 10 Day(s) or more Green 47 112 22 Earth green 62 22 S 1 pc.

₹ 4,500.76

1 Piece(s) 10 Day(s) or more Black 57 132 26 Chic black 70 26 4L 1 pc.

₹ 4,500.76

1 Piece(s) 10 Day(s) or more Black 61 140 26 Chic black 72 26 5L 1 pc.

₹ 3,934.20

1 Piece(s) 10 Day(s) or more Black 55 128 25 Chic black 70 25 EL 1 pc.

₹ 3,796.24

1 Piece(s) 10 Day(s) or more Black 51 120 24 Chic black 66 24 L 1 pc.

₹ 3,796.24

1 Piece(s) 10 Day(s) or more Black 53 124 25 Chic black 68 25 LL 1 pc.

₹ 3,796.24

1 Piece(s) 10 Day(s) or more Black 49 116 23 Chic black 64 23 M 1 pc.

₹ 3,796.24

1 Piece(s) 10 Day(s) or more Black 47 112 22 Chic black 62 22 S 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1