(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Totally Stretch Long-Sleeve Shirt

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 5,291.00 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
85904-011-4L
85904-011-5L
85904-011-EL
85904-011-L
85904-011-LL
85904-011-M
85904-011-S
85904-036-4L
85904-036-5L
85904-036-EL
85904-036-L
85904-036-LL
85904-036-M
85904-036-S
85904-039-4L
85904-039-5L
85904-039-EL
85904-039-L
85904-039-LL
85904-039-M
85904-039-S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Color Details Garment length
(cm)
Hip circumference
(cm)
Size Quantity

₹ 6,286.00

2 Piece(s) 10 Day(s) or more Navy Blue 55 126 62.5 Navy 80 62.5 4L 1 pc.

₹ 6,286.00

2 Piece(s) 10 Day(s) or more Navy Blue 57 130 62.5 Navy 81 62.5 5L 1 pc.

₹ 5,446.00

2 Piece(s) 10 Day(s) or more Navy Blue 53 122 62.5 Navy 78 62.5 EL 1 pc.

₹ 5,291.00

2 Piece(s) 10 Day(s) or more Navy Blue 49 114 59.5 Navy 75 59.5 L 1 pc.

₹ 5,291.00

2 Piece(s) 10 Day(s) or more Navy Blue 51 118 61.5 Navy 78 61.5 LL 1 pc.

₹ 5,291.00

2 Piece(s) 10 Day(s) or more Navy Blue 47 110 57.5 Navy 73 57.5 M 1 pc.

₹ 5,291.00

2 Piece(s) 10 Day(s) or more Navy Blue 45 106 55.5 Navy 71 55.5 S 1 pc.

₹ 6,286.00

2 Piece(s) 10 Day(s) or more Gray 55 126 62.5 Silver 80 62.5 4L 1 pc.

₹ 6,286.00

2 Piece(s) 10 Day(s) or more Gray 57 130 62.5 Silver 81 62.5 5L 1 pc.

₹ 5,446.00

2 Piece(s) 10 Day(s) or more Gray 53 122 62.5 Silver 78 62.5 EL 1 pc.

₹ 5,291.00

2 Piece(s) 10 Day(s) or more Gray 49 114 59.5 Silver 75 59.5 L 1 pc.

₹ 5,291.00

2 Piece(s) 10 Day(s) or more Gray 51 118 61.5 Silver 78 61.5 LL 1 pc.

₹ 5,291.00

2 Piece(s) 10 Day(s) or more Gray 47 110 57.5 Silver 73 57.5 M 1 pc.

₹ 5,291.00

2 Piece(s) 10 Day(s) or more Gray 45 106 55.5 Silver 71 55.5 S 1 pc.

₹ 6,286.00

2 Piece(s) 10 Day(s) or more Green 55 126 62.5 Earth green 80 62.5 4L 1 pc.

₹ 6,286.00

2 Piece(s) 10 Day(s) or more Green 57 130 62.5 Earth green 81 62.5 5L 1 pc.

₹ 5,446.00

2 Piece(s) 10 Day(s) or more Green 53 122 62.5 Earth green 78 62.5 EL 1 pc.

₹ 5,291.00

2 Piece(s) 10 Day(s) or more Green 49 114 59.5 Earth green 75 59.5 L 1 pc.

₹ 5,291.00

2 Piece(s) 10 Day(s) or more Green 51 118 61.5 Earth green 78 61.5 LL 1 pc.

₹ 5,291.00

2 Piece(s) 10 Day(s) or more Green 47 110 57.5 Earth green 73 57.5 M 1 pc.

₹ 5,291.00

2 Piece(s) 10 Day(s) or more Green 45 106 55.5 Earth green 71 55.5 S 1 pc.

Basic Specifications

  • Commodity Classification
    Working Shirt
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    90% polyester, 10% cotton
  • Pocket
    Plastic zipper and holds a field notebook
  • Functionality
    Stretch
  • Material
    Febro summer stretch tropical
  • Quantity
    1 pc.

Product Description

For the changing workplace.
· Totally stretchy performance.
· Totally stretch for total ease of movement.
· A basic, charming style that you will never get tired of that anyone can wear.
[Features]
· Name on back
· Pocket for storing a mobile phone
· Buttons with original design
· Left sleeve pen holder
· Rain cover with a pull

Part Number
85904-011-4L
85904-011-5L
85904-011-EL
85904-011-L
85904-011-LL
85904-011-M
85904-011-S
85904-036-4L
85904-036-5L
85904-036-EL
85904-036-L
85904-036-LL
85904-036-M
85904-036-S
85904-039-4L
85904-039-5L
85904-039-EL
85904-039-L
85904-039-LL
85904-039-M
85904-039-S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Color Details Garment length
(cm)
Hip circumference
(cm)
Size Quantity

₹ 6,286.00

2 Piece(s) 10 Day(s) or more Navy Blue 55 126 62.5 Navy 80 62.5 4L 1 pc.

₹ 6,286.00

2 Piece(s) 10 Day(s) or more Navy Blue 57 130 62.5 Navy 81 62.5 5L 1 pc.

₹ 5,446.00

2 Piece(s) 10 Day(s) or more Navy Blue 53 122 62.5 Navy 78 62.5 EL 1 pc.

₹ 5,291.00

2 Piece(s) 10 Day(s) or more Navy Blue 49 114 59.5 Navy 75 59.5 L 1 pc.

₹ 5,291.00

2 Piece(s) 10 Day(s) or more Navy Blue 51 118 61.5 Navy 78 61.5 LL 1 pc.

₹ 5,291.00

2 Piece(s) 10 Day(s) or more Navy Blue 47 110 57.5 Navy 73 57.5 M 1 pc.

₹ 5,291.00

2 Piece(s) 10 Day(s) or more Navy Blue 45 106 55.5 Navy 71 55.5 S 1 pc.

₹ 6,286.00

2 Piece(s) 10 Day(s) or more Gray 55 126 62.5 Silver 80 62.5 4L 1 pc.

₹ 6,286.00

2 Piece(s) 10 Day(s) or more Gray 57 130 62.5 Silver 81 62.5 5L 1 pc.

₹ 5,446.00

2 Piece(s) 10 Day(s) or more Gray 53 122 62.5 Silver 78 62.5 EL 1 pc.

₹ 5,291.00

2 Piece(s) 10 Day(s) or more Gray 49 114 59.5 Silver 75 59.5 L 1 pc.

₹ 5,291.00

2 Piece(s) 10 Day(s) or more Gray 51 118 61.5 Silver 78 61.5 LL 1 pc.

₹ 5,291.00

2 Piece(s) 10 Day(s) or more Gray 47 110 57.5 Silver 73 57.5 M 1 pc.

₹ 5,291.00

2 Piece(s) 10 Day(s) or more Gray 45 106 55.5 Silver 71 55.5 S 1 pc.

₹ 6,286.00

2 Piece(s) 10 Day(s) or more Green 55 126 62.5 Earth green 80 62.5 4L 1 pc.

₹ 6,286.00

2 Piece(s) 10 Day(s) or more Green 57 130 62.5 Earth green 81 62.5 5L 1 pc.

₹ 5,446.00

2 Piece(s) 10 Day(s) or more Green 53 122 62.5 Earth green 78 62.5 EL 1 pc.

₹ 5,291.00

2 Piece(s) 10 Day(s) or more Green 49 114 59.5 Earth green 75 59.5 L 1 pc.

₹ 5,291.00

2 Piece(s) 10 Day(s) or more Green 51 118 61.5 Earth green 78 61.5 LL 1 pc.

₹ 5,291.00

2 Piece(s) 10 Day(s) or more Green 47 110 57.5 Earth green 73 57.5 M 1 pc.

₹ 5,291.00

2 Piece(s) 10 Day(s) or more Green 45 106 55.5 Earth green 71 55.5 S 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon