(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Sweat-Absorbing, Quick-Drying, Long-Sleeve Polo Shirt, Dimple Mesh (for Spring and Summer)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 2,476.00 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
85804-005-4L
85804-005-5L
85804-005-EL
85804-005-L
85804-005-LL
85804-005-M
85804-005-S
85804-005-SS
85804-011-4L
85804-011-5L
85804-011-EL
85804-011-L
85804-011-LL
85804-011-M
85804-011-S
85804-011-SS
85804-016-4L
85804-016-5L
85804-016-EL
85804-016-L
85804-016-LL
85804-016-M
85804-016-S
85804-016-SS
85804-036-4L
85804-036-5L
85804-036-EL
85804-036-L
85804-036-LL
85804-036-M
85804-036-S
85804-036-SS
85804-037-4L
85804-037-5L
85804-037-EL
85804-037-L
85804-037-LL
85804-037-M
85804-037-S
85804-037-SS
85804-043-4L
85804-043-5L
85804-043-EL
85804-043-L
85804-043-LL
85804-043-M
85804-043-S
85804-043-SS
85804-044-4L
85804-044-5L
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Color Details Garment length
(cm)
Hip circumference
(cm)
Size Quantity

₹ 2,911.00

2 Piece(s) 10 Day(s) or more Blue 54 122 62 Blue 76 62 4L 1 pc.

₹ 2,911.00

2 Piece(s) 10 Day(s) or more Blue 56 130 62 Blue 78 62 5L 1 pc.

₹ 2,631.00

2 Piece(s) 10 Day(s) or more Blue 52 116 61 Blue 74 61 EL 1 pc.

₹ 2,476.00

2 Piece(s) 10 Day(s) or more Blue 48 106 59 Blue 70 59 L 1 pc.

₹ 2,476.00

2 Piece(s) 10 Day(s) or more Blue 50 110 60 Blue 72 60 LL 1 pc.

₹ 2,476.00

2 Piece(s) 10 Day(s) or more Blue 46 102 58 Blue 68 58 M 1 pc.

₹ 2,476.00

2 Piece(s) 10 Day(s) or more Blue 44 96 54 Blue 62 54 S 1 pc.

₹ 2,476.00

2 Piece(s) 10 Day(s) or more Blue 42 92 53 Blue 60 53 SS 1 pc.

₹ 2,911.00

2 Piece(s) 10 Day(s) or more Navy Blue 54 122 62 Navy 76 62 4L 1 pc.

₹ 2,911.00

2 Piece(s) 10 Day(s) or more Navy Blue 56 130 62 Navy 78 62 5L 1 pc.

₹ 2,631.00

2 Piece(s) 10 Day(s) or more Navy Blue 52 116 61 Navy 74 61 EL 1 pc.

₹ 2,476.00

2 Piece(s) 10 Day(s) or more Navy Blue 48 106 59 Navy 70 59 L 1 pc.

₹ 2,476.00

2 Piece(s) 10 Day(s) or more Navy Blue 50 110 60 Navy 72 60 LL 1 pc.

₹ 2,476.00

2 Piece(s) 10 Day(s) or more Navy Blue 46 102 58 Navy 68 58 M 1 pc.

₹ 2,476.00

2 Piece(s) 10 Day(s) or more Navy Blue 44 96 54 Navy 62 54 S 1 pc.

₹ 2,476.00

2 Piece(s) 10 Day(s) or more Navy Blue 42 92 53 Navy 60 53 SS 1 pc.

₹ 2,911.00

2 Piece(s) 10 Day(s) or more Blue 54 122 62 Light blue 76 62 4L 1 pc.

₹ 2,911.00

2 Piece(s) 10 Day(s) or more Blue 56 130 62 Light blue 78 62 5L 1 pc.

₹ 2,631.00

2 Piece(s) 10 Day(s) or more Blue 52 116 61 Light blue 74 61 EL 1 pc.

₹ 2,476.00

2 Piece(s) 10 Day(s) or more Blue 48 106 59 Light blue 70 59 L 1 pc.

₹ 2,476.00

2 Piece(s) 10 Day(s) or more Blue 50 110 60 Light blue 72 60 LL 1 pc.

₹ 2,476.00

2 Piece(s) 10 Day(s) or more Blue 46 102 58 Light blue 68 58 M 1 pc.

₹ 2,476.00

2 Piece(s) 10 Day(s) or more Blue 44 96 54 Light blue 62 54 S 1 pc.

₹ 2,476.00

2 Piece(s) 10 Day(s) or more Blue 42 92 53 Light blue 60 53 SS 1 pc.

₹ 2,911.00

2 Piece(s) 10 Day(s) or more Gray 54 122 62 Silver 76 62 4L 1 pc.

₹ 2,911.00

2 Piece(s) 10 Day(s) or more Gray 56 130 62 Silver 78 62 5L 1 pc.

₹ 2,631.00

2 Piece(s) 10 Day(s) or more Gray 52 116 61 Silver 74 61 EL 1 pc.

₹ 2,476.00

2 Piece(s) 10 Day(s) or more Gray 48 106 59 Silver 70 59 L 1 pc.

₹ 2,476.00

2 Piece(s) 10 Day(s) or more Gray 50 110 60 Silver 72 60 LL 1 pc.

₹ 2,476.00

2 Piece(s) 10 Day(s) or more Gray 46 102 58 Silver 68 58 M 1 pc.

₹ 2,476.00

2 Piece(s) 10 Day(s) or more Gray 44 96 54 Silver 62 54 S 1 pc.

₹ 2,476.00

2 Piece(s) 10 Day(s) or more Gray 42 92 53 Silver 60 53 SS 1 pc.

₹ 2,911.00

2 Piece(s) 10 Day(s) or more White 54 122 62 White 76 62 4L 1 pc.

₹ 2,911.00

2 Piece(s) 10 Day(s) or more White 56 130 62 White 78 62 5L 1 pc.

₹ 2,631.00

2 Piece(s) 10 Day(s) or more White 52 116 61 White 74 61 EL 1 pc.

₹ 2,476.00

2 Piece(s) 10 Day(s) or more White 48 106 59 White 70 59 L 1 pc.

₹ 2,476.00

2 Piece(s) 10 Day(s) or more White 50 110 60 White 72 60 LL 1 pc.

₹ 2,476.00

2 Piece(s) 10 Day(s) or more White 46 102 58 White 68 58 M 1 pc.

₹ 2,476.00

2 Piece(s) 10 Day(s) or more White 44 96 54 White 62 54 S 1 pc.

₹ 2,476.00

2 Piece(s) 10 Day(s) or more White 42 92 53 White 60 53 SS 1 pc.

₹ 2,911.00

2 Piece(s) 10 Day(s) or more Red 54 122 62 Red 76 62 4L 1 pc.

₹ 2,911.00

2 Piece(s) 10 Day(s) or more Red 56 130 62 Red 78 62 5L 1 pc.

₹ 2,631.00

2 Piece(s) 10 Day(s) or more Red 52 116 61 Red 74 61 EL 1 pc.

₹ 2,476.00

2 Piece(s) 10 Day(s) or more Red 48 106 59 Red 70 59 L 1 pc.

₹ 2,476.00

2 Piece(s) 10 Day(s) or more Red 50 110 60 Red 72 60 LL 1 pc.

₹ 2,476.00

2 Piece(s) 10 Day(s) or more Red 46 102 58 Red 68 58 M 1 pc.

₹ 2,476.00

2 Piece(s) 10 Day(s) or more Red 44 96 54 Red 62 54 S 1 pc.

₹ 2,476.00

2 Piece(s) 10 Day(s) or more Red 42 92 53 Red 60 53 SS 1 pc.

₹ 2,911.00

2 Piece(s) 10 Day(s) or more Black 54 122 62 Black 76 62 4L 1 pc.

₹ 2,911.00

2 Piece(s) 10 Day(s) or more Black 56 130 62 Black 78 62 5L 1 pc.

Basic Specifications

  • Commodity Classification
    Polo Shirt
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    100% polyester
  • Functionality
    Antibacterial, sweat-absorbing/quick-drying, cooling performance fabric
  • Material
    Dimpled mesh
  • Quantity
    1 pc.

Product Description

Highly functional long-sleeve polo shirt with sweat-absorbent, quick-drying and UV protection, etc.

Part Number
85804-005-4L
85804-005-5L
85804-005-EL
85804-005-L
85804-005-LL
85804-005-M
85804-005-S
85804-005-SS
85804-011-4L
85804-011-5L
85804-011-EL
85804-011-L
85804-011-LL
85804-011-M
85804-011-S
85804-011-SS
85804-016-4L
85804-016-5L
85804-016-EL
85804-016-L
85804-016-LL
85804-016-M
85804-016-S
85804-016-SS
85804-036-4L
85804-036-5L
85804-036-EL
85804-036-L
85804-036-LL
85804-036-M
85804-036-S
85804-036-SS
85804-037-4L
85804-037-5L
85804-037-EL
85804-037-L
85804-037-LL
85804-037-M
85804-037-S
85804-037-SS
85804-043-4L
85804-043-5L
85804-043-EL
85804-043-L
85804-043-LL
85804-043-M
85804-043-S
85804-043-SS
85804-044-4L
85804-044-5L
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Color Details Garment length
(cm)
Hip circumference
(cm)
Size Quantity

₹ 2,911.00

2 Piece(s) 10 Day(s) or more Blue 54 122 62 Blue 76 62 4L 1 pc.

₹ 2,911.00

2 Piece(s) 10 Day(s) or more Blue 56 130 62 Blue 78 62 5L 1 pc.

₹ 2,631.00

2 Piece(s) 10 Day(s) or more Blue 52 116 61 Blue 74 61 EL 1 pc.

₹ 2,476.00

2 Piece(s) 10 Day(s) or more Blue 48 106 59 Blue 70 59 L 1 pc.

₹ 2,476.00

2 Piece(s) 10 Day(s) or more Blue 50 110 60 Blue 72 60 LL 1 pc.

₹ 2,476.00

2 Piece(s) 10 Day(s) or more Blue 46 102 58 Blue 68 58 M 1 pc.

₹ 2,476.00

2 Piece(s) 10 Day(s) or more Blue 44 96 54 Blue 62 54 S 1 pc.

₹ 2,476.00

2 Piece(s) 10 Day(s) or more Blue 42 92 53 Blue 60 53 SS 1 pc.

₹ 2,911.00

2 Piece(s) 10 Day(s) or more Navy Blue 54 122 62 Navy 76 62 4L 1 pc.

₹ 2,911.00

2 Piece(s) 10 Day(s) or more Navy Blue 56 130 62 Navy 78 62 5L 1 pc.

₹ 2,631.00

2 Piece(s) 10 Day(s) or more Navy Blue 52 116 61 Navy 74 61 EL 1 pc.

₹ 2,476.00

2 Piece(s) 10 Day(s) or more Navy Blue 48 106 59 Navy 70 59 L 1 pc.

₹ 2,476.00

2 Piece(s) 10 Day(s) or more Navy Blue 50 110 60 Navy 72 60 LL 1 pc.

₹ 2,476.00

2 Piece(s) 10 Day(s) or more Navy Blue 46 102 58 Navy 68 58 M 1 pc.

₹ 2,476.00

2 Piece(s) 10 Day(s) or more Navy Blue 44 96 54 Navy 62 54 S 1 pc.

₹ 2,476.00

2 Piece(s) 10 Day(s) or more Navy Blue 42 92 53 Navy 60 53 SS 1 pc.

₹ 2,911.00

2 Piece(s) 10 Day(s) or more Blue 54 122 62 Light blue 76 62 4L 1 pc.

₹ 2,911.00

2 Piece(s) 10 Day(s) or more Blue 56 130 62 Light blue 78 62 5L 1 pc.

₹ 2,631.00

2 Piece(s) 10 Day(s) or more Blue 52 116 61 Light blue 74 61 EL 1 pc.

₹ 2,476.00

2 Piece(s) 10 Day(s) or more Blue 48 106 59 Light blue 70 59 L 1 pc.

₹ 2,476.00

2 Piece(s) 10 Day(s) or more Blue 50 110 60 Light blue 72 60 LL 1 pc.

₹ 2,476.00

2 Piece(s) 10 Day(s) or more Blue 46 102 58 Light blue 68 58 M 1 pc.

₹ 2,476.00

2 Piece(s) 10 Day(s) or more Blue 44 96 54 Light blue 62 54 S 1 pc.

₹ 2,476.00

2 Piece(s) 10 Day(s) or more Blue 42 92 53 Light blue 60 53 SS 1 pc.

₹ 2,911.00

2 Piece(s) 10 Day(s) or more Gray 54 122 62 Silver 76 62 4L 1 pc.

₹ 2,911.00

2 Piece(s) 10 Day(s) or more Gray 56 130 62 Silver 78 62 5L 1 pc.

₹ 2,631.00

2 Piece(s) 10 Day(s) or more Gray 52 116 61 Silver 74 61 EL 1 pc.

₹ 2,476.00

2 Piece(s) 10 Day(s) or more Gray 48 106 59 Silver 70 59 L 1 pc.

₹ 2,476.00

2 Piece(s) 10 Day(s) or more Gray 50 110 60 Silver 72 60 LL 1 pc.

₹ 2,476.00

2 Piece(s) 10 Day(s) or more Gray 46 102 58 Silver 68 58 M 1 pc.

₹ 2,476.00

2 Piece(s) 10 Day(s) or more Gray 44 96 54 Silver 62 54 S 1 pc.

₹ 2,476.00

2 Piece(s) 10 Day(s) or more Gray 42 92 53 Silver 60 53 SS 1 pc.

₹ 2,911.00

2 Piece(s) 10 Day(s) or more White 54 122 62 White 76 62 4L 1 pc.

₹ 2,911.00

2 Piece(s) 10 Day(s) or more White 56 130 62 White 78 62 5L 1 pc.

₹ 2,631.00

2 Piece(s) 10 Day(s) or more White 52 116 61 White 74 61 EL 1 pc.

₹ 2,476.00

2 Piece(s) 10 Day(s) or more White 48 106 59 White 70 59 L 1 pc.

₹ 2,476.00

2 Piece(s) 10 Day(s) or more White 50 110 60 White 72 60 LL 1 pc.

₹ 2,476.00

2 Piece(s) 10 Day(s) or more White 46 102 58 White 68 58 M 1 pc.

₹ 2,476.00

2 Piece(s) 10 Day(s) or more White 44 96 54 White 62 54 S 1 pc.

₹ 2,476.00

2 Piece(s) 10 Day(s) or more White 42 92 53 White 60 53 SS 1 pc.

₹ 2,911.00

2 Piece(s) 10 Day(s) or more Red 54 122 62 Red 76 62 4L 1 pc.

₹ 2,911.00

2 Piece(s) 10 Day(s) or more Red 56 130 62 Red 78 62 5L 1 pc.

₹ 2,631.00

2 Piece(s) 10 Day(s) or more Red 52 116 61 Red 74 61 EL 1 pc.

₹ 2,476.00

2 Piece(s) 10 Day(s) or more Red 48 106 59 Red 70 59 L 1 pc.

₹ 2,476.00

2 Piece(s) 10 Day(s) or more Red 50 110 60 Red 72 60 LL 1 pc.

₹ 2,476.00

2 Piece(s) 10 Day(s) or more Red 46 102 58 Red 68 58 M 1 pc.

₹ 2,476.00

2 Piece(s) 10 Day(s) or more Red 44 96 54 Red 62 54 S 1 pc.

₹ 2,476.00

2 Piece(s) 10 Day(s) or more Red 42 92 53 Red 60 53 SS 1 pc.

₹ 2,911.00

2 Piece(s) 10 Day(s) or more Black 54 122 62 Black 76 62 4L 1 pc.

₹ 2,911.00

2 Piece(s) 10 Day(s) or more Black 56 130 62 Black 78 62 5L 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
  2. 2
  3. Next >>