(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Short Sleeve Shirt, 85014 Series

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Catalog

Japanese Only

  • Order Qty :
  • Starting From :
    ₹ 3,580.00 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
85014-015-4L
85014-015-5L
85014-015-EL
85014-015-L
85014-015-LL
85014-015-M
85014-015-S
85014-039-4L
85014-039-5L
85014-039-EL
85014-039-L
85014-039-LL
85014-039-M
85014-039-S
85014-051-4L
85014-051-5L
85014-051-EL
85014-051-L
85014-051-LL
85014-051-M
85014-051-S
85014-117-4L
85014-117-5L
85014-117-EL
85014-117-L
85014-117-LL
85014-117-M
85014-117-S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Color Details Garment length
(cm)
Size Quantity

₹ 4,234.00

2 Piece(s) 10 Day(s) or more Blue 55 126 27 Blue gray 80 4L 1 pc.

₹ 4,234.00

2 Piece(s) 10 Day(s) or more Blue 57 130 27 Blue gray 81 5L 1 pc.

₹ 3,736.00

2 Piece(s) 10 Day(s) or more Blue 53 122 26 Blue gray 78 EL 1 pc.

₹ 3,580.00

2 Piece(s) 10 Day(s) or more Blue 49 114 25 Blue gray 75 L 1 pc.

₹ 3,580.00

2 Piece(s) 10 Day(s) or more Blue 51 118 26 Blue gray 78 LL 1 pc.

₹ 3,580.00

2 Piece(s) 10 Day(s) or more Blue 47 110 24 Blue gray 73 M 1 pc.

₹ 3,580.00

2 Piece(s) 10 Day(s) or more Blue 45 106 23 Blue gray 71 S 1 pc.

₹ 4,234.00

2 Piece(s) 10 Day(s) or more Green 55 126 27 Earth green 80 4L 1 pc.

₹ 4,234.00

2 Piece(s) 10 Day(s) or more Green 57 130 27 Earth green 81 5L 1 pc.

₹ 3,736.00

2 Piece(s) 10 Day(s) or more Green 53 122 26 Earth green 78 EL 1 pc.

₹ 3,580.00

2 Piece(s) 10 Day(s) or more Green 49 114 25 Earth green 75 L 1 pc.

₹ 3,580.00

2 Piece(s) 10 Day(s) or more Green 51 118 26 Earth green 78 LL 1 pc.

₹ 3,580.00

2 Piece(s) 10 Day(s) or more Green 47 110 24 Earth green 73 M 1 pc.

₹ 3,580.00

2 Piece(s) 10 Day(s) or more Green 45 106 23 Earth green 71 S 1 pc.

₹ 4,234.00

2 Piece(s) 10 Day(s) or more Blue 55 126 27 Indigo blue 80 4L 1 pc.

₹ 4,234.00

2 Piece(s) 10 Day(s) or more Blue 57 130 27 Indigo blue 81 5L 1 pc.

₹ 3,736.00

2 Piece(s) 10 Day(s) or more Blue 53 122 26 Indigo blue 78 EL 1 pc.

₹ 3,580.00

2 Piece(s) 10 Day(s) or more Blue 49 114 25 Indigo blue 75 L 1 pc.

₹ 3,580.00

2 Piece(s) 10 Day(s) or more Blue 51 118 26 Indigo blue 78 LL 1 pc.

₹ 3,580.00

2 Piece(s) 10 Day(s) or more Blue 47 110 24 Indigo blue 73 M 1 pc.

₹ 3,580.00

2 Piece(s) 10 Day(s) or more Blue 45 106 23 Indigo blue 71 S 1 pc.

₹ 4,234.00

2 Piece(s) 10 Day(s) or more Gray 55 126 27 Ash 80 4L 1 pc.

₹ 4,234.00

2 Piece(s) 10 Day(s) or more Gray 57 130 27 Ash 81 5L 1 pc.

₹ 3,736.00

2 Piece(s) 10 Day(s) or more Gray 53 122 26 Ash 78 EL 1 pc.

₹ 3,580.00

2 Piece(s) 10 Day(s) or more Gray 49 114 25 Ash 75 L 1 pc.

₹ 3,580.00

2 Piece(s) 10 Day(s) or more Gray 51 118 26 Ash 78 LL 1 pc.

₹ 3,580.00

2 Piece(s) 10 Day(s) or more Gray 47 110 24 Ash 73 M 1 pc.

₹ 3,580.00

2 Piece(s) 10 Day(s) or more Gray 45 106 23 Ash 71 S 1 pc.

Basic Specifications

  • Commodity Classification
    Working Shirt
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    60% polyester, 40% cotton
  • Material
    Soft summer twill (mercerized)
  • Quantity
    1 pc.

Product Description

Cool, conservative style for capable workers with a nonchalant style.
[Features]
· Name on back
· Pocket for storing a mobile phone
· Buttons with original design
· Pen holder on left sleeve
·Left sleeve pen holder (piping)
· Sewn logo (right chest)

Part Number
85014-015-4L
85014-015-5L
85014-015-EL
85014-015-L
85014-015-LL
85014-015-M
85014-015-S
85014-039-4L
85014-039-5L
85014-039-EL
85014-039-L
85014-039-LL
85014-039-M
85014-039-S
85014-051-4L
85014-051-5L
85014-051-EL
85014-051-L
85014-051-LL
85014-051-M
85014-051-S
85014-117-4L
85014-117-5L
85014-117-EL
85014-117-L
85014-117-LL
85014-117-M
85014-117-S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Color Details Garment length
(cm)
Size Quantity

₹ 4,234.00

2 Piece(s) 10 Day(s) or more Blue 55 126 27 Blue gray 80 4L 1 pc.

₹ 4,234.00

2 Piece(s) 10 Day(s) or more Blue 57 130 27 Blue gray 81 5L 1 pc.

₹ 3,736.00

2 Piece(s) 10 Day(s) or more Blue 53 122 26 Blue gray 78 EL 1 pc.

₹ 3,580.00

2 Piece(s) 10 Day(s) or more Blue 49 114 25 Blue gray 75 L 1 pc.

₹ 3,580.00

2 Piece(s) 10 Day(s) or more Blue 51 118 26 Blue gray 78 LL 1 pc.

₹ 3,580.00

2 Piece(s) 10 Day(s) or more Blue 47 110 24 Blue gray 73 M 1 pc.

₹ 3,580.00

2 Piece(s) 10 Day(s) or more Blue 45 106 23 Blue gray 71 S 1 pc.

₹ 4,234.00

2 Piece(s) 10 Day(s) or more Green 55 126 27 Earth green 80 4L 1 pc.

₹ 4,234.00

2 Piece(s) 10 Day(s) or more Green 57 130 27 Earth green 81 5L 1 pc.

₹ 3,736.00

2 Piece(s) 10 Day(s) or more Green 53 122 26 Earth green 78 EL 1 pc.

₹ 3,580.00

2 Piece(s) 10 Day(s) or more Green 49 114 25 Earth green 75 L 1 pc.

₹ 3,580.00

2 Piece(s) 10 Day(s) or more Green 51 118 26 Earth green 78 LL 1 pc.

₹ 3,580.00

2 Piece(s) 10 Day(s) or more Green 47 110 24 Earth green 73 M 1 pc.

₹ 3,580.00

2 Piece(s) 10 Day(s) or more Green 45 106 23 Earth green 71 S 1 pc.

₹ 4,234.00

2 Piece(s) 10 Day(s) or more Blue 55 126 27 Indigo blue 80 4L 1 pc.

₹ 4,234.00

2 Piece(s) 10 Day(s) or more Blue 57 130 27 Indigo blue 81 5L 1 pc.

₹ 3,736.00

2 Piece(s) 10 Day(s) or more Blue 53 122 26 Indigo blue 78 EL 1 pc.

₹ 3,580.00

2 Piece(s) 10 Day(s) or more Blue 49 114 25 Indigo blue 75 L 1 pc.

₹ 3,580.00

2 Piece(s) 10 Day(s) or more Blue 51 118 26 Indigo blue 78 LL 1 pc.

₹ 3,580.00

2 Piece(s) 10 Day(s) or more Blue 47 110 24 Indigo blue 73 M 1 pc.

₹ 3,580.00

2 Piece(s) 10 Day(s) or more Blue 45 106 23 Indigo blue 71 S 1 pc.

₹ 4,234.00

2 Piece(s) 10 Day(s) or more Gray 55 126 27 Ash 80 4L 1 pc.

₹ 4,234.00

2 Piece(s) 10 Day(s) or more Gray 57 130 27 Ash 81 5L 1 pc.

₹ 3,736.00

2 Piece(s) 10 Day(s) or more Gray 53 122 26 Ash 78 EL 1 pc.

₹ 3,580.00

2 Piece(s) 10 Day(s) or more Gray 49 114 25 Ash 75 L 1 pc.

₹ 3,580.00

2 Piece(s) 10 Day(s) or more Gray 51 118 26 Ash 78 LL 1 pc.

₹ 3,580.00

2 Piece(s) 10 Day(s) or more Gray 47 110 24 Ash 73 M 1 pc.

₹ 3,580.00

2 Piece(s) 10 Day(s) or more Gray 45 106 23 Ash 71 S 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1