(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Please note that the MISUMI Pune office and warehouse will be closed on November 20th due to the state election.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Eco-Friendly Sweat-Absorbing Quick-Drying Long-Sleeve Blouson

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 5,524.00 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
84700-011-4L
84700-011-5L
84700-011-EL
84700-011-L
84700-011-LL
84700-011-M
84700-011-S
84700-011-SS
84700-012-4L
84700-012-5L
84700-012-EL
84700-012-L
84700-012-LL
84700-012-M
84700-012-S
84700-012-SS
84700-036-4L
84700-036-5L
84700-036-EL
84700-036-L
84700-036-LL
84700-036-M
84700-036-S
84700-036-SS
84700-039-4L
84700-039-5L
84700-039-EL
84700-039-L
84700-039-LL
84700-039-M
84700-039-S
84700-039-SS
84700-080-4L
84700-080-5L
84700-080-EL
84700-080-L
84700-080-LL
84700-080-M
84700-080-S
84700-080-SS
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Color Details Garment length
(cm)
Size

₹ 6,566.00

2 Piece(s) 10 Day(s) or more Navy Blue 57 132 60 Navy 70 4L

₹ 6,566.00

2 Piece(s) 10 Day(s) or more Navy Blue 61 140 60 Navy 72 5L

₹ 5,680.00

2 Piece(s) 10 Day(s) or more Navy Blue 55 128 59 Navy 70 EL

₹ 5,524.00

2 Piece(s) 10 Day(s) or more Navy Blue 51 120 57 Navy 66 L

₹ 5,524.00

2 Piece(s) 10 Day(s) or more Navy Blue 53 124 59 Navy 68 LL

₹ 5,524.00

2 Piece(s) 10 Day(s) or more Navy Blue 49 116 55 Navy 64 M

₹ 5,524.00

2 Piece(s) 10 Day(s) or more Navy Blue 47 112 53 Navy 62 S

₹ 5,524.00

2 Piece(s) 10 Day(s) or more Navy Blue 45 108 51 Navy 60 SS

₹ 6,566.00

2 Piece(s) 10 Day(s) or more Green 57 132 60 Green 70 4L

₹ 6,566.00

2 Piece(s) 10 Day(s) or more Green 61 140 60 Green 72 5L

₹ 5,680.00

2 Piece(s) 10 Day(s) or more Green 55 128 59 Green 70 EL

₹ 5,524.00

2 Piece(s) 10 Day(s) or more Green 51 120 57 Green 66 L

₹ 5,524.00

2 Piece(s) 10 Day(s) or more Green 53 124 59 Green 68 LL

₹ 5,524.00

2 Piece(s) 10 Day(s) or more Green 49 116 55 Green 64 M

₹ 5,524.00

2 Piece(s) 10 Day(s) or more Green 47 112 53 Green 62 S

₹ 5,524.00

2 Piece(s) 10 Day(s) or more Green 45 108 51 Green 60 SS

₹ 6,566.00

2 Piece(s) 10 Day(s) or more Gray 57 132 60 Silver 70 4L

₹ 6,566.00

2 Piece(s) 10 Day(s) or more Gray 61 140 60 Silver 72 5L

₹ 5,680.00

2 Piece(s) 10 Day(s) or more Gray 55 128 59 Silver 70 EL

₹ 5,524.00

2 Piece(s) 10 Day(s) or more Gray 51 120 57 Silver 66 L

₹ 5,524.00

2 Piece(s) 10 Day(s) or more Gray 53 124 59 Silver 68 LL

₹ 5,524.00

2 Piece(s) 10 Day(s) or more Gray 49 116 55 Silver 64 M

₹ 5,524.00

2 Piece(s) 10 Day(s) or more Gray 47 112 53 Silver 62 S

₹ 5,524.00

2 Piece(s) 10 Day(s) or more Gray 45 108 51 Silver 60 SS

₹ 6,566.00

2 Piece(s) 10 Day(s) or more Green 57 132 60 Earth green 70 4L

₹ 6,566.00

2 Piece(s) 10 Day(s) or more Green 61 140 60 Earth green 72 5L

₹ 5,680.00

2 Piece(s) 10 Day(s) or more Green 55 128 59 Earth green 70 EL

₹ 5,524.00

2 Piece(s) 10 Day(s) or more Green 51 120 57 Earth green 66 L

₹ 5,524.00

2 Piece(s) 10 Day(s) or more Green 53 124 59 Earth green 68 LL

₹ 5,524.00

2 Piece(s) 10 Day(s) or more Green 49 116 55 Earth green 64 M

₹ 5,524.00

2 Piece(s) 10 Day(s) or more Green 47 112 53 Earth green 62 S

₹ 5,524.00

2 Piece(s) 10 Day(s) or more Green 45 108 51 Earth green 60 SS

₹ 6,566.00

2 Piece(s) 10 Day(s) or more Blue 57 132 60 Royal blue 70 4L

₹ 6,566.00

2 Piece(s) 10 Day(s) or more Blue 61 140 60 Royal blue 72 5L

₹ 5,680.00

2 Piece(s) 10 Day(s) or more Blue 55 128 59 Royal blue 70 EL

₹ 5,524.00

2 Piece(s) 10 Day(s) or more Blue 51 120 57 Royal blue 66 L

₹ 5,524.00

2 Piece(s) 10 Day(s) or more Blue 53 124 59 Royal blue 68 LL

₹ 5,524.00

2 Piece(s) 10 Day(s) or more Blue 49 116 55 Royal blue 64 M

₹ 5,524.00

2 Piece(s) 10 Day(s) or more Blue 47 112 53 Royal blue 62 S

₹ 5,524.00

2 Piece(s) 10 Day(s) or more Blue 45 108 51 Royal blue 60 SS

Basic Specifications

  • Commodity Classification
    Jacket
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    80% polyester, 20% cotton
  • Pocket
    Holds a field notebook
  • Functionality
    Sweat-absorbing and quick-drying
  • Material
    Aqua Dry C+ tropical

Product Description

Choose according to the workplace.
· Choose by color.
· Work in comfort thanks to the sweat-absorbing and quick-drying material.
· Men and women's matching uniforms for light work, such as the manufacturing or transportation industries.
· The use of "Aqua Dry C+", known for its light comfort and excellent sweat-absorbing and quick-drying properties, reduces the stickiness and discomfort associated with perspiration.
[Features]
· Back cross-stitching
· Name on back
· Mesh back
· Pocket for storing a mobile phone
· Inner pocket
· Left sleeve pen holder
· Norfolk pleats
· Elbow pleats
· Coin pocket on right side
· Cuff double dot buttons
· Buttons with original design

Part Number
84700-011-4L
84700-011-5L
84700-011-EL
84700-011-L
84700-011-LL
84700-011-M
84700-011-S
84700-011-SS
84700-012-4L
84700-012-5L
84700-012-EL
84700-012-L
84700-012-LL
84700-012-M
84700-012-S
84700-012-SS
84700-036-4L
84700-036-5L
84700-036-EL
84700-036-L
84700-036-LL
84700-036-M
84700-036-S
84700-036-SS
84700-039-4L
84700-039-5L
84700-039-EL
84700-039-L
84700-039-LL
84700-039-M
84700-039-S
84700-039-SS
84700-080-4L
84700-080-5L
84700-080-EL
84700-080-L
84700-080-LL
84700-080-M
84700-080-S
84700-080-SS
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Color Details Garment length
(cm)
Size

₹ 6,566.00

2 Piece(s) 10 Day(s) or more Navy Blue 57 132 60 Navy 70 4L

₹ 6,566.00

2 Piece(s) 10 Day(s) or more Navy Blue 61 140 60 Navy 72 5L

₹ 5,680.00

2 Piece(s) 10 Day(s) or more Navy Blue 55 128 59 Navy 70 EL

₹ 5,524.00

2 Piece(s) 10 Day(s) or more Navy Blue 51 120 57 Navy 66 L

₹ 5,524.00

2 Piece(s) 10 Day(s) or more Navy Blue 53 124 59 Navy 68 LL

₹ 5,524.00

2 Piece(s) 10 Day(s) or more Navy Blue 49 116 55 Navy 64 M

₹ 5,524.00

2 Piece(s) 10 Day(s) or more Navy Blue 47 112 53 Navy 62 S

₹ 5,524.00

2 Piece(s) 10 Day(s) or more Navy Blue 45 108 51 Navy 60 SS

₹ 6,566.00

2 Piece(s) 10 Day(s) or more Green 57 132 60 Green 70 4L

₹ 6,566.00

2 Piece(s) 10 Day(s) or more Green 61 140 60 Green 72 5L

₹ 5,680.00

2 Piece(s) 10 Day(s) or more Green 55 128 59 Green 70 EL

₹ 5,524.00

2 Piece(s) 10 Day(s) or more Green 51 120 57 Green 66 L

₹ 5,524.00

2 Piece(s) 10 Day(s) or more Green 53 124 59 Green 68 LL

₹ 5,524.00

2 Piece(s) 10 Day(s) or more Green 49 116 55 Green 64 M

₹ 5,524.00

2 Piece(s) 10 Day(s) or more Green 47 112 53 Green 62 S

₹ 5,524.00

2 Piece(s) 10 Day(s) or more Green 45 108 51 Green 60 SS

₹ 6,566.00

2 Piece(s) 10 Day(s) or more Gray 57 132 60 Silver 70 4L

₹ 6,566.00

2 Piece(s) 10 Day(s) or more Gray 61 140 60 Silver 72 5L

₹ 5,680.00

2 Piece(s) 10 Day(s) or more Gray 55 128 59 Silver 70 EL

₹ 5,524.00

2 Piece(s) 10 Day(s) or more Gray 51 120 57 Silver 66 L

₹ 5,524.00

2 Piece(s) 10 Day(s) or more Gray 53 124 59 Silver 68 LL

₹ 5,524.00

2 Piece(s) 10 Day(s) or more Gray 49 116 55 Silver 64 M

₹ 5,524.00

2 Piece(s) 10 Day(s) or more Gray 47 112 53 Silver 62 S

₹ 5,524.00

2 Piece(s) 10 Day(s) or more Gray 45 108 51 Silver 60 SS

₹ 6,566.00

2 Piece(s) 10 Day(s) or more Green 57 132 60 Earth green 70 4L

₹ 6,566.00

2 Piece(s) 10 Day(s) or more Green 61 140 60 Earth green 72 5L

₹ 5,680.00

2 Piece(s) 10 Day(s) or more Green 55 128 59 Earth green 70 EL

₹ 5,524.00

2 Piece(s) 10 Day(s) or more Green 51 120 57 Earth green 66 L

₹ 5,524.00

2 Piece(s) 10 Day(s) or more Green 53 124 59 Earth green 68 LL

₹ 5,524.00

2 Piece(s) 10 Day(s) or more Green 49 116 55 Earth green 64 M

₹ 5,524.00

2 Piece(s) 10 Day(s) or more Green 47 112 53 Earth green 62 S

₹ 5,524.00

2 Piece(s) 10 Day(s) or more Green 45 108 51 Earth green 60 SS

₹ 6,566.00

2 Piece(s) 10 Day(s) or more Blue 57 132 60 Royal blue 70 4L

₹ 6,566.00

2 Piece(s) 10 Day(s) or more Blue 61 140 60 Royal blue 72 5L

₹ 5,680.00

2 Piece(s) 10 Day(s) or more Blue 55 128 59 Royal blue 70 EL

₹ 5,524.00

2 Piece(s) 10 Day(s) or more Blue 51 120 57 Royal blue 66 L

₹ 5,524.00

2 Piece(s) 10 Day(s) or more Blue 53 124 59 Royal blue 68 LL

₹ 5,524.00

2 Piece(s) 10 Day(s) or more Blue 49 116 55 Royal blue 64 M

₹ 5,524.00

2 Piece(s) 10 Day(s) or more Blue 47 112 53 Royal blue 62 S

₹ 5,524.00

2 Piece(s) 10 Day(s) or more Blue 45 108 51 Royal blue 60 SS

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon