(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Eco-Friendly Highly Anti-Static Double-Pleated Pants

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 4,778.00 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
84401-016-4L
84401-016-EL
84401-016-L
84401-016-LL
84401-016-M
84401-016-S
84401-036-4L
84401-036-EL
84401-036-L
84401-036-LL
84401-036-M
84401-036-S
84401-104-4L
84401-104-EL
84401-104-L
84401-104-LL
84401-104-M
84401-104-S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Inseam
(cm)
Waist
(cm)
Color Details Size Quantity

₹ 5,664.00

2 Piece(s) 10 Day(s) or more Blue 75 107 to 118 Light blue 4L 1 pc.

₹ 4,934.00

2 Piece(s) 10 Day(s) or more Blue 75 95 to 106 Light blue EL 1 pc.

₹ 4,778.00

2 Piece(s) 10 Day(s) or more Blue 78 83 to 88 Light blue L 1 pc.

₹ 4,778.00

2 Piece(s) 10 Day(s) or more Blue 78 89 to 94 Light blue LL 1 pc.

₹ 4,778.00

2 Piece(s) 10 Day(s) or more Blue 78 77 to 82 Light blue M 1 pc.

₹ 4,778.00

2 Piece(s) 10 Day(s) or more Blue 78 70 to 76 Light blue S 1 pc.

₹ 5,664.00

2 Piece(s) 10 Day(s) or more Gray 75 107 to 118 Silver 4L 1 pc.

₹ 4,934.00

2 Piece(s) 10 Day(s) or more Gray 75 95 to 106 Silver EL 1 pc.

₹ 4,778.00

2 Piece(s) 10 Day(s) or more Gray 78 83 to 88 Silver L 1 pc.

₹ 4,778.00

2 Piece(s) 10 Day(s) or more Gray 78 89 to 94 Silver LL 1 pc.

₹ 4,778.00

2 Piece(s) 10 Day(s) or more Gray 78 77 to 82 Silver M 1 pc.

₹ 4,778.00

2 Piece(s) 10 Day(s) or more Gray 78 70 to 76 Silver S 1 pc.

₹ 5,664.00

2 Piece(s) 12 Day(s) or more Green 75 107 to 118 Spray green 4L 1 pc.

₹ 4,934.00

2 Piece(s) 12 Day(s) or more Green 75 95 to 106 Spray green EL 1 pc.

₹ 4,778.00

2 Piece(s) 12 Day(s) or more Green 78 83 to 88 Spray green L 1 pc.

₹ 4,778.00

2 Piece(s) 12 Day(s) or more Green 78 89 to 94 Spray green LL 1 pc.

₹ 4,778.00

2 Piece(s) 12 Day(s) or more Green 78 77 to 82 Spray green M 1 pc.

₹ 4,778.00

2 Piece(s) 12 Day(s) or more Green 78 70 to 76 Spray green S 1 pc.

Basic Specifications

  • Commodity Classification
    Pants
  • Season
    Spring and summer
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Mixing Ratio
    100% polyester
  • Functionality
    Low linting
  • Material
    ECOPET highly anti-static summer twill
  • Standard details
    Complies with JIS T8118
  • Quantity
    1 pc.

Product Description

A highly anti-static eco-friendly uniform that complies with the IEC standards for the manufacturing industry.
[Features]
· Conductive fibers placed in the surface of the fabric in a grid pattern keeps the surface resistance value of the clothing to 1.0 × 10¹² or less, to produce a product that complies with the IEC (International Electrotechnical Commission).
· Recommended for wearing on assembly lines, etc. in factories that handle precision equipment, such as weak currents or semiconductors.
· Sewn logo.
· Eco-mark.

Part Number
84401-016-4L
84401-016-EL
84401-016-L
84401-016-LL
84401-016-M
84401-016-S
84401-036-4L
84401-036-EL
84401-036-L
84401-036-LL
84401-036-M
84401-036-S
84401-104-4L
84401-104-EL
84401-104-L
84401-104-LL
84401-104-M
84401-104-S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Inseam
(cm)
Waist
(cm)
Color Details Size Quantity

₹ 5,664.00

2 Piece(s) 10 Day(s) or more Blue 75 107 to 118 Light blue 4L 1 pc.

₹ 4,934.00

2 Piece(s) 10 Day(s) or more Blue 75 95 to 106 Light blue EL 1 pc.

₹ 4,778.00

2 Piece(s) 10 Day(s) or more Blue 78 83 to 88 Light blue L 1 pc.

₹ 4,778.00

2 Piece(s) 10 Day(s) or more Blue 78 89 to 94 Light blue LL 1 pc.

₹ 4,778.00

2 Piece(s) 10 Day(s) or more Blue 78 77 to 82 Light blue M 1 pc.

₹ 4,778.00

2 Piece(s) 10 Day(s) or more Blue 78 70 to 76 Light blue S 1 pc.

₹ 5,664.00

2 Piece(s) 10 Day(s) or more Gray 75 107 to 118 Silver 4L 1 pc.

₹ 4,934.00

2 Piece(s) 10 Day(s) or more Gray 75 95 to 106 Silver EL 1 pc.

₹ 4,778.00

2 Piece(s) 10 Day(s) or more Gray 78 83 to 88 Silver L 1 pc.

₹ 4,778.00

2 Piece(s) 10 Day(s) or more Gray 78 89 to 94 Silver LL 1 pc.

₹ 4,778.00

2 Piece(s) 10 Day(s) or more Gray 78 77 to 82 Silver M 1 pc.

₹ 4,778.00

2 Piece(s) 10 Day(s) or more Gray 78 70 to 76 Silver S 1 pc.

₹ 5,664.00

2 Piece(s) 12 Day(s) or more Green 75 107 to 118 Spray green 4L 1 pc.

₹ 4,934.00

2 Piece(s) 12 Day(s) or more Green 75 95 to 106 Spray green EL 1 pc.

₹ 4,778.00

2 Piece(s) 12 Day(s) or more Green 78 83 to 88 Spray green L 1 pc.

₹ 4,778.00

2 Piece(s) 12 Day(s) or more Green 78 89 to 94 Spray green LL 1 pc.

₹ 4,778.00

2 Piece(s) 12 Day(s) or more Green 78 77 to 82 Spray green M 1 pc.

₹ 4,778.00

2 Piece(s) 12 Day(s) or more Green 78 70 to 76 Spray green S 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon