(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Eco-Friendly Low-Lint Anti-Static Long-Sleeve Blouson

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 5,960.00 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
84300-016-4L
84300-016-5L
84300-016-EL
84300-016-L
84300-016-LL
84300-016-M
84300-016-S
84300-016-SS
84300-036-4L
84300-036-5L
84300-036-M
84300-036-S
84300-036-SS
84300-104-4L
84300-104-5L
84300-104-EL
84300-104-L
84300-104-LL
84300-104-M
84300-104-S
84300-104-SS
84300-129-4L
84300-129-5L
84300-129-EL
84300-129-L
84300-129-LL
84300-129-M
84300-129-S
84300-129-SS
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Chest measurement
(cm)
Sleeve Length
(cm)
Color Details Garment length
(cm)
Size Quantity

₹ 7,079.00

2 Piece(s) 10 Day(s) or more Blue 132 88.5 Light blue 70 4L 1 pc.

₹ 7,079.00

2 Piece(s) 10 Day(s) or more Blue 140 90.5 Light blue 72 5L 1 pc.

₹ 6,115.00

2 Piece(s) 10 Day(s) or more Blue 128 86.5 Light blue 70 EL 1 pc.

₹ 5,960.00

2 Piece(s) 10 Day(s) or more Blue 120 82.5 Light blue 66 L 1 pc.

₹ 5,960.00

2 Piece(s) 10 Day(s) or more Blue 124 85.5 Light blue 68 LL 1 pc.

₹ 5,960.00

2 Piece(s) 10 Day(s) or more Blue 116 79.5 Light blue 64 M 1 pc.

₹ 5,960.00

2 Piece(s) 10 Day(s) or more Blue 112 76.5 Light blue 62 S 1 pc.

₹ 5,960.00

2 Piece(s) 10 Day(s) or more Blue 108 73.5 Light blue 60 SS 1 pc.

₹ 7,079.00

2 Piece(s) 10 Day(s) or more Gray 132 88.5 Silver 70 4L 1 pc.

₹ 7,079.00

2 Piece(s) 10 Day(s) or more Gray 140 90.5 Silver 72 5L 1 pc.

₹ 5,960.00

2 Piece(s) 10 Day(s) or more Gray 116 79.5 Silver 64 M 1 pc.

₹ 5,960.00

2 Piece(s) 10 Day(s) or more Gray 112 76.5 Silver 62 S 1 pc.

₹ 5,960.00

2 Piece(s) 10 Day(s) or more Gray 108 73.5 Silver 60 SS 1 pc.

₹ 7,079.00

2 Piece(s) 12 Day(s) or more Green 132 88.5 Spray green 70 4L 1 pc.

₹ 7,079.00

2 Piece(s) 12 Day(s) or more Green 140 90.5 Spray green 72 5L 1 pc.

₹ 6,115.00

2 Piece(s) 12 Day(s) or more Green 128 86.5 Spray green 70 EL 1 pc.

₹ 5,960.00

2 Piece(s) 12 Day(s) or more Green 120 82.5 Spray green 66 L 1 pc.

₹ 5,960.00

2 Piece(s) 12 Day(s) or more Green 124 85.5 Spray green 68 LL 1 pc.

₹ 5,960.00

2 Piece(s) 12 Day(s) or more Green 116 79.5 Spray green 64 M 1 pc.

₹ 5,960.00

2 Piece(s) 12 Day(s) or more Green 112 76.5 Spray green 62 S 1 pc.

₹ 5,960.00

2 Piece(s) 12 Day(s) or more Green 108 73.5 Spray green 60 SS 1 pc.

₹ 7,079.00

2 Piece(s) 10 Day(s) or more Red 132 88.5 Rose pink 70 4L 1 pc.

₹ 7,079.00

2 Piece(s) 10 Day(s) or more Red 140 90.5 Rose pink 72 5L 1 pc.

₹ 6,115.00

2 Piece(s) 10 Day(s) or more Red 128 86.5 Rose pink 70 EL 1 pc.

₹ 5,960.00

2 Piece(s) 10 Day(s) or more Red 120 82.5 Rose pink 66 L 1 pc.

₹ 5,960.00

2 Piece(s) 10 Day(s) or more Red 124 85.5 Rose pink 68 LL 1 pc.

₹ 5,960.00

2 Piece(s) 10 Day(s) or more Red 116 79.5 Rose pink 64 M 1 pc.

₹ 5,960.00

2 Piece(s) 10 Day(s) or more Red 112 76.5 Rose pink 62 S 1 pc.

₹ 5,960.00

2 Piece(s) 10 Day(s) or more Red 108 73.5 Rose pink 60 SS 1 pc.

Basic Specifications

  • Commodity Classification
    Jacket
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Mixing Ratio
    100% polyester
  • Pocket
    Holds a field notebook
  • Functionality
    Low-lint, stain-resistant, sweat-absorbing and quick-drying
  • Material
    Aqua Dry tropical
  • Standard details
    Complies with JIS T8118
  • Quantity
    1 pc.

Product Description

Multi-functional and low-lint uniform.
[Features]
· In delicate workplaces where even a little dust or dirt can interfere with the work, the perfect uniform is needed.
· This serious is not just about the material. It is also about a high level of functionality, including reducing lint generation and a stain-resistant finish / anti-static functionality / chemical recycling.
· Pocket for storing a mobile phone.
· Interior pocket.
· Loop on collar.
· Eco-mark.
· Sewn logo.
· Left sleeve pen holder.
· Sewing specifications (low-lint specification).

Part Number
84300-016-4L
84300-016-5L
84300-016-EL
84300-016-L
84300-016-LL
84300-016-M
84300-016-S
84300-016-SS
84300-036-4L
84300-036-5L
84300-036-M
84300-036-S
84300-036-SS
84300-104-4L
84300-104-5L
84300-104-EL
84300-104-L
84300-104-LL
84300-104-M
84300-104-S
84300-104-SS
84300-129-4L
84300-129-5L
84300-129-EL
84300-129-L
84300-129-LL
84300-129-M
84300-129-S
84300-129-SS
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Chest measurement
(cm)
Sleeve Length
(cm)
Color Details Garment length
(cm)
Size Quantity

₹ 7,079.00

2 Piece(s) 10 Day(s) or more Blue 132 88.5 Light blue 70 4L 1 pc.

₹ 7,079.00

2 Piece(s) 10 Day(s) or more Blue 140 90.5 Light blue 72 5L 1 pc.

₹ 6,115.00

2 Piece(s) 10 Day(s) or more Blue 128 86.5 Light blue 70 EL 1 pc.

₹ 5,960.00

2 Piece(s) 10 Day(s) or more Blue 120 82.5 Light blue 66 L 1 pc.

₹ 5,960.00

2 Piece(s) 10 Day(s) or more Blue 124 85.5 Light blue 68 LL 1 pc.

₹ 5,960.00

2 Piece(s) 10 Day(s) or more Blue 116 79.5 Light blue 64 M 1 pc.

₹ 5,960.00

2 Piece(s) 10 Day(s) or more Blue 112 76.5 Light blue 62 S 1 pc.

₹ 5,960.00

2 Piece(s) 10 Day(s) or more Blue 108 73.5 Light blue 60 SS 1 pc.

₹ 7,079.00

2 Piece(s) 10 Day(s) or more Gray 132 88.5 Silver 70 4L 1 pc.

₹ 7,079.00

2 Piece(s) 10 Day(s) or more Gray 140 90.5 Silver 72 5L 1 pc.

₹ 5,960.00

2 Piece(s) 10 Day(s) or more Gray 116 79.5 Silver 64 M 1 pc.

₹ 5,960.00

2 Piece(s) 10 Day(s) or more Gray 112 76.5 Silver 62 S 1 pc.

₹ 5,960.00

2 Piece(s) 10 Day(s) or more Gray 108 73.5 Silver 60 SS 1 pc.

₹ 7,079.00

2 Piece(s) 12 Day(s) or more Green 132 88.5 Spray green 70 4L 1 pc.

₹ 7,079.00

2 Piece(s) 12 Day(s) or more Green 140 90.5 Spray green 72 5L 1 pc.

₹ 6,115.00

2 Piece(s) 12 Day(s) or more Green 128 86.5 Spray green 70 EL 1 pc.

₹ 5,960.00

2 Piece(s) 12 Day(s) or more Green 120 82.5 Spray green 66 L 1 pc.

₹ 5,960.00

2 Piece(s) 12 Day(s) or more Green 124 85.5 Spray green 68 LL 1 pc.

₹ 5,960.00

2 Piece(s) 12 Day(s) or more Green 116 79.5 Spray green 64 M 1 pc.

₹ 5,960.00

2 Piece(s) 12 Day(s) or more Green 112 76.5 Spray green 62 S 1 pc.

₹ 5,960.00

2 Piece(s) 12 Day(s) or more Green 108 73.5 Spray green 60 SS 1 pc.

₹ 7,079.00

2 Piece(s) 10 Day(s) or more Red 132 88.5 Rose pink 70 4L 1 pc.

₹ 7,079.00

2 Piece(s) 10 Day(s) or more Red 140 90.5 Rose pink 72 5L 1 pc.

₹ 6,115.00

2 Piece(s) 10 Day(s) or more Red 128 86.5 Rose pink 70 EL 1 pc.

₹ 5,960.00

2 Piece(s) 10 Day(s) or more Red 120 82.5 Rose pink 66 L 1 pc.

₹ 5,960.00

2 Piece(s) 10 Day(s) or more Red 124 85.5 Rose pink 68 LL 1 pc.

₹ 5,960.00

2 Piece(s) 10 Day(s) or more Red 116 79.5 Rose pink 64 M 1 pc.

₹ 5,960.00

2 Piece(s) 10 Day(s) or more Red 112 76.5 Rose pink 62 S 1 pc.

₹ 5,960.00

2 Piece(s) 10 Day(s) or more Red 108 73.5 Rose pink 60 SS 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1