(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Stretch Short-Sleeve Shirt

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 4,046.00 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
84214-011-4L
84214-011-5L
84214-011-EL
84214-011-L
84214-011-LL
84214-011-M
84214-011-S
84214-017-4L
84214-017-5L
84214-017-EL
84214-017-L
84214-017-LL
84214-017-M
84214-017-S
84214-039-4L
84214-039-5L
84214-039-EL
84214-039-L
84214-039-LL
84214-039-M
84214-039-S
84214-130-4L
84214-130-5L
84214-130-EL
84214-130-L
84214-130-LL
84214-130-M
84214-130-S
84214-131-4L
84214-131-5L
84214-131-EL
84214-131-L
84214-131-LL
84214-131-M
84214-131-S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Color Details Garment length
(cm)
Size Quantity

₹ 4,794.00

2 Piece(s) 10 Day(s) or more Navy Blue 55 126 27 Navy 80 4L 1 pc.

₹ 4,794.00

2 Piece(s) 10 Day(s) or more Navy Blue 57 130 27 Navy 81 5L 1 pc.

₹ 4,202.00

2 Piece(s) 10 Day(s) or more Navy Blue 53 122 26 Navy 78 EL 1 pc.

₹ 4,046.00

2 Piece(s) 10 Day(s) or more Navy Blue 49 114 25 Navy 75 L 1 pc.

₹ 4,046.00

2 Piece(s) 10 Day(s) or more Navy Blue 51 118 26 Navy 78 LL 1 pc.

₹ 4,046.00

2 Piece(s) 10 Day(s) or more Navy Blue 47 110 24 Navy 73 M 1 pc.

₹ 4,046.00

2 Piece(s) 10 Day(s) or more Navy Blue 45 106 23 Navy 71 S 1 pc.

₹ 4,794.00

2 Piece(s) 10 Day(s) or more White 55 126 27 Ivory 80 4L 1 pc.

₹ 4,794.00

2 Piece(s) 10 Day(s) or more White 57 130 27 Ivory 81 5L 1 pc.

₹ 4,202.00

2 Piece(s) 10 Day(s) or more White 53 122 26 Ivory 78 EL 1 pc.

₹ 4,046.00

2 Piece(s) 10 Day(s) or more White 49 114 25 Ivory 75 L 1 pc.

₹ 4,046.00

2 Piece(s) 10 Day(s) or more White 51 118 26 Ivory 78 LL 1 pc.

₹ 4,046.00

2 Piece(s) 10 Day(s) or more White 47 110 24 Ivory 73 M 1 pc.

₹ 4,046.00

2 Piece(s) 10 Day(s) or more White 45 106 23 Ivory 71 S 1 pc.

₹ 4,794.00

2 Piece(s) 10 Day(s) or more Green 55 126 27 Earth green 80 4L 1 pc.

₹ 4,794.00

2 Piece(s) 10 Day(s) or more Green 57 130 27 Earth green 81 5L 1 pc.

₹ 4,202.00

2 Piece(s) 10 Day(s) or more Green 53 122 26 Earth green 78 EL 1 pc.

₹ 4,046.00

2 Piece(s) 10 Day(s) or more Green 49 114 25 Earth green 75 L 1 pc.

₹ 4,046.00

2 Piece(s) 10 Day(s) or more Green 51 118 26 Earth green 78 LL 1 pc.

₹ 4,046.00

2 Piece(s) 10 Day(s) or more Green 47 110 24 Earth green 73 M 1 pc.

₹ 4,046.00

2 Piece(s) 10 Day(s) or more Green 45 106 23 Earth green 71 S 1 pc.

₹ 4,794.00

2 Piece(s) 10 Day(s) or more Gray 55 126 27 Silver gray 80 4L 1 pc.

₹ 4,794.00

2 Piece(s) 10 Day(s) or more Gray 57 130 27 Silver gray 81 5L 1 pc.

₹ 4,202.00

2 Piece(s) 10 Day(s) or more Gray 53 122 26 Silver gray 78 EL 1 pc.

₹ 4,046.00

2 Piece(s) 10 Day(s) or more Gray 49 114 25 Silver gray 75 L 1 pc.

₹ 4,046.00

2 Piece(s) 10 Day(s) or more Gray 51 118 26 Silver gray 78 LL 1 pc.

₹ 4,046.00

2 Piece(s) 10 Day(s) or more Gray 47 110 24 Silver gray 73 M 1 pc.

₹ 4,046.00

2 Piece(s) 10 Day(s) or more Gray 45 106 23 Silver gray 71 S 1 pc.

₹ 4,794.00

2 Piece(s) 10 Day(s) or more Black 55 126 27 Chic black 80 4L 1 pc.

₹ 4,794.00

2 Piece(s) 10 Day(s) or more Black 57 130 27 Chic black 81 5L 1 pc.

₹ 4,202.00

2 Piece(s) 10 Day(s) or more Black 53 122 26 Chic black 78 EL 1 pc.

₹ 4,046.00

2 Piece(s) 10 Day(s) or more Black 49 114 25 Chic black 75 L 1 pc.

₹ 4,046.00

2 Piece(s) 10 Day(s) or more Black 51 118 26 Chic black 78 LL 1 pc.

₹ 4,046.00

2 Piece(s) 10 Day(s) or more Black 47 110 24 Chic black 73 M 1 pc.

₹ 4,046.00

2 Piece(s) 10 Day(s) or more Black 45 106 23 Chic black 71 S 1 pc.

Basic Specifications

  • Commodity Classification
    Working Shirt
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Mixing Ratio
    100% cotton
  • Pocket
    Holds a field notebook
  • Functionality
    Stretch, easy care
  • Material
    Summer twill
  • Quantity
    1 pc.

Product Description

Dress well with a strong, cool and casual style.
[Features]
· Gentle comfort thanks to the delicate feel of the 100% cotton.
· Features excellent easy case and a soft texture that resists wrinkles and shrinkage, with a shrinkproof and wrinkle-resistant finish.
· Name on back.
· Mesh back.
· Pocket for storing a mobile phone.
· Decorative buttons (chest pocket).
· Decorative buttons.
· Left sleeve pen holder.
· Sewn logo.
· Shirt collar band (mesh).

Part Number
84214-011-4L
84214-011-5L
84214-011-EL
84214-011-L
84214-011-LL
84214-011-M
84214-011-S
84214-017-4L
84214-017-5L
84214-017-EL
84214-017-L
84214-017-LL
84214-017-M
84214-017-S
84214-039-4L
84214-039-5L
84214-039-EL
84214-039-L
84214-039-LL
84214-039-M
84214-039-S
84214-130-4L
84214-130-5L
84214-130-EL
84214-130-L
84214-130-LL
84214-130-M
84214-130-S
84214-131-4L
84214-131-5L
84214-131-EL
84214-131-L
84214-131-LL
84214-131-M
84214-131-S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Color Details Garment length
(cm)
Size Quantity

₹ 4,794.00

2 Piece(s) 10 Day(s) or more Navy Blue 55 126 27 Navy 80 4L 1 pc.

₹ 4,794.00

2 Piece(s) 10 Day(s) or more Navy Blue 57 130 27 Navy 81 5L 1 pc.

₹ 4,202.00

2 Piece(s) 10 Day(s) or more Navy Blue 53 122 26 Navy 78 EL 1 pc.

₹ 4,046.00

2 Piece(s) 10 Day(s) or more Navy Blue 49 114 25 Navy 75 L 1 pc.

₹ 4,046.00

2 Piece(s) 10 Day(s) or more Navy Blue 51 118 26 Navy 78 LL 1 pc.

₹ 4,046.00

2 Piece(s) 10 Day(s) or more Navy Blue 47 110 24 Navy 73 M 1 pc.

₹ 4,046.00

2 Piece(s) 10 Day(s) or more Navy Blue 45 106 23 Navy 71 S 1 pc.

₹ 4,794.00

2 Piece(s) 10 Day(s) or more White 55 126 27 Ivory 80 4L 1 pc.

₹ 4,794.00

2 Piece(s) 10 Day(s) or more White 57 130 27 Ivory 81 5L 1 pc.

₹ 4,202.00

2 Piece(s) 10 Day(s) or more White 53 122 26 Ivory 78 EL 1 pc.

₹ 4,046.00

2 Piece(s) 10 Day(s) or more White 49 114 25 Ivory 75 L 1 pc.

₹ 4,046.00

2 Piece(s) 10 Day(s) or more White 51 118 26 Ivory 78 LL 1 pc.

₹ 4,046.00

2 Piece(s) 10 Day(s) or more White 47 110 24 Ivory 73 M 1 pc.

₹ 4,046.00

2 Piece(s) 10 Day(s) or more White 45 106 23 Ivory 71 S 1 pc.

₹ 4,794.00

2 Piece(s) 10 Day(s) or more Green 55 126 27 Earth green 80 4L 1 pc.

₹ 4,794.00

2 Piece(s) 10 Day(s) or more Green 57 130 27 Earth green 81 5L 1 pc.

₹ 4,202.00

2 Piece(s) 10 Day(s) or more Green 53 122 26 Earth green 78 EL 1 pc.

₹ 4,046.00

2 Piece(s) 10 Day(s) or more Green 49 114 25 Earth green 75 L 1 pc.

₹ 4,046.00

2 Piece(s) 10 Day(s) or more Green 51 118 26 Earth green 78 LL 1 pc.

₹ 4,046.00

2 Piece(s) 10 Day(s) or more Green 47 110 24 Earth green 73 M 1 pc.

₹ 4,046.00

2 Piece(s) 10 Day(s) or more Green 45 106 23 Earth green 71 S 1 pc.

₹ 4,794.00

2 Piece(s) 10 Day(s) or more Gray 55 126 27 Silver gray 80 4L 1 pc.

₹ 4,794.00

2 Piece(s) 10 Day(s) or more Gray 57 130 27 Silver gray 81 5L 1 pc.

₹ 4,202.00

2 Piece(s) 10 Day(s) or more Gray 53 122 26 Silver gray 78 EL 1 pc.

₹ 4,046.00

2 Piece(s) 10 Day(s) or more Gray 49 114 25 Silver gray 75 L 1 pc.

₹ 4,046.00

2 Piece(s) 10 Day(s) or more Gray 51 118 26 Silver gray 78 LL 1 pc.

₹ 4,046.00

2 Piece(s) 10 Day(s) or more Gray 47 110 24 Silver gray 73 M 1 pc.

₹ 4,046.00

2 Piece(s) 10 Day(s) or more Gray 45 106 23 Silver gray 71 S 1 pc.

₹ 4,794.00

2 Piece(s) 10 Day(s) or more Black 55 126 27 Chic black 80 4L 1 pc.

₹ 4,794.00

2 Piece(s) 10 Day(s) or more Black 57 130 27 Chic black 81 5L 1 pc.

₹ 4,202.00

2 Piece(s) 10 Day(s) or more Black 53 122 26 Chic black 78 EL 1 pc.

₹ 4,046.00

2 Piece(s) 10 Day(s) or more Black 49 114 25 Chic black 75 L 1 pc.

₹ 4,046.00

2 Piece(s) 10 Day(s) or more Black 51 118 26 Chic black 78 LL 1 pc.

₹ 4,046.00

2 Piece(s) 10 Day(s) or more Black 47 110 24 Chic black 73 M 1 pc.

₹ 4,046.00

2 Piece(s) 10 Day(s) or more Black 45 106 23 Chic black 71 S 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1