(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Please note that the MISUMI Pune office and warehouse will be closed on November 20th due to the state election.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Eco-Friendly 3 Value Long-Sleeve Shirt

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 4,685.00 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
84104-004-4L
84104-004-5L
84104-004-EL
84104-004-L
84104-004-LL
84104-004-M
84104-004-S
84104-004-SS
84104-025-4L
84104-025-5L
84104-025-EL
84104-025-L
84104-025-LL
84104-025-M
84104-025-S
84104-025-SS
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Color Details Garment length
(cm)
Size Quantity

₹ 5,555.00

2 Piece(s) 10 Day(s) or more Brown 57 132 60 Beige 70 4L 1 pc.

₹ 5,555.00

2 Piece(s) 10 Day(s) or more Brown 61 140 60 Beige 72 5L 1 pc.

₹ 4,840.00

2 Piece(s) 10 Day(s) or more Brown 55 128 59 Beige 70 EL 1 pc.

₹ 4,685.00

2 Piece(s) 10 Day(s) or more Brown 51 120 57 Beige 66 L 1 pc.

₹ 4,685.00

2 Piece(s) 10 Day(s) or more Brown 53 124 59 Beige 68 LL 1 pc.

₹ 4,685.00

2 Piece(s) 10 Day(s) or more Brown 49 116 55 Beige 64 M 1 pc.

₹ 4,685.00

2 Piece(s) 10 Day(s) or more Brown 47 112 53 Beige 62 S 1 pc.

₹ 4,685.00

2 Piece(s) 10 Day(s) or more Brown 45 108 51 Beige 60 SS 1 pc.

₹ 5,555.00

2 Piece(s) 10 Day(s) or more Blue 57 132 60 Light blue 70 4L 1 pc.

₹ 5,555.00

2 Piece(s) 10 Day(s) or more Blue 61 140 60 Light blue 72 5L 1 pc.

₹ 4,840.00

2 Piece(s) 10 Day(s) or more Blue 55 128 59 Light blue 70 EL 1 pc.

₹ 4,685.00

2 Piece(s) 10 Day(s) or more Blue 51 120 57 Light blue 66 L 1 pc.

₹ 4,685.00

2 Piece(s) 10 Day(s) or more Blue 53 124 59 Light blue 68 LL 1 pc.

₹ 4,685.00

2 Piece(s) 10 Day(s) or more Blue 49 116 55 Light blue 64 M 1 pc.

₹ 4,685.00

2 Piece(s) 10 Day(s) or more Blue 47 112 53 Light blue 62 S 1 pc.

₹ 4,685.00

2 Piece(s) 10 Day(s) or more Blue 45 108 51 Light blue 60 SS 1 pc.

Basic Specifications

  • Commodity Classification
    Working Shirt
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Mixing Ratio
    60% polyester, 40% cotton
  • Functionality
    Stain-resistant finish
  • Material
    Triple Value soft twill (mercerized)
  • Standard details
    Complies with JIS T8118
  • Quantity
    1 pc.

Product Description

"Three values" you will understand once you wear it (eco-friendly material / stain-resistant finish / anti-static functionality)
[Features]
· Workwear combining the 3 functions of a stain-resistant finish, compliance with the JIS anti-static standard, and the use of recycled polyester "After PET" as the material.
· The dirt that tends to happen in harsh work settings can easily be washed away in a home washing machine, which is extremely convenient.
· Name on back.
· Pocket for storing a mobile phone.
· Buttons with an exclusive design.
· Triple stitching.
· Sewn logo.
· Shirt collar band (mesh).

Part Number
84104-004-4L
84104-004-5L
84104-004-EL
84104-004-L
84104-004-LL
84104-004-M
84104-004-S
84104-004-SS
84104-025-4L
84104-025-5L
84104-025-EL
84104-025-L
84104-025-LL
84104-025-M
84104-025-S
84104-025-SS
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Color Details Garment length
(cm)
Size Quantity

₹ 5,555.00

2 Piece(s) 10 Day(s) or more Brown 57 132 60 Beige 70 4L 1 pc.

₹ 5,555.00

2 Piece(s) 10 Day(s) or more Brown 61 140 60 Beige 72 5L 1 pc.

₹ 4,840.00

2 Piece(s) 10 Day(s) or more Brown 55 128 59 Beige 70 EL 1 pc.

₹ 4,685.00

2 Piece(s) 10 Day(s) or more Brown 51 120 57 Beige 66 L 1 pc.

₹ 4,685.00

2 Piece(s) 10 Day(s) or more Brown 53 124 59 Beige 68 LL 1 pc.

₹ 4,685.00

2 Piece(s) 10 Day(s) or more Brown 49 116 55 Beige 64 M 1 pc.

₹ 4,685.00

2 Piece(s) 10 Day(s) or more Brown 47 112 53 Beige 62 S 1 pc.

₹ 4,685.00

2 Piece(s) 10 Day(s) or more Brown 45 108 51 Beige 60 SS 1 pc.

₹ 5,555.00

2 Piece(s) 10 Day(s) or more Blue 57 132 60 Light blue 70 4L 1 pc.

₹ 5,555.00

2 Piece(s) 10 Day(s) or more Blue 61 140 60 Light blue 72 5L 1 pc.

₹ 4,840.00

2 Piece(s) 10 Day(s) or more Blue 55 128 59 Light blue 70 EL 1 pc.

₹ 4,685.00

2 Piece(s) 10 Day(s) or more Blue 51 120 57 Light blue 66 L 1 pc.

₹ 4,685.00

2 Piece(s) 10 Day(s) or more Blue 53 124 59 Light blue 68 LL 1 pc.

₹ 4,685.00

2 Piece(s) 10 Day(s) or more Blue 49 116 55 Light blue 64 M 1 pc.

₹ 4,685.00

2 Piece(s) 10 Day(s) or more Blue 47 112 53 Light blue 62 S 1 pc.

₹ 4,685.00

2 Piece(s) 10 Day(s) or more Blue 45 108 51 Light blue 60 SS 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon