(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Flame-Retardant Coveralls (Using Annual Regular Cloth)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 8,611.36 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
82420-011-4L
82420-011-5L
82420-011-EL
82420-011-L
82420-011-LL
82420-011-M
82420-011-S
82420-030-4L
82420-030-5L
82420-030-EL
82420-030-L
82420-030-LL
82420-030-M
82420-030-S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Waist
(cm)
Color Details Size Quantity

₹ 10,280.25

1 Piece(s) 10 Day(s) or more Navy Blue 54 130 64 102 to 116 Navy 4L 1 pc.

₹ 10,280.25

1 Piece(s) 10 Day(s) or more Navy Blue 56 136 66 110 to 124 Navy 5L 1 pc.

₹ 8,749.33

1 Piece(s) 10 Day(s) or more Navy Blue 52 126 62 96 to 110 Navy EL 1 pc.

₹ 8,611.36

1 Piece(s) 10 Day(s) or more Navy Blue 48 118 58 88 to 102 Navy L 1 pc.

₹ 8,611.36

1 Piece(s) 10 Day(s) or more Navy Blue 50 122 60 92 to 106 Navy LL 1 pc.

₹ 8,611.36

1 Piece(s) 10 Day(s) or more Navy Blue 46 114 56 84 to 98 Navy M 1 pc.

₹ 8,611.36

1 Piece(s) 10 Day(s) or more Navy Blue 44 110 54 80 to 94 Navy S 1 pc.

₹ 10,280.25

1 Piece(s) 10 Day(s) or more Blue 54 130 64 102 to 116 Dark blue 4L 1 pc.

₹ 10,280.25

1 Piece(s) 10 Day(s) or more Blue 56 136 66 110 to 124 Dark blue 5L 1 pc.

₹ 8,749.33

1 Piece(s) 10 Day(s) or more Blue 52 126 62 96 to 110 Dark blue EL 1 pc.

₹ 8,611.36

1 Piece(s) 10 Day(s) or more Blue 48 118 58 88 to 102 Dark blue L 1 pc.

₹ 8,611.36

1 Piece(s) 10 Day(s) or more Blue 50 122 60 92 to 106 Dark blue LL 1 pc.

₹ 8,611.36

1 Piece(s) 10 Day(s) or more Blue 46 114 56 84 to 98 Dark blue M 1 pc.

₹ 8,611.36

1 Piece(s) 10 Day(s) or more Blue 44 110 54 80 to 94 Dark blue S 1 pc.

Basic Specifications

  • Commodity Classification
    Overalls
  • Season
    Autumn and Winter
  • Sleeve shape
    Long Sleeve
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Mixing Ratio
    55% cotton / 45% acrylic
  • Inseam(cm)
    78
  • Pocket
    Holds a field notebook
  • Functionality
    Antibacterial, deodorizing
  • Material
    Brevano Plus twill
  • Standard details
    Complies with JIS T8118
  • Quantity
    1 pc.

Product Description

Made using a fabric with a self extinguishing feature. Standard item for safety measures.
[Features]
· Pocket for storing a mobile phone.
· Name on back.
· Interior pocket.
· Cuff hook-and-loop fastener.
· Left sleeve pen holder.
· Wing Arm 2 (an exclusive specification by Jichodo).
· Action pleats.
· Deodorizing and antibacterial tape.
· Chest pocket with a hook and loop fastener.

Part Number
82420-011-4L
82420-011-5L
82420-011-EL
82420-011-L
82420-011-LL
82420-011-M
82420-011-S
82420-030-4L
82420-030-5L
82420-030-EL
82420-030-L
82420-030-LL
82420-030-M
82420-030-S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Waist
(cm)
Color Details Size Quantity

₹ 10,280.25

1 Piece(s) 10 Day(s) or more Navy Blue 54 130 64 102 to 116 Navy 4L 1 pc.

₹ 10,280.25

1 Piece(s) 10 Day(s) or more Navy Blue 56 136 66 110 to 124 Navy 5L 1 pc.

₹ 8,749.33

1 Piece(s) 10 Day(s) or more Navy Blue 52 126 62 96 to 110 Navy EL 1 pc.

₹ 8,611.36

1 Piece(s) 10 Day(s) or more Navy Blue 48 118 58 88 to 102 Navy L 1 pc.

₹ 8,611.36

1 Piece(s) 10 Day(s) or more Navy Blue 50 122 60 92 to 106 Navy LL 1 pc.

₹ 8,611.36

1 Piece(s) 10 Day(s) or more Navy Blue 46 114 56 84 to 98 Navy M 1 pc.

₹ 8,611.36

1 Piece(s) 10 Day(s) or more Navy Blue 44 110 54 80 to 94 Navy S 1 pc.

₹ 10,280.25

1 Piece(s) 10 Day(s) or more Blue 54 130 64 102 to 116 Dark blue 4L 1 pc.

₹ 10,280.25

1 Piece(s) 10 Day(s) or more Blue 56 136 66 110 to 124 Dark blue 5L 1 pc.

₹ 8,749.33

1 Piece(s) 10 Day(s) or more Blue 52 126 62 96 to 110 Dark blue EL 1 pc.

₹ 8,611.36

1 Piece(s) 10 Day(s) or more Blue 48 118 58 88 to 102 Dark blue L 1 pc.

₹ 8,611.36

1 Piece(s) 10 Day(s) or more Blue 50 122 60 92 to 106 Dark blue LL 1 pc.

₹ 8,611.36

1 Piece(s) 10 Day(s) or more Blue 46 114 56 84 to 98 Dark blue M 1 pc.

₹ 8,611.36

1 Piece(s) 10 Day(s) or more Blue 44 110 54 80 to 94 Dark blue S 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1