(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Eco-Friendly Highly Anti-Static Blouson

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 6,021.00 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
80400-016-4L
80400-016-5L
80400-016-EL
80400-016-L
80400-016-LL
80400-016-M
80400-016-S
80400-016-SS
80400-036-4L
80400-036-5L
80400-036-EL
80400-036-L
80400-036-LL
80400-036-M
80400-036-S
80400-036-SS
80400-104-4L
80400-104-5L
80400-104-EL
80400-104-L
80400-104-LL
80400-104-M
80400-104-S
80400-104-SS
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Color Details Garment length
(cm)
Size Quantity

₹ 7,158.00

2 Piece(s) 10 Day(s) or more Blue 57 132 60 Light blue 70 4L 1 pc.

₹ 7,158.00

2 Piece(s) 10 Day(s) or more Blue 61 140 60 Light blue 72 5L 1 pc.

₹ 6,178.00

2 Piece(s) 10 Day(s) or more Blue 55 128 59 Light blue 70 EL 1 pc.

₹ 6,021.00

2 Piece(s) 10 Day(s) or more Blue 51 120 57 Light blue 66 L 1 pc.

₹ 6,021.00

2 Piece(s) 10 Day(s) or more Blue 53 124 59 Light blue 68 LL 1 pc.

₹ 6,021.00

2 Piece(s) 10 Day(s) or more Blue 49 116 55 Light blue 64 M 1 pc.

₹ 6,021.00

2 Piece(s) 10 Day(s) or more Blue 47 112 53 Light blue 62 S 1 pc.

₹ 6,021.00

2 Piece(s) 10 Day(s) or more Blue 45 108 51 Light blue 60 SS 1 pc.

₹ 7,158.00

2 Piece(s) 10 Day(s) or more Gray 57 132 60 Silver 70 4L 1 pc.

₹ 7,158.00

2 Piece(s) 10 Day(s) or more Gray 61 140 60 Silver 72 5L 1 pc.

₹ 6,178.00

2 Piece(s) 10 Day(s) or more Gray 55 128 59 Silver 70 EL 1 pc.

₹ 6,021.00

2 Piece(s) 10 Day(s) or more Gray 51 120 57 Silver 66 L 1 pc.

₹ 6,021.00

2 Piece(s) 10 Day(s) or more Gray 53 124 59 Silver 68 LL 1 pc.

₹ 6,021.00

2 Piece(s) 10 Day(s) or more Gray 49 116 55 Silver 64 M 1 pc.

₹ 6,021.00

2 Piece(s) 10 Day(s) or more Gray 47 112 53 Silver 62 S 1 pc.

₹ 6,021.00

2 Piece(s) 10 Day(s) or more Gray 45 108 51 Silver 60 SS 1 pc.

₹ 7,158.00

2 Piece(s) 12 Day(s) or more Green 57 132 60 Spray green 70 4L 1 pc.

₹ 7,158.00

2 Piece(s) 12 Day(s) or more Green 61 140 60 Spray green 72 5L 1 pc.

₹ 6,178.00

2 Piece(s) 12 Day(s) or more Green 55 128 59 Spray green 70 EL 1 pc.

₹ 6,021.00

2 Piece(s) 12 Day(s) or more Green 51 120 57 Spray green 66 L 1 pc.

₹ 6,021.00

2 Piece(s) 12 Day(s) or more Green 53 124 59 Spray green 68 LL 1 pc.

₹ 6,021.00

2 Piece(s) 12 Day(s) or more Green 49 116 55 Spray green 64 M 1 pc.

₹ 6,021.00

2 Piece(s) 12 Day(s) or more Green 47 112 53 Spray green 62 S 1 pc.

₹ 6,021.00

2 Piece(s) 12 Day(s) or more Green 45 108 51 Spray green 60 SS 1 pc.

Basic Specifications

  • Commodity Classification
    Jacket
  • Season
    Autumn and Winter
  • Sleeve shape
    Long Sleeve
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Mixing Ratio
    100% polyester
  • Pocket
    Holds a field notebook
  • Functionality
    Low linting
  • Material
    ECOPET highly anti-static twill
  • Standard details
    Complies with JIS T8118
  • Quantity
    1 pc.

Product Description

Highly anti-static and low-linting clothing that complies with the IEC standards.
[Features]
· Product compliant with IEC61340-5-1 that keeps the surface resistance value of the clothing to 1.0 × 10¹² or less.
· Genuine, highly anti-static uniform required for the weak current and semiconductor industries that need a high level of performance.
· Loop on collar.
· Pocket for storing a mobile phone.
· Interior pocket.
· Elbow pleats.
· Eco-mark.
· Sewing specifications (low-lint specification).

Part Number
80400-016-4L
80400-016-5L
80400-016-EL
80400-016-L
80400-016-LL
80400-016-M
80400-016-S
80400-016-SS
80400-036-4L
80400-036-5L
80400-036-EL
80400-036-L
80400-036-LL
80400-036-M
80400-036-S
80400-036-SS
80400-104-4L
80400-104-5L
80400-104-EL
80400-104-L
80400-104-LL
80400-104-M
80400-104-S
80400-104-SS
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Color Details Garment length
(cm)
Size Quantity

₹ 7,158.00

2 Piece(s) 10 Day(s) or more Blue 57 132 60 Light blue 70 4L 1 pc.

₹ 7,158.00

2 Piece(s) 10 Day(s) or more Blue 61 140 60 Light blue 72 5L 1 pc.

₹ 6,178.00

2 Piece(s) 10 Day(s) or more Blue 55 128 59 Light blue 70 EL 1 pc.

₹ 6,021.00

2 Piece(s) 10 Day(s) or more Blue 51 120 57 Light blue 66 L 1 pc.

₹ 6,021.00

2 Piece(s) 10 Day(s) or more Blue 53 124 59 Light blue 68 LL 1 pc.

₹ 6,021.00

2 Piece(s) 10 Day(s) or more Blue 49 116 55 Light blue 64 M 1 pc.

₹ 6,021.00

2 Piece(s) 10 Day(s) or more Blue 47 112 53 Light blue 62 S 1 pc.

₹ 6,021.00

2 Piece(s) 10 Day(s) or more Blue 45 108 51 Light blue 60 SS 1 pc.

₹ 7,158.00

2 Piece(s) 10 Day(s) or more Gray 57 132 60 Silver 70 4L 1 pc.

₹ 7,158.00

2 Piece(s) 10 Day(s) or more Gray 61 140 60 Silver 72 5L 1 pc.

₹ 6,178.00

2 Piece(s) 10 Day(s) or more Gray 55 128 59 Silver 70 EL 1 pc.

₹ 6,021.00

2 Piece(s) 10 Day(s) or more Gray 51 120 57 Silver 66 L 1 pc.

₹ 6,021.00

2 Piece(s) 10 Day(s) or more Gray 53 124 59 Silver 68 LL 1 pc.

₹ 6,021.00

2 Piece(s) 10 Day(s) or more Gray 49 116 55 Silver 64 M 1 pc.

₹ 6,021.00

2 Piece(s) 10 Day(s) or more Gray 47 112 53 Silver 62 S 1 pc.

₹ 6,021.00

2 Piece(s) 10 Day(s) or more Gray 45 108 51 Silver 60 SS 1 pc.

₹ 7,158.00

2 Piece(s) 12 Day(s) or more Green 57 132 60 Spray green 70 4L 1 pc.

₹ 7,158.00

2 Piece(s) 12 Day(s) or more Green 61 140 60 Spray green 72 5L 1 pc.

₹ 6,178.00

2 Piece(s) 12 Day(s) or more Green 55 128 59 Spray green 70 EL 1 pc.

₹ 6,021.00

2 Piece(s) 12 Day(s) or more Green 51 120 57 Spray green 66 L 1 pc.

₹ 6,021.00

2 Piece(s) 12 Day(s) or more Green 53 124 59 Spray green 68 LL 1 pc.

₹ 6,021.00

2 Piece(s) 12 Day(s) or more Green 49 116 55 Spray green 64 M 1 pc.

₹ 6,021.00

2 Piece(s) 12 Day(s) or more Green 47 112 53 Spray green 62 S 1 pc.

₹ 6,021.00

2 Piece(s) 12 Day(s) or more Green 45 108 51 Spray green 60 SS 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon